Ø1" (Ø25.0 mm) Post Horizontal Mounting Platforms


  • Sturdy Bracket and Platform for Our Ø1" (Ø25.0 mm) Solid Stainless Steel Posts
  • Bracket Contains #8 (M4) and 1/4" (M6) Clearance Holes and Slots
  • Platform Contains 8-32 (M4) and 1/4"-20 (M6) Tapped Holes
  • Coarse Height Adjustment Using Quick-Release Handle

C1015

Mounting Bracket

C10QR

Quick-Release Handle

Application Idea

C1015 Mounting Bracket
on a Ø1" Post (Sold Separately)

C1019

Adjustable-Height Platform

RSHA

Adjustable Height Collar

Related Items


Please Wait
Ø1" (Ø25.0 mm) Post Accessories
Construction Accessories
Vertical Mounting Clamps
Horizontal Mounting Bracket

Features

  • C1015(/M) and C1019(/M) Provide Rigid, Horizontal Mounting Platforms for our Ø1" (Ø25.0 mm) Posts (Sold Separately)
  • C10QR(/M): Quick-Release Handle Allows Post Clamps to be Easily Repositioned
  • RSHA(/M): Adjustable Height Collar for Fine Height Adjustment

The C1015(/M) Horizontal Mounting Bracket and the C1019(/M) Adjustable-Height Platform are both compatible with Ø1" (Ø25.0 mm) Posts. The C1015(/M) offers six #8 (M4) counterbored mounting holes and a #8 (M4) counterbored slot. Alternatively, the detachable bracket can be repositioned so that the surface with the #8 (M4) counterbores is secured to the clamp using 8-32 (M4 x 0.7) screws (not included), providing access to six 1/4" (M6) counterbored holes and a 1/4" (M6) slot. The C1019(/M) offers thirteen 8-32
(M4 x 0.7) mounting holes and nine 1/4"-20 (M6 x 1.0) mounting holes. Both the bracket and the platform attach to the post using a flexure clamp with a quick-release handle. The clamp for the C1015(/M) can be positioned anywhere along the length of the post, while the C1019(/M) offers 1.75" of height adjustment above the top of the post. These platforms are a perfect alternative to our precision Lab Jacks when fine tuning of the position is not required.

The C10QR(/M) Quick-Release Handle, included with the C1015(/M) bracket and C1019(/M) platform, is also available separately below. The handle allows for a simple and reliable way of securing these clamps to a post. It is 1.44" (36.5 mm) long and contains a 1/4"-20 (M6) threaded stud that engages the part by simply rotating the handle. Once the handle is tightened to secure a clamp to a post, the internal ratchet-type mechanism allows for the handle's rotational position to be adjusted without actuating the mounting stud. Simply pull the handle outwards to disengage it from the mounting stud then rotate it to a more convenient position. This feature ensures that the handle will always be accessible to the user.

The RSHA(/M) Adjustable Height Collar, also sold below, offers increased control over positioning. The RSHA(/M) collar acts as a fine height adjuster with up to 0.20'' (5.1 mm) of vertical adjustment, has a resolution of 0.025" (0.64 mm) per revolution of the actuator ring, and is compatible with our Ø1'' (Ø25.0 mm) posts.


Posted Comments:
No Comments Posted
Back to Top

Mounting Bracket for Ø1" (Ø25.0 mm) Posts

Mechanical Drawing
Click for Details

Dimensions and Mounting Features
  • Six #8 (M4) Counterbored Mounting Holes
  • #8 (M4) Clearance Slot, 1" (25.4 mm) Long
  • Can Be Reconfigured to Access Six 1/4" (M6) Counterbores & a Slot
  • Includes C10QR(/M) Quick-Release Handle

The C1015(/M) mounting bracket fits Ø1" (Ø25.0 mm) posts. The detachable angle bracket provides an array of mounting options including six #8 (M4) counterbored mounting holes and a 1" (25.4 mm) long, #8 (M4) clearance slot. It can be removed and flipped to offer access to six 1/4" (M6) counterbores and a 1/4" (M6) counterbored slot. In this alternate configuration, 8-32 (M4 x 0.7) screws (not included) are required to mount the bracket to the clamp.

A quick-release handle [Item# C10QR(/M)] is used to secure the clamp in place once the desired height has been reached.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
C1015 Support Documentation
C1015Mounting Bracket for Ø1" Posts, #8 (M4) Counterbores and Slot
$109.78
Today
+1 Qty Docs Part Number - Metric Price Available
C1015/M Support Documentation
C1015/MMounting Bracket for Ø25.0 mm Posts, M4 (#8) Counterbores and Slot
$109.78
Today
Back to Top

Adjustable-Height Platform for Ø1" (Ø25.0 mm) Posts

Mechanical Drawing
Click for Details

C1019/M Dimensions and Mounting Features
Mechanical Drawing
Click for Details

C1019 Dimensions and Mounting Features
  • 13 8-32 (M4 x 0.7) Mounting Holes
  • 9 1/4"-20 (M6 x 1.0) Mounting Holes
  • 1.75" Vertical Adjustment Range
  • Includes C10QR(/M) Quick-Release Handle

The C1019(/M) mounting bracket fits Ø1" (Ø25.0 mm) posts. The platform has thirteen 8-32 (M4 x 0.7) and nine 1/4"-20 (M6 x 1.0) mounting holes (see the diagram to the right).

The clamp provides 1.75" (44.4 mm) of height adjustment above the top of a post; at least 1/4" (6.4 mm) of the post must be engaged with the clamp for stable mounting. Loosening or tightening the 3/16" (5.0 mm) hex cap screw located on the side of the clamp adjusts the pre-tension, allowing the user to set how loose the clamp will be when sliding it down the post. The included quick-release handle [Item# C10QR(/M)] should be used to secure the clamp in place once the desired height has been reached.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
C1019 Support Documentation
C1019Adjustable-Height Platform for Ø1" Posts, 1.75" Adjustment Range
$109.78
Today
+1 Qty Docs Part Number - Metric Price Available
C1019/M Support Documentation
C1019/MAdjustable-Height Platform for Ø25.0 mm Posts, 44.4 mm Adjustment Range
$109.78
Today
Back to Top

Quick-Release Handle


Click for Details
Left: C10QR Quick-Release Handle Being Attached to the C1045 Post Mounting Clamp
Right: Pull Back to Rotate the Position of the Handle
  • Quick-Release Handle Allows Post Clamps to be Easily Repositioned
  • Provides More Control and Feel when Locking and Unlocking a Clamp
  • Handle can be Rotated Without Actuating the Locking Screw
  • 0.47" (12.0 mm) Long, 1/4"-20 (M6 x 1.0) Threaded Stud

The C10QR(/M) Quick-Release Handle, included with the Ø1" post clamps above, is also offered separately. In many cases a cap screw is used to lock a flexure-based clamp in place on a post, which requires a balldriver for adjustments. Depending on the mounted load, using a balldriver can be difficult, or even unsafe. This quick-release handle mitigates this problem by allowing the clamp to be hand-tightened, ensuring better control over the amount of torque applied to tighten or loosen the clamp. This also decreases the amount of time needed for basic setup and alignment by eliminating the need for additional balldrivers and allowing for a quick way to secure a clamp.

Once installed, rotating the 1.44" (36.5 mm) long handle engages a 1/4"-20 (M6 x 1.0) threaded stud to tighten or loosen the clamp. The internal ratchet-type mechanism allows for the handle's rotational position to be adjusted without actuating the mounting stud. Simply pull the handle outwards to disengage it from the mounting stud, as shown in the image to the right, then rotate it to a more convenient position. This feature ensures that the handle will always be accessible to the user.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
C10QR Support Documentation
C10QRCustomer Inspired! Quick-Release Handle, 1.44" Long, 1/4"-20 Threads
$9.88
Today
+1 Qty Docs Part Number - Metric Price Available
C10QR/M Support Documentation
C10QR/MCustomer Inspired! Quick Release Handle, 36.5 mm Long, M6 x 1.0 Threads
$9.88
Today
Back to Top

Adjustable Height Collar for Ø1" (25.0 mm) Posts

RSHA on Post, Post Bracket
Click to Enlarge

RSHA on a Ø1" Post Below the C1015 Mounting Post Bracket
  • 0.025" (0.64 mm) Travel per Revolution
  • 0.20" (5.1 mm) Vertical Adjustment Range
    • Maximum Height: 1.29'' (32.6 mm)
    • Minimum Height: 1.09'' (27.6 mm)
  • Vertical Adjustment can be Fixed with Included Slotted Locking Ring

The RSHA(/M) Adjustable Height Collar for Ø1" (25.0 mm) Posts offers convenient height adjustment for post mounted hardware. An easy-to-access actuator ring allows fine height adjustment at 0.025" (0.64 mm) per revolution. This collar also allows components to be freely rotated without changing height.

To use, slip the collar over a Ø1" (Ø25.0 mm) post and hold at the desired height. Tighten the 1/4"-20 (M6) cap screw to secure the collar's position on the post via the flexure clamp. Place an optomechanic around the post on top of the collar and twist the actuator ring to adjust the component's height. The height can be fixed by turning the attached slotted locking ring, which includes four slots that can be used with our SPW504 Spanner Wrench. The nylon ring on top of the collar prevents marring while adjusting the height.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
RSHA Support Documentation
RSHACustomer Inspired! Adjustable Height Collar for Ø1" Posts, 1/4"-20 Locking Screw
$85.63
Today
+1 Qty Docs Part Number - Metric Price Available
RSHA/M Support Documentation
RSHA/MCustomer Inspired! Adjustable Height Collar for Ø25.0 mm Posts, M6 x 1.0 Locking Screw
$85.63
Today