Power Supplies
CPS1
5 VDC Battery Pack for CPS Laser Diodes
LDS9
9 VDC Regulated Power Supply
EC5PS
OEM-Style Power Supply
DS5
5 VDC, 2 A Power Supply with USB 2.0 Type-A Port
- Output Voltages Ranging from 5 VDC to 24 VDC
- Location-Specific Power Cord or Adapter Included
KCH601
USB Controller Hub and Power Supply for Six K-Cubes™ or T-Cubes™
Please Wait
Thorlabs offers a variety of power supplies with output voltages ranging from 5 VDC to 24 VDC. Our OEM-style power modules are available in 15 W and 100 W units with three voltage outputs: +5 VDC, ±12 VDC, and ±15 VDC.
Power Supplies | ||||
---|---|---|---|---|
Item # | Output Voltage | Output Current | Connector Type | Compatible Products |
CPS1 | 5 VDC | 2 A | 2.5 mm Phono Plug & USB | CPS Laser Modules |
DS5 | 5 VDC | 2 A | USB Type-A Female | DXM20AF with the USB-AB-72 USB cable, PM10x Series Power Meters with the USB-ABL-60 USB cable, CPS Laser Modules with the CPSA Adapter Cable, Any Product Requiring 5 V Power via USB |
LDS9 LDS9-EC |
9 VDC | 220 mA | 2.5 mm Phono Plug | OEM Laser Diode Drivers |
DS12 | 12 VDC | 4 A | M8 Connector | PTC1 (PTC1/M) |
LDS12B | ±12 VDC | 250 mA | LUMBERG RSMV3 Male Connector (3 Pins) | PDA and PDB Amplified Photodetectors, PDA Series Silicon Photomultipliers, DET Biased Detectors, PMM Photomultiplier Modules, APD Avalanche Photodetectors, and FSAC |
DS15 | 15 VDC | 1.3 A | Mini-XLR | Nanosecond Pulsed Laser Systems |
KPS201 | 15 VDC | 2.66 A | Female DC, 3.5 mm OD | KBD101, KDC101, KIM101, KLS635, KLS1550, KSC101, KST201, LEDD1B, and TIA60 |
TPS002 | ±15 VDC / 5 VDC | 2.5 A @ 5 VDC 0.5 A @ +15 VDC 0.3 A @ -15 VDC |
8-Pin Mini Din Plug (2 Places) | KPZ101, KNA-VIS, KNA-IR, KPA101, and KSG101 |
KCH301 | 15 VDC | 10 A | 26 Way 1.27 Pitch, ERNI Connector (6 Places) | All K-Cubes™ and T-Cubes™ |
KCH601 | ||||
EC2PSa | ±12 VDC / 5 VDC | 2 A @ 5 VDC 0.2 A @ ±12 VDC |
5 Available Output Connector Pins (Please Refer to the Manufacturing Spec Sheet for Pinout Table) | For use in Custom Electronic Assemblies |
EC3PSa | ±15 VDC / 5 VDC | 2 A @ 5 VDC 0.15 A @ ±15 VDC |
||
EC4PSa | ±12 VDC / 5 VDC | 10 A @ 5 VDC 3 A @ +12 VDC 0.8 A @ -12 VDC |
12 Available Output Connector Pins (Please Refer to the Manufacturing Spec Sheet for Pinout Table) | |
EC5PSa | ±15 VDC / 5 VDC | 10 A @ 5 VDC 3 A @ +15 VDC 0.8 A @ -15 VDC |
||
DS24 | 24 VDC | 6.67 A | KPPX-3P, 3-Pin Male | MCM301 3-Axis Stepper Motor Controller for Microscopy |
Posted Comments: | |
Ilmars Celmins
 (posted 2022-11-14 14:10:38.737) I purchased the CPS1 battery pack and two PL202 laser modules, planning to plug both lasers into the battery pack. However, this doesn't work because the laser USB connectors are too wide to fit side by side (or the battery pack ports are too close together, depending on how you look at it). Not happy. I guess I'll need to buy some kind of USB extension cable or adapter, which will take months and hundreds of dollars due to government purchasing efficiency. Any other suggestions? |
- Portable USB Battery Pack with 5 VDC and up to 2 A Output
- Compatible with CPS Laser Modules and USB-Powered Devices
- 10 000 mAh Capacity
Thorlabs offers the CPS1 Battery Pack for powering our CPS laser modules and other USB-powered devices. The CPS1 battery pack outputs 5 VDC at up to 2 A, and offers 10 000 mAh capacity. A fully charged CPS1 battery pack can power any CPS laser module for at least 36 hours of continuous operation. The pack includes a USB-to-Micro-USB cable for charging and a custom USB-to-Phono cable for powering the CPS laser module. To activate the battery, simply push the power button once. The pack may be charged using standard 5 V USB chargers for portable devices or using a computer USB port. While the battery pack is charging, it can still supply power to an attached laser module.
The CPS1 Battery Pack also includes an LED flashlight adjacent to the micro-USB port. The flashlight is activated and deactivated by holding the power for two seconds.
When connecting the CPS Diode Module, the module and adapter should be connected first. Then the adapter cable should be plugged into the isolated power supply to avoid a short circuit in the phono jack. Please note that the USB adapter included with this battery pack is not intended to be used with power supplies that are not current-limited or isolated from ground, such as some computers or laptops.
Click for Details
Region-Specific Adapters for DS5
Click to Enlarge
DS5 Compatible Adapter Cables
- Compatible with:
- Ultrafast Detectors and LCC2415-VIS(/M) Retarders with USB-AB-72 USB Cable
- PM101, PM102, and PM103 Power Meter Interfaces with USB-ABL-60 USB Cable
- CPS Laser Diode Modules with CPSA USB Adapter Cable
- 5 VDC Regulated Power Supply
- USB Type-A Port
The DS5 is a 5 V, 2 A regulated power supply with a USB 2.0 Type-A female port that can be used with any USB-compatible device that accepts a 5 VDC output. A region-specific adapter plug is shipped with the DS5 power supply unit based on your location.
This power supply is directly compatible with our ultrafast fiber optic detectors and our LCC2415-VIS(/M) Retarders when used with the USB-AB-72 USB cable, with our PM101, PM102, and PM103 series of power meters when used with the USB-ABL-60 USB cable with an M2.5 locking screw, and with our CPS Laser Diode Modules when used with the low-noise CPSA USB cable adapter (each cable sold separately). We also offer other USB 2.0 cables.
- Compatible with Our OEM Laser Diode Drivers
- 9 VDC Power Output
- 6 ft (183 cm) Cable with 2.5 mm Phono Plug
The LDS9 is a 9 VDC power supply that is ideal for use with our OEM Laser Diode Drivers. A 6 ft (183 cm) cable with a 2.5 mm phono plug extends from the body of the power supply for connection to a 2.5 mm phono power socket.
The LDS9 power supply has a line voltage of 115 VAC, while the LDS9-EC has a line voltage of 230 VAC. A 120 VAC power cable is included with the LDS9 and the LDS9-EC comes with a 230 VAC power cable. To order this item with a different power cable, please contact Tech Support.
- Compatible with Our Temperature-Controlled Mini-Series Breadboard
- 12 VDC Power Output
- 4.1 ft (123 cm) Cable with M8, 4-Pin Female Connector
The DS12 is a 12 VDC power supply with a 1.23 m long cable and an M8, 4-pin female connector, and operates at an input voltage of 100 - 240 VAC. It is compatible with any male M8, 4-pin device that accepts a 12 VDC output. The DS12 ships with a region-specific AC cable.
- Compatible with PDA, PDB, DET, PMM, and APD Photodetectors, and the FSAC Autocorrelator for Femtosecond Lasers
- ±12 VDC Power Output
- 6.6 ft (2 m) Cable with LUMBERG RSMV3 Male Connector
The LDS12B is a ±12 VDC regulated linear power supply specifically for use with our PDA and PDB amplified photodetectors, PMM photomultiplier modules, APD avalanche photodetectors, and the FSAC autocorrelator for femtosecond lasers. In addition, it can be used with our DET biased photodetectors in conjunction with a DET2A power adapter. Note that we offer a bundle of the LDS12B and DET2A (Item # DET2B). Additionally, the LDS12B power supply can be purchased bundled with a cable for connecting to the LD1255R Laser Diode Driver or PDAPC Series Photodetectors (Bundle Item # LD1255-SUPPLY).
The LDS12B regulated power supply incorporates a current limit, enabling short circuit and overload protection; an on/off switch with LED indicator; and a switchable AC input voltage (100, 120, or
230 VAC). The 2 m (6.6 ft) long cord has three pins: one for ground, one for +12 V and one for -12 V (see diagram to the right). A region-specific power cord is shipped with the LDS12B power supply based on your location.
The LDS12B is fully compatible with Thorlabs products that used the previous generation power supply, the LDS1212.
Click for Details
Region-Specific Adapters for DS15
- Compatible with Our Nanosecond Pulsed Laser Systems
- 15 VDC Regulated Power Supply
- Mini-XLR Connector
The DS15 is a 15 V, 1.2 A regulated power supply with a 1.53 m (60.24") long cable and a Mini-XLR connector. It is suitable for any Mini-XLR-compatible device that requires a 15 VDC output, and is directly compatible with our nanosecond pulsed laser systems. A region-specific adapter plug is shipped with the DS15 power supply based on your location.
Click for Details
Region-Specific Adapters for KPS201
Input Specifications | |
---|---|
Item # | Mains Voltage Requirements |
KPS201 | 100 - 240 V, 1 A Max, 47 - 63 Hz |
TPS002 | 90 - 264 V, 0.8 A Max, 47 - 63 Hz |
- Individual Power Supplies for One K-Cube or T-Cube
- KPS201: For K-Cubes or T-Cubes with 3.5 mm Jacks
- Power Supply for up to Two K-Cubes or T-Cubes
- TPS002: For K-Cubes or T-Cubes with Mini-DIN Input
The KPS201 offers a simple power supply for select individual K-Cubes or T-Cubes, while the TPS002 supplies power for one or two select K-Cubes or T-Cubes. Please refer to the compatibility information in the list or table above. The TPS002 can only support one KNA-VIS or KNA-IR controller and should not be used to power any additional units due to potentially exceeding the current limit.
The cubes need to be hooked up individually to a computer via a USB cable to use them with the motion control software. One region-specific plug adapter, selectable at checkout, is included with each power supply. The adapter plugs for the KPS201 are shown to the right.
Click to Enlarge
KCH301 USB Controller Hub with Installed
K-Cube and T-Cube Modules
(T-Cube is Shown on a KAP101 Adapter)
Input Specifications | |
---|---|
Item # | Mains Voltage Requirements |
KCH301 KCH601 |
80 - 264 V, 1.8 A Max, 47 - 63 Hz |
- USB Controller Hubs for up to Three or Six K-Cubes or T-Cubes
- Provide Power and Communication with a Single USB Cable and a Single Power Connection
- Adapter Plate Connects T-Cube to Hub
These USB Controller Hubs have been designed specifically with multiple K-Cube and T-Cube operation in mind. The hub vastly reduces the number of USB and power cables required when operating multiple K-Cubes or T-Cubes. Furthermore, a USB output connector can be connected to the USB input on another unit, allowing multiple Controller Hubs to be connected together while still only using a single USB cable from the host control PC.
The hub draws a maximum current of 10 A; please verify that the cubes being used do not require a total current of more than 10 A.
The KCH301 and KCH601 Controller Hubs are compatible with all K-Cube and T-Cube modules. A KAP101 or KAP102 Adapter Plate (sold separately) is required for each T-Cube to operate on the controller hub. The KAP101 is designed to adapt 60 mm wide T-Cubes to the hubs, while the KAP102 is designed to adapt 120 mm wide T-Cubes to the hubs.
For more information on the USB Controller Hubs, see the full web presentation.
These power supply modules are intended to be integrated into custom electronics assemblies. The power supplies can deliver 15 W or 100 W of power to the setup. Each module has three possible voltage outputs; see the table below and the spec sheets for details. Mounting taps or through holes on the base of each unit allow it to be mounted to a surface inside an enclosure. See our custom enclosure configurator to design and order an aluminum enclosure to fit the needs of your system.
Please note that these power supplies are designed to operate in grounded enclosures which are protected against electrical and fire hazards. They are not intended for stand-alone or hands-on use under any circumstance.
Key Specificationsa | ||||
---|---|---|---|---|
Item # | EC2PS | EC3PS | EC4PS | EC5PS |
Manufacturer Item # | ECL15UT02-S | ECL15UT03-S | ECM100UT31 | ECM100UT33 |
Output Voltage | +5 VDC / ±12 VDC | +5 VDC / ±15 VDC | +5 VDC / ±12 VDC | +5 VDC / ±15 VDC |
Output Current | 2 A @ 5 VDC 0.2 A @ ±12 VDC |
2 A @ 5 VDC 0.15 A @ ±15 VDC |
10 A @ 5 VDC 3 A @ +12 VDC 0.8 A @ -12 VDC |
10 A @ 5 VDC 3 A @ +15 VDC 0.8 A @ -15 VDC |
Output Power | 15 W | 100 Wb | ||
Input Voltage | 85 - 264 VAC |
90 - 264 VAC |
||
Inrush Current | 20 A (at 115 VAC) | 40 A (Max at 230 VAC) | ||
Operating Temperature | -20 to +70 °C | 0 to 70 °C | ||
Mounting Holes | Two Ø0.14" (Ø3.5 mm) Through Holes | Four Ø0.16" (Ø4.0 mm) Through Holes | ||
Dimensionsc | 3.31" x 1.36" x 1.04" |
4.50" x 2.50" x 1.20" |
- Compatible with Our MCM301 3-Axis Controller for Microscopy
- 24 VDC Power Output
- Input Voltage of 85 - 264 VAC
- 3.9 ft (120 cm) Cable with KPPX-3P, 3-Pin Male Connector
The DS24 24 VDC regulated power supply has a 1.20 m long cable and a KPPX-3P, 3-pin male connector. It accepts input voltages from 85 to 264 VAC. This power supply is compatible with the MCM301 3-axis controller for microscopy. The DS24 ships with a region-specific AC cable.