LSB04-A - Ø1" N-BK7 Plano-/Bi- Convex/Concave Lens Kit AR Coating: 350-700 nm, 35 pc 
LSB04-A - Ø1in N-BK7 Plano-/Bi- Convex/Concave Lens Kit AR Coating: 350-700 nm, 35 pc
Zoom
LSB04-A
Ø1in N-BK7 Plano-/Bi- Convex/Concave Lens Kit AR Coating: 350-700 nm, 35 pc

Part Number:LSB04-A -Ask a technical question Ask a technical question.
Package Weight:5.38 lbs / EACH
Available:3 weeks
RoHS:RoHS Compliant
Price:$1,822.27
Add To Cart:
Qty :  
Release Date:Oct 17, 2000
There are no support documents available for this product LSB04-A.
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Two year warranty. Incorporated light sources are warrantied for the lesser of one year or (to the extent applicable) the number of hours stated in the specifications.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates