NEK03 - Box with 10 Absorptive Ø2" ND Filters, SM2-Mounted, 400 - 650 nm 
NEK03 - Box with 10 Absorptive Ø2in ND Filters, SM2-Mounted, 400 - 650 nm
Zoom
NEK03
Box with 10 Absorptive Ø2in ND Filters, SM2-Mounted, 400 - 650 nm

Part Number:NEK03 -Ask a technical question Ask a technical question.
Package Weight:4.92 lbs / Each
Available:Today
RoHS:RoHS Compliant
Price:$1,216.66
Add To Cart:
Qty :  
Release Date:Oct 5, 2009
There are no support documents available for this product NEK03.
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Two year warranty. Incorporated light sources are warrantied for the lesser of one year or (to the extent applicable) the number of hours stated in the specifications.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates