PLS-C15 - Ø1" Pillar Post, #8 Counterbore, L = 1.50" 
PLS-C15 - Ø1in Pillar Post, #8 Counterbore, L = 1.50in
Zoom
PLS-C15
Ø1in Pillar Post, #8 Counterbore, L = 1.50in

Part Number:PLS-C15 -Ask a technical question Ask a technical question.
Package Weight:0.30 lbs / EACH
Available:Today
RoHS:RoHS Compliant
Price:$40.00
Add To Cart:
Qty :  
Release Date:Apr 22, 2024

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
SolidworksSolidworks Copy to clipboard Share Document by Email
eDrawingeDrawing Copy to clipboard Share Document by Email
StepStep Copy to clipboard Share Document by Email
RoHSRoHS Compliant
REACHREACH Compliant
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Lifetime Warranty.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates