PM16-122 - USB Power Meter, Standard Photodiode Sensor, Ge, 700 - 1800 nm, 40 mW Max 
PM16-122 - USB Power Meter, Standard Photodiode Sensor, Ge, 700 - 1800 nm, 40 mW Max
Zoom
PM16-122
USB Power Meter, Standard Photodiode Sensor, Ge, 700 - 1800 nm, 40 mW Max

Part Number:PM16-122 -Ask a technical question Ask a technical question.
Package Weight:0.73 lbs / Each
Available:3 Weeks
RoHS:RoHS Exempt
Price:$1,050.12
Add To Cart:
Qty :  
Release Date:May 22, 2015

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
SolidworksSolidworks Copy to clipboard Share Document by Email
eDrawingeDrawing Copy to clipboard Share Document by Email
StepStep Copy to clipboard Share Document by Email
Spec SheetSpec Sheet Copy to clipboard Share Document by Email
Software DownloadPM16-122 Software Download
RoHSRoHS Exempt
REACHSVHC > 0.1% Lead
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Two year warranty; measurement accuracy dependent on following recalibration recommendations.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates