Self-Centering Lens Mounts


  • Non-Marring Delrin® Fingers with Alignment Grooves
    that Firmly Grip the Edge of the Optic
  • Self-Centering Spring-Actuated Design
  • 60 mm Cage-Compatible Version Available

SCL60CA

60 mm Cage-Compatible
Self-Centering Lens Mount

SCL03

Post-Mountable Self-Centering
Lens Mount for Lenses
up to Ø1.77" (Ø45.0 mm)

SCL04

Post-Mountable Self-Centering Lens
Mount for Lenses up to Ø3.00" (Ø76.2 mm)

Application Idea

Related Items


Please Wait

Features

  • Non-Marring Delrin®* Fingers with Alignment Grooves Firmly Grip the Edge of the Optic
  • Self-Centering Spring-Actuated Design
  • Hold Optics from Ø0.15" (Ø3.8 mm) to Ø1.77" (45.0 mm) or Ø3.00" (Ø76.2 mm), Depending on the Mount
  • Post Mountable and 60 mm Cage-Compatible Versions Available
  • Designed for Easy Lens Insertion
  • Provides Large, Clear Aperture

Thorlabs' Self-Centering Lens Mounts feature three spring-loaded fingers that firmly grip optics ranging from Ø0.15" (3.8 mm) to Ø1.77" (45.0 mm) or Ø3.00 (76.2 mm), depending on the mount (see below for details). The lens mount fingers are easily opened with one hand by pinching the actuator tabs between the thumb and forefinger. The lens is simply held between the mounting fingers as the actuator tabs are released. The spring-loaded fingers firmly grip the optic while nested ring design centers it.

These mounts feature a bottom-located 8-32 (M4 x 0.7) tapped hole for direct fastening to our Ø1/2" Posts. The SCL60CA and SCL60C/M mounts are also compatible with our 60 mm Cage System.

*Delrin® is a registered trademark of DuPont Polymers, Inc.


Posted Comments:
Quentin Bernard  (posted 2024-03-21 15:50:21.29)
Hello, could you please give us the thread type of the set screw that holds the Delrin fingers?
jdelia  (posted 2024-03-21 02:33:37.0)
Thank you for contacting Thorlabs. The set screws holding the Delrin fingers in place on the SCL04/M are 2-56 threaded and 1/4" long.
David Sommitz  (posted 2022-01-25 22:12:46.57)
These are super useful- would love to see a locking set screw on them though, sometimes the clamping force isn't sufficient.
jgreschler  (posted 2022-01-27 12:51:11.0)
Thank you for your feedback on this product. I have posted your request to our company product development forum for consideration of a possible redesign.
user  (posted 2021-04-30 12:01:24.223)
What solution did you have for falsheheen, when they asked about mounts for 120 mm diameter?
YLohia  (posted 2021-04-30 02:09:49.0)
Thank you for contacting Thorlabs. No solution was found. The largest self-centering lens mount we currently offer is for optics that are up to 76.2 mm OD, part number SCL04. We have some fixed mounts for lenses up to 100 mm OD, but unfortunately, 120 mm is too large for our mounts.
Thibault Clément  (posted 2021-04-26 09:13:08.143)
Hello, I need to know material of your product. In particular, if your Self-Centering Lens Mount are electrical conductor? Best regards, Clément
YLohia  (posted 2021-04-26 01:55:32.0)
Hello Clément, the fingers that hold the optic are made of Delrin® and the body of the mount is made of 6061-T6 anodized aluminum. The former is an acetal homopolymer, which makes it a good electrical insulator.
falsheheen  (posted 2017-01-29 17:39:39.323)
I need to know if you have Self-Centering Lens Mounts for lenses up to 120 Dia. ??
pbui  (posted 2017-01-31 04:44:35.0)
Thank you for contacting Thorlabs. The largest self-centering lens mount we currently offer is for optics that are up to 76.2 mm OD, part number SCL04. We will contact you to discuss other mounting solutions that would suit your application.
jens  (posted 2009-07-22 18:20:06.0)
A reply from Jens at Thorlabs: thanks a lot for this suggestion. We are discussing a product like that internally for some time already and I will add this request to make sure the solution is being offered as soon as possible. I will also take a note so that we contact you as soon as a prototype is available.
John_R_Moore  (posted 2009-07-22 17:20:51.0)
I would really like to see a self-centered spring action optical mounting design that could be implemented directly into a series of lens tubes. Something very similar to your adjustable iris diaphrams that I can install between your 1" lens tubes. Just a thought. I am continuously impressed by the versatility and improvements that I continuously see in the thorlabs line up. Thanks for your continued effort towards quality and customer satisfaction. Cheers, John
Back to Top

Self-Centering Lens Mounts

  • SCL03(/M) Holds Optics from Ø0.15" (Ø3.8 mm) to Ø1.77" (Ø45.0 mm)
  • SCL04(/M) Holds Optics from Ø0.15" (Ø3.8 mm) to Ø3.00" (Ø76.2 mm)
  • 8-32 (M4 x 0.7) Tapped Hole for Ø1/2" Post Compatibility

The three spring-loaded fingers of these Standard Self-Centering Lens Mounts automatically grip optics ranging from Ø0.15" (3.8 mm) to Ø1.77" (45.0 mm) for Item # SCL03 and Ø0.15" (3.8 mm) to Ø3.00" (76.2 mm) for Item # SCL04. The ring design centers the optic within the mount. Both of these mounts have a bottom-located 8-32 (M4 x 0.7) tap direct fastening to our Ø1/2" posts.

The SCL03(/M) and SCL04(/M) self-centering mounts can also be utilized with replacement Delrin fingers to form an easy-to-use optics cleaning fixture.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
SCL03 Support Documentation
SCL03Self-Centering Lens Mount, Ø0.15" (Ø3.8 mm) to Ø1.77" (Ø45.0 mm), 8-32 Tap
$147.30
Today
SCL04 Support Documentation
SCL04Self-Centering Lens Mount, Ø0.15" (Ø3.8 mm) to Ø3.00" (Ø76.2 mm), 8-32 Tap
$244.70
Lead Time
+1 Qty Docs Part Number - Metric Price Available
SCL03/M Support Documentation
SCL03/MSelf-Centering Lens Mount, Ø0.15" (Ø3.8 mm) to Ø1.77" (Ø45.0 mm), M4 Tap
$147.30
7-10 Days
SCL04/M Support Documentation
SCL04/MSelf-Centering Lens Mount, Ø0.15" (Ø3.8 mm) to Ø3.00" (Ø76.2 mm), M4 Tap
$244.70
7-10 Days
Back to Top

Self-Centering Lens Mounts, 60 mm Cage Compatible

Transmission of Uncoated N-BK7
Click to Enlarge
View Imperial Product List
Item #QtyDescription
SCL60CA160 mm Cage-Compatible Self-Centering Lens Mount, Ø0.15" (Ø3.8 mm) to Ø1.77" (Ø45.0 mm), 8-32 Tap
LCP34160 mm Cage Plate, SM2 Threads, 0.5" Thick, 8-32 Tap (Two SM2RR Retaining Rings Included)
ACL4532U1Aspheric Condenser Lens, Ø45 mm, f=32.1 mm, NA=0.60, Uncoated
ER6-P41Cage Assembly Rod, 6" Long, Ø6 mm, 4 Pack
TR42Ø1/2" Optical Post, SS, 8-32 Setscrew, 1/4"-20 Tap, L = 4"
View Metric Product List
Item #QtyDescription
SCL60C/M160 mm Cage-Compatible Self-Centering Lens Mount, Ø0.15" (Ø3.8 mm) to Ø1.77" (Ø45.0 mm), M4 Tap
LCP34/M160 mm Cage Plate, SM2 Threads, 0.5" Thick, M4 Tap (Two SM2RR Retaining Rings Included)
ACL4532U1Aspheric Condenser Lens, Ø45 mm, f=32.1 mm, NA=0.60, Uncoated
ER6-P41Cage Assembly Rod, 6" Long, Ø6 mm, 4 Pack
TR100/M2Ø12.7 mm Optical Post, SS, M4 Setscrew, M6 Tap, L = 100 mm
SCL60CA Holding an ACL4532U Ø45 mm Aspheric Condenser Lens in a 60 mm Cage System
  • Holds Optics from Ø0.15" (Ø3.8 mm) to Ø1.77" (Ø45.0 mm)
  • Compatible with Thorlabs' 60 mm Cage System 
  • 8-32 (M4 x 0.7) Tapped Hole for Ø1/2" Post Compatibility

The three spring-loaded fingers of Thorlabs' 60 mm Cage-Compatible Self-Centering Lens Mount firmly grip optics ranging from Ø0.15" (Ø3.8 mm) to Ø1.77" (Ø45.0 mm) that are no heavier than 1.0 lb. The nested ring design centers the optic within a 60 mm Cage System. Each mount features four through-holes to accommodate our ER Cage Rods; to lock them into place, the SCL60CA mount has four 5/64" (2.0 mm) hex locking setscrews and the SCL60C/M mount has eight 0.05" (1.3 mm) hex locking setscrews. A bottom-located 8-32 (M4 x 0.7) tapped hole also allows for direct fastening to our Ø1/2" posts.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
SCL60CA Support Documentation
SCL60CANEW!60 mm Cage-Compatible Self-Centering Lens Mount, Ø0.15" (Ø3.8 mm) to Ø1.77" (Ø45.0 mm), 8-32 Tap
$231.66
Today
+1 Qty Docs Part Number - Metric Price Available
SCL60C/M Support Documentation
SCL60C/MCustomer Inspired! 60 mm Cage-Compatible Self-Centering Lens Mount, Ø0.15" (Ø3.8 mm) to Ø1.77" (Ø45.0 mm), M4 Tap
$231.66
Today