Ø1.5英寸底座式接杆,高度可调


  • Continuously Variable Height Adjustment Ranging from 4.24" (108 mm) to 5.74" (146 mm)
  • Compatible with Our Pedestal Clamping Forks for Ø1.5" Pedestal Posts
  • Solid Steel Construction

BLP01

Extended and Contracted Views Shown

Locking Ring

ΔL=1.50"
(38 mm)

PF175B Clamping Forks

Locking Ring

ΔL=1.50"
(38 mm)

Application Idea

Related Items


Please Wait
Collimator Mounted Within a Mirror Mount
Click to Enlarge

BLP01高度可调P型接杆由PF175B压块固定

特性

  • 高度可连续调节
  • 可锁紧设计
  • 无磁不锈钢结构
  • 最大负载量:500磅
  • 调节分辨率:635 µm/rev

P系列Ø1.5英寸接杆已经增加了BLP01高度可调的Ø1.5英寸接杆。当连接支撑底座后,BLP01的高度可在4.24英寸至5.74英寸(108 mm到146 mm)间变化 。移去支撑底座后,最小和最大高度相应减去底座的高度0.24英寸(6 mm)。当接杆调节到需要的高度后,可以拧紧滚花的锁紧环进行固定。接杆和锁紧环都具有沉头孔,在紧固或调松操作中可以使用3/16英寸(5 mm)的六角扳手或者球头起子。

接杆的顶部有一个1/4"-20(M6)螺孔,通过合适的固定螺丝可以连接到Thorlabs制造的实心蜂窝面包板的底部,这些固定螺丝可在螺丝套装中找到。此外,可以将1/4"-20转8-32M6转M4转接头拧入接杆顶部,从而可以为其他大量的Tholabs的光机械安装座提供极其坚硬的支撑。

接杆底部具有底座,使用PF85B、PF125B或PF175B叉式压块可将其固定在面包板表面。另外,拧下底座后会露出1/4"-20螺孔。使用1/4"-20固定螺丝可以把BLP01直接固定在带螺纹的面包板表面,或者将其作为固定长度的P系列接杆的可变高度扩展。当接杆的底部固定到一个桌子或其他组件上,接杆顶部必须自由旋转来调整高度。此外,任何组件连接到接杆的顶部也可旋转的,用来调整高度。


Posted Comments:
user  (posted 2023-03-13 18:17:39.86)
Hello, I am wondering about vacuum compatibility of these translating posts. I believe they are all steel construction, but are there lubricants that could result in outgassing? Thank you,
jdelia  (posted 2023-03-16 08:23:04.0)
Thank you for contacting Thorlabs. The BLP01 post is not rated for use in a vacuum. I have reached out to you directly to discuss whether this may be suitable for your application.
Nick Pellatz  (posted 2020-12-07 16:00:07.1)
Hi, I have two questions: First, I want to mount something on four BLP01/M pedestals as in the application idea shown above. I understand that in that case, the top part of the pedestal couldn't rotate. But it would still be possible to change height while keeping the breadboard roughly in place by rotating the bottom part of the pedestals, right? Second, the pedestals are about 1 inch (at their minimum height) too tall for my application. I can't find anything shorter that would perform the same function. If I bought these pedestals, would it be possible to just machine off extra material from both the male and female ends in order to get the right height while still being adjustable? Thanks!
llamb  (posted 2020-12-10 10:41:45.0)
Thank you for contacting Thorlabs. For future reference, you may reach out to techsupport@thorlabs.com (973-300-3000) to discuss application questions. You are correct regarding both statements. You can rotate the externally threaded bottom portion of the BLP01(/M) to move it if already fixed to your breadboard, and extra material could be machined off if you have the appropriate equipment on site. I'll reach out to you directly to discuss further as well.
Jonas_Rottmann  (posted 2018-12-14 08:27:11.003)
https://www.thorlabs.com/newgrouppage9.cfm?objectgroup_id=1740 Site of BLP01 / M not available.
YLohia  (posted 2018-12-14 11:50:56.0)
Hello, thank you for your feedback. I'm able to access the webpage for both the product family and the BLP01/M. I have reached out to you directly to determine what the issue could be.
rocana  (posted 2014-02-21 14:48:30.363)
I just wanted to ask you if it is possible to use the BLP01 for hanging a load and what would be the load capacity in this case.
cdaly  (posted 2014-02-27 12:47:05.0)
Response from Chris at Thorlabs: The BLP01 consists of internally and externally threaded posts mated together. The mating thread will support the same load in a compressive or tensile manner. I'd caution against using the clamping forks in this orientation though as they would likely be subject to bending.
zivmeir  (posted 2013-12-09 14:52:13.893)
Regarding the BLP01, what is the maximum load capacity of this post ?
pbui  (posted 2013-12-10 05:58:39.0)
Response from Phong at Thorlabs: The maximum load capacity of the BLP01 is 500 lbs. This information can be found under the overview for the product.
cdaly  (posted 2012-11-27 20:04:00.0)
Thank you for using our web feedback. The BLP01 is essentially a 1.5" post and locking nut with a tapped out thread and a mating post with the corresponding thread. As the length needs to be adjusted for the post assembly, the top and bottom pieces will need to rotate with respect to one another. If the bottom part is fixed with respect to the table, this will mean whatever is mounted to the top will have to rotate with the top portion. A similar product which would keep the mirror from rotating as height were adjusted would be the LJ750.
nicholas.jaramillo.ctr  (posted 2012-11-27 11:24:37.597)
I was wondering, as you adjust the height on the BLP01, does any attached object spin? For example if I attach a mirror to the stop, will the mirror rotate as I raise and lower the BLP01?
bdada  (posted 2012-01-09 19:10:00.0)
Response from Buki at Thorlabs: Thank you for using our feedback tool. The maximum load capacity of the BLP01 is 500lbs.
tesar  (posted 2012-01-05 13:13:30.0)
What is the maximum load capacity of the BLP01 Adjustable Height Ø1.5" P-Post?
tor  (posted 2010-12-10 21:40:53.0)
Response from Tor at Thorlabs to Melanie: Thank you for your inquiry. I will contact you directly to discuss solutions for your application.
melanie  (posted 2010-12-10 11:20:17.0)
why dont you do a variable height post like the BLP01/M in your range of 1" posts ?
Back to Top

可变高度P型接杆

  • Ø1.5英寸可变高度底座式接杆
  • 支撑底座可与PF85BPF125BPF175B叉式压块(下方单独出售)一起使用
  • 连接支撑底座后,高度可在4.24英寸到5.74英寸(108 mm到146 mm)间变化

连接支撑底座后,BLP01(/M) Ø1.5英寸可变高度接杆的高度可在4.24英寸到5.74英寸(108 mm到146 mm)间变化。通过PF85B、PF125B或PF175B叉式压块(下方单独出售),这些接杆的底座可固定在面包板上。接杆的顶部具有一个1/4"-20 (M6)螺纹孔,因此接杆可以固定在Thorlabs面包板的底部。

+1 数量 文档 产品型号 - 英制 单价 现货 / 发货日
BLP01 Support Documentation
BLP01可变高度P型接杆
¥1,028.42
Today
+1 数量 文档 产品型号 - 公制 单价 现货 / 发货日
BLP01/M Support Documentation
BLP01/M可变高度P型接杆
¥1,028.42
Today
Back to Top

叉式压块

PF85B、PF125B和PF175B叉式压块可将BLP01(/M)接杆固定在任何面包板或光学平台上。这些叉式压块与平台构成三点接触,以提高稳定性。为灵活定位接杆组件,Thorlabs提供三种尺寸:PF85B压块具有长为0.85英寸(21.6 mm)的沉头槽,PF125B压块具有长为1.25英寸(31.8 mm)的沉头槽,PF175B压块具有长为2.12英寸(53.8 mm)的沉头槽。


请注意,过度拧紧叉式压块可能使光学平台表面变形,从而导致组件对不准,降低稳定性。

这些叉式压块可单个购买或5个一包购买。

+1 数量 文档 产品型号 - 公英制通用 单价 现货 / 发货日
PF85B Support Documentation
PF85B叉式压块,用于Ø1.5英寸底座式接杆或底座转接件,沉头槽长0.85英寸,通用
¥112.68
4 weeks
PF85B-P5 Support Documentation
PF85B-P5叉式压块,用于Ø1.5英寸底座式接杆或底座转接件,沉头槽长0.85英寸,通用,1包5个
¥516.31
4 weeks
PF125B Support Documentation
PF125B叉式压块,用于Ø1.5英寸底座式接杆或底座转接件,沉头槽长1.25英寸,通用
¥140.85
4 weeks
PF125B-P5 Support Documentation
PF125B-P5叉式压块,用于Ø1.5英寸底座式接杆或底座转接件,沉头槽长1.25英寸,通用,1包5个
¥657.06
Today
PF175B Support Documentation
PF175BCustomer Inspired! 叉式压块,用于Ø1.5英寸底座式接杆或底座转接件,沉头槽长2.12英寸,通用
¥159.60
Today
PF175B-P5 Support Documentation
PF175B-P5Customer Inspired! 叉式压块,用于Ø1.5英寸底座式接杆或底座转接件,沉头槽长2.12英寸,通用,1包5个
¥750.91
Today