Kinesis® K-Cube™ Laser Sources


  • Two Wavelengths Available: 635 nm and 1550 nm
  • Single Mode Interface with FC/PC Output Connector
  • Operates Using Top Panel Controls or Remote PC via USB

KLS1550

K-Cube™ 1550 nm Laser Source
Shown with Included Mounting Plate
(Power Supply Sold Separately)

Kinesis Software Included

Related Items


Please Wait

Click to Enlarge

A KCH301 USB Controller Hub with Installed KLS1550 and KPC101 K-Cube Modules
Compact Light Source & Driver Modules
K-Cube Modulesa
Laser Diode Driver
Laser Sources
T-Cube Modulesa
High Power LED Driver
  • K-Cubes and T-Cubes are fully compatible with one another.

Click to Enlarge

Top and Back Views of KLS635 Laser Source
(See the Pin Diagrams Tab for More Information)

Features

  • Compact Footprint: 121.0 mm x 60.0 mm x 47.0 mm
  • 635 nm or 1550 nm Wavelengths Available
  • Single Mode Fiber Interface with FC/PC Bulkhead
  • LCD Display Screen and Controls for Standalone Operation
  • USB Connection for Remote PC-Controlled Operation
  • SMA Input for Laser Intensity Control from External Source
  • Two Bidirectional I/O Triggers (5 V TTL Signal)
  • Safety Enable Key Switch and Laser Safety Interlock Jack
  • Includes Kinesis® and APT™ Software Control Suites
  • Software Compatible with Other Kinesis and APT Controllers for Integrated Systems Development
  • Single-Channel PSU Options Available Separately
  • USB Controller Hubs for Operating Multiple K-Cubes™ or T-Cubes™ (Sold Separately)
  • Magnetic, Clip-On Optical Table Mounting Adapter Included

Thorlabs' K-Cube Laser Sources are fully functional, highly compact, fiber-coupled laser sources with a center wavelength of either 635 nm or 1550 nm. Each unit incorporates driver electronics and an FC/PC (2.1 mm wide key) fiber interface. The internally pigtailed Fabry-Perot laser diode is connected to the rear panel FC/PC output via a single mode fiber. With this fiber-to-fiber connection at the output, these devices deliver optical power more efficiently than air-to-fiber systems that use a receptacle with embedded optics. The laser can be operated independently via the top panel controls and display screen or remotely by PC via a USB connection. The output power is monitored continuously and a feedback circuit adjusts the laser power to achieve a constant output power.

The unit has a highly compact 121.0 mm x 60.0 mm x 47.0 mm footprint, allowing it to be positioned close to the rest of the system for added convenience when manually adjusting the laser output using the top panel controls. Tabletop operation also allows minimal cable lengths for easier cable management. A power switch on the front of the unit turns the K-Cube on and off. The top panel display screen enables operation as soon as the unit is turned on, without the need for connection to a PC. When the switch is turned off, the K-Cube saves all user-adjustable settings for the next session. Please note that the power switch should always be in the "off" position when plugging in or unplugging the unit. The laser must be turned off when connecting or disconnecting a fiber from the input. Please ensure the fiber tip and connector bulkhead are clean prior to use; the FBC250 Bulkhead and Connector Cleaner can be used to clean the bulkhead and connecting fiber.

USB connectivity provides easy 'Plug-and-Play' PC-controlled operation, and a suitable cable is included with each K-Cube laser source (USB 3.0 type A to USB 2.0 type Micro B). Two software packages are available: Kinesis, which features new .NET controls that can be used by third-party developers working in compatible languages such as C, C# and LabVIEW™ to create custom applications, and our legacy APT software. For more details, please see the Motion Control Software, Kinesis Tutorials, and APT Tutorials tabs.

Optical Table Mounting Plate
Each unit comes with a mounting plate that clips onto the base of the module. The plate contains two magnets for temporary placement on an optical table and two counterbored slots for 1/4"-20 (M6) cap screws for a more permanent placement on the tabletop.

Power Supply Options
The preferred power supply (single channel, multi-channel, or hub-based) depends on the end user's application and whether you already own compatible power supplies. To that end and in keeping with Thorlabs' green initiative, we do not ship these units bundled with a power supply.

Multiple units can be connected to a single PC by using the KCH301 or KCH601 USB Controller Hubs, available below, for applications involving multiple K-Cubes and/or T-Cubes. Please see the Mounting Options tab for more details. The KCH301 features three controller mounting bays while the KCH601 features six controller mounting bays. Note that these K-Cube laser sources occupy two mounting bays on the USB controller hubs. 

All power supply options compatible with the K-Cube laser sources can be found below.

Item # KLS635 KLS1550
Wavelength 635 nm 1550 nm
Maximum Output Power 8.0 mW 7.0 mW
Output Fiber Connector FC/PC (Wide 2.1 mm Key Compatible)
Stability ±0.1 dB
Display Accuracy ±10%
Set Point Resolution 0.01 mW
Modulation Input 0 to 10 V = 0 to Full Power
Modulation Bandwidth Sine Wave: 600 Hz at 3 dB
1 kHz at 6 dB
EXT IN Input Impedancea 16 kΩ
Input Voltage 15 V
Operating Temperature 15 to 35 °C
Storage Temperature 0 to 50 °C
USB Connector Type USB 3.0
USB Connection Speed USB 1.1 Full Speed (12 Mbps)
Housing Dimensions (W x D x H) 121.0 mm x 60.0 mm x 47.0 mm (4.76" x 2.36" x 1.85")
Weight 350 g 300 g
  • When the EXT IN is used for modulation, the K-Cube works in hybrid constant current mode. The K-Cube searches for the laser threshold and then switches to current modulation.

Computer Connection

USB 3.0
The USB 3.0 port is compatible with a USB 2.0 Micro B connector if the Micro B connector is plugged into the shaded region in the photo above. A USB 3.0 type A to type Micro B cable is included with the K-Cube Laser Sources.

I/O 1 & 2

SMA Female

SMA Female
These connectors provide a 5 V logic level input and output that can be configured to support triggering into and out of external devices. Each port can be independently configured to control the logic level or to set the trigger as an input or output.

Ext In

SMA Female

SMA Female
Used to control the intensity of the laser output from an external source. This input can be driven from a 0 to 10 V voltage source. The input impedence is 16 kΩ.

Interlock

2.5 mm Pin

Interlock
Interlock Jack must be shorted with included 2.5 mm pin or external user gate before laser may be enabled.

K-Cube Mounting Options

Two options are available to securely mount our K-Cube controllers onto an optical table. An optical table mounting plate, provided with every K-Cube, allows for a single controller to be attached to an optical table. Alternatively, three- and six-port USB controller hubs are offered (sold separately) that can mount and power our K-Cube controllers. These options are described in further detail below.

Optical Table Mounting Plate
Each K-Cube unit comes with a mounting plate that clips onto the base of the controller, as shown in the animation below. The plate contains two magnets for temporary placement on an optical table and two counterbores for 1/4"-20 (M6) cap screws for a more permanent placement on the tabletop. Please see the Specs tab for a mechanical drawing of the table mounting plate.

Kinesis USB Controller Hubs
Multiple units can be mounted and connected to a single PC by using the KCH301 or KCH601 USB Controller Hubs. They each consist of two parts: the hub, which can support up to three (KCH301) or six (KCH601) K-Cubes or T-Cubes, and a power supply that plugs into a standard wall outlet. K-Cubes simply clip into place using the provided on-unit clips, while current- and previous-generation T-Cubes require the KAP101 Adapter Plate, shown in the animation below. The hub vastly reduces the number of USB and power cables required when operating multiple controllers.

K-Cube Table Mounting Plate

Unlike T-Cubes, every K-Cube includes a mounting plate that clips onto the base of the controller. The plate contains two magnets for temporary placement on an optical table and two counterbores for 1/4"-20 (M6) cap screws for more permanent placement on the tabletop.

Kinesis USB Controller Hubs


3- and 6-Port USB Controller Hubs allow multiple controllers to be connected to one PC for multi-axis applications. K-Cubes can be directly attached to the hubs while T-Cubes require a KAP101 Adapter Plate.

Thorlabs offers two platforms to drive our wide range of motion controllers: our Kinesis® software package or the legacy APT™ (Advanced Positioning Technology) software package. Either package can be used to control devices in the Kinesis family, which covers a wide range of motion controllers ranging from small, low-powered, single-channel drivers (such as the K-Cubes™ and T-Cubes™) to high-power, multi-channel, modular 19" rack nanopositioning systems (the APT Rack System).

The Kinesis Software features .NET controls which can be used by 3rd party developers working in the latest C#, Visual Basic, LabVIEW™, or any .NET compatible languages to create custom applications. Low-level DLL libraries are included for applications not expected to use the .NET framework. A Central Sequence Manager supports integration and synchronization of all Thorlabs motion control hardware.

Kinesis Software
Kinesis GUI Screen
APT Software
APT GUI Screen

Our legacy APT System Software platform offers ActiveX-based controls which can be used by 3rd party developers working on C#, Visual Basic, LabVIEW™, or any Active-X compatible languages to create custom applications and includes a simulator mode to assist in developing custom applications without requiring hardware.

By providing these common software platforms, Thorlabs has ensured that users can easily mix and match any of the Kinesis and APT controllers in a single application, while only having to learn a single set of software tools. In this way, it is perfectly feasible to combine any of the controllers from single-axis to multi-axis systems and control all from a single, PC-based unified software interface.

The software packages allow two methods of usage: graphical user interface (GUI) utilities for direct interaction with and control of the controllers 'out of the box', and a set of programming interfaces that allow custom-integrated positioning and alignment solutions to be easily programmed in the development language of choice.

A range of video tutorials is available to help explain our APT system software. These tutorials provide an overview of the software and the APT Config utility. Additionally, a tutorial video is available to explain how to select simulator mode within the software, which allows the user to experiment with the software without a controller connected. Please select the APT Tutorials tab above to view these videos.

Software

Kinesis Version 1.14.49

The Kinesis Software Package, which includes a GUI for control of Thorlabs' Kinesis and APT™ system controllers.

Also Available:

  • Communications Protocol
Software Download

Software

APT Version 3.21.6

The APT Software Package, which includes a GUI for control of Thorlabs' APT™ and Kinesis system controllers.

Also Available:

  • Communications Protocol
Software Download

Thorlabs' Kinesis® software features new .NET controls which can be used by third-party developers working in the latest C#, Visual Basic, LabVIEW™, or any .NET compatible languages to create custom applications.

C#
This programming language is designed to allow multiple programming paradigms, or languages, to be used, thus allowing for complex problems to be solved in an easy or efficient manner. It encompasses typing, imperative, declarative, functional, generic, object-oriented, and component-oriented programming. By providing functionality with this common software platform, Thorlabs has ensured that users can easily mix and match any of the Kinesis controllers in a single application, while only having to learn a single set of software tools. In this way, it is perfectly feasible to combine any of the controllers from the low-powered, single-axis to the high-powered, multi-axis systems and control all from a single, PC-based unified software interface.

The Kinesis System Software allows two methods of usage: graphical user interface (GUI) utilities for direct interaction and control of the controllers 'out of the box', and a set of programming interfaces that allow custom-integrated positioning and alignment solutions to be easily programmed in the development language of choice.

For a collection of example projects that can be compiled and run to demonstrate the different ways in which developers can build on the Kinesis motion control libraries, click on the links below. Please note that a separate integrated development environment (IDE) (e.g., Microsoft Visual Studio) will be required to execute the Quick Start examples. The C# example projects can be executed using the included .NET controls in the Kinesis software package (see the Kinesis Software tab for details).

C Sharp Icon Click Here for the Kinesis with C# Quick Start Guide
Click Here for C# Example Projects
Click Here for Quick Start Device Control Examples
C Sharp Icon

LabVIEW
LabVIEW can be used to communicate with any Kinesis- or APT-based controller via .NET controls. In LabVIEW, you build a user interface, known as a front panel, with a set of tools and objects and then add code using graphical representations of functions to control the front panel objects. The LabVIEW tutorial, provided below, provides some information on using the .NET controls to create control GUIs for Kinesis- and APT-driven devices within LabVIEW. It includes an overview with basic information about using controllers in LabVIEW and explains the setup procedure that needs to be completed before using a LabVIEW GUI to operate a device.

Labview Icon Click Here to View the LabVIEW Guide
Click Here to View the Kinesis with LabVIEW Overview Page
Labview Icon

The APT video tutorials available here fall into two main groups - one group covers using the supplied APT utilities and the second group covers programming the APT System using a selection of different programming environments.

Disclaimer: The videos below were originally produced in Adobe Flash. Following the discontinuation of Flash after 2020, these tutorials were re-recorded for future use. The Flash Player controls still appear in the bottom of each video, but they are not functional.

Every APT controller is supplied with the utilities APTUser and APTConfig. APTUser provides a quick and easy way of interacting with the APT control hardware using intuitive graphical control panels. APTConfig is an 'off-line' utility that allows various system wide settings to be made such as pre-selecting mechanical stage types and associating them with specific motion controllers.

APT User Utility

The first video below gives an overview of using the APTUser Utility. The OptoDriver single channel controller products can be operated via their front panel controls in the absence of a control PC. The stored settings relating to the operation of these front panel controls can be changed using the APTUser utility. The second video illustrates this process.

APT User - Overview
APT User - OptoDriver Settings


APT Config Utility

There are various APT system-wide settings that can be made using the APT Config utility, including setting up a simulated hardware configuration and associating mechanical stages with specific motor drive channels. The first video presents a brief overview of the APT Config application. More details on creating a simulated hardware configuration and making stage associations are present in the next two videos.

APT Config - Overview
APT Config - Simulator Setup
APT Config - Stage Association


APT Programming

The APT Software System is implemented as a collection of ActiveX Controls. ActiveX Controls are language-independant software modules that provide both a graphical user interface and a programming interface. There is an ActiveX Control type for each type of hardware unit, e.g. a Motor ActiveX Control covers operation with any type of APT motor controller (DC or stepper). Many Windows software development environments and languages directly support ActiveX Controls, and, once such a Control is embedded into a custom application, all of the functionality it contains is immediately available to the application for automated operation. The videos below illustrate the basics of using the APT ActiveX Controls with LabVIEW, Visual Basic, and Visual C++. Note that many other languages support ActiveX including LabWindows CVI, C++ Builder, VB.NET, C#.NET, Office VBA, Matlab, HPVEE etc. Although these environments are not covered specifically by the tutorial videos, many of the ideas shown will still be relevant to using these other languages.

Visual Basic

Part 1 illustrates how to get an APT ActiveX Control running within Visual Basic, and Part 2 goes on to show how to program a custom positioning sequence.

APT Programming Using Visual Basic - Part 1
APT Programming Using Visual Basic - Part 2


LabVIEW

Full Active support is provided by LabVIEW and the series of tutorial videos below illustrate the basic building blocks in creating a custom APT motion control sequence. We start by showing how to call up the Thorlabs-supplied online help during software development. Part 2 illustrates how to create an APT ActiveX Control. ActiveX Controls provide both Methods (i.e. Functions) and Properties (i.e. Value Settings). Parts 3 and 4 show how to create and wire up both the methods and properties exposed by an ActiveX Control. Finally, in Part 5, we pull everything together and show a completed LabVIEW example program that demonstrates a custom move sequence.

APT Programming Using LabVIEW -
Part 1: Accessing Online Help
APT Programming Using LabVIEW -
Part 2: Creating an ActiveX Control
APT Programming Using LabVIEW -
Part 3: Create an ActiveX Method
APT Programming Using LabVIEW -
Part 4: Create an ActiveX Property
APT Programming Using LabVIEW -
Part 5: How to Start an ActiveX Control


The following tutorial videos illustrate alternative ways of creating Method and Property nodes:

APT Programming Using LabVIEW -
Create an ActiveX Method (Alternative)
APT Programming Using LabVIEW -
Create an ActiveX Property (Alternative)


Visual C++

Part 1 illustrates how to get an APT ActiveX Control running within Visual C++, and Part 2 goes on to show how to program a custom positioning sequence.

APT Programming with Visual C++ - Part 1
APT Programming with Visual C++ - Part 2


MATLAB

For assistance when using MATLAB and ActiveX controls with the Thorlabs APT positioners, click here.

To further assist programmers, a guide to programming the APT software in LabVIEW is also available here.

Laser Safety and Classification

Safe practices and proper usage of safety equipment should be taken into consideration when operating lasers. The eye is susceptible to injury, even from very low levels of laser light. Thorlabs offers a range of laser safety accessories that can be used to reduce the risk of accidents or injuries. Laser emission in the visible and near infrared spectral ranges has the greatest potential for retinal injury, as the cornea and lens are transparent to those wavelengths, and the lens can focus the laser energy onto the retina. 

Laser Glasses Laser Curtains Blackout Materials
Enclosure Systems Laser Viewing Cards Alignment Tools
Shutter and Controllers Laser Safety Signs

Safe Practices and Light Safety Accessories

  • Laser safety eyewear must be worn whenever working with Class 3 or 4 lasers.
  • Regardless of laser class, Thorlabs recommends the use of laser safety eyewear whenever working with laser beams with non-negligible powers, since metallic tools such as screwdrivers can accidentally redirect a beam.
  • Laser goggles designed for specific wavelengths should be clearly available near laser setups to protect the wearer from unintentional laser reflections.
  • Goggles are marked with the wavelength range over which protection is afforded and the minimum optical density within that range.
  • Laser Safety Curtains and Laser Safety Fabric shield other parts of the lab from high energy lasers.
  • Blackout Materials can prevent direct or reflected light from leaving the experimental setup area.
  • Thorlabs' Enclosure Systems can be used to contain optical setups to isolate or minimize laser hazards.
  • A fiber-pigtailed laser should always be turned off before connecting it to or disconnecting it from another fiber, especially when the laser is at power levels above 10 mW.
  • All beams should be terminated at the edge of the table, and laboratory doors should be closed whenever a laser is in use.
  • Do not place laser beams at eye level.
  • Carry out experiments on an optical table such that all laser beams travel horizontally.
  • Remove unnecessary reflective items such as reflective jewelry (e.g., rings, watches, etc.) while working near the beam path.
  • Be aware that lenses and other optical devices may reflect a portion of the incident beam from the front or rear surface.
  • Operate a laser at the minimum power necessary for any operation.
  • If possible, reduce the output power of a laser during alignment procedures.
  • Use beam shutters and filters to reduce the beam power.
  • Post appropriate warning signs or labels near laser setups or rooms.
  • Use a laser sign with a lightbox if operating Class 3R or 4 lasers (i.e., lasers requiring the use of a safety interlock).
  • Do not use Laser Viewing Cards in place of a proper Beam Trap.

 

Laser Classification

Lasers are categorized into different classes according to their ability to cause eye and other damage. The International Electrotechnical Commission (IEC) is a global organization that prepares and publishes international standards for all electrical, electronic, and related technologies. The IEC document 60825-1 outlines the safety of laser products. A description of each class of laser is given below:

Class Description Warning Label
1 This class of laser is safe under all conditions of normal use, including use with optical instruments for intrabeam viewing. Lasers in this class do not emit radiation at levels that may cause injury during normal operation, and therefore the maximum permissible exposure (MPE) cannot be exceeded. Class 1 lasers can also include enclosed, high-power lasers where exposure to the radiation is not possible without opening or shutting down the laser.  Class 1
1M Class 1M lasers are safe except when used in conjunction with optical components such as telescopes and microscopes. Lasers belonging to this class emit large-diameter or divergent beams, and the MPE cannot normally be exceeded unless focusing or imaging optics are used to narrow the beam. However, if the beam is refocused, the hazard may be increased and the class may be changed accordingly.  Class 1M
2 Class 2 lasers, which are limited to 1 mW of visible continuous-wave radiation, are safe because the blink reflex will limit the exposure in the eye to 0.25 seconds. This category only applies to visible radiation (400 - 700 nm).  Class 2
2M Because of the blink reflex, this class of laser is classified as safe as long as the beam is not viewed through optical instruments. This laser class also applies to larger-diameter or diverging laser beams.  Class 2M
3R Class 3R lasers produce visible and invisible light that is hazardous under direct and specular-reflection viewing conditions. Eye injuries may occur if you directly view the beam, especially when using optical instruments. Lasers in this class are considered safe as long as they are handled with restricted beam viewing. The MPE can be exceeded with this class of laser; however, this presents a low risk level to injury. Visible, continuous-wave lasers in this class are limited to 5 mW of output power.  Class 3R
3B Class 3B lasers are hazardous to the eye if exposed directly. Diffuse reflections are usually not harmful, but may be when using higher-power Class 3B lasers. Safe handling of devices in this class includes wearing protective eyewear where direct viewing of the laser beam may occur. Lasers of this class must be equipped with a key switch and a safety interlock; moreover, laser safety signs should be used, such that the laser cannot be used without the safety light turning on. Laser products with power output near the upper range of Class 3B may also cause skin burns.  Class 3B
4 This class of laser may cause damage to the skin, and also to the eye, even from the viewing of diffuse reflections. These hazards may also apply to indirect or non-specular reflections of the beam, even from apparently matte surfaces. Great care must be taken when handling these lasers. They also represent a fire risk, because they may ignite combustible material. Class 4 lasers must be equipped with a key switch and a safety interlock.  Class 4
All class 2 lasers (and higher) must display, in addition to the corresponding sign above, this triangular warning sign.  Warning Symbol

Posted Comments:
Xiao Wang  (posted 2024-03-28 13:04:08.13)
what's the spectrum bandwidth of 635nm laser source
spolineni  (posted 2024-04-04 07:16:04.0)
Thank you for contacting us. The diode used in the KLS635 is a single mode Fabry-Perot diode and the FWHM should be ~1nm.
Simon Neves  (posted 2023-10-03 16:16:48.547)
Dear support,We recently purchased a KLS1550. The source seems to have a sort of bug when we turn it on. The screen of the module loops on: 1. the "Thorlabs" intro image, 2. then very briefly shows the screen with written "Laser off", 3. goes immediately to "savings params & powering down...". It repeats these 3 displays indefinitly, apparently with no possibility of going out of the loop. Do you have any idea of how to fix this issue? Thank you for your consideration.
do'neill  (posted 2023-10-10 09:08:11.0)
Response from Daniel at Thorlabs. I am sorry to hear this. I will reach out to you directly to help troubleshoot this.
user  (posted 2023-09-26 17:40:05.39)
Dear Support, We have been using KLS1550 laser for several years, and the maximum power was 7 mW as per specifications. When we launched the laser today the maximum power dropped to 1 mW. This issue appeared a few days after we started using external modulation mode, although the maximum power is now 1 mW for all the control modes (wheel, software, external). Thank you!
do'neill  (posted 2023-09-27 11:00:45.0)
Response from Daniel at Thorlabs. I will reach out to you directly to help troubleshoot this and see if we can isolate the issue and fix it for you.
F Bess  (posted 2022-09-12 13:20:04.087)
Hi! Is KLS1550 monomode (I mean for longitudinal mode)?
DJayasuriya  (posted 2022-09-14 03:42:36.0)
Thank you for your inquiry. The KLS has a single mode Fabry-Perot diode. Hope this helps. Please don't hesitate to get in touch with your local tech support team if you do require any assistance.
Alexis Carlotti  (posted 2022-04-21 10:02:55.807)
Hi! We purchased a KLS635 recently, and we observed a weird behavior: the wavelength of the laser changes between two values over a few seconds. This happens both when the laser is warming up, but also after waiting for some time, say, 10min. The transition between these two wavelengths is continuous, i.e., for a brief amount of time the laser is far from being really monochromatic. Is it normal?
cwright  (posted 2022-04-22 06:47:22.0)
Response from Charles at Thorlabs: Thank you for your query. This is mode-hopping and is not unexpected for diodes which are not thermally stabilised with a TEC. For best performance we recommend to wait approximately 30 mins for the unit to thermally stabilise to the environment.
Akshay Singh  (posted 2021-05-20 19:18:50.62)
hi, what is the linewidth (in nanometers) for KLS635 laser? Also, what is the output M2 os laser spot?
cwright  (posted 2021-05-20 10:09:19.0)
Response from Charles at Thorlabs: Thank you for your query. The diode used in the KLS635 is a single mode Fabry-Perot diode and while we do not have a specified linewidth for the KLS635 but, having looked at test data for a couple of diodes in stock, the FWHM should be ~1nm. We do not have an M2 value.
Jaeduck Jang  (posted 2019-03-27 03:56:32.89)
Dear Mr/Ms I want to know optical bandwidth of KLS1550 laser. Is it single frequency laser at 1550nm ? Some laser diodes in THORLABS have 10~20nm optical bandwidth and the others are single frequency laser diodes. KLS1550 is in which case?
user  (posted 2019-04-04 03:59:09.0)
Response from Radu at Thorlabs. The laser diode inside KLS1550 is a distributed feedback diode. We consider them to be single frequency. Having looked in the test data obtained for one of the units that is currently in stock, I see that we measured a linewidth of ~ 70 pm.
david.panak  (posted 2018-01-27 11:50:23.97)
can the control panel be remoted, ~24" away from the unit? How many and what type of connections would be needed for a cable?
bwood  (posted 2018-01-30 08:55:58.0)
Response from Ben at Thorlabs: Thank you for your question. The TLS001-635 can only safely be used as a complete, enclosed unit as sold, so we cannot recommend any physical modifications to the unit. If you need to operate the device remotely, we would suggest using our software package.
user  (posted 2017-05-25 12:32:16.563)
Hello, thank you for nice product. Please, what is typical coherence lengh of this Laser source? regards,Paul
bwood  (posted 2017-05-26 06:52:20.0)
Response from Ben at Thorlabs: Thank you for your feedback. We have not measured the coherence length of this laser source. In general, the coherence length of our laser diodes will be reasonably small (of the order of mm), and I would expect the same for this source
Back to Top

K-Cube™ Laser Sources

  • FC/PC-Coupled Output
  • 635 nm or 1550 nm Center Wavelength
  • Top Panel Display Screen and Controls for Standalone Operation
  • USB Connectivity for PC Operation with Kinesis® or Legacy APT™ Software
  • Power Supply Not Included (See Below)

The KLS635 and KLS1550 K-Cube laser sources are compact units with a fiber-coupled Fabry-Perot laser diode. The unit can be operated via the top panel display screen and controls as soon as the device is turned on. Alternatively, a USB connection allows for remote PC operation with either the Kinesis or APT software. An integrated feedback circuit maintains constant optical output power at the selected output intensity level.

The unit has a very small 121.0 mm x 60.0 mm x 47.0 mm (4.76" x 2.36" x 1.85") footprint and may be mounted directly to the optical table using the 1/4" (M6) counterbored slots in the base plate. This compact size allows the laser source to be positioned close to the rest of the system for added convenience when manually adjusting components. Tabletop operation also allows minimal cable lengths for easier cable management.

Please note that this controller does not ship with a power supply. Compatible power supplies are listed below.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
KLS635 Support Documentation
KLS635K-Cube Laser Source, 635 nm, 8.0 mW Max (Power Supply Sold Separately)
$1,692.89
Today
KLS1550 Support Documentation
KLS1550K-Cube Laser Source, 1550 nm, 7.0 mW Max (Power Supply Sold Separately)
$1,482.34
Today
Back to Top

Compatible Power Supplies

photo of power supply adapters
Click for Details

Each KPS201 power supply includes one region-specific adapter, which can be selected upon checkout.
photo of power supply options
Click to Enlarge

The KPS201 Power Supply Unit
  • Individual Power Supply
    • KPS201: For K-Cubes™ or T-Cubes™ with 3.5 mm Jacks
  • USB Controller Hubs Provide Power and Communications
    • KCH301: For up to Three K-Cubes or T-Cubes
    • KCH601: For up to Six K-Cubes or T-Cubes

The KPS201 power supply outputs +15 VDC at up to 2.66 A and can power a single K-Cube or T-Cube with a 3.5 mm jack. It plugs into a standard wall outlet.

The KCH301 and KCH601 USB Controller Hubs each consist of two parts: the hub, which can support up to three (KCH301) or six (KCH601) K-Cubes or T-Cubes, and a power supply that plugs into a standard wall outlet. The hub draws a maximum current of 10 A; please verify that the cubes being used do not require a total current of more than 10 A. In addition, the hub provides USB connectivity to any docked K-Cube or T-Cube through a single USB connection.

For more information on the USB Controller Hubs, see the full web presentation.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
KPS201 Support Documentation
KPS20115 V, 2.66 A Power Supply Unit with 3.5 mm Jack Connector for One K- or T-Cube
$40.33
Today
KCH301 Support Documentation
KCH301USB Controller Hub and Power Supply for Three K-Cubes or T-Cubes
$598.63
Today
KCH601 Support Documentation
KCH601USB Controller Hub and Power Supply for Six K-Cubes or T-Cubes
$724.52
3 weeks