SM05-Compatible Translation Mounts
![](https://www.thorlabs.us/Images/GuideImages/4106_Mounts_5.jpg)
- Internal 0.535"-40 Threading
- Mount Ø1/2" Optics
- Compatible with Ø1/2" Lens Tubes
SSP05
16 mm Cage
XY Slip Plate
Positioner
CP1XY
30 mm Cage XY
Flexure Translation Mount
SCP05
16 mm Cage
Translation Mount
CXYZ05A
XYZ Translation Mount
LM05XY
Precision XY
Translation Mount
CT102
Precision XY Translation
Mount with 4 mm Keyway
![](../../images/loading-red.gif)
Please Wait
SM05-Compatible Translation Mount Options Available |
---|
XY Translation Mounts |
XY Flexure Translation Mount |
XY Slip-Plate Translation Mount |
XYZ Translation Mount |
Features
- Internal SM05 (0.535"-40) Threads
- Mount Ø1/2" (Ø12.7 mm) Optics Using an SM05RR Retaining Ring
The products available below all contain internal SM05 (0.535"-40) threads, which are ideal for constructing complex, rigid optomechanical systems. SM05-threaded products available include: lens tubes and cage system components, fixed and kinematic mounts, and irises and diaphragms.
SM05-threaded (0.535"-40) components are designed to mount or integrate Ø1/2" (Ø12.7 mm) optics into systems. These SM05-threaded mounts translate the mounted optic perpendicular to the optical axis in both the X and Y axes. The CXYZ05A(/M) also offers 3 mm of Z-axis adjustment along the optical axis.
This page contains our SM05-compatible optic translation mounts; for a full selection of available optic translation mounts, please see here.
Posted Comments: | |
No Comments Posted |
![Back to Top Back to Top](https://www.thorlabs.us/images/arrow_Vert.gif)
Usage of the Light-Tight SCP05T Translation Mount
- ±1.0 mm (±0.04") of Travel with 250 μm/rev Adjusters
- Hold Ø1/2" Optics up to 0.23" (5.8 mm) Thick with Included SM05RR Retaining Ring
- Ø0.43" (Ø10.9 mm) Clear Aperture with Retaining Ring
- Rear of SCP05 Compatible with Ø1/2" Lens Tubes
- Front and Rear of SCP05T Compatible with Ø1/2" Lens Tubes for Light-Sensitive Applications
Thorlabs' SCP05 and SCP05T XY translating lens mounts provide ±1.0 mm (±0.04") of travel perpendicular to the optical axis of a 16 mm cage system. The front and back plate of the mount are stationary, while the inner carriage can move in the X and Y directions. The adjusters feature 100 threads per inch and provide 250 μm of translation per revolution. The adjusters may be actuated by hand or using a 5/64" (2.0 mm) hex key or balldriver and the setscrews for mounting cage rods offer a 0.05" (1.3 mm) hex. If replacement setscrews are needed, we offer SS4B013 brass setscrews, which use a 0.05" (1.3 mm) hex.
The SCP05 and SCP05T mounts both contain internal SM05 threads suitable for mounting Ø1/2" (12.7 mm) optics up to 0.23" (5.8 mm) thick using the included SM05RR retaining ring. The optic is held in place by the retaining ring and the retaining lip built into the SM05-threaded carriage. Additionally, the SCP05T mount contains internal SM05 threads on the stationary front and rear faces of the housing (as illustrated in the diagram to the right), allowing light-tight connections to our Ø1/2" lens tubes. (The SCP05 is only threaded on the rear face.)
To remove or install the SM05RR retaining ring or an optic, the adapter retaining ring on the front of the mount must first be removed using a spanner wrench such as the SPW801. For reference, please see the animation to the upper right.
Item # | Travel | Drive | Optics Mounting | SR Cage Rod Connection |
---|---|---|---|---|
SCP05 SCP05T |
±0.04" (±1.0 mm) | M3 x 0.25 Fine Adjusters | SM05 (0.535"-40) Thread | 4 Through Holes with Side-Located Locking Screws |
![Back to Top Back to Top](https://www.thorlabs.us/images/arrow_Vert.gif)
![](https://www.thorlabs.us/images/TabImages/MiniSeries_XY_A1-150.jpg)
Click for Details
An SM05L10 Lens Tube mounted in an MCXY05 Translation Mount. The mount is secured on an MSP1.5 Mini-Series Post.
- ±1.0 mm (±0.04") of Travel in X and Y
- M3 x 0.2 Adjusters Provide 200 µm/rev Resolution
- Hold Ø1/2" Optics up to 0.23" (5.8 mm) Thick with Included SM05RR Retaining Ring
- Ø0.43" (Ø10.9 mm) Clear Aperture with Retaining Ring
- SM05 (0.535"-40) Threads on Back Plate for Compatibility with Ø1/2" Lens Tubes
- 4-40 (M3 x 0.5) Mounting Hole for Mini-Series Post Mounting
Thorlabs' MCXY05(/M) Translation Mount provides ±1.0 mm (±0.04") of X and Y travel for Ø1/2" optics. The front and back plate of the mount are stationary, while the inner carriage can move in the X and Y directions in the plane perpendicular to the optical axis. The adjusters provide 200 µm translation per revolution and may be actuated by hand or using a 0.05" (1.3 mm) hex key or balldriver. A
4-40 (M3 x 0.5) mounting hole located on the bottom of the mount allows it to be mounted on our Mini-Series Posts. Additionally, four through holes with 0.05" (1.3 mm) hex setscrews accept Ø4 mm cage rods for compatibility with our 16 mm cage systems. If replacement setscrews are needed, we offer SS4B013 brass setscrews, which use a 0.05" (1.3 mm) hex.
The MCXY05(/M) mount contains internal SM05 (0.535"-40) threads suitable for mounting Ø1/2" (12.7 mm) optics up to 0.23" (5.8 mm) thick using the included SM05RR retaining ring. The optic is held in place by the retaining ring and a retaining lip built into the SM05-threaded carriage. The center of the optic carriage is 0.89" (22.7 mm) above the base of the mount when the carriage is centered. Thorlabs' SPW603, SPW603L, or SPW801 Spanner Wrenches can be used to tighten or remove the SM05RR retaining ring.
Item # | Travel | Drive | Optic Mounting | SR Cage Rod Connection | Post Mounting |
---|---|---|---|---|---|
MCXY05 | ±1.0 mm (±0.04") | M3 x 0.2 Fine Adjusters | SM05 (0.535"-40) Thread | 4 Through Holes with Side-Located Locking Screws | 4-40 Tapped Hole on Bottom |
MCXY05/M | M3 x 0.5 Tapped Hole on Bottom |
![Back to Top Back to Top](https://www.thorlabs.us/images/arrow_Vert.gif)
- ±1.0 mm (±0.04") of Manual Adjustment
- SM05 (0.535"-40) Internal Thread
- Holds Ø1/2" Optics Mounted in Ø1/2" Lens Tubes
- 0.635" (16 mm) Clearance Hole
- Two 2-56 Adjustment Screws for Lockable Design
Thorlabs' SSP05 16 mm Slip Plate Positioner is designed to provide coarse XY positioning of optical components within our cage assembly system. The component that provides position adjustment is the movable carriage, which moves along the surface of the other plate for small XY adjustment. The movable carriage provides manual adjustment only and is best utilized in conjunction with an alignment laser to monitor centricity.
Adjustment is achieved by first loosening the two 2-56 button-head adjustment screws with a 0.05" (1.3 mm) hex key or balldriver, manually adjusting the movable carriage in the desired position, and then tightening the screws to lock the carriage in place. The movable carriage is internally SM05 threaded and compatible with our Ø1/2" lens tubes, which can be used to hold Ø1/2" optics. Each cage rod through hole is accompanied by a side-located locking 4-40 setscrew, which can be secured using a 0.05" (1.3 mm) hex key or balldriver. If replacement setscrews are needed, we offer SS4B025 brass setscrews, which use a 0.05" (1.3 mm) hex.
For post mounting, the SSP05 features a 4-40 tapped hole on side and an M3 tapped hole on the other. Our Mini-Series posts and Mini-Series pedestal posts can be used to mount the SSP05.
Item # | Travel | Slip Plate Thickness |
Back Plate Thickness |
Maximum Optic Thickness |
Optics Mounting | Post Mountinga | SR Cage Rod Attachment |
---|---|---|---|---|---|---|---|
SSP05 | ±0.04" (±1 mm) |
0.20" (5.1 mm) | 0.25" (6.4 mm) | 0.15" (3.8 mm) | SM05 (0.535"-40) Threads | 4-40 and M3 Tapped Holes | 4 Through Holes with Side-Located Locking Screws |
![Back to Top Back to Top](https://www.thorlabs.us/images/arrow_Vert.gif)
- Provides ±0.04" (±1.0 mm) of Travel in X and Y Directions
- High Resolution Adjusters Provide 250 µm/rev
- Compatible with Our Extensive Selection of SM05 Lens Tubes and Accessories
- Designed to Center Ø1/2" Optics in a Beam Path
- Tip/Tilt Deviation: <100 µrad
This mount utilizes M3 x 0.25 fine adjustment screws to provide ±1 mm of travel perpendicular to the optical axis. The adjustment screws provide 250 µm/rev, and there is a 5/64" hex socket in the back end of each screw. A hex key may be used to achieve small incremental movements. The movable carriage is internally SM05 (0.535"-40)-threaded and directly accepts Ø1/2" optics held in place by an SM05RR Retaining Ring (included). This also makes the mount compatible with any internally SM05-threaded component.
Please note that the moving SM05-threaded world may be manually rotated and may also rotate during translation.
Item # | Travel | Drive | Optics Mounting | Cage Rod Connection |
---|---|---|---|---|
LM05XY(/M) | ±0.04" (±1.0 mm) | M3 x 0.25 Fine Adjusters | SM05 (0.535"-40) Thread | N/A |
![Back to Top Back to Top](https://www.thorlabs.us/images/arrow_Vert.gif)
- Provides ±0.04" (±1.0 mm) of Travel in X and Y Directions
- SM05 (0.535"-40) Threaded Bore Directly Accepts Ø1/2" Optics up to 9.9 mm (0.39") Thick
- Wobble: <100 µrad
- Resolution: 250 µm/rev
- Beam Height: 0.72" (18 mm)
- Compatible with MS-Series Translators and 30 mm Cage Translation Stages
The CT102 has an internal SM05 (0.535"-40) threading for mounting Ø1/2" components up to 0.39" (9.9 mm) thick or externally SM05-threaded components. The CT102 allows for ±1 mm of travel in the X and Y direction using M3 x 0.25 fine adjusters. The mount is directly compatible with the CT1A(/M) 30 mm cage Z-axis translation stage and the MS1(/M) translation stage when it is used with the MS103(/M) adapter plate. One SM05RR retaining ring, which secures a component by sandwiching it between the ring and the back lip on the mount. Two 4-40 and two M3 cap screws for securing the mount are included with each unit.
![Back to Top Back to Top](https://www.thorlabs.us/images/arrow_Vert.gif)
- Flexure Design for Maximum Stability
- Stainless Steel Construction
- SM05 (0.535"-40) Compatible
- ±0.25 mm Range in X and Y Directions
- Resolution: 200 µm/rev
The CP1XY offers ±0.25 mm of XY travel manipulated by M2.5 x 0.20 fine pitch adjusters. The stainless steel flexure design provides excellent long-term stability and is ideal for fiber coupling applications or experiments that use spatial filters or pinholes, which require fine positioning. The 0.35" (8.89 mm) long center bore is tapped through with an SM05 (0.535"-40) thread to allow the integration of our extensive SM05-threaded family of products. The CP1XY is vacuum compatible to 10-5 Torr. We recommend using two POLARIS-SM05RR vacuum-compatible, stainless steel retaining rings (sold separately) to secure an optic in the bore while under vacuum conditions. Alternatively, for non-vacuum applications, we offer SM05RR anodized aluminum retaining rings.
Item # | Travel | Drive | Optic Mounting | ER Cage Rod Connection |
---|---|---|---|---|
CP1XY | ±0.01" (±0.25 mm) | M2.5 x 0.20 Fine Pitch Adjusters | SM05 (0.535"-40) Thread | 4 Through Holes with Side-Located Locking Screws |
![Back to Top Back to Top](https://www.thorlabs.us/images/arrow_Vert.gif)
Specifications | |
---|---|
X and Y Axis Drivers | 3/16"-100 Adjustersa |
XY Travel | ±1.5 mm (±0.06") per Axis |
XY Adjustment Resolution | 254 µm/rev per Axis |
Z-Axis Driver | 500 µm/rev Adjustment Dialb |
Z Travel | ±1.5 mm (±0.06") (Alignment Tick Marks at 0.25 mm Intervals) |
Clear Aperturec | Ø0.42" (Ø10.7 mm) |
Optic Thickness (Max) | 0.31" (8.0 mm) |
Optic Mounting | Internal SM05 (0.535"-40) Thread |
Post Mounting | Two 8-32 (M4) Tapped Holes (Allows Right- and Left-Handed Orientations) |
![XYZ Translation Mount](https://www.thorlabs.us/images/Standard/TTN255236-std.jpg)
Click to Enlarge
Translation of the Z-Axis Carrier Achieved by Rotating the Engraved Adjustment Dial
![XYZ Translation Mount](https://www.thorlabs.us/images/TabImages/Translating_Optic_Mount_A4-350.jpg)
Click to Enlarge
The Z-Axis position of the CXYZ05A(/M) can be locked by threading an SM15RR retaining ring (sold separately) onto the internal threads of the rear knurled knob. This can be done using the SPW801 Spanner Wrench.
- ±1.5 mm (±0.06") Non-Rotating Travel in X, Y, and Z Axes
- Accepts Ø1/2" (Ø12.7 mm) Optics up to 0.31" (8.0 mm) Thick
- Internal SM05 (0.535"-40) Threading for Compatibility with Our Extensive Line of Ø1/2" Lens Tubes
- Compatible with 30 mm Cage Systems
- Two 8-32 (M4) Tapped Holes for Right- and Left-Handed Post Mounting Orientations
The Thorlabs CXYZ05A(/M) Translation Mount offers X-, Y-, and Z-Axis travel and holds Ø1/2" (12.7 mm) optics, up to 0.31" (8.0 mm) thick, against the back lip of the optic cell using the provided SM05RR retaining ring. XY functionality allows travel perpendicular to the optical axis, while the Z-axis functionality allows for compensation of focusing errors in applications such as fiber alignment or lens mounting. The optic cell has been designed to offer pure X, Y, and Z translation.
The optic cell is internally SM05 (0.535"-40) threaded and is translated along the Z-axis by rotating the zoom adjustment dial on the back of the mount. The optic cell does not rotate during translation. An engraving is included on the knurled dial, indicating the direction that it must be turned for translating the optic cell forward and backwards. Laser-engraved tick marks spaced 0.25 mm apart are included on the optic cell for indicating the Z-axis position. The position can be locked using an SM15RR Retaining Ring (sold separately); see the image to the right for more details.
X and Y translation of the carriage is accomplished using the two 3/16"-100 fine adjusters, which can be locked using the nylon-tipped setscrew at the base of each adjuster and a 0.035" hex key. Horizontal and vertical witness lines provide a reference for the XY alignment.
The mounts have four through holes for use with our Ø6 mm ER cage rods, making them compatible with our 30 mm Cage Systems. The CXYZ05A(/M) mount uses side-located M4 x 0.7 setscrews, which use a 5/64" (2.0 mm) hex key, to lock the cage rods in position. The mounts can easily be adapted to 16 mm Cage Systems by using the SP15 Cage System Size Adapter. Two
8-32 (M4) tapped holes are also provided on opposite sides of the XY adjusters for post mounting in right- or left-handed orientations.