SM1-Compatible Fixed Mounts


  • SM1 (1.035"-40) Threading
  • Mount SM1-Threaded Lens Tubes and Ø1" Optics
  • Standard, Indexing, Nested, and
    Quick-Release Options Available

KB1P

NX1N

LM1-A

SMR1

Internal SM1
Threads

Internal SM1
Threads
with Back Lip

LMR1

LMR1S

Internal and External
SM1 Threads

Related Items


Please Wait

Features

  • SM1-Threaded (1.035"-40) Fixed Mounts
  • Compatible with SM1-Threaded Components, such as Lens Tubes, Irises, and Adapters
  • Wide Range of Fixed Optic, Indexing, Nested, and Filter Mounts

These SM1-threaded fixed mounts allow optical components to be integrated into optomechanical setups. Thorlabs offers internally and externally threaded, quick-release, indexing, nested, 90° flip, and flexure stage mounts. All mounts except the flexure stage mount (item # HCS031), the lens tube filter mounts (item #'s SM1QU and SM1QP), and the Drop-In Cage Mount (item #DCP1) feature an 8-32 (M4) tapped hole for mounting on Ø1/2" posts. The flexure stage mount allows SM1-threaded components to be mounted to any stage using the 3 mm wide alignment groove. The internally and externally SM1-threaded lens tube filter mount allows mounted filters to be easily exchanged in a lens tube system without disassembly. The drop-in cage mount allows optics to be installed into assembled 30 mm cage systems.

This page features all of our SM1-Compatible Fixed Mounts; for a full selection of available fixed mounts, please visit our Fixed Optic Mounts guide. 


Posted Comments:
Andrey Kuznetsov  (posted 2019-07-13 15:48:59.8)
FYI, Feedback On listing for this page lists only a few items on this page, LMR/SMR/etc are not on the feedback list when writing feedback. Fast-Change Lens Tube Filter Holders do not work very well to hold a bandpass filter because of how the filter is supported and clamped. It's very easy to touch the filter and put it in at an angle that's not perpendicular to the optical axis. It's got nothing to do with thickness of the filter, it's the fact that only 40% of the circumference is supported and it's supported with a weak grip.
llamb  (posted 2019-07-16 01:47:20.0)
Thank you for your feedback. We will update the feedback web tool accordingly. I have also passed this feedback along to our mechanics team for looking to improve the Fast-Change Lens Tube Filter Holders.
cdaly  (posted 2012-11-30 16:24:35.09)
Response from Chris at Thorlabs: Thank you for using our feedback feature. We are unable to provide 2010 SolidWorks files directly as the version we use for design (2012) restricts us from creating backwards compatible files, but we do have Step files available for download as well. These files can be opened in SolidWorks 2010 and then saved as an .sldprt file, which will give you the format you require.
xiaoqiang026403  (posted 2012-11-29 02:38:13.423)
I use SolidWorks 2010,but some of your products' Drawing and Documents (SolidWorks) are opened by SolidWorks 2012. Could you send me the SMR1/M SolidWorks Documents in version 2010?
Back to Top

Lens Mount with Internal SM1 Threads

The LMR1(/M) Fixed Optic Mount is a convenient way to mount Ø1" optics on TR Series posts using the 8-32 (M4) tapped hole on the base of the mount. Each LMR1(/M) mount has an internally SM1-threaded (1.035"-40) hole equipped with a back-edge lip on which the optic rests. The SM1 retaining ring (SM1RR) included with each mount can be used to secure the optic in place by sandwiching the optic between itself and the back lip. As an alternative to the included SM1RR retaining ring, the SM1LTRR retaining ring for stress-free mounting can be purchased separately. This fixed optic mount is also used to hold other optical components with external SM1 threads.

The LMR1(/M) is available both individually and in 5 packs for ordering convenience. Each mount in the LMR1(/M)-P5 5 pack also includes its own SM1RR retaining ring.

  • Internal SM1 (1.035"-40) Threads
  • Mounts Optics up to 0.28" (7.1 mm) Thick
  • Optic Held in Mount via SM1RR Retaining Ring (Included) and Back Lip
  • 8-32 (M4) Tapped Hole for Mounting to a Ø1/2" Post
  • Available Individually and in 5 Packs
Item # Optic
Diameter
Max Optic
Thicknessa
Clear Apertureb Optical Height Included
Retaining Ring
Suggested
Spanner Wrench
LMR1(/M) Ø1" 0.28" (7.1 mm) Ø0.90" (Ø22.9 mm) 0.87" (22.1 mm) SM1RR SPW602 or SPW606
  • This specification is true for thin lenses. For lenses with small focal lengths, and hence large lens curvatures, please contact Tech Support to ensure a proper fit.
  • This specification refers to the clear aperture of the retaining ring used to mount the optic.
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
LMR1 Support Documentation
LMR1Lens Mount with Retaining Ring for Ø1" Optics, 8-32 Tap
$16.47
Today
LMR1-P5 Support Documentation
LMR1-P5Lens Mount with Retaining Ring for Ø1" Optics, 8-32 Tap, 5 Pack
$78.19
Today
+1 Qty Docs Part Number - Metric Price Available
LMR1/M Support Documentation
LMR1/MLens Mount with Retaining Ring for Ø1" Optics, M4 Tap
$16.47
Today
LMR1/M-P5 Support Documentation
LMR1/M-P5Lens Mount with Retaining Ring for Ø1" Optics, M4 Tap, 5 Pack
$78.19
Today
Back to Top

Lens Mount with Internal and External SM1 Threads

LMR1S Application Image
SM1D12C Iris shown with an SM1L10 Lens Tube that has been mounted to an LMR1S Mount.
  • Internal and External SM1 (1.035"-40) Threads
  • Mounts Optics up to 0.28" (7.1 mm) Thick
  • Optics Held in Mount via SM1RR Retaining Ring (Included)
  • 8-32 (M4) Tapped Hole for Mounting to Ø1/2" Posts
  • Add or Remove SM1-Threaded Components without Losing Access to the Mounted Optic

This fixed lens mount features internal SM1 threading on one side and external SM1 threading on the other. The optic is secured in the mount with the included retaining ring and the mount has an 8-32 (M4) tapped hole for mounting to a Ø1/2" Post.

The internal threading is deep enough to hold unmounted optics up to 0.28" (7.1 mm) thick, while the external threading is just deep enough to allow for the mounting of lens tubes, irises, or other internally SM1-threaded components (see picture to the right). Although the functionality of this part can be duplicated by combining two other Thorlabs parts, a lens tube slip ring and a lens tube, this fixed mount offers a smaller package size.

Item # Optic
Diameter
Max Optic
Thicknessa
Clear Apertureb Optical Height Included
Retaining Ring
Suggested
Spanner Wrench
LMR1S(/M) Ø1" 0.28" (7.1 mm) Ø0.90" (Ø23.0mm) 0.87" (22.1 mm) SM1RR SPW602 or SPW60
  • This specification is true for thin lenses. For lenses with small focal lengths, and hence large lens curvatures, please contact Tech Support to ensure a proper fit.
  • This specification refers to the clear aperture of the retaining ring used to mount the optic.
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
LMR1S Support Documentation
LMR1SCustomer Inspired! Ø1" Lens Mount with Internal and External SM1 Threads, 8-32 Tap
$31.29
Today
+1 Qty Docs Part Number - Metric Price Available
LMR1S/M Support Documentation
LMR1S/MCustomer Inspired! Ø1" Lens Mount with Internal and External SM1 Threads, M4 Tap
$31.29
Today
Back to Top

Ø1" Lens Tube Post Mounts

  • Internal SM1 (1.035"-40) Threads
  • Mounts Optics up to 0.24" (6.1 mm) Thick Using SM1RR Retaining Rings (Sold Separately)
  • 8-32 (M4) Tapped Hole for Mounting to Ø1/2" Posts
  • Mount Externally SM1-Threaded Components on Either Side

This SM1-threaded Lens Tube Post Mount features internal SM1 threading that extends the full length of the mount without any retaining lip. It is perfect for mounting lens tubes and other mounted optics, and can also be used to hold unmounted optics when used with two retaining rings (sold separately).

Please not that the SMR1(/M) does not include retaining rings, and two SM1RR retaining rings will be necessary to hold Ø1" optics with this mount. 

Item # Optic
Diameter
Max Optic
Thicknessa
Clear Apertureb Optical Height Compatible Retaining
Ring (Not Included)c
Suggested
Spanner Wrench
SMR1(/M) Ø1" 0.24" (6.1 mm) Ø1.01" (Ø25.6 mm) 0.87" (22.1 mm) SM1RR SPW602 or SPW606
  • This specification is true for thin lenses. For lenses with small focal lengths, and hence large lens curvatures, please contact Tech Support to ensure a proper fit.
  • This specification is the clear aperture of the mount without a retaining ring.
  • Two retaining rings are needed to secure an optic in this mount.
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
SMR1 Support Documentation
SMR1Ø1" Lens Mount with SM1 Internal Threads and No Retaining Lip, 8-32 Tap
$21.76
Today
+1 Qty Docs Part Number - Metric Price Available
SMR1/M Support Documentation
SMR1/MØ1" Lens Mount with SM1 Internal Threads and No Retaining Lip, M4 Tap
$21.76
Today
Back to Top

Lens Mount with Quick-Release Carriage

ParameterValue
Max Optic Thickness 0.35" (8.9 mm)
Repeatabilitya 1 µm
  • The repeatability specification (1 µm) indicates that the X, Y, and Z position of the mount will not vary by more than 1 µm after being removed and replaced.
  • SM1-Threaded (1.035"-40) Mounting Carriage for Ø1" (Ø25.4 mm) Optics
  • One Retaining Ring (SM1RR) Included
  • Magnetically Coupled Removable Mounting Carriage
  • 8-32 (M4) Tapped Hole on Back Plate for Post Mounting
  • Ideal for Use with Lenses, Filters, Apertures, and Other Optics

The KB1P(/M) is an SM1-threaded lens mount with a magnetically coupled removable mounting carriage. This mount is designed for applications that require a Ø1" (Ø25.4 mm) optical element, such as a lens, to be periodically inserted and removed from an optical setup with a high degree of precision. The magnetically coupled mounting carriage eliminates the need to align the optic when it is reinserted into the setup. For stability, precision, and repeatability, the mounting carriage contacts the back plate at three points. Each point of contact is a ball bearing on the mounting carriage resting in the groove formed by two parallel steel pins. The coupling force is provided by pairs of rare earth magnets.

The mounting carriage and back plate can also be purchased separately as the KB1F(/M) and KB1B(/M), respectively. The KB1B(/M) features an 8-32 (M4) tapped hole for post mounting.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
KB1P Support Documentation
KB1PMagnetic Quick-Release Carriage Set, 8-32 Tap
$58.21
Today
KB1B Support Documentation
KB1BBack Plate of Magnetic Quick-Release Carriage Set, 8-32 Tap
$31.77
Today
KB1F Support Documentation
KB1FFront Plate of Magnetic Quick-Release Carriage Set
$31.77
Today
+1 Qty Docs Part Number - Metric Price Available
KB1P/M Support Documentation
KB1P/MMagnetic Quick-Release Carriage Set, M4 Tap
$58.21
Today
KB1B/M Support Documentation
KB1B/MBack Plate of Magnetic Quick-Release Carriage Set, M4 Tap
$31.77
Today
KB1F/M Support Documentation
KB1F/MFront Plate of Magnetic Quick-Release Carriage Set, Metric
$31.77
Today
Back to Top

Nested Optical Mount

  • LM1-A Optic Carriage Nests within LM1-B Mounting Ring
  • LM1-A Carriage Laser Engraved Every 2°
  • Mounts Ø1" (Ø25.4 mm) up to 0.38" (9.6 mm) Thick

These nested lens mount sets are comprised of an inner optic carriage and an outer mounting ring (sold separately). This allows easy exchange of optics while maintaining optical alignment. The LM1-A inner carriage is radially laser engraved with graduation marks every 2° and labeled every 20°. The LM1-A carriage accepts Ø1" (25 mm) optics up to a thickness of 0.38" (9.6 mm) into its SM1 (1.035"-40) threaded bore. The mating LM1-B positionally locks the LM1-A with a top-located thumbscrew and is post mountable via a bottom 8-32 (M4) tapped hole. Each LM1-A includes one SM1RR retaining ring for fastening optics within the SM1-threaded (1.035"-40) bore.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
LM1-B Support Documentation
LM1-BRotation Mounting Ring for LM1-A Ø1" Optic Carriage, 8-32 Tap
$28.15
Today
+1 Qty Docs Part Number - Universal Price Available
LM1-A Support Documentation
LM1-ARotating Inner Carriage for Ø1" Optics, One SM1RR Retaining Ring
$24.23
Today
+1 Qty Docs Part Number - Metric Price Available
LM1-B/M Support Documentation
LM1-B/MRotation Mounting Ring for LM1-A Ø1" Optic Carriage, M4 Tap
$28.15
Today
Back to Top

Indexing Mount for Ø1" Optics

Indexing Optic Mount
Click to Enlarge

The NX1N(/M) Indexing Mount can hold an optic at any one of 16 positions, including 45° and 90°.
  • Indexed with 16 Positions at 22.5° Increments
  • Holds Ø1" Optics up to 7 mm (0.27") Thick
  • Three 8-32 (M4) Mounting Holes in Bottom Plate
  • Easy, Repeatable Exchange of Optical Components

The NX1N(/M) Indexing Mount for Ø1" optics features 16 indexed positions every 22.5°, allowing the optic to be held at both 45° and 90°. This mount is ideal for redirecting a laser to multiple targets on an optical table, and its angular positions are engraved on the base plate for fast alignment. The top plate returns to any given position, indicated with the engraved witness line, with a high repeatability. During angular repeatability testing, we obtained a mean of 10.6 µrad, a minimum of 0.38 µrad, and a maximum of 140.50 µrad. For information about testing done on the repeatability of the NX1N and other kinematic bases, please see the Repeatability tab.

The included SM1 (1.035"-40) retaining ring (SM1RR) secures the optic against the front lip of the mount. This indexing mount can hold optics that are no greater than 7 mm (0.27") thick. Neodymium iron magnets couple the top and bottom plates, while stainless steel ball bearings and V-grooves provide the 16 indexed positions. Three 8-32 (M4) tapped mounting holes in the bottom plate allow the mount to be secured to a Ø1/2" post. A small through hole, located directly under the 90° engraving on the bottom plate, accepts a 5/64" (2.00 mm) balldriver to help provide enough torque when attaching the mount to the post.

Please Note: The top plate of this indexing mount is compatible with the bottom plate of the NX1NF (NX1NF/M) 16-position, indexing mounting base.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
NX1N Support Documentation
NX1NCustomer Inspired! 16-Position Indexing Mount for Ø1" Optics, 8-32 Taps
$130.68
Lead Time
+1 Qty Docs Part Number - Metric Price Available
NX1N/M Support Documentation
NX1N/MCustomer Inspired! 16-Position Indexing Mount for Ø1" Optics, M4 Taps
$130.68
Lead Time
Back to Top

Fast-Change Lens Tube Filter Holders, SM1 Compatible

Lens Tube Filter Mount in Lens Tube System
Click to Enlarge
Internal SM1 threading on one end and external SM1 threading on the other makes the SM1QP filter mount ideal for swapping filters within a lens tube system without disassembly.
Lens Tube Filter Mount Top View
Click to Enlarge
The Filter Carriages (SM1QTU shown above) are laser engraved to indicate how to install the filter.
  • Exchange Mounted Filters in an Optomechanical Setup Without Disassembly
  • SM1QU Accepts Ø1" and Ø25 mm Unmounted Filters
  • SM1QP Accepts Ø1" and Ø25 mm Mounted Filters
  • Filter Secured via Spring-Loaded Clamp
  • One Internally and One Externally SM1-Threaded End for Stackable SM1 Lens Tube Construction
  • Included Lock Nut Allows the User to Select a Specific Rotational Orientation
  • Filter Carriages and Slotted Lens Tube also Sold Separately

Thorlabs' Fast-Change Lens Tube Filter Holders allow Ø1" and Ø25 mm filters to be quickly exchanged within an experimental setup without disassembling connected lens tubes. These holders are comprised of two pieces: a filter carriage and a slotted lens tube, which are magnetically coupled to each other, enabling fast insertion and removal.

To install a filter in the carriage, first separate the filter carriage from the slotted lens tube by gripping the recessed grooves on either side of the carriage and pulling gently. Slide the top-located stainless steel knob in the direction of the engraved arrows (as shown in the photo above). This opens the spring-loaded clamp located on the underside of the carriage. Insert the filter, pressing it firmly against the underside of the holder, and release the knob.

There are two preconfigured filter holder options: the SM1QU accepts an unmounted filter with a thickness ≤ 3.5 mm, while the SM1QP accepts a mounted filter with a thickness from 3.5 mm to 6.3 mm. The filter holders are 1.02" long with a 1.31" (33.3 mm) outer diameter and a Ø21 mm (Ø0.83") clear aperture. Please note that the clear aperture of the assembly may be further restricted by the filter.

Extra filter carriages are available separately. The SM1QTU carriage (included in the SM1QU) holds an unmounted filter with a thickness ≤ 3.5 mm, while the SM1QT carriage (included in the SM1QP) holds a mounted filter with a thickness from 3.5 mm to 6.3 mm.

The SM1QB extra slotted lens tube, included in both the SM1QU and SM1QP filter holders, is also available separately. The slotted lens tube can accept either filter carriage described above. It features internal SM1 (1.035"-40) threading on one side and external SM1 threading on the other, making it compatible with all of our SM1-threaded components. One included lock nut (item # SM1NT) allows the user to set the rotational orientation of the filter holder at any angle.

We also offer the CFH2(/M) cage plate for filters up to 8.0 mm thick with no minimum thickness.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
SM1QU Support Documentation
SM1QUCustomer Inspired! Fast-Change, SM1 Lens Tube Filter Holder for Filters ≤3.5 mm Thick
$188.88
Today
SM1QP Support Documentation
SM1QPFast-Change, SM1 Lens Tube Filter Holder for Filters 3.5 - 6.3 mm Thick
$188.88
Today
SM1QTU Support Documentation
SM1QTUCustomer Inspired! Extra Filter Carriage for Filters ≤3.5 mm Thick
$158.00
Today
SM1QT Support Documentation
SM1QTExtra Filter Carriage for Filters 3.5 - 6.3 mm Thick
$158.00
Today
SM1QB Support Documentation
SM1QBExtra Slotted, SM1 Lens Tube for Fast-Change Lens Tube Filter Holders
$30.28
Today
Back to Top

Filter Mount with 90° Flip

Indexing Optic Mount
Click to Enlarge
One ER Rod Stacking 3 Filter Mounts
  • Holds Ø1" Filters up to 0.37" (9.4 mm) Thick
  • Post and Rod Mounted for Greater Flexibility
  • Detent Force at 0º and 90º; Lockable Across Entire Range
  • Includes 0.050" Hex Key and SM1RR Retaining Ring

The TRF90 can be post mounted as an individual unit or ER-cage-rod-mounted for stacking filters in a series. Since the depth of the filter mount is 0.5" (13 mm), the minimum length of the ER rod needed when creating a stack of filters is the number of filter mounts being stacked times 0.5" (13 mm). A precision detent mechanism provides holding force at the 0° and 90° positions, while a nylon setscrew allows the mount to be locked.

Please note that the threaded hole used to attach the post to the filter mount goes all the way through to the rotation mechanism. Be sure that no more than 0.2" (5 mm) of the screw on top of the post is threaded into the filter mount in order to prevent the binding of the rotation mechanism.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
TRF90 Support Documentation
TRF9090° Flip Mount for Ø1" Filters and Optics, 8-32 Tap
$97.41
Today
+1 Qty Docs Part Number - Metric Price Available
TRF90/M Support Documentation
TRF90/M90° Flip Mount for Ø1" Filters and Optics, M4 Tap
$97.41
Today
Back to Top

Drop-In 30 mm Cage Mount with Flexure Lock

Drop-In Cage Plate
Click to Enlarge

The DCP1 Cage Mount Snapping into an Existing 30 mm Cage Segment
(Shown Here with ND Filter and CP02F Flexure Plates)
  • Easy Insertion and Removal of a Ø1" Optic Within an Assembled 30 mm Cage System
  • Flexure Lock Securely Clamps to Cage Rods
  • Internal SM1 (1.035"-40) Threads Accept Optics Up to 0.24" (6.1 mm) Thick
  • Drop-In Compatibility with SM1L03 Lens Tubes
  • Not Post Mountable
  • Two SM1RR Retaining Rings Included

The DCP1 Drop-In Cage Mount allows Ø1" optics to be easily inserted into or removed from an assembled 30 mm cage structure. The cage mount features two flexure locks with cap screws that can be tightened using a 5/64" (2 mm) hex key or balldriver. The SM1-threaded (1.035"-40) bore can hold Ø1" optics up to 0.24" (6.1 mm) thick using the included two SM1RR retaining rings. Unlike our other quick-release cage mounts, the DCP1 can be used with optics mounted inside SM1L03 lens tubes. For example, all of our SM1-threaded ND filters can be used with this cage mount. Longer lens tubes will block the cage mount from fitting into the cage system.

The DCP1 cage mount clamps to 30 mm cage rods across a diagonal, rather than to adjacent cage rods. To insert into a cage system, hold the mount diagonally and slide it below one cage rod, as illustrated in the photo to the right. Then twist the mount and snap it onto the cage rods before tightening the flexure clamp cap screws.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
DCP1 Support Documentation
DCP1Drop-In 30 mm Cage Mount, Flexure Lock, SM1 Threaded, 0.40" Thick, 2 Retaining Rings
$25.62
Today
Back to Top

SM1-Threaded Flexure Stage Mount

The HCS031 mount integrates our extensive line of SM1-threaded (1.035"-40) components into our flexure stage systems. Due to the diameter of the SM1 threading, the optical axis of the HCS031 mount is 18.0 mm above the flexure stage.

Due to the higher optical axis, a 5.5 mm Height Adjustment Shim (AMA093) will be required for all mounts with an optical axis of 12.5 mm when used in conjunction with the HCS031.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
HCS031 Support Documentation
HCS031SM1-Compatible Flexure Stage Mount
$47.24
Today
AMA093 Support Documentation
AMA093Height Adjustment Shim with Compatible Mounting Hardware, 5.5 mm (0.22") Thick
$17.63
Today