UV Fused Silica Spherical Singlets Lens Kits, Mounted Optics


  • Laser Quality 40-20 Scratch-Dig Surface Finish
  • Uncoated or AR Coated for 245 - 400 nm
  • SM1-Lens-Tube-Mounted Optics

LSB05-UV

LSB05

Related Items


Please Wait
Spherical Singlet Lens Kit Selection Guide
Mounted N-BK7
Unmounted N-BK7
Mounted UV Fused Silica
Mounted Calcium Fluoride (CaF2)

Features

  • Thorlabs' UV Fused Silica Spherical Singlets Packaged into Kits
  • Available Uncoated or with a UV AR Coating for 245 - 400 nm
  • Surface Quality: 40-20 Scratch-Dig
  • Added Savings Over Buying Individual Lenses

Thorlabs has taken its most popular Ø1" UV fused silica plano-convex lenses, housed them in laser-engraved SM1-compatible lens tubes, and packaged them into kits. The lenses, which are laser quality with a 40-20 scratch-dig surface finish to ensure minimal scattering, are available uncoated or with antireflection coating for the 245 - 400 nm range. UV-grade fused silica offers high transmission in the deep UV and exhibits virtually no laser-induced fluorescence (as measured at 193 nm), making it an ideal choice for applications from the UV to the near IR. See the Graphs tab for details.

Each black anodized lens housing features external SM1 (1.035"-40) threading, making it directly compatible with the multitude of Thorlabs mounts and housings that feature the SM1 thread standard. In addition, the housings are laser engraved with the item number, lens type, focal length, and antireflection coating range (if applicable).

Item # Diameter Material Focal Lengths (mm) Dioptersa Included Lens Item Numbers Coating
LSB05 Ø1" UV Fused Silicab Plano Convex Only:
35, 40, 50, 75, 100, 125, 150, 175,
200, 250, 300, 500, 750, 1000
+28.6, +25.0, +20.0, +13.3,
+10.0, +8.0, +6.7, +5.7,
+5.0, +4.0, +3.3, +2.0,
+1.3, +1.0
Plano Convex:
LA4052, LA4306, LA4148, LA4725,
LA4380, LA4236, LA4874, LA4924,
LA4102, LA4158, LA4579, LA4184,
LA4716, LA4663
Uncoated
LSB05-UV Ø1" UV Fused Silicab Plano Convex Only:
35, 40, 50, 75, 100, 125, 150, 175,
200, 250, 300, 500, 750, 1000
+28.6, +25.0, +20.0, +13.3,
+10.0, +8.0, +6.7, +5.7,
+5.0, +4.0, +3.3, +2.0,
+1.3, +1.0
Plano Convex:
LA4052-UV, LA4306-UV, LA4148-UV,
LA4725-UV,LA4380-UV, LA4236-UV,
LA4874-UV, LA4924-UV, LA4102-UV,
LA4158-UV, LA4579-UV, LA4184-UV,
LA4716-UV, LA4663-UV
245 - 400 nmc
  • Reciprocal of Focal Lengths in Meters
  • Click Link for Detailed Specifications on the Substrate
  • The lenses in the -UV coated kit have a damage threshold of 5 J/cm2 at 355 nm, 10 ns, 10 Hz, Ø0.350 mm spot size.

The following tables display all of the lenses included with the lens kits sold on this page. Click "More" to see the full list of lenses included with each kit. Once expanded, each lens item number in the table can be clicked to view our standard support documents, more product information, and individual purchasing options.

Ø1" UV Fused Silica Plano-Convex Spherical Singlet Lens Kits

LSB05 Uncoated Ø1" Plano-Convex Mounted Singlet Lens Kit
LSB05-UV Ø1" Plano-Convex Mounted Singlet Lens Kit (ARC: 245 - 400 nm)
  • Reciprocal of Focal Length in Meters
Transmission of Uncoated UV Fused Silica
Click to Enlarge

Click Here for Raw Data from 200 nm to 5.0 µm
UV AR Coating
Click to Enlarge

Click Here for Raw Data
Above is the reflectivity curve for the UV AR coating deposited on the UV fused silica substrate when the incident light is normal to the surface. The blue shaded region indicates the specified 245 - 400 nm wavelength range for optimum performance.
Damage Threshold Specifications
Coating Designation
(Item # Suffix)
Damage Threshold
-UV 5 J/cm2 (355 nm, 10 ns, 10 Hz, Ø0.350 mm)

Damage Threshold Data for Thorlabs' UV-Coated, UV Fused Silica Lenses

The specifications to the right are measured data for Thorlabs' UV-coated, UV fused silica lenses. Damage threshold specifications are constant for all UV-coated, UV fused silica lenses, regardless of the size or the focal length of the lens.

 

Laser Induced Damage Threshold Tutorial

The following is a general overview of how laser induced damage thresholds are measured and how the values may be utilized in determining the appropriateness of an optic for a given application. When choosing optics, it is important to understand the Laser Induced Damage Threshold (LIDT) of the optics being used. The LIDT for an optic greatly depends on the type of laser you are using. Continuous wave (CW) lasers typically cause damage from thermal effects (absorption either in the coating or in the substrate). Pulsed lasers, on the other hand, often strip electrons from the lattice structure of an optic before causing thermal damage. Note that the guideline presented here assumes room temperature operation and optics in new condition (i.e., within scratch-dig spec, surface free of contamination, etc.). Because dust or other particles on the surface of an optic can cause damage at lower thresholds, we recommend keeping surfaces clean and free of debris. For more information on cleaning optics, please see our Optics Cleaning tutorial.

Testing Method

Thorlabs' LIDT testing is done in compliance with ISO/DIS 11254 and ISO 21254 specifications.

First, a low-power/energy beam is directed to the optic under test. The optic is exposed in 10 locations to this laser beam for 30 seconds (CW) or for a number of pulses (pulse repetition frequency specified). After exposure, the optic is examined by a microscope (~100X magnification) for any visible damage. The number of locations that are damaged at a particular power/energy level is recorded. Next, the power/energy is either increased or decreased and the optic is exposed at 10 new locations. This process is repeated until damage is observed. The damage threshold is then assigned to be the highest power/energy that the optic can withstand without causing damage. A histogram such as that below represents the testing of one BB1-E02 mirror.

LIDT metallic mirror
The photograph above is a protected aluminum-coated mirror after LIDT testing. In this particular test, it handled 0.43 J/cm2 (1064 nm, 10 ns pulse, 10 Hz, Ø1.000 mm) before damage.
LIDT BB1-E02
Example Test Data
Fluence # of Tested Locations Locations with Damage Locations Without Damage
1.50 J/cm2 10 0 10
1.75 J/cm2 10 0 10
2.00 J/cm2 10 0 10
2.25 J/cm2 10 1 9
3.00 J/cm2 10 1 9
5.00 J/cm2 10 9 1

According to the test, the damage threshold of the mirror was 2.00 J/cm2 (532 nm, 10 ns pulse, 10 Hz, Ø0.803 mm). Please keep in mind that these tests are performed on clean optics, as dirt and contamination can significantly lower the damage threshold of a component. While the test results are only representative of one coating run, Thorlabs specifies damage threshold values that account for coating variances.

Continuous Wave and Long-Pulse Lasers

When an optic is damaged by a continuous wave (CW) laser, it is usually due to the melting of the surface as a result of absorbing the laser's energy or damage to the optical coating (antireflection) [1]. Pulsed lasers with pulse lengths longer than 1 µs can be treated as CW lasers for LIDT discussions.

When pulse lengths are between 1 ns and 1 µs, laser-induced damage can occur either because of absorption or a dielectric breakdown (therefore, a user must check both CW and pulsed LIDT). Absorption is either due to an intrinsic property of the optic or due to surface irregularities; thus LIDT values are only valid for optics meeting or exceeding the surface quality specifications given by a manufacturer. While many optics can handle high power CW lasers, cemented (e.g., achromatic doublets) or highly absorptive (e.g., ND filters) optics tend to have lower CW damage thresholds. These lower thresholds are due to absorption or scattering in the cement or metal coating.

Linear Power Density Scaling

LIDT in linear power density vs. pulse length and spot size. For long pulses to CW, linear power density becomes a constant with spot size. This graph was obtained from [1].

Intensity Distribution

Pulsed lasers with high pulse repetition frequencies (PRF) may behave similarly to CW beams. Unfortunately, this is highly dependent on factors such as absorption and thermal diffusivity, so there is no reliable method for determining when a high PRF laser will damage an optic due to thermal effects. For beams with a high PRF both the average and peak powers must be compared to the equivalent CW power. Additionally, for highly transparent materials, there is little to no drop in the LIDT with increasing PRF.

In order to use the specified CW damage threshold of an optic, it is necessary to know the following:

  1. Wavelength of your laser
  2. Beam diameter of your beam (1/e2)
  3. Approximate intensity profile of your beam (e.g., Gaussian)
  4. Linear power density of your beam (total power divided by 1/e2 beam diameter)

Thorlabs expresses LIDT for CW lasers as a linear power density measured in W/cm. In this regime, the LIDT given as a linear power density can be applied to any beam diameter; one does not need to compute an adjusted LIDT to adjust for changes in spot size, as demonstrated by the graph to the right. Average linear power density can be calculated using the equation below. 

The calculation above assumes a uniform beam intensity profile. You must now consider hotspots in the beam or other non-uniform intensity profiles and roughly calculate a maximum power density. For reference, a Gaussian beam typically has a maximum power density that is twice that of the uniform beam (see lower right).

Now compare the maximum power density to that which is specified as the LIDT for the optic. If the optic was tested at a wavelength other than your operating wavelength, the damage threshold must be scaled appropriately. A good rule of thumb is that the damage threshold has a linear relationship with wavelength such that as you move to shorter wavelengths, the damage threshold decreases (i.e., a LIDT of 10 W/cm at 1310 nm scales to 5 W/cm at 655 nm):

CW Wavelength Scaling

While this rule of thumb provides a general trend, it is not a quantitative analysis of LIDT vs wavelength. In CW applications, for instance, damage scales more strongly with absorption in the coating and substrate, which does not necessarily scale well with wavelength. While the above procedure provides a good rule of thumb for LIDT values, please contact Tech Support if your wavelength is different from the specified LIDT wavelength. If your power density is less than the adjusted LIDT of the optic, then the optic should work for your application. 

Please note that we have a buffer built in between the specified damage thresholds online and the tests which we have done, which accommodates variation between batches. Upon request, we can provide individual test information and a testing certificate. The damage analysis will be carried out on a similar optic (customer's optic will not be damaged). Testing may result in additional costs or lead times. Contact Tech Support for more information.

Pulsed Lasers

As previously stated, pulsed lasers typically induce a different type of damage to the optic than CW lasers. Pulsed lasers often do not heat the optic enough to damage it; instead, pulsed lasers produce strong electric fields capable of inducing dielectric breakdown in the material. Unfortunately, it can be very difficult to compare the LIDT specification of an optic to your laser. There are multiple regimes in which a pulsed laser can damage an optic and this is based on the laser's pulse length. The highlighted columns in the table below outline the relevant pulse lengths for our specified LIDT values.

Pulses shorter than 10-9 s cannot be compared to our specified LIDT values with much reliability. In this ultra-short-pulse regime various mechanics, such as multiphoton-avalanche ionization, take over as the predominate damage mechanism [2]. In contrast, pulses between 10-7 s and 10-4 s may cause damage to an optic either because of dielectric breakdown or thermal effects. This means that both CW and pulsed damage thresholds must be compared to the laser beam to determine whether the optic is suitable for your application.

Pulse Duration t < 10-9 s 10-9 < t < 10-7 s 10-7 < t < 10-4 s t > 10-4 s
Damage Mechanism Avalanche Ionization Dielectric Breakdown Dielectric Breakdown or Thermal Thermal
Relevant Damage Specification No Comparison (See Above) Pulsed Pulsed and CW CW

When comparing an LIDT specified for a pulsed laser to your laser, it is essential to know the following:

Energy Density Scaling

LIDT in energy density vs. pulse length and spot size. For short pulses, energy density becomes a constant with spot size. This graph was obtained from [1].

  1. Wavelength of your laser
  2. Energy density of your beam (total energy divided by 1/e2 area)
  3. Pulse length of your laser
  4. Pulse repetition frequency (prf) of your laser
  5. Beam diameter of your laser (1/e2 )
  6. Approximate intensity profile of your beam (e.g., Gaussian)

The energy density of your beam should be calculated in terms of J/cm2. The graph to the right shows why expressing the LIDT as an energy density provides the best metric for short pulse sources. In this regime, the LIDT given as an energy density can be applied to any beam diameter; one does not need to compute an adjusted LIDT to adjust for changes in spot size. This calculation assumes a uniform beam intensity profile. You must now adjust this energy density to account for hotspots or other nonuniform intensity profiles and roughly calculate a maximum energy density. For reference a Gaussian beam typically has a maximum energy density that is twice that of the 1/e2 beam.

Now compare the maximum energy density to that which is specified as the LIDT for the optic. If the optic was tested at a wavelength other than your operating wavelength, the damage threshold must be scaled appropriately [3]. A good rule of thumb is that the damage threshold has an inverse square root relationship with wavelength such that as you move to shorter wavelengths, the damage threshold decreases (i.e., a LIDT of 1 J/cm2 at 1064 nm scales to 0.7 J/cm2 at 532 nm):

Pulse Wavelength Scaling

You now have a wavelength-adjusted energy density, which you will use in the following step.

Beam diameter is also important to know when comparing damage thresholds. While the LIDT, when expressed in units of J/cm², scales independently of spot size; large beam sizes are more likely to illuminate a larger number of defects which can lead to greater variances in the LIDT [4]. For data presented here, a <1 mm beam size was used to measure the LIDT. For beams sizes greater than 5 mm, the LIDT (J/cm2) will not scale independently of beam diameter due to the larger size beam exposing more defects.

The pulse length must now be compensated for. The longer the pulse duration, the more energy the optic can handle. For pulse widths between 1 - 100 ns, an approximation is as follows:

Pulse Length Scaling

Use this formula to calculate the Adjusted LIDT for an optic based on your pulse length. If your maximum energy density is less than this adjusted LIDT maximum energy density, then the optic should be suitable for your application. Keep in mind that this calculation is only used for pulses between 10-9 s and 10-7 s. For pulses between 10-7 s and 10-4 s, the CW LIDT must also be checked before deeming the optic appropriate for your application.

Please note that we have a buffer built in between the specified damage thresholds online and the tests which we have done, which accommodates variation between batches. Upon request, we can provide individual test information and a testing certificate. Contact Tech Support for more information.


[1] R. M. Wood, Optics and Laser Tech. 29, 517 (1998).
[2] Roger M. Wood, Laser-Induced Damage of Optical Materials (Institute of Physics Publishing, Philadelphia, PA, 2003).
[3] C. W. Carr et al., Phys. Rev. Lett. 91, 127402 (2003).
[4] N. Bloembergen, Appl. Opt. 12, 661 (1973).


Posted Comments:
No Comments Posted
Back to Top

Mounted UV Fused Silica Lens Kits

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
LSB05 Support Documentation
LSB05Mounted Ø1" UV Fused Silica Plano-Convex Lens Kit, Uncoated, 14 pc
$1,677.35
Today
LSB05-UV Support Documentation
LSB05-UVMounted Ø1" UV Fused Silica, Plano-Convex Lens Kit, UV-Coated: 245-400 nm, 14 pc
$1,919.68
7-10 Days
Back to Top

Storage Boxes

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
KT04 Support Documentation
KT04Storage Box for Mounted Ø1" Round Optics (26 Slots: 0.45" Thick; 9 Slots: 0.65" Thick)
$155.62
Today
KT06 Support Documentation
KT06Storage Box for Mounted Ø2" Round Optics (Max. Capacity: 10)
$105.13
Today