Mounts for C-Mount Extension Tubes


  • Compatible with Our C-Mount Extension Tubes
  • Allow Mounting of Extension Tube Assemblies to a Breadboard or 30 mm Cage System

SM1RC/M

Compact Slip Ring

CP36

30 mm Cage Plate

SM1TC

Drop-In Clamp

SM2A21

Threaded OD Adapter
for Ø2" Mounts

Related Items


Please Wait

These mounts are compatible with our C-Mount extension tubes and allow for integration with our Ø1/2" optical posts, 30 mm cage systems, and Ø2" lens tubes.


Posted Comments:
No Comments Posted
Back to Top

Extension Tube Slip Ring

CompatibilityInner
Diameter
Locking
Screw Hex
C-Mount Extension Tubes and
SM1 Lens Tubes for Ø1" Optics
1.21" (30 mm) 9/64" (3 mm)
  • Hold Outer Diameter of C-Mount Extension Tubes or Ø1" Lens Tubes
  • Flat Sides Conserve Space
  • 8-32 (M4) Mounting Hole for use with Ø1/2" Posts

This slip ring is designed to mount preassembled C-Mount extension tube systems by passing the tube through the mounting ring and securing it with a locking screw. The locking screw is conveniently located along the top surface of the mount for easy access. The slip ring can easily be mounted to any of our Ø1/2" posts via the bottom-located 8-32 (M4) tap. We also offer slip rings for our Ø1/2", Ø2", and Ø3" lens tube systems.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
SM1RC Support Documentation
SM1RCSlip Ring for SM1 Lens Tubes and C-Mount Extension Tubes,
8-32 Tap
$27.56
7-10 Days
+1 Qty Docs Part Number - Metric Price Available
SM1RC/M Support Documentation
SM1RC/MSlip Ring for SM1 Lens Tubes and C-Mount Extension Tubes,
M4 Tap
$27.56
Today
Back to Top

Extension Tube Clamp

CompatibilityInner
Diameter
Locking
Screw Hex
C-Mount Extension Tubes and
SM1 Lens Tubes for Ø1" Optics
1.2" (30.5 mm) 3/32" (2.5 mm)
  • Drop-In Installation and Removal of Lens Tubes
  • 3-Point Contact When Mounted
  • Accommodates C-Mount Extension Tubes or Ø1" Lens Tubes

This lens tube clamp is designed to enable easy installation and removal of C-Mount extension tubes from optical systems. To remove an extension tube, simply unscrew the 3/32" (2.5 mm) hex clamping screw, flip the mount open, and lift the tube straight up and out. This feature is useful for users who, because of tight space constraints, do not have the room to slide the entire extension tube out of a mount. The clamp can easily be mounted to any of our posts using the #8 (M4) counterbore on the bottom of the clamp. We also offer clamps for our Ø1/2", Ø2", and Ø3" lens tube systems.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
SM1TC Support Documentation
SM1TCClamp for SM1 Lens Tubes and C-Mount Extension Tubes
$50.18
Today
Back to Top

30 mm Cage Plate with Ø1.2" Bore


Click for Details
View Imperial Product List
Item #QtyDescription
Imperial Product List
PH31Ø1/2" Post Holder, Spring-Loaded Hex-Locking Thumbscrew, L = 3"
TR1.51Ø1/2" Optical Post, SS, 8-32 Setscrew, 1/4"-20 Tap, L = 1.5"
CP36130 mm Cage Plate, Ø1.2" Double Bore for SM1 and C-Mount Lens Tubes
CP331SM1-Threaded 30 mm Cage Plate, 0.35" Thick, 2 Retaining Rings, 8-32 Tap
SM1L301SM1 Lens Tube, 3.00" Thread Depth, One Retaining Ring Included
ER4-P41Cage Assembly Rod, 4" Long, Ø6 mm, 4 Pack
View Metric Product List
Item #QtyDescription
Metric Product List
PH75/M1Ø12.7 mm Post Holder, Spring-Loaded Hex-Locking Thumbscrew, L=75 mm
TR40/M1Ø12.7 mm Optical Post, SS, M4 Setscrew, M6 Tap, L = 40 mm
CP36130 mm Cage Plate, Ø1.2" Double Bore for SM1 and C-Mount Lens Tubes
CP33/M1SM1-Threaded 30 mm Cage Plate, 0.35" Thick, 2 Retaining Rings, M4 Tap
SM1L301SM1 Lens Tube, 3.00" Thread Depth, One Retaining Ring Included
ER4-P41Cage Assembly Rod, 4" Long, Ø6 mm, 4 Pack
  • Ø1.2" Bore Supports Outside Diameter of SM1 Lens Tubes and C-Mount Extension Tubes
  • Compatible with 30 mm Cage Systems
  • Nylon-Tipped Setscrew and Double Bore Securely Hold Lens Tubes
  • Not Post Mountable

The CP36 cage plate is designed to allow our SM1 Lens Tubes or C-Mount Extension Tubes to slide into the cage plate and be locked in position with a nylon-tipped 8-32 setscrew. This is ideal for situations where it is not desirable to thread the lens tube into one of our threaded cage plates. It will also allow our Ø1.2" free-space isolator packages to be integrated into a 30 mm cage system. A double-bore design gives three points of contact for stable and secure mounting. Each cage rod through hole is accompanied by a side-located locking M4 setscrew, which can be secured using a 5/64" (2 mm) hex key or balldriver.

Please note that this cage plate does not feature a tapped mounting hole, unlike many of our other cage plates. Due to the bore size, there would be interference between the threaded stud on our Ø1/2" posts and the clear aperture of the bore. Therefore, this cage plate cannot be used directly with Ø1/2" Posts, and a cage system utilizing this plate must be supported using a different method. For a post-mountable solution, consider our SM1RC or SM1TC lens tube clamps, but note that these parts are not cage compatible.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
CP36 Support Documentation
CP3630 mm Cage Plate, Ø1.2" Double Bore for SM1 and C-Mount Lens Tubes
$24.23
Today
Back to Top

Ø2" Adapter Mount with Ø1.20" Bore

SM2 Adapter
Click to Enlarge
View Imperial Product List
Item #QtyDescription
Imperial Product List
PH31Ø1/2" Post Holder, Spring-Loaded Hex-Locking Thumbscrew, L = 3"
TR31Ø1/2" Optical Post, SS, 8-32 Setscrew, 1/4"-20 Tap, L = 3"
SM2A211Externally SM2-Threaded Mounting Adapter with Ø1.20" (Ø30.5 mm) Bore and 2" Outer Diameter
SM1L301SM1 Lens Tube, 3.00" Thread Depth, One Retaining Ring Included
LCP34160 mm Cage Plate, SM2 Threads, 0.5" Thick, 8-32 Tap (Two SM2RR Retaining Rings Included)
LCP35160 mm Cage Plate with Ø2" Double-Bore Optic Mount, 8-32 Tap
ER6-P41Cage Assembly Rod, 6" Long, Ø6 mm, 4 Pack
View Metric Product List
Item #QtyDescription
Metric Product List
PH75/M1Ø12.7 mm Post Holder, Spring-Loaded Hex-Locking Thumbscrew, L=75 mm
TR75/M1Ø12.7 mm Optical Post, SS, M4 Setscrew, M6 Tap, L = 75 mm
SM2A211Externally SM2-Threaded Mounting Adapter with Ø1.20" (Ø30.5 mm) Bore and 2" Outer Diameter
SM1L301SM1 Lens Tube, 3.00" Thread Depth, One Retaining Ring Included
LCP34/M160 mm Cage Plate, SM2 Threads, 0.5" Thick, M4 Tap (Two SM2RR Retaining Rings Included)
LCP35/M160 mm Cage Plate with Ø2" Double-Bore Optic Mount, M4 Tap
ER6-P41Cage Assembly Rod, 6" Long, Ø6 mm, 4 Pack
The SM2A21 Mounting Adapter can be Used to Easily Integrate an SM1 Lens Tube into a 60 mm Cage System
  • Ø1.20" (Ø30.5 mm) Smooth Central Bore Accepts SM1 Lens Tubes or C-Mount Extension Tubes
  • Smooth Section of Outer Surface is Compatible with Ø2" Optic Mounts
  • External SM2 (2.035"-40) Threads for Our Ø2" Lens Tubes
  • Nylon-Tipped Setscrew Holds SM1 Lens Tube Against Double Bore

The SM2A21 Mounting Adapter allows SM1 Lens Tubes or C-Mount Extension Tubes to be installed within SM2 Lens Tubes or Ø2" optic mounts. The outer ring surface features external SM2 (2.035"-40) threads that are 0.16" (4.1 mm) long, allowing the adapter to be used with our SM2 Lens Tubes or SM2-threaded mounts, such as the LMR2. The outer surface of the adapter also has a smooth section, measuring 0.31" (7.9 mm) in length, that can be used to secure it in a Ø2" optics mount with a smooth bore such as the KM200. The lens tube is secured using a nylon-tipped 5/64" (2 mm) hex setscrew.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
SM2A21 Support Documentation
SM2A21Externally SM2-Threaded Mounting Adapter with Ø1.20" (Ø30.5 mm) Bore and 2" Outer Diameter
$53.75
Today