Polaris® Kinematic Mirror Mounts with Piezoelectric Adjusters


  • Designed for Long-Term Stability
  • Minimal Temperature-Dependent Hysteresis
  • Sapphire Adjuster Seats Prevent Wear Over Time
  • Each Actuator Contains Internal Piezo Element for Fine Adjustment

POLARIS-K05P2

Ø1/2" Mirror Mount

 

POLARIS-K1S3P

Ø1" Mirror Mount,

3 Adjusters

 

POLARIS-K2S2P

Ø2" Mirror Mount

Related Items


Please Wait
Key Specificationsa
Item # Suffix -K05P2 -K1S2P
-K1S3P
-K2S2P
Optic Size Ø1/2" Ø1" Ø2"
Optic Thickness (Min) 0.08" (2 mm) 0.14" (3.5 mm)
Mechanical Angular Range ±5° ±4° ±3.4°
Piezoelectric Angular Range >490 µrad >500 µrad >280 µrad
Adjusters Manually Adjustable 100 TPI Screws
with Integrated Piezoelectric Elements
Piezo Control Voltage 0 to 150 V
Piezo Connectors Male SMB
(SMB-to-BNC Cables Included)
Beam Deviation after
Temperature Cyclingb
<6 µrad <1 µrad <2 µrad
Mounting Two #8 (M4) Counterbores Four #8 (M4)
Counterbores
Compatible Piezo
Controllers
MDT693B Three-Axis Benchtop Controller
MDT694B Single-Axis Benchtop Controllerc
KPC101 Single-Axis K-Cube Piezo Controller and Strain Gauge Readerc,d
  • Please see the Specs tab for complete specifications.
  • While the Polaris mount was physically disconnected from its piezo controller (zero bias), the ambient temperature was increased by 15 °C, then allowed to return to room temperature. For more details, please see the Test Data tab.
  • One controller is required per independently controlled axis.
  • Requires an SMB-to-SMC cable, sold separately below.

Features

  • Machined from Heat-Treated Stainless Steel with Low Coefficient of Thermal Expansion (CTE)
  • Fully Integrated Piezoelectric Elements Provide Step Sizes Down to 0.5 µrad
  • Matched Actuator and Back Plate Provide Smooth Manual Kinematic Adjustment
  • Hardened Stainless Steel Ball Contacts with Sapphire Seats for Durability and Smooth Movement
  • Passivated Stainless Steel Surface Ideal for Vacuum and High-Power Laser Cavity Applications
  • Extensive Testing Guarantees Less than 6 μrad Deviation After 15 °C Temperature Cycling (See Test Data Tab)
  • Custom Mount Configurations are Available by Contacting Tech Support

The Polaris® Kinematic Mirror Mounts with Piezoelectric Adjusters are the ultimate solution for applications requiring stringent, actively monitored, long-term alignment stability. We recommend driving the piezo actuators using our benchtop or Kinesis® K-Cube™ piezo controllers.

Replacement piezoelectric adjusters for the mounts are also available separately below.

Optic Retention
These Polaris mounts use either a monolithic flexure arm or a flexure spring and setscrew combination to hold the optic. These designs provide high holding force and pointing stability with minimal optic distortion. For more details, see the Test Data tab.

Polaris optic bores are precision machined to achieve a fit that will provide optimum beam pointing stability performance over changing environmental conditions such as temperature changes, transportation shock, and vibration. These mounts are not designed to be used with optics that have an outer diameter tolerance greater than +0/-0.1 mm, such as metric mirror sizes (Ø12.5 mm, Ø25 mm, or Ø50 mm). To order a mount designed for metric optics, please contact Tech Support.

Design
Machined from heat-treated stainless steel, Polaris mounts utilize precision-matched adjusters with ball contacts and sapphire seats to provide smooth kinematic adjustment. As shown on the Test Data tab, these mounts have undergone extensive testing to ensure high-quality performance. The Polaris design addresses all of the common causes of beam misalignment; please refer to the Design Features tab for more information.

Our design incorporates high-adjustment-sensitivity piezoelectric stacks directly into the hardened stainless steel adjusters, enabling smooth coarse and fine movements along each axis. When used in an external feedback loop, as illustrated on the Applications tab, these mounts combine the exceptional thermal stability of our standard Polaris kinematic mirror mounts with the ability to actively correct the beam pointing. Like all Polaris mounts, they are machined from heat-treated stainless steel, utilize precision-matched adjusters, and incorporate ball contacts and sapphire seats at all contact points.

Each Polaris piezo mount utilizes snap-on SMB connectors. This model is specifically designed to minimize cable twisting as the mount is actuated. Furthermore, the design of SMB cables prevents incidental movement of the mirror when the cord is attached. One 36" SMB-to-BNC cable per axis is included with each piezo mount sold below. If different cable lengths or connctors are desired, additional SMB cable configurations can be purchased separately below. Please note that the piezo actuators do not include a strain gauge.

Post Mounting
The Polaris mirror mounts are equipped with #8 (M4) counterbores for post mounting. Select mounts also include Ø2 mm alignment pin holes around the mounting counterbore, allowing for precision alignments when paired with our posts for Polaris mirror mounts. See the Usage Tips tab for more recommendations about mounting configurations.

Vacuum Compatibility
All Polaris mounts on this page are designed to be compatible with cleanroom and vacuum applications. See the Specs tab and the Design Features tab for details.

Item # POLARIS-K05P2 POLARIS-K1S3P POLARIS-K1S2P POLARIS-K2S2P
Optic Specifications
Optic Sizesa Ø1/2" Ø1" Ø2"
Optic Thickness (Min) 0.08" (2 mm) 0.14" (3.5 mm) 0.14" (3.5 mm)
Optic Mounting Torque (Recommended) 6 to 10 oz-in for 6 mm Thick Optics 5 to 7 oz-in for 6 mm Thick Optics 4 to 6 oz-in for 12 mm Thick Optics
Beam Deviation after Temperature Cyclingb <6 µrad <1 µrad <2 µrad
Adjuster Specifications
Number of Adjusters 2 3 2 2
Angular Range Mechanical: ±5°
Piezo: >490 µrad
Mechanical: ±4°
Piezo: >500 µrad
Mechanical: ±3.4°
Piezo: >280 µrad
Angular Resolution Mechanical: ~14 mrad/rev
Piezo: ~0.5 µrad for a 0.1 V Stepc
Mechanical: ~7.7 mrad/rev
Piezo: ~0.5 µrad for a 0.1 V Stepc
Mechanical: ~4.75 mrad/rev
Piezo: ~0.18 µrad for a 0.1 V Stepc
Adjusters Manually Adjustable 100 TPI Screws with
Integrated Piezoelectric Elements and Matched Actuator/Body Pairs
Piezo Control Voltage 0 to 150 V
Piezo Connectors Male SMB
(One SMB-to-BNC Cable Included for Each Adjuster)
Compatible Piezo Controllers MDT693B Three-Axis Benchtop Controller
MDT694B Single-Axis Benchtop Controllerd
KPC101 Single-Axis K-Cube Controller and Strain Gauge Readerd,e
Physical Specifications
Mounting Two #8 (M4) Counterbores Four #8 (M4) Counterbores
Alignment Pin Holes Two Ø2 mm Holes for DIN 7-m6 Ground Dowel Pins at Each Counterbore Two Ø2 mm Holes for DIN 7-m6 Ground Dowel Pins at Each Mounting Face
Vacuum Compatibility 10-5 Torr at 20 °C
Epoxy Meets Low Outgassing Standards NASA ASTM E595, Telcordia GR-1221
10-9 Torr at 25 °C with Proper Bake Out
10-5 Torr at 25 °C without Bake Out
Grease Vapor Pressure: 10-13 Torr at 20 °C; 10-5 Torr at 200 °C
Epoxy Meets Low Outgassing Standards NASA ASTM E595, Telcordia GR-1221
Operating Temperature -25 °C to 130 °C -25 to 85 °C
  • For best performance, use optics with a diameter tolerance within +0/-0.1 mm.
  • While the Polaris mount was physically disconnected from its piezo controller (zero bias), the ambient temperature was increased by 15 °C, then allowed to return to room temperature. For more details, please see the Test Data tab.
  • Measured by incrementing and decrementing the voltage applied by a previous-generation KPZ101 K-Cube controller in 0.1 V steps.
  • One controller is required per independently controlled axis.
  • Requires an SMB-to-SMC cable, sold separately below.

Polaris® Mirror Mount Test Data

Polaris Kinematic Mirror Mounts undergo extensive testing to ensure high-quality performance.

After mounting the Polaris to a Ø1" stainless steel post, the mirror and post assembly was secured to a stainless steel optical table in a temperature-controlled environment. The mirror was secured using the flexure spring, not glued; see the Usage Tips tab for additional mounting recommendations. A beam from an independently temperature-stabilized laser diode was reflected by the mirror onto a position sensing detector.


Angular Tuning Range of Piezoelectric Adjusters

Purpose: This test was done to determine the full adjustable range of the piezoelectric stack inside the adjuster screw.

Procedure: Each axis was connected to one of our previous-generation KPZ101 Single-Channel K-Cube Piezo Controllers (set in manual mode) or to a single channel on our MTD693B Three-Axis Benchtop Controller. The voltage was increased from 0 to 150 V, the maximum control voltage, in 5 V steps (blue line). Then the voltage was decreased from 150 V to 0 V, again using 5 V steps (red line).

Results: The maximum deflection that can be imparted by the piezoelectric stack is shown in the plots in the expandable tables below. This maximum deflection is >490 µrad for the Ø1/2" mount, >500 µrad for the Ø1" mounts, and >280 µrad for the Ø2" mounts. The well-known hysteresis response of piezoelectric materials is also evident. That is, the displacement at a given voltage depends upon whether the applied voltage is increasing or decreasing.

Ø1/2" Piezoelectric Mount Angular Adjustment
Ø1" Piezoelectric Mounts Angular Adjustment
Ø2" Piezoelectric Mount Angular Adjustment

Positional Repeatability After Thermal Shock

Purpose: This testing was done to determine how reliably the mount returns the mirror to its initial position so that the alignment of the optical system is unaffected by the temperature shock.

Procedure: The ambient temperature was raised by 15 °C over a period of at least 45 minutes. Then the temperature was allowed to return to near room temperature. During these tests, the piezo actuators were not connected to a voltage source. The worst-case results obtained by this method are shown below.

Results: The thermal shock data for each Polaris mount is shown in the plots in the expandable tables below. As shown in the plots, when the Polaris mount was returned to its initial temperature, the mirror position returned to within 6 µrad of its initial position for the Ø1/2" mount, within 1 µrad for the Ø1" mounts, and within 2 µrad for the Ø2" mount.

For Comparison: To get a 1 µrad change in the mount's position, the 100 TPI adjuster on the Ø1/2" Polaris mount needs to be rotated by only 0.025° (1/14400 of a turn). A highly skilled operator might be able to make an adjustment as small as 0.6° (1/1200 of a turn), which corresponds to 12 µrad.

Conclusions: These Polaris mirror mounts are high-quality, ultra-stable mounts that will reliably return a mirror to within several µrad of its original position after cycling through a temperature change in an open-loop setup. With a large adjustable range on each axis and a typical step size of 0.5 µrad (for a 0.1 V change in applied voltage), the Polaris mounts are capable of providing sub-µrad alignment stability in a closed-loop setup, even under punishing experimental conditions.

Ø1/2" Piezoelectric Mount Thermal Shock
POLARIS-K05P2 Thermal Data
Click to Enlarge
Polaris-K05P2 Thermal Shock Tests
Click to Enlarge

The plot above shows the final angular position of a second POLARIS-K05P2 for 20 consecutive thermal shock tests. The change in temperature is the difference between the starting temperature and the temperature at the end of the test and includes factors such as the variation in room temperature. This shows the repeatability of the tests.
Ø1" Piezoelectric Mounts Thermal Shock
POLARIS-K1S3P Thermal Data
Click to Enlarge

Click to Enlarge

The plot above shows the final angular position of a second POLARIS-K1S3P for 10 consecutive thermal shock tests. The change in temperature is the difference between the starting temperature and the temperature at the end of the test and includes factors such as the variation in room temperature. This shows the repeatability of the tests.
Ø2" Piezoelectric Mount Thermal Shock
POLARIS-K2S2P Thermal Data
Click to Enlarge

Click to Enlarge

The plot above shows the final angular position of a second POLARIS-K2S2P for 10 consecutive thermal shock tests. The change in temperature is the difference between the starting temperature and the temperature at the end of the test and includes factors such as the variation in room temperature. This shows the repeatability of the tests.
Motorized Kinematic Mirror Mount with Active Stabilization
Click for Details

Polaris Kinematic Mirror Mount as Part of a Closed-Loop System

Polaris® Mirror Mount in a Beam Stabilization Setup

Active beam stabilization is often used to compensate for beam drift (unintended beam pointing deviations) in experimental setups. Drift can be caused by insecurely mounted optics, laser source instabilities, and thermal fluctuations within an optomechanical setup. In addition to correcting for setup errors, active stabilization is frequently used in laser cavities to maintain a high output power or used on an optical table to ensure that long measurements will take place under constant illumination conditions. Setups with long beam paths also benefit from active stabilization, since small angular deviations in a long path will lead to significant displacements downstream.

An example of a beam stabilization setup is shown in the schematic to the left. A beamsplitter inserted in the optical path sends a sample of the beam to a position sensor that monitors the displacement of the beam relative to the detector's center. (For optimal stabilization, the beamsplitter should be as close as possible to the measurement.) The position detector outputs an error signal in X and Y that is proportional to the beam's position. Each error signal is fed into a channel of a piezoelectric controller that steers the beam back to the center of the sensor.

The setup illustrated here stabilizes the beam to a point in space. In order to stabilize the beam over a beam path (i.e., over two points in space), two piezoelectric mirror mounts, as well as the associated electronics, are required. Suggested electronics for a beam stabilization setup are given in the table below.

Suggested Components
Description Item #
Polaris Mirror Mount with Piezo Adjusters
(Choose One)
POLARIS-K05P2, POLARIS-K1S3P,
POLARIS-K1S2P, or POLARIS-K2S2P
Piezoelectric Controller
(Choose One)
MDT693B Three-Axis Benchtop Controller,
MDT694B Single-Axis Benchtop Controllera,
or KPC101 Single-Axis K-Cube Controller and Strain Gauge Readera,b
Position Sensor
(Choose One)
PDP90A (320 - 1100 nm),
PDQ80A (400 - 1050 nm),
or PDQ30C (1000 - 1700 nm)
K-Cube Position Sensor Controller KPA101
  • One controller is required per independently controlled axis.
  • Requires an SMB-to-SMC cable, sold separately below.

Click to Enlarge

Details of the Polaris Design. The POLARIS-K05P2 uses a flexure spring and setscrew combination instead of the monolithic retention arm shown here.

Several common factors typically lead to beam misalignment in an optical setup. These include temperature-induced hysteresis of the mirror's position, crosstalk, drift, and backlash. Polaris mirror mounts are designed specifically to minimize these misalignment factors and thus provide extremely stable performance. Hours of extensive research, multiple design efforts using sophisticated design tools, and months of rigorous testing went into choosing the best components to provide an ideal solution for experiments requiring ultra-stable performance from a kinematic mirror mount.

Thermal Hysteresis
The temperature in most labs is not constant due to factors such as air conditioning, the number of people in the room, and the operating states of equipment. Thus, it is necessary that all mounts used in an alignment-sensitive optical setup be designed to minimize any thermally induced alignment effects. Thermal effects can be minimized by choosing materials with a low coefficient of thermal expansion (CTE), like stainless steel. However, even mounts made from a material with a low CTE do not typically return the mirror to its initial position when the initial temperature is restored. All the critical components of the Polaris mirror mounts are heat treated prior to assembly since this process removes internal stresses that can cause a temperature-dependent hysteresis. As a result, the alignment of the optical system will be restored when the temperature of the mirror mount is returned to the initial temperature.

The method by which the mirror is secured in the mount is another important design factor for the Polaris; these Polaris mounts offer excellent performance without the use of adhesives. Instead, they use a monolithic retention arm or a flexure spring that is pressed onto the edge of the mirror using a setscrew. Setscrews, when used by themselves to hold an optic, tend to move as the temperature changes. In contrast, the holding force provided by the Polaris design is sufficient to keep the mirror locked into place regardless of the ambient temperature.

Crosstalk
Crosstalk is minimized by carefully controlling the dimensional tolerances of the front and back plates of the mount so that the pitch and yaw actuators are orthogonal. In addition, sapphire seats are used at all three contact points. Standard metal-to-metal actuator contact points will wear down over time. The polished sapphire seats of the Polaris mounts, in conjunction with the hardened stainless steel actuator tips, maintain the integrity of the contact surfaces over time.

Drift and Backlash
In order to minimize the positional drift of the mirror mount and backlash, it is necessary to limit the amount of play in the adjuster as well as the amount of lubricant used. When an adjustment is made to the actuator, the lubricant will be squeezed out of some spaces and built up in others. This non-equilibrium distribution of lubricant will slowly relax back into an equilibrium state. However, in doing so, this may cause the position of the front plate of the mount to move. The Polaris mounts use adjusters matched to the body that exceed all industry standards so very little adjuster lubricant is needed. As a result, alignment of the Polaris mounts is extremely stable even after being adjusted (see the Test Data tab for more information). In addition, these adjusters have a smooth feel that allows the user to make small, repeatable adjustments.

Integrated Piezoelectric Stacks
Each adjuster screw incorporates a piezoelectric stack inside the body of the actuator, seated directly behind the tip. This in-line design keeps the number of ball contact points to a minimum, reduces the number of moving parts, and ensures that the low crosstalk guaranteed by our precision-machined components is not compromised. Whether being moved by hand or by the piezoelectric stack, the adjusters make use of the same sapphire-to-hardened-steel contact points to provide precise motion for the life of the mount.

Compatible with Vacuum Environments
Each component has been carefully selected to ensure vacuum compatibility. The epoxy used to bond the sapphire seats in place is baked using a NASA-approved low-outgassing procedure. DuPont LVP High-Vacuum (Krytox) Grease, an ultra-high-vacuum-compatible, low-outgassing PTFE grease is used with the adjusters. The piezoelectric stack is sheathed by a thin, low-solvent-content acrylic material that supports vacuum environments down to at least 10-5 Torr. For the piezo connector, we chose PTFE, a non-hygroscopic plastic, as the insulating layer. All electrical contacts are made by a low-flux solder; the flux is burned off during the soldering process.

Please note that a high-voltage, coaxial feedthrough vacuum flange is required to pass the piezo control voltage into vacuum.

Optic Distortion as a Result of Torque
Click to Enlarge

Optic distortion of a BB1-E02 mirror mounted in a Ø1" Polaris mount. At zero torque, the sample mirror's flatness was λ/10 over the clear aperture
(λ = 633 nm). The shaded region indicates the recommended amount of torque.

Through thermal changes and vibrations, the Polaris kinematic mirror mounts are designed to provide years of use. Below are some usage tips to ensure that the mount provides optimal performance.

General Usage Tips

Match Materials
Due to its relatively low coefficient of thermal expansion, stainless steel was chosen as the material from which to fabricate the Polaris mount. When mounting the Polaris, we recommend using components fabricated from the same material.

Use a Wide Post
The Polaris' performance is optimized for use with a Ø1" post for Polaris mounts. These posts are made of heat-treated stainless steel and provide two planes of contact with the mount, which help confine the bottom of the mount during variations in the surrounding temperature, thereby minimizing potential alignment issues.

Optic Mounting
Since an optic is prone to movement within its mounting bore, all optics should be mounted with the Polaris out of the setup to ensure accurate mounting that will minimize misalignment effects. We recommend using a torque wrench when installing an optic in a Polaris mount. Over-torquing the flexure arm optic retainer can result in dramatic surface distortions. The graph to the right shows surface distortions that result from increasing torque values delivered by the TD24 Torque Wrench for the front plate used in the POLARIS-K1S3P and POLARIS-K1S2P with a Ø1", 6 mm thick BB1-E02 mirror mounted in it. The test was stopped once the distortion was greater than 0.2 waves.

Front Plate's Position
To achieve the best performance, it is recommended that the front plate be kept as parallel as possible to the back plate. This ensures the highest adjustment stability.

Mount as Close to the Table's Surface as Possible
To minimize the impact of vibrations and temperature changes, it is recommended that your setup has as low of a profile as possible. Using short posts will reduce the Y-axis translation caused by temperature variations and will minimize any movements caused by vibrations.

Polish and Clean the Points of Contact
We highly recommend that the points of contact between the mount and the post, as well as the post and the table, are clean and free of scratches or defects. For best results, we recommend using a polishing stone to clean the table’s surface and a polishing pad (LFG1P) for the top and bottom of the post as well as the bottom of the mount.

 

Piezo Usage Tips

Disconnect Unused Channels
If active stabilization of a given axis is not needed, then it is not necessary to connect the unused axis to a piezoelectric controller. Any noise on the electrical connection may cause an undesired movement in the beam.

Connect Cables only when Power Supply is Off
The piezoelectric stacks may be irreversibly damaged by abrupt changes in the applied voltage. In order to prevent such damage, ensure that the power supply is off before connecting the SMB cable.

Use Gentle Voltage Steps
Abrupt charging or discharging of the piezoelectric actuator may cause irreversible damage to the piezo.

Stay within the 0 - 150 V Control Voltage Range
Applying voltages less than 0 V (negative voltages) or greater than 150 V may cause irreversible damage to the piezo.

Handle with Care
Piezoelectrics are ceramic materials, and therefore relatively brittle as compared to common optomechanics. Hence, they are sensitive to shock forces. Do not drop the mount or place it in a box without protective cushioning.

 

Not Recommended

We do not recommend taking the adjusters out of the back plate, as it can contaminate the threading. This can reduce the fine adjustment performance significantly. Also, do not pull the front plate away as it might stretch the springs beyond their operating range, crack the sapphire seats, or break the piezoelectric stacks. Finally, do not overtighten the retaining screws that secure the flat spring that holds the optic in place; only slight force is required to secure the optic in place.


Posted Comments:
Joseph Natal  (posted 2024-07-30 06:47:48.293)
Hello, I have used the 2" mount with success. Is there any potential design or modification for 4" optics? Thanks
user  (posted 2024-05-27 22:09:08.537)
I have a description stating that the Polaris PZT mirror mounts components are compatible with vacuum environments. I would like to ask if cables can also be used in a vacuum. Additionally, is it acceptable to split an SMB cable and perform vacuum-compatible soldering on it? Thank you.
cdolbashian  (posted 2024-06-04 01:47:37.0)
Thank you for reaching out to us with this inquiry. I have contacted you directly to discuss the materials used within our SMB cable, as well as your specific vacuum conditions.
Patrick Thompson  (posted 2024-04-26 17:38:36.873)
Do these piezo actuators have power-off stability, or does the position change after switching off ?
cdolbashian  (posted 2024-05-06 10:29:30.0)
Thank you for reaching out to us with this inquiry. Unfortunately, these are traditional-style piezos, where the position is proportional to the applied voltage. If the voltage drops to 0V, then the position will nominally be at the zero position.
Robin Thomm  (posted 2023-08-29 14:30:20.21)
Do the piez actuators (and mirror mounts) produce any magnetic fields, or are these nonmagnetic designs?
cdolbashian  (posted 2023-08-29 03:47:13.0)
Thank you for reaching out to us with this inquiry. These Polaris components are made of nonmagnetic stainless steel (303SS), and the piezo elements are inherently high-voltage ceramic devices. Without a ferrous material nor a flowing/changing current, we do not anticipate excessive magnetic flux, though we have not explicitly tested for it. I have reached out to you to discuss your application directly.
Alexan Grossek  (posted 2023-08-07 11:59:57.51)
Are this motorized mirror mounts from Polaris vacuum compatible? Are the isolation materials on the cables vacuum compatible? Pleas contact me at grossek@tugraz.at
jdelia  (posted 2023-08-07 02:35:40.0)
Thank you for contacting Thorlabs. These Polaris mounts are designed to be compatible with cleanroom and vacuum applications. Please see the "Specs" and "Design Features" tabs for more details on this.
user  (posted 2021-07-20 12:21:07.88)
Dear Thorlabs-Team, could you specify the conditions for a "proper bake out"? As the piezos are used in open loop configuration, do you have data on the creep of the piezos (drift after movement over several minutes timescale)?
cdolbashian  (posted 2021-09-10 11:08:36.0)
Thank you for contacting us at Thorlabs! Regarding your inquiry of a proper bakeout. We recommend the following: -Our non-Piezo Polaris mounts have a maximum operating temp at 200° listed on our website, so we can suggest a bakeout at 210°C. (Note that this should be done without any AR-coated optics installed, as the AR-coating procedure occurs around ~200°C.) -For Piezo Polaris mounts with a maximum operating temperature at 85°C, we can suggest a bakeout at 95°C. -For Polaris products without piezos, greases, or epoxies used in the assembly (such as the fixed Polaris mounts or the Polaris accessories), these can likely take a bakeout temperature >210°C, but we do not have any strict suggestions currently. Now, regarding the stability of the device in open loop configuration: In an open-loop configuration (i.e. no feedback loop), the stability would depend directly on the stability of your voltage source, as the piezo motion is directly proportional to the voltage supplied.
user  (posted 2020-12-19 02:07:03.243)
Are the piezo actuators compatible with the SM threaded polaris mounts?
llamb  (posted 2020-12-21 03:26:51.0)
Thank you for contacting Thorlabs. The SM-threaded Polaris mounts' adjuster screws do not have the same 3/8"-100 threads as the POLARIS-P20, and are thus not compatible. The POLARIS-P20 piezo actuator is intended as a replacement piezo actuator for the Ø1" and Ø2" Polaris Piezo mirror mounts sold on this page.
user  (posted 2019-10-16 11:19:28.957)
How come the new preset torque wrenches are not compatible with these mounts?
llamb  (posted 2019-11-07 03:06:43.0)
Hello, thank you for your feedback. We are looking into offering a 12 mm torque wrench for our piezos.
1611820688  (posted 2018-12-10 12:21:27.623)
Hi,I have two KPZ101,one K1S2P, one PF10-03-P01.one KPA101.can you tell me the mechanical bandwidth of K1S2P piezo actuator?Since when I control KPZ101 by labview,and I input a sine signal(40+30sin(2*pi*5*t),sampled at 50 S/s),the XDiff of KPA101 I received is not a sine shape.I guess the bandwidth is low,but the sine signal's frequency is only five.So,what's the bandwidth of K1S2P piezo actuator?
llamb  (posted 2018-12-21 11:11:57.0)
Hello, thank you for your feedback. We have not explicitly tested the Polaris piezo mounts for bandwidth or resonance, though we have done some testing on the POLARIS-K2S2P. See my feedback response below from April 9th, if the comparison may help. For your particular setup, the refresh rate from LabView to your units is likely decreasing your overall measured bandwidth. I would recommend using the External Input on the KPZ101 to apply your sine wave, and using the SMA output ports on the KPA101 with an oscilloscope for measuring your signal from your beam position detector. I have reached out to you directly as well for further troubleshooting.
2693502986  (posted 2018-11-07 10:16:58.84)
射频连接接口为公头极易损坏,针脚容易折断,在实验中造成了的严重的不便和经济损失。与KPZ101压电控制器配套使用时没有配套线缆,十分不便。
llamb  (posted 2018-11-07 09:37:28.0)
Thank you for your feedback. The SMB connectors were chosen for the Polaris piezo mounts to offer a push-fitting that will not twist or rotate as you move the manual adjuster, preventing connected cables from getting twisted. Broken connector pins are typically attributed to over-stressing the cable connections. I will reach out to you directly to troubleshoot and see if the delivered product was faulty. For connecting the cables included with the Polaris piezo mounts to the KPZ101 controller, you can use our T4292 adapter. We are looking into the possibility of providing SMB to SMC cables for future use with the KPZ101 as well. Also, you may email 'techsupport-cn@thorlabs.com' directly with future inquiries. 感谢您的反馈意见。 选择SMB连接器用于Polaris压电安装座,提供一种在您移动手动调节器时不会扭曲或旋转的推入式配件,防止连接的电缆扭曲。 断开的连接器引脚通常归因于对电缆连接的过度应力。 我会直接联系您进行故障排除,看看交付的产品是否有问题。 要将Polaris压电安装座随附的电缆连接到KPZ101控制器,您可以使用我们的T4292适配器。 我们正在研究为SMC电缆提供SMB的可能性,以便将来与KPZ101一起使用。 此外,您可以通过电子邮件直接发送电子邮件至'techsupport-cn@thorlabs.com',以便将来查询。
Matthias.Nagel  (posted 2018-08-24 14:58:10.78)
Dear Thorlabs team. Could you be so kind and tell me the max. current which is necessary to drive the POLARIS-P20 actuator? I am searching for a suitable OEM driver for my application and i couldn´t find a value for this. I am looking foward to receive your answer.
YLohia  (posted 2018-09-17 10:29:27.0)
Hello, thank you for contacting Thorlabs. Piezos are voltage-based devices and typically require very low levels of current (especially for low drive frequencies). What frequency do you plan on driving this piezo at? The capacitance of this piezo is rated to be 0.35uF. The current can be estimated via the following equation I = Pi*f*Vpp*C, where f is the drive frequency, V is the voltage supplied, and C is the capacitance of the piezo. More information can be found here: https://www.thorlabs.com/newgrouppage9.cfm?objectgroup_id=5030&tabname=Piezo%20Bandwidth.
jens.kiessling  (posted 2018-03-02 08:20:06.833)
Dear Thorlabs team, can you tell me the mechanical bandwidth of the K05P2 and K1S2P piezo actuator, i.e. where is the first resonance? What are the capacitances of the piezos? Thanks in advance Jens
llamb  (posted 2018-04-09 11:02:53.0)
Hello Jens, thank you for contacting Thorlabs. The capacitances for the -K05P2 and -K1S2P are 175 nF and 350 nF respectively. We have not explicitly tested these Polaris mounts for bandwidth or resonance, though we do have some test data for the POLARIS-K2S2P (as seen in the feedback below as well). Over a scan range of ±50 urad, we found the K2S2P to have small resonances at approximately 130 Hz and 198 Hz, and a large resonance around 370 Hz. We are looking to fully test our Polaris line for bandwidth soon, so I will reach out to you directly to discuss testing parameters.
thomas.pinoteau  (posted 2017-10-18 10:18:43.847)
Hi, I am not able to find the speed of the angular rotation of the Polaris-K1PZ, could you please provide me this information? Thanks
nbayconich  (posted 2018-01-03 02:06:13.0)
Thank you for contacting Thorlabs and suggesting this data as something that would be helpful to customers. While we have not yet done extensive testing for the angular velocity of the piezo actuated Polaris series mounts, we have done some initial testing of the Polaris-K2S2P using the MDT694B piezo controller. The first thing we notice is that there are peaks in the response which may be caused by resonance of the piezo. I'd expect these to change with the spring tension and preload, and I would recommend operating well below these frequencies. The unit tested had its first peak at about 130hz, so staying slower than that would be best. We will reach out to you with more information on how you might test an individual unit you have.
user  (posted 2017-05-05 12:43:11.14)
Hi, I would like to know the displacement provided by Piezo in unit of distance per unit volts. I am assuming that the mounts rotates about one of the hinge when voltage is applied to it. I was going through the comments and the range is mentioned to be +/-8 um. Is that correct? And, how do you get that number? Thanking you in advance.
tfrisch  (posted 2017-05-19 02:17:51.0)
Hello, thank you for contacting Thorlabs. POLARIS-K1PZ uses component piezo actuators with a 16um stroke, and that number is given by the design of the piezoelectric actuator. The travel per voltage change is difficult to give as piezo actuators suffer from hysteresis preventing a linear response. For example, going from zero to 20V may yield a different position than going from 100V to 20V. Please contact TechSupport@Thorlabs.com if you would like to discuss this.
mitch  (posted 2016-11-22 05:20:02.947)
Hi, can I use the K1Pz2 with the TIM101 controller?
tfrisch  (posted 2016-11-22 07:22:52.0)
Thank you for contacting Thorlabs. KPZ101 is the appropriate controller. TIM101 is for piezo inertial actuators, and it will not work with POLARIS-K1PZ2.
jtravs  (posted 2016-08-22 15:02:40.82)
Is it possible to get a version of the POLARIS-K1PZ2 with a larger angular range, say at least 2 or even 3 times, by using a larger stroke piezo stack?
sschaub  (posted 2016-05-30 09:12:58.063)
Can the actuators on the POLARIS-K1PZ be removed? I'd like to install some piezo actuators that can get to 10^-8 Torr vacuum levels.
besembeson  (posted 2016-06-02 11:57:21.0)
Response from Bweh at Thorlabs USA: The entire actuator itself can be removed from the mirror mount but the piezo stack is integrated with the adjuster and can't be removed for your replacement piezo. The stock versions we currently provide are rated for 10^-5 Torr but we can look into a special version that can meet your vacuum requirements. I will contact you.
ariel  (posted 2014-02-21 10:34:11.037)
Thanks for your answer. I have one more question. KC1-T-PZ/M has +- 4um linear travel, it means mirror mount maximum movement is +-4um with piezo mortor? How about POLARIS-K1PZ? Compare KC1-T-PZ/M with POLARIS-K1PZ, which can more travel? Thanks, Kangwoo, Ahn
cdaly  (posted 2014-02-25 05:39:28.0)
Response from Chris at Thorlabs: Thank you for your inquiry. The KC1-T-PZ/M uses piezoelectric actuators with an 8um stroke, giving the +/-4um travel range specification provided. The piezo stacks in the POLARIS-K1PZ have a max stroke of 16um, giving them a range of +/-8um when used together for z-axis translation.
If your application requires an optic mount design that is not available below, please contact Tech Support.

Thorlabs offers several different general varieties of Polaris mounts, including kinematic side optic retention, SM-threaded, low optic distortion, piezo-actuated, vertical drive, and glue-in optic mounts, a fixed monolithic mirror mount and fixed optic mounts, XY translation mounts, 5-axis kinematic mount, and a kinematic platform mount. Refer to the tables below for our complete line of Polaris mounts, grouped by mount type, optic bore size, and then arranged by optic retention method and adjuster type (or intended application in the case of fixed mounts). We also offer a line of accessories that have been specifically designed for use with our Polaris mounts; these are listed in the table to the lower right. Note that the tables below list Item # suffixes that omit the "POLARIS" prefix for brevity. Click the photos below for details.

Polaris Mount Optic Retention Methods
Side Lock SM Threaded Low Distortion Glue-In
Polaris Mount Adjuster Types
Side Hole Hex Adjuster Knobs Adjuster
Lock Nuts
Piezo Adjusters Vertical-Drive Adjusters
Polaris Kinematic Mounts for Round Optics
Optic Retention Method Side Lock SM Threaded Low Distortion Glue-In
Ø1/2" Optics
2 Side Hole Adjusters - - - -K05C4
-K05G4
2 Hex Adjusters -K05S1 -K05T1 -K05F1 -
2 Adjusters with Lock Nuts -K05S2 -K05T2 -K05F2 -
2 Piezoelectric Adjusters -K05P2 - - -
2 Vertical Adjusters -K05VS2
-K05VS2L
- - -
3 Hex Adjusters -K05 - - -
3 Adjusters with Lock Nuts - -K05T6 -K05F6 -
3 Adjuster Knobs (Tip/Tilt/Z) &
2 Hex Adjusters (X/Y)
- -K05XY - -
Ø19 mm (3/4") Optics
2 Side Hole Adjusters -K19S4 - -K19F4/M -K19G4
Ø25 mm Optics
2 Side Hole Adjusters -K25S4/M - -K25F4/M -
Ø1" Optics
2 Side Hole Adjusters -K1S4 - - -K1C4
-K1G4
2 Hex Adjusters -K1E2
-K1-2AH
-K1T2 -K1F2 -
2 Adjuster Knobs - -K1T1 -K1F1 -
2 Piezoelectric Adjusters -K1S2P - - -
2 Vertical Adjusters -K1VS2
-K1VS2L
- - -
3 Side Hole Adjuster -K1S5 - - -
3 Hex Adjusters -K1E3
-K1-H
-K1T3 - -
3 Adjuster Knobs -K1E
-K1
-K1T -K1F -
3 Piezoelectric Adjusters -K1S3P - - -
3 Adjuster Knobs (Tip/Tilt/Z) &
2 Hex Adjusters (X/Y)
- -K1XY - -
Optic Retention Method Side Lock SM Threaded Low Distortion Glue-In
Ø1.5" Optics
2 Side Hole Adjusters -K15S4 - -K15F4 -
2 Vertical Adjusters -K15VS2
-K15VS2L
- - -
3 Adjuster Knobs (Tip/Tilt/Z) &
2 Hex Adjusters (X/Y)
- -K15XY - -
Ø50 mm Optics
2 Side Hole Adjusters -K50S4/M - -K50F4/M -
Ø2" Optics
2 Hex Adjusters -K2S2 -K2T2 -K2F2 -
2 Adjuster Knobs -K2S1 -K2T1 -K2F1 -
2 Piezoelectric Adjusters -K2S2P - - -
2 Vertical Adjusters -K2VS2
-K2VS2L
- - -
3 Hex Adjusters -K2S3 -K2T3 -K2F3 -
3 Adjuster Knobs -K2 -K2T -K2F -
Ø3" Optics
2 Side Hole Adjusters -K3S4 - - -
3 Side Hole Adjusters -K3S5 - - -
Ø4" Optics
2 Side Hole Adjusters - - -K4F4 -
Ø6" Optics
2 Side Hole Adjusters - - -K6F4 -
Polaris XY Translation Mounts for Round Optics
Optic Retention Method SM Threaded Representative Photos
Ø1/2" Optics

2 Hex Adjusters (X/Y) -05XY
3 Adjuster Knobs (Tip/Tilt/Z) &
2 Hex Adjusters (X/Y)
-K05XY
Ø1" Optics
2 Hex Adjusters (X/Y) -1XY
3 Adjuster Knobs (Tip/Tilt/Z) &
2 Hex Adjusters (X/Y)
-K1XY
Ø1.5" Optics
2 Hex Adjusters (X/Y) &
3 Adjuster Knobs (Tip/Tilt/Z)
-K15XY
Polaris Fixed Mounts for Round Optics
Optic Retention Method Side Lock Low
Distortion
Glue-In Representative
Photos
Ø1/2" Optics





Optimized for Mirrors - -B05F -C05G
Optimized for Beamsplitters -B05S - -B05G
Optimized for Lenses - - -L05G
Ø19 mm (Ø3/4") Optics
Optimized for Mirrors -19S50/M - -
Ø1" Optics
Optimized for Mirrors - -B1F -C1G
Optimized for Beamsplitters -B1S - -B1G
Optimized for Lenses - - -L1G
Ø2" Optics
Optimized for Mirrors - -B2F -C2G
Optimized for Beamsplitters -B2S - -
Polaris Kinematic 1.8" x 1.8" Platform Mount
Optomech Retention Method Tapped Holes &
Counterbores
2 Adjuster Knobs -K1M4(/M)
Back to Top

Ø1/2" Polaris® Kinematic Mirror Mount, 2 Piezoelectric Adjusters

View Imperial Product List
Item #QtyDescription
Imperial Product List
POLARIS-K05P21Polaris® Piezoelectric Ø1/2" Mirror Mount, 2 Adjusters with Lock Nuts, Cables Included
BB05-E011Ø1/2" Broadband Dielectric Mirror, 350 - 400 nm
PLS-P11Ø1" Post for Polaris Mounts, One 8-32 Mounting Hole, L = 1.00"
View Metric Product List
Item #QtyDescription
Metric Product List
POLARIS-K05P21Polaris® Piezoelectric Ø1/2" Mirror Mount, 2 Adjusters with Lock Nuts, Cables Included
BB05-E011Ø1/2" Broadband Dielectric Mirror, 350 - 400 nm
PLS-P246/M1Ø25.0 mm Post for Polaris Mounts, One M4 Mounting Hole, L = 24.6 mm
Back and Front Views of the POLARIS-K05P2 Mirror Mount, Shown with a Ø1/2" Mirror and a Ø1" Polaris Post (Neither Included)
  • 2-Adjuster Piezoelectric and Knob-Driven Design
  • Designed for Use with Ø1/2" Optics
  • 100 TPI Screws with Integrated PK4DMP1 Piezoelectric Elements
  • Less than 6 µrad Beam Deviation After Temperature Cycling (See the Test Data Tab)
  • Two SMB-to-BNC Cables Included

This Ø1/2" Kinematic Mirror Mount with Two Piezoelectric Adjusters is designed to provide long-term alignment stability in systems with an external feedback loop. It offers exceptional angular resolution of ~0.5 µrad for a 0.1 V step via piezoelectric adjustment. We recommend driving the piezo actuators using our benchtop or Kinesis K-Cube™ open-loop piezo controllers. The KPC101 K-Cube Controller and Strain Gauge Reader will also require one of our BNC-to-SMC cables per axis (sold below). Please note that the piezo actuators do not include strain gauges.

The Polaris design results in greater durability and thermal performance compared to non-Polaris mirror mounts. A flexure spring and setscrew combination provides temperature-independent retention of the optic, unlike nylon-tipped setscrews that are sensitive to temperature fluctuations. The setscrew that adjusts the flexure spring accepts a 1/16" (1.5 mm) hex key. We strongly recommend using a torque driver for securing the optic to prevent optical surface distortion and to improve thermal stability.

This mirror mount comes with two adjuster lock nuts that can be tightened by holding the adjuster knob while lightly tightening the lock nut by hand or with an 11 mm thin-head, open-ended hex wrench. Lock nuts only need to be lightly tightened to a torque of approximately 4 to 8 oz-in (0.03 to 0.06 N·m). These lock nuts hold in place the manual adjustment and will not affect the fine piezoelectric adjustment of this mount. The mount is designed so that the knobs and lock nuts are flush with the bottom surface of the housing, allowing it to be directly mounted to an optical table or breadboard.

Post mounting is provided by two #8 (M4) counterbores located at right angles with respect to each other for right- or left-handed mounting. Due to the shallow design of the counterbores, low-profile 8-32 and M4 cap screws are included for mounting. Note that the M4 cap screw reduces the clear aperture to 0.415" (10.5 mm). The 8-32 cap screw accepts a 5/64" (2 mm) hex wrench, while the M4 cap screw accepts a 2.5 mm hex wrench. For custom mounting configurations, Ø2 mm alignment pin holes are located on both sides of each counterbore for setting a precise location and mounting angle. Standard DIN 7-m6 ground dowel pins are recommended; see the Docs icon (info icon) below for details.

Two PAA236R cables are included with this mount. Each of these 36" cables has a 90° SMB connector on one end and a straight BNC connector on the other. Additional cables of lengths from 12" to 72" are available below with options for cables with straight SMB to BNC male connectors or straight SMB to SMC female connectors.

Note: The POLARIS-K05P2 mount incorporates 1/4"-100 adjuster screws and is compatible only with the POLARIS-P20A actuator (sold below).

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
POLARIS-K05P2 Support Documentation
POLARIS-K05P2Polaris® Piezoelectric Ø1/2" Mirror Mount, 2 Adjusters with Lock Nuts, Cables Included
$963.41
7-10 Days
Back to Top

Ø1" Polaris® Kinematic Mirror Mount, 3 Piezoelectric Adjusters

View Imperial Product List
Item #QtyDescription
Imperial Product List
POLARIS-K1S3P1Polaris® Piezoelectric Ø1" Mirror Mount, 3 Adjusters with Lock Nuts, Cables Included
BB1-E021Ø1" Broadband Dielectric Mirror, 400 - 750 nm
PLS-P11Ø1" Post for Polaris Mounts, One 8-32 Mounting Hole, L = 1.00"
View Metric Product List
Item #QtyDescription
Metric Product List
POLARIS-K1S3P1Polaris® Piezoelectric Ø1" Mirror Mount, 3 Adjusters with Lock Nuts, Cables Included
BB1-E021Ø1" Broadband Dielectric Mirror, 400 - 750 nm
PLS-P246/M1Ø25.0 mm Post for Polaris Mounts, One M4 Mounting Hole, L = 24.6 mm
Back and Front Views of the POLARIS-K1S3P Mirror Mount, Shown with a Ø1" Mirror and a Ø1" Post for Polaris Mounts (Neither Included)
  • 3-Adjuster Piezoelectric and Knob-Driven Design
  • Designed for Use with Ø1" Optics
  • 100 TPI Screws with Integrated Piezoelectric Elements
  • Less Than 1 µrad Beam Deviation After Temperature Cycling (See the Test Data Tab)
  • Three SMB-to-BNC Cables Included

This Ø1" Kinematic Mirror Mount with Three Piezoelectric Adjusters is designed to provide long-term alignment stability in systems with an external feedback loop. It offers exceptional angular resolution of ~0.5 µrad for a 0.1 V step via piezoelectric adjustment. We recommend driving the piezo actuators using our benchtop or Kinesis K-Cube™ open-loop piezo controllers. The KPC101 K-Cube Controller and Strain Gauge Reader will also require one of our BNC-to-SMC cables per axis (sold below). Please note that the piezo actuators do not include strain gauges.

The Polaris design results in greater durability and thermal performance compared to non-Polaris mirror mounts. A monolithic retention arm provides temperature-independent retention of the optic, unlike nylon-tipped setscrews that are sensitive to temperature fluctuations. The setscrew that adjusts the flexure arm accepts a 0.05" (1.3 mm) hex key. We strongly recommend using a torque driver for securing the optic to prevent optical surface distortion and to improve thermal stability.

This mirror mount comes with three adjuster lock nuts that can be tightened by holding the adjuster knob while lightly tightening the lock nut by hand or with a 12 mm thin-head, open-ended hex wrench. Lock nuts only need to be lightly tightened to a torque of approximately 4 to 8 oz-in (0.03 to 0.06 N·m). These lock nuts hold in place the manual adjustment and will not affect the fine piezoelectric adjustment of this mount.

Post mounting is provided by two #8 (M4) counterbores located at right angles with respect to each other for right- or left-handed mounting. One 8-32 cap screw and one M4 cap screw are included for securing the mount to a post. The 8-32 cap screw accepts a 9/64" hex wrench, while the M4 cap screw accepts a 3 mm hex wrench.

Three PAA236R cables are included with this mount. Each of these 36" cables has a 90° SMB connector on one end and a straight BNC connector on the other. Additional cables of lengths from 12" to 72" are available below with options for cables with straight SMB to BNC male connectors or straight SMB to SMC female connectors.

Note: The POLARIS-K1S3P mount incorporates 3/8"-100 adjuster screws and is compatible only with the POLARIS-P20 actuator (sold below).

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
POLARIS-K1S3P Support Documentation
POLARIS-K1S3PPolaris® Piezoelectric Ø1" Mirror Mount, 3 Adjusters with Lock Nuts, Cables Included
$1,276.44
Today
Back to Top

Ø1" Polaris® Kinematic Mirror Mount, 2 Piezoelectric Adjusters

View Imperial Product List
Item #QtyDescription
Imperial Product List
POLARIS-K1S2P1Polaris® Piezoelectric Ø1" Mirror Mount, 2 Adjusters with Lock Nuts, Cables Included
BB1-E021Ø1" Broadband Dielectric Mirror, 400 - 750 nm
PLS-P11Ø1" Post for Polaris Mounts, One 8-32 Mounting Hole, L = 1.00"
View Metric Product List
Item #QtyDescription
Metric Product List
POLARIS-K1S2P1Polaris® Piezoelectric Ø1" Mirror Mount, 2 Adjusters with Lock Nuts, Cables Included
BB1-E021Ø1" Broadband Dielectric Mirror, 400 - 750 nm
PLS-P246/M1Ø25.0 mm Post for Polaris Mounts, One M4 Mounting Hole, L = 24.6 mm
Back and Front Views of the POLARIS-K1S2P Mirror Mount, Shown with a Ø1" Mirror and a Ø1" Post for Polaris Mounts (Neither Included)
  • 2-Adjuster Piezoelectric and Knob-Driven Design
  • Designed for Use with Ø1" Optics
  • 100 TPI Screws with Integrated Piezoelectric Elements
  • Less Than 1 µrad Beam Deviation After Temperature Cycling (See the Test Data Tab)
  • Two SMB-to-BNC Cables Included

This Ø1" Kinematic Mirror Mount with Two Piezoelectric Adjusters is similar to the 3-adjuster version sold above but features a hardened steel ball in place of the third adjuster. This mount is designed to provide long-term alignment stability in systems with an external feedback loop. It offers exceptional angular resolution of ~0.5 µrad for a 0.1 V step via piezoelectric adjustment. We recommend driving the piezo actuators using our benchtop or Kinesis K-Cube™ open-loop piezo controllers. The KPC101 K-Cube Controller and Strain Gauge Reader will also require one of our BNC-to-SMC cables per axis (sold below). Please note that the piezo actuators do not include strain gauges.

The Polaris design results in greater durability and thermal performance compared to non-Polaris mirror mounts. A monolithic retention arm provides temperature-independent retention of the optic, unlike nylon-tipped setscrews that are sensitive to temperature fluctuations. The setscrew that adjusts the flexure arm accepts a 0.05" (1.3 mm) hex key. We strongly recommend using a torque driver for securing the optic to prevent optical surface distortion and to improve thermal stability.

This mirror mount comes with two adjuster lock nuts that can be tightened by holding the adjuster knob while lightly tightening the lock nut by hand or with a 12 mm thin-head, open-ended hex wrench. Lock nuts only need to be lightly tightened to a torque of approximately 4 to 8 oz-in (0.03 to 0.06 N·m). These lock nuts hold in place the manual adjustment and will not affect the fine piezoelectric adjustment of this mount.

Post mounting is provided by two #8 (M4) counterbores located at right angles with respect to each other for right- or left-handed mounting. One 8-32 cap screw and one M4 cap screw are included for securing the mount to a post. The 8-32 cap screw accepts a 9/64" hex wrench, while the M4 cap screw accepts a 3 mm hex wrench.

Two PAA236R cables are included with this mount. Each of these 36" cables has a 90° SMB connector on one end and a straight BNC connector on the other. Additional cables of lengths from 12" to 72" are available below with options for cables with straight SMB to BNC male connectors or straight SMB to SMC female connectors.

Note: The POLARIS-K1S2P mount incorporates 3/8"-100 adjuster screws and is compatible only with the POLARIS-P20 actuator (sold below).

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
POLARIS-K1S2P Support Documentation
POLARIS-K1S2PPolaris® Piezoelectric Ø1" Mirror Mount, 2 Adjusters with Lock Nuts, Cables Included
$1,000.41
7-10 Days
Back to Top

Ø2" Polaris® Kinematic Mirror Mount, 2 Piezoelectric Adjusters

View Imperial Product List
Item #QtyDescription
POLARIS-K2S2P1Polaris® Piezoelectric Ø2" Mirror Mount, 2 Adjusters with Lock Nuts, Cables Included
BB2-E011Ø2" Broadband Dielectric Mirror, 350 - 400 nm
PLS-P11Ø1" Post for Polaris Mounts, One 8-32 Mounting Hole, L = 1.00"
View Metric Product List
Item #QtyDescription
POLARIS-K2S2P1Polaris® Piezoelectric Ø2" Mirror Mount, 2 Adjusters with Lock Nuts, Cables Included
BB2-E011Ø2" Broadband Dielectric Mirror, 350 - 400 nm
PLS-P246/M1Ø25.0 mm Post for Polaris Mounts, One M4 Mounting Hole, L = 24.6 mm
Back and Front Views of the POLARIS-K2S2P Mirror Mount, Shown with a Ø2" Mirror and a Ø1" Post (Neither Included)
  • 2-Adjuster Piezoelectric and Knob-Driven Design
  • Designed for Use with Ø2" Optics
  • 100 TPI Screws with Integrated Piezoelectric Elements
  • Less Than 2 µrad Beam Deviation After Temperature Cycling (See the Test Data Tab)
  • Two SMB-to-BNC Cables Included

This Ø2" Kinematic Mirror Mount with Two Piezoelectric Adjusters is designed to provide long-term alignment stability in systems with an external feedback loop. It offers exceptional angular resolution of ~0.5 µrad for a 0.1 V step via piezoelectric adjustment. We recommend driving the piezo actuators using our benchtop or Kinesis K-Cube™ open-loop piezo controllers. The KPC101 K-Cube Controller and Strain Gauge Reader will also require one of our BNC-to-SMC cables per axis (sold below). Please note that the piezo actuators do not include strain gauges.

The Polaris design results in greater durability and thermal performance compared to non-Polaris mirror mounts. A monolithic flexure arm provides temperature-independent retention of the optic, unlike nylon-tipped setscrews that are sensitive to temperature fluctuations. The setscrew that adjusts the flexure arm accepts a 5/64" (2 mm) hex key. We strongly recommend using a torque driver for securing the optic to prevent optical surface distortion and to improve thermal stability.

This mirror mount comes with two adjuster lock nuts that can be tightened by holding the adjuster knob while lightly tightening the lock nut by hand or with a 12 mm thin-head, open-ended hex wrench. Lock nuts only need to be lightly tightened to a torque of approximately 4 to 8 oz-in (0.03 to 0.06 N·m). These lock nuts hold in place the manual adjustment and will not affect the fine piezoelectric adjustment of this mount.

Post mounting is provided by four #8 (M4) counterbores for right- or left-handed mounting. One 8-32 cap screw and one M4 cap screw are included for securing the mount to a post. The 8-32 cap screw accepts a 9/64" hex wrench, while the M4 cap screw accepts a 3 mm hex wrench.

Two PAA236R cables are included with this mount. Each of these 36" cables has a 90° SMB connector on one end and a straight BNC connector on the other. Additional cables of lengths from 12" to 72" are available below with options for cables with straight SMB to BNC male connectors or straight SMB to SMC female connectors.

Note: The POLARIS-K2S2P mount incorporates 3/8"-100 adjuster screws and is compatible only with the POLARIS-P20 actuator (sold below).

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
POLARIS-K2S2P Support Documentation
POLARIS-K2S2PCustomer Inspired! Polaris® Piezoelectric Ø2" Mirror Mount, 2 Adjusters with Lock Nuts, Cables Included
$1,164.63
7-10 Days
Back to Top

Replacement Piezoelectric Actuators with Bushings

Specifications
Item # POLARIS-P20A
POLARIS-P20
Manual Travel Range 0.375" (9.53 mm) 0.375" (9.53 mm)
Manual Travel Resolution 0.26 mm/rev 0.26 mm/rev
Load (Recommended) 100.0 N (22 lbs) 66.7 N (15 lbs)
Piezo Travel Range 17.0 µm (Min)
21.0 µm (Max)
15.4 µm (Min)
19.4 µm (Max)
Piezo Travel Resolution 0.013 µm for a 0.1 V Stepa 0.017 µm for a 0.1 V Stepb
Piezo Drive Voltage 0 to 150 V 0 to 150 V
Piezo Capacitance 0.35 µF 0.35 µF
Mounting Barrel Ø0.349" (Ø8.86 mm) Ø0.50" (Ø12.7 mm)
Screw Threading 1/4"-100 3/8"-100
Vacuum Compatibility 10-9 Torr at 25 °C with Proper Bake Out
10-5 Torr at 25 °C without Bake Out
Grease Vapor Pressure: 10-13 Torr at 20 °C, 10-5 Torr at 200 °C;
Epoxy Meets Low Outgassing Standards
NASA ASTM E595 and Telcordia GR-1221
Operating Temperature -25 to 85 °C
Compatible Mount(s) POLARIS-K05P2 POLARIS-K1S3P
POLARIS-K1S2P
POLARIS-K2S2P
Mechanical Drawing POLARIS-P20A drawing POLARIS-P20 drawing
  • Theoretical calculated value. Actual resolution is dependent on the power source used.
  • Measured After Increasing and Decreasing the Voltage Applied While Using a Previous-Generation KPZ101 Controller in 0.1 V Steps
  • Manual Coarse Adjustment Range: 0.375"
  • Piezoelectric Fine Adjustment Range:
    • 17.0 µm (Min) for POLARIS-P20A
    • 15.4 µm (Min) for POLARIS-P20
  • Adjuster Mounted in Stainless Steel Bushing
  • Male SMB Connector (SMB-to-BNC Cable Not Included)
  • Compatible with the Mounts Sold Above

The POLARIS-P20A and POLARIS-P20 Piezoelectric Actuators can be used as replacement adjuster screws in the mirror mounts sold above by removing the screws from their bushings. The Ø1/2" mount is compatible with the POLARIS-P20A actuator with 1/4"-100 threads, while the Ø1" and Ø2" mounts are compatible with the POLARIS-P20 actuator with 3/8"-100 threads. The actuators include a 13 mm (for Item # POLARIS-P20A) or 12 mm (for Item # POLARIS-P20) adjuster lock nut that can be tightened or loosened by hand or with a thin-head, open-ended hex wrench. Holding the adjuster in place with the lock nut will not affect the piezoelectric adjustment. We recommend using the lock nut included with the Ø1/2" mount as the lock nut included with the POLARIS-P20A is larger and will extend beyond the edge of the mount's back plate.

These actuators can be manually adjusted for up to 0.375" of travel. The piezoelectric fine adjustment has a maximum travel range between 17.0 µm and 21.0 µm for Item # POLARIS-P20A and 15.4 µm and 19.4 µm for Item # POLARIS-P20. The adjuster screw, lock nut, and bushing are machined from stainless steel, which has a low coefficient of thermal expansion (CTE) for stability in environments with large temperature fluctuations. When mounting the actuators into machined bores, using components fabricated from the same material is recommended. Ensure the actuator is removed from the bushing before oven-curing the glue.

Each piezo actuator features a male SMB connector; an SMB-to-BNC cable is not included. We offer various compatible cables (sold below) with either a 90° or straight SMB connector on one end and a straight BNC connector on the other, as well as options with a straight SMB connector on one end and a straight SMC connector on the other. We recommend driving this piezo actuator with the MDT693B, MDT694B, or KPC101 piezo controllers. The MDT693B and MTD394B controllers can be connected directly to the actuator using any of our SMB-to-BNC cables. The KPC101 K-Cube™ Piezo Controller and Strain Gauge Reader can be connected directly to the actuator using any of our SMB-to-SMC cables.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
POLARIS-P20A Support Documentation
POLARIS-P20A1/4"-100 Adjuster with Piezoelectric Actuator, Ø0.349" Stainless Steel Bushing, 3/8" Manual Travel, ≥17.0 µm Piezo Travel
$296.40
Today
POLARIS-P20 Support Documentation
POLARIS-P203/8"-100 Adjuster with Piezoelectric Actuator, Ø0.50" Stainless Steel Bushing, 3/8" Manual Travel, ≥15.4 µm Piezo Travel
$291.16
Today
Back to Top

3/8"-100 Adjuster Lock Nuts for Polaris Mounts

  • Provide Long Term Adjuster Stability
  • Compatible with Select Polaris Mounts

This 13 mm hexagonal lock nut is designed for use with our Polaris mounts with 3/8"-100 adjusters. Manufactured for long-term adjuster stability or applications that are exposed to shock and vibration, these lock nuts are pre-greased with the same ultra-high-vacuum-compatible, low-outgassing PTFE grease as the Polaris mounts and have been tested for adjuster fit.

For applications that require frequent tuning of the adjusters, the lock nuts only need to be lightly tightened by hand to a torque of approximately 4 to 8 oz-in (0.03 to 0.06 N·m). For long term stability, we recommend tightening to a torque of 32 oz-in, which can be achieved by using our TW13 preset torque wrench. To avoid cross threading the lock nut, place it against the adjuster and "unscrew" the lock nut until you feel a slight drop; then thread the lock nut onto the adjuster.

Note: The POLARIS-P20 actuator includes a 12 mm 3/8"-100 locking nut, which will need to be removed in order to install a POLARIS-LN4 locking nut. By using this 13 mm locking nut, users may take advantage of the TW13 preset torque wrench.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
POLARIS-LN4 Support Documentation
POLARIS-LN43/8"-100 Lock Nut, 13 mm Hex, Stainless Steel
$15.37
Today
Back to Top

SMB-to-BNC Cables

  • SMB Female to BNC Male Connector
    • Straight SMB: 12", 24", 48", or 72" Long Cable
    • 90º SMB: 12", 24", 36", 48", or 72" Long Cable
  • 50 Ω Impedance
  • DC to 3.0 GHz Frequency Range
  • 1000 V (RMS) Dielectric Withstanding Voltage
  • 0.40" (10.2 mm) Minimum Bend Radius
  • No Bare Brass, Suitable for Use in Laser Systems

These SMB female to BNC male cables are available with either a straight or 90º SMB connector. These cables can be used to connect our Polaris piezo actuators to our MDT693B or MDT694B piezo controllers. The BNC and right-angle SMB connectors are made of nickel-plated brass, while the straight SMB connectors are made of gold-plated brass. The RG-178 coaxial cable is flexible enough to reach a minimum bend radius of 0.40", and the 90° SMB connector (Item #s PAA2xxR) allows the cable to be connected in tight areas without putting lateral force on the connection, making this cable ideal for use in space-constrained setups.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
PAA212 Support Documentation
PAA212NEW!SMB Coaxial Cable, Straight SMB Female to BNC Male, 12" (305 mm)
$15.00
Today
PAA224 Support Documentation
PAA224NEW!SMB Coaxial Cable, Straight SMB Female to BNC Male, 24" (609 mm)
$16.00
Today
PAA248 Support Documentation
PAA248NEW!SMB Coaxial Cable, Straight SMB Female to BNC Male, 48" (1219 mm)
$21.00
Today
PAA272 Support Documentation
PAA272NEW!SMB Coaxial Cable, Straight SMB Female to BNC Male, 72" (1829 mm)
$22.00
Today
PAA212R Support Documentation
PAA212RNEW!SMB Coaxial Cable, 90° SMB Female to BNC Male, 12" (305 mm)
$15.00
Today
PAA224R Support Documentation
PAA224RNEW!SMB Coaxial Cable, 90° SMB Female to BNC Male, 24" (609 mm)
$16.00
Today
PAA236R Support Documentation
PAA236RSMB Coaxial Cable, 90° SMB Female to BNC Male, 36" (914 mm)
$23.30
Today
PAA248R Support Documentation
PAA248RNEW!SMB Coaxial Cable, 90° SMB Female to BNC Male, 48" (1219 mm)
$27.00
Today
PAA272R Support Documentation
PAA272RNEW!SMB Coaxial Cable, 90° SMB Female to BNC Male, 72" (1829 mm)
$29.00
Today
Back to Top

SMB-to-SMC Cables

  • Available in 12", 24", 48", or  72" Lengths
  • 50 Ω Impedance
  • DC - 1 GHz Frequency Range
  • 500 VDC Dielectric Withstanding Voltage
  • RG-174 Tubing with 0.40" (10.2 mm) Minimum Bend Radius
  • Ø0.11" (Ø2.8 mm) Cable Diameter

These cables have a straight, SMB female connector on one end and a straight, SMC female connector on the other. These cables can be used to connect our Polaris piezo actuators to our K-Cube, benchtop, or modular piezo controllers. The connectors are made of gold-plated brass. The RG-174 coaxial cable is flexible enough to reach a minimum bend radius of 0.40".

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
PAA312 Support Documentation
PAA312NEW!RG-174 Cable, Straight SMB Female to SMC Female, 12" (305 mm)
$14.00
Today
PAA324 Support Documentation
PAA324NEW!RG-174 Cable, Straight SMB Female to SMC Female, 24" (609 mm)
$15.00
Today
PAA348 Support Documentation
PAA348NEW!RG-174 Cable, Straight SMB Female to SMC Female, 48" (1219 mm)
$16.00
Today
PAA372 Support Documentation
PAA372NEW!RG-174 Cable, Straight SMB Female to SMC Female, 72" (1829 mm)
$17.00
Today
Last Edited: Aug 20, 2013 Author: Dan Daranciang