![](/images/newhp/Thorlabs_Logo_Red.png)
REACH
Certification
In accordance with the REACH regulations (EC) No 1907/2006, Thorlabs hereby declares that the product listed below contains a substance on the candidate list of Substances of Very High Concern (SVHC) in a concentration above 0.1% (W/W).
Item Number | Item Description | Name of SVHC(s) |
---|---|---|
GAN111 | Ganymede OCT Base Unit, 880 nm, 6.0 µm Resolution, 1.5 to 20 kHz | SVHC > 0.1% Lead |
GAN111 | Ganymede OCT Base Unit, 880 nm, 6.0 µm Resolution, 1.5 to 20 kHz | SVHC > 0.1% Cadmium |
GAN111 | Ganymede OCT Base Unit, 880 nm, 6.0 µm Resolution, 1.5 to 20 kHz | SVHC > 0.1% 4,4'-isopropylidenediphenol(BPA) |
GAN111 | Ganymede OCT Base Unit, 880 nm, 6.0 µm Resolution, 1.5 to 20 kHz | SVHC > 0.1% Benzene-1,2,4-Tricarboxylic Acid 1,2 Anhydride (Trimellitic Anhydride)(TMA) |
GAN111 | Ganymede OCT Base Unit, 880 nm, 6.0 µm Resolution, 1.5 to 20 kHz | SVHC > 0.1% 2-methylimidazole |
GAN111 | Ganymede OCT Base Unit, 880 nm, 6.0 µm Resolution, 1.5 to 20 kHz | SVHC > 0.1% 1, 2-dimethoxyethane; ethylene glycol dimethyl ether (EGDME) |
GAN111 | Ganymede OCT Base Unit, 880 nm, 6.0 µm Resolution, 1.5 to 20 kHz | SVHC > 0.1% Octamethylcyclotetrasiloxane |
GAN111 | Ganymede OCT Base Unit, 880 nm, 6.0 µm Resolution, 1.5 to 20 kHz | SVHC > 0.1% 1,3,5-tris(oxiranylmethyl)-1,3,5-triazine-2,4,6(1H,3H,5H)-trione |
GAN111 | Ganymede OCT Base Unit, 880 nm, 6.0 µm Resolution, 1.5 to 20 kHz | SVHC > 0.1% Diboron Trioxide |
GAN111 | Ganymede OCT Base Unit, 880 nm, 6.0 µm Resolution, 1.5 to 20 kHz | SVHC > 0.1% Lead Titanium Trioxide |
GAN111 | Ganymede OCT Base Unit, 880 nm, 6.0 µm Resolution, 1.5 to 20 kHz | SVHC > 0.1% Lead Titanium Zirconium Oxide |
GAN111 | Ganymede OCT Base Unit, 880 nm, 6.0 µm Resolution, 1.5 to 20 kHz | SVHC > 0.1% Boric Acid |
GAN111 | Ganymede OCT Base Unit, 880 nm, 6.0 µm Resolution, 1.5 to 20 kHz | SVHC > 0.1% 2-methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one |
GAN111 | Ganymede OCT Base Unit, 880 nm, 6.0 µm Resolution, 1.5 to 20 kHz | SVHC > 0.1% Hexahydromethylphthalic Anhydride |
The information provided here is based on information supplied to us by our vendors and is accurate to the best of our knowledge at the present time.
Items must be handled, stored, transported, and disposed of in accordance with applicable laws, rules, and regulations.
Signed
![](images/dstrongSignature.png)
Danielle Strong
Vice President of Global Supply Chain
Date of Authorization
July 16, 2024
43 Sparta Ave, Newton, New Jersey 07860 Americas
Sales: 1-973-300-3000www.thorlabs.com