![](/images/newhp/Thorlabs_Logo_Red.png)
REACH
Certification
In accordance with the REACH regulations (EC) No 1907/2006, Thorlabs hereby declares that the product listed below contains a substance on the candidate list of Substances of Very High Concern (SVHC) in a concentration above 0.1% (W/W).
Item Number | Item Description | Name of SVHC(s) |
---|---|---|
TEL511 | Telesto OCT Base Unit, 1315 nm, 11 µm Resolution, 2.0 to 240 kHz | SVHC > 0.1% Lead |
TEL511 | Telesto OCT Base Unit, 1315 nm, 11 µm Resolution, 2.0 to 240 kHz | SVHC > 0.1% Cadmium |
TEL511 | Telesto OCT Base Unit, 1315 nm, 11 µm Resolution, 2.0 to 240 kHz | SVHC > 0.1% Boric Acid |
TEL511 | Telesto OCT Base Unit, 1315 nm, 11 µm Resolution, 2.0 to 240 kHz | SVHC > 0.1% Diboron Trioxide |
TEL511 | Telesto OCT Base Unit, 1315 nm, 11 µm Resolution, 2.0 to 240 kHz | SVHC > 0.1% Hexahydromethylphthalic Anhydride |
TEL511 | Telesto OCT Base Unit, 1315 nm, 11 µm Resolution, 2.0 to 240 kHz | SVHC > 0.1% Lead Titanium Trioxide |
TEL511 | Telesto OCT Base Unit, 1315 nm, 11 µm Resolution, 2.0 to 240 kHz | SVHC > 0.1% Lead Titanium Zirconium Oxide |
TEL511 | Telesto OCT Base Unit, 1315 nm, 11 µm Resolution, 2.0 to 240 kHz | SVHC > 0.1% Octamethylcyclotetrasiloxane |
TEL511 | Telesto OCT Base Unit, 1315 nm, 11 µm Resolution, 2.0 to 240 kHz | SVHC > 0.1% 1, 2-dimethoxyethane; ethylene glycol dimethyl ether (EGDME) |
TEL511 | Telesto OCT Base Unit, 1315 nm, 11 µm Resolution, 2.0 to 240 kHz | SVHC > 0.1% 1,3,5-tris(oxiranylmethyl)-1,3,5-triazine-2,4,6(1H,3H,5H)-trione |
TEL511 | Telesto OCT Base Unit, 1315 nm, 11 µm Resolution, 2.0 to 240 kHz | SVHC > 0.1% 2-methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one |
TEL511 | Telesto OCT Base Unit, 1315 nm, 11 µm Resolution, 2.0 to 240 kHz | SVHC > 0.1% 2-methylimidazole |
TEL511 | Telesto OCT Base Unit, 1315 nm, 11 µm Resolution, 2.0 to 240 kHz | SVHC > 0.1% 4,4'-isopropylidenediphenol(BPA) |
TEL511 | Telesto OCT Base Unit, 1315 nm, 11 µm Resolution, 2.0 to 240 kHz | SVHC > 0.1% Benzene-1,2,4-Tricarboxylic Acid 1,2 Anhydride (Trimellitic Anhydride)(TMA) |
The information provided here is based on information supplied to us by our vendors and is accurate to the best of our knowledge at the present time.
Items must be handled, stored, transported, and disposed of in accordance with applicable laws, rules, and regulations.
Signed
![](images/dstrongSignature.png)
Danielle Strong
Vice President of Global Supply Chain
Date of Authorization
July 16, 2024
43 Sparta Ave, Newton, New Jersey 07860 Americas
Sales: 1-973-300-3000www.thorlabs.com