![](/images/newhp/Thorlabs_Logo_Red.png)
REACH
Certification
In accordance with the REACH regulations (EC) No 1907/2006, Thorlabs hereby declares that the product listed below contains a substance on the candidate list of Substances of Very High Concern (SVHC) in a concentration above 0.1% (W/W).
Item Number | Item Description | Name of SVHC(s) |
---|---|---|
VEG210 | Vega OCT Base Unit, 1300 nm, 14 µm Resolution, 100 kHz | SVHC > 0.1% Lead Titanium Trioxide |
VEG210 | Vega OCT Base Unit, 1300 nm, 14 µm Resolution, 100 kHz | SVHC > 0.1% 2-methylimidazole |
VEG210 | Vega OCT Base Unit, 1300 nm, 14 µm Resolution, 100 kHz | SVHC > 0.1% 1, 2-dimethoxyethane; ethylene glycol dimethyl ether (EGDME) |
VEG210 | Vega OCT Base Unit, 1300 nm, 14 µm Resolution, 100 kHz | SVHC > 0.1% Octamethylcyclotetrasiloxane |
VEG210 | Vega OCT Base Unit, 1300 nm, 14 µm Resolution, 100 kHz | SVHC > 0.1% 1,3,5-tris(oxiranylmethyl)-1,3,5-triazine-2,4,6(1H,3H,5H)-trione |
VEG210 | Vega OCT Base Unit, 1300 nm, 14 µm Resolution, 100 kHz | SVHC > 0.1% Lead Titanium Zirconium Oxide |
VEG210 | Vega OCT Base Unit, 1300 nm, 14 µm Resolution, 100 kHz | SVHC > 0.1% Boric Acid |
VEG210 | Vega OCT Base Unit, 1300 nm, 14 µm Resolution, 100 kHz | SVHC > 0.1% 2-methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one |
VEG210 | Vega OCT Base Unit, 1300 nm, 14 µm Resolution, 100 kHz | SVHC > 0.1% Hexahydromethylphthalic Anhydride |
VEG210 | Vega OCT Base Unit, 1300 nm, 14 µm Resolution, 100 kHz | SVHC > 0.1% 4,4'-isopropylidenediphenol(BPA) |
VEG210 | Vega OCT Base Unit, 1300 nm, 14 µm Resolution, 100 kHz | SVHC > 0.1% Benzene-1,2,4-Tricarboxylic Acid 1,2 Anhydride (Trimellitic Anhydride)(TMA) |
VEG210 | Vega OCT Base Unit, 1300 nm, 14 µm Resolution, 100 kHz | SVHC > 0.1% Cadmium |
VEG210 | Vega OCT Base Unit, 1300 nm, 14 µm Resolution, 100 kHz | SVHC > 0.1% Diboron Trioxide |
VEG210 | Vega OCT Base Unit, 1300 nm, 14 µm Resolution, 100 kHz | SVHC > 0.1% Lead |
The information provided here is based on information supplied to us by our vendors and is accurate to the best of our knowledge at the present time.
Items must be handled, stored, transported, and disposed of in accordance with applicable laws, rules, and regulations.
Signed
![](images/dstrongSignature.png)
Danielle Strong
Vice President of Global Supply Chain
Date of Authorization
July 16, 2024
43 Sparta Ave, Newton, New Jersey 07860 Americas
Sales: 1-973-300-3000www.thorlabs.com