REACH
Certification
In accordance with the REACH regulations (EC) No 1907/2006, Thorlabs hereby declares that the product listed below contains a substance on the candidate list of Substances of Very High Concern (SVHC) in a concentration above 0.1% (W/W).
Item Number | Item Description | Name of SVHC(s) |
---|---|---|
VEG210C1 | Swept Source OCT Imaging System, 1300 nm, 100 kHz | SVHC > 0.1% Diboron Trioxide |
VEG210C1 | Swept Source OCT Imaging System, 1300 nm, 100 kHz | SVHC > 0.1% 4,4'-isopropylidenediphenol(BPA) |
VEG210C1 | Swept Source OCT Imaging System, 1300 nm, 100 kHz | SVHC > 0.1% Benzene-1,2,4-Tricarboxylic Acid 1,2 Anhydride (Trimellitic Anhydride)(TMA) |
VEG210C1 | Swept Source OCT Imaging System, 1300 nm, 100 kHz | SVHC > 0.1% 2-methylimidazole |
VEG210C1 | Swept Source OCT Imaging System, 1300 nm, 100 kHz | SVHC > 0.1% 1, 2-dimethoxyethane; ethylene glycol dimethyl ether (EGDME) |
VEG210C1 | Swept Source OCT Imaging System, 1300 nm, 100 kHz | SVHC > 0.1% Octamethylcyclotetrasiloxane |
VEG210C1 | Swept Source OCT Imaging System, 1300 nm, 100 kHz | SVHC > 0.1% 1,3,5-tris(oxiranylmethyl)-1,3,5-triazine-2,4,6(1H,3H,5H)-trione |
VEG210C1 | Swept Source OCT Imaging System, 1300 nm, 100 kHz | SVHC > 0.1% Lead |
VEG210C1 | Swept Source OCT Imaging System, 1300 nm, 100 kHz | SVHC > 0.1% Lead Titanium Trioxide |
VEG210C1 | Swept Source OCT Imaging System, 1300 nm, 100 kHz | SVHC > 0.1% Lead Titanium Zirconium Oxide |
VEG210C1 | Swept Source OCT Imaging System, 1300 nm, 100 kHz | SVHC > 0.1% Boric Acid |
VEG210C1 | Swept Source OCT Imaging System, 1300 nm, 100 kHz | SVHC > 0.1% 2-methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one |
VEG210C1 | Swept Source OCT Imaging System, 1300 nm, 100 kHz | SVHC > 0.1% Hexahydromethylphthalic Anhydride |
The information provided here is based on information supplied to us by our vendors and is accurate to the best of our knowledge at the present time.
Items must be handled, stored, transported, and disposed of in accordance with applicable laws, rules, and regulations.
Signed
Danielle Strong
Vice President of Global Supply Chain
Date of Authorization
September 17, 2024
43 Sparta Ave, Newton, New Jersey 07860 Americas
Sales: 1-973-300-3000 www.thorlabs.com