Splicers
Thorlabs' Vytran® Fiber Optic Splicers are available in models capable of splicing cladding diameters up to Ø1.25 mm. Our CO2 Laser End-Cap Splicer can directly splice end caps up to Ø5 mm. Along with several options for temporary or mechanical splices, our Vytran fiber splicers are available in standalone systems or multipurpose systems that are also capable of stripping, cleaning, cleaving, recoating, and/or proof testing.Use the key below to determine which tools are appropriate for your application.
![Fusion Splicing Steps](/images/tabimages/Fusion_Splicer_Equipment_D1_500.jpg)