Visible Superluminescent Diodes (SLDs), TO-56 Can
![](https://www.thorlabs.us/Images/GuideImages/13887_Vis_SLDs_TO-Can_2.jpg)
- Ø5.6 mm TO Can Package with H Pin Codes
- Broad Emission with Center Wavelengths from 405 nm to 650 nm
- 10 mW Typical Output Power
SLD450T
450 nm SLD, 10 mW, TO-56 Can
![](../../images/loading-red.gif)
Please Wait
Pin Code
![Pin Codes A through G](https://www.thorlabs.us/images/TabImages/SLD_Pin_Code-_H_D1-150.gif)
The pin code indicates which mounts and diodes are compatible. The drawing does not represent an exact wiring diagram.
Recommended Controller / Mount Options | |||
---|---|---|---|
Item # | Mount | Diode Driver | TEC Controller |
LDM56 | ![]() |
- | - |
ITC4000 Series | Use with LDM56 Mount | ![]() |
![]() |
LDC200 Series | Use with LDM56 Mount | ![]() |
- |
TED200C | Use with LDM56 Mount | - | ![]() |
Features
- Center Wavelengths from 405 nm to 650 nm
- 4 nm or 5 nm Typical 3 dB Bandwidth
- Compatible with Thorlabs' Laser Diode Mounts and Controllers (See Table to the Right)
Superluminescent Diodes (SLDs) are excellent high-power, broadband light sources that are ideal for use in applications such as display technology, holography, metrology, and spectroscopy. When fit into an external cavity, these SLDs can be used as a tunable laser. This page contains Thorlabs' SLDs with center wavelengths from 405 nm to 650 nm that are built into a TO-56 package with pin code H. Visible SLDs in a butterfly package are also available, as well as NIR SLDs for wavelengths from 810 nm to 1550 nm, many of which are ideal for spectral-domain optical coherence tomography.
The SLDs featured on this page are single spatial mode and have a near-Gaussian optical spectrum. More detailed typical specifications for each item, as well as mechanical drawings, are available in the tables below.
With an H pin code, these visible SLDs are compatible with Thorlabs' S7060R diode socket and the LDM56 laser diode mount, which has an integrated thermoelectric cooler (TEC). These mounts are compatible with Thorlabs' laser diode and temperature controllers; see the table above for details. Please note that optical feedback can diminish the output power or damage the SLD and back-reflections should be avoided. SLDs are also sensitive to electrostatic shock, and proper precautions must be taken when handling the device (see our electrostatic shock accessories).
Posted Comments: | |
user
 (posted 2024-03-19 11:41:53.563) Dear tech support, I am using the SLD405T with the LDM56 mount. Above around 50 mA (few mW optical power output) the power fluctuates. I am suspecting a wrong orientation of the SLD into the mount and/or a wrong polarity switch setting. Can you tell me how to plug it properly ? The style H diagram and the indications in the MFGSpecSheet document are confusing to me. Thank you for your help. jjadvani
 (posted 2024-03-20 04:16:07.0) Dear User, Thank you for your feedback. I am reaching out to you directly in order to troubleshoot your issue. Kevin Affannoukoue
 (posted 2023-11-06 13:45:14.267) Dear Thorlabs, I purchased the SLD450T and the optical beam does not look uniform at all. With the adjustable collimation tube (LTN330-A), it is impossible to find something close to a collimated beam. I use it for a microscope-like experiment and the image is speckleized. Is it normal ? Do you know what could be the reason ? Do you have solutions for these problems ? Thank you for your help. Best regards. dpossin
 (posted 2023-11-07 05:47:49.0) Dear Kevin,
Thank you for your feedback. I am reaching out to you directly in order to discuss that in more detail. Junhyeok Hur
 (posted 2022-08-17 15:43:08.13) Dear Thorlabs
We are looking for a laser diode mount to drive SLD650T.
Because SLD650T has a wide diverging angle, it requires high NA.
Currently, we are usingLDM9T/M but it has large averation due to the short focal length(3.1mm) compared to the margin of the thread mount.
Therefore, we want to use LTN330-B but it does not contain the TEC.
Could you recommend any other laser diode mount for SLD650T?
Best regards. fmortaheb
 (posted 2022-08-18 05:09:08.0) Thank you very much for contacting us! Our recommended mount for these SLDs is LDM56. We will reach out to you directly to discuss your application in detail. |
Superluminescent Diode Performance:
The rows shaded green below denote SLDs that are suitable for use in OCT systems.
Click on an Item # and then select the Documents tab to find product document download links, including full spec sheets.
Item # | Center Wavelength |
Package | Output Powera | Bandwidth (3 dB) |
Optical Spectrum |
LIV Curvesb | Integrated Isolator |
Equivalent Benchtop Source |
---|---|---|---|---|---|---|---|---|
SLD405B | 405 nm | Butterfly, SM Pigtail | 5 mW | 3 nm | ![]() |
![]() |
No | No |
SLD450B | 450 nm | Butterfly, SM Pigtail | 5 mW | 6 nm | ![]() |
![]() |
No | No |
SLD450T | 450 nm | TO-56 | 10 mW | 5 nm | ![]() |
![]() |
No | No |
SLD510B | 510 nm | Butterfly, SM Pigtail | 1.5 mW | 8 nm | ![]() |
![]() |
No | No |
SLD635B | 635 nm | Butterfly, SM Pigtail | 3 mW | 6 nm | ![]() |
![]() |
No | No |
SLD635T | 635 nm | TO-56 | 10 mW | 5 nm | ![]() |
![]() |
No | No |
SLD650B | 650 nm | Butterfly, SM Pigtail | 3 mW | 6 nm | ![]() |
![]() |
No | No |
SLD650T | 650 nm | TO-56 | 10 mW | 5 nm | ![]() |
![]() |
No | No |
SLD770S | 770 nmc | Butterfly, SM Pigtail | 5.5 mW | 18 nm | ![]() |
![]() |
No | No |
SLD810S | 810 nmc | Butterfly, SM Pigtail | 15 mW | 30 nm | ![]() |
![]() |
No | No |
SLD830S-A10W | 830 nmc | Butterfly, SM Pigtail | 10 mW (Min) | 60 nm | ![]() |
![]() |
No | No |
SLD830S-A20W | 830 nmc | Butterfly, SM Pigtail | 20 mW (Min) | 55 nm | ![]() |
![]() |
No | No |
SLD830S-A10 | 830 nmc | Butterfly, SM Pigtail | 13 mW | 20 nm | ![]() |
![]() |
No | No |
SLD830S-A20 | 830 nmc | Butterfly, SM Pigtail | 22 mW | 20 nm | ![]() |
![]() |
No | No |
SLD840 | 840 nmc | Butterfly, SM Pigtail | 4 mW | 70 nm | ![]() |
![]() |
No | No |
SLD840P | 840 nmc | Butterfly, PM Pigtail | 4 mW | 70 nm | ![]() |
![]() |
No | No |
SLD850S-A10W | 850 nmc | Butterfly, SM Pigtail | 10 mW (Min) | 60 nm | ![]() |
![]() |
No | No |
SLD850S-A20W | 850 nmc | Butterfly, SM Pigtail | 20 mW (Min) | 55 nm | ![]() |
![]() |
No | No |
SLD880S-A7 | 880 nmc | Butterfly, SM Pigtail | 7 mW | 40 nm | ![]() |
![]() |
No | No |
SLD880S-A25 | 880 nmc | Butterfly, SM Pigtail | 25 mW | 40 nm | ![]() |
![]() |
No | No |
SLD920S | 920 nmc | Butterfly, SM Pigtail | 15 mW | 65 nm | ![]() |
![]() |
No | No |
SLD920P | 920 nmc | Butterfly, PM Pigtail | 15 mW | 65 nm | ![]() |
![]() |
No | No |
SLD930S-A40W | 930 nmc | Butterfly, SM Pigtail | 40 mW | 45 nm | ![]() |
![]() |
No | No |
SLD930P-A40W | 930 nmc | Butterfly, PM Pigtail | 40 mW | 45 nm | ![]() |
![]() |
No | No |
SLD970S-A40W | 970 nmc | Butterfly, SM Pigtail | 40 mW | 50 nm | ![]() |
![]() |
No | No |
SLD970P-A40W | 970 nmc | Butterfly, PM Pigtail | 40 mW | 50 nm | ![]() |
![]() |
No | No |
SLD1050S | 1050 nmc | Butterfly, SM Pigtail | 8 mW | 50 nm | ![]() |
![]() |
No | No |
SLD1050P | 1050 nmc | Butterfly, PM Pigtail | 8 mW | 50 nm | ![]() |
![]() |
No | No |
SLD1050S-A60 | 1050 nmc | Butterfly, SM Pigtail | 60 mW | 70 nm | ![]() |
![]() |
No | No |
SLD1050P-A60 | 1050 nmc | Butterfly, PM Pigtail | 60 mW | 70 nm | ![]() |
![]() |
No | No |
SLD1021S | 1310 nmc | Butterfly, SM Pigtail | 12.5 mW | 85 nm | ![]() |
![]() |
No | S5FC1021S |
SLD1018S | 1310 nmc | Butterfly, SM Pigtail | 30 mW | 45 nm | ![]() |
![]() |
No | S5FC1018S S5FC1018P |
SLD1018P | 1310 nmc | Butterfly, PM Pigtail | 30 mW | 45 nm | ![]() |
![]() |
No | S5FC1018S S5FC1018P |
SLD1310 | 1315 nmc | Butterfly, SM Pigtail | 30 mW | 90 nm | ![]() |
![]() |
Yes: 50 dB Isolation | No |
SLD1310P | 1315 nmc | Butterfly, PM Pigtail | 30 mW | 90 nm | ![]() |
![]() |
Yes: 50 dB Isolation | No |
SLD1325 | 1325 nmc | Butterfly, SM Pigtail | 10 mW (Min) | 100 nm (Min) | ![]() |
![]() |
Yes: 30 dB (Min) Isolation | No |
SLD1330 | 1325 nmc | Butterfly, SM Pigtail | 40 mW | 90 nm | ![]() |
![]() |
Yes: 50 dB Isolation | No |
SLD1330P | 1325 nmc | Butterfly, SM Pigtail | 40 mW | 90 nm | ![]() |
![]() |
Yes: 50 dB Isolation | No |
SLD1410 | 1400 nmc | Butterfly, SM Pigtail | 5 mW | 98 nm | ![]() |
![]() |
Yes: 30 dB Isolation | No |
SLD1410P | 1400 nmc | Butterfly, PM Pigtail | 5 mW | 98 nm | ![]() |
![]() |
Yes: 30 dB Isolation | No |
SLD1450S | 1450 nmc | Butterfly, SM Pigtail | 25 mW | 54 nm | ![]() |
![]() |
No | No |
SLD1450P | 1450 nmc | Butterfly, PM Pigtail | 25 mW | 54 nm | ![]() |
![]() |
No | No |
SLD1550S-A1 | 1550 nmc | Butterfly, SM Pigtail | 1.0 mW | 110 nm | ![]() |
![]() |
No | No |
SLD1550P-A1 | 1550 nmc | Butterfly, PM Pigtail | 1.0 mW | 110 nm | ![]() |
![]() |
No | No |
SLD1550S-A2 | 1550 nmc | Butterfly, SM Pigtail | 2.5 mW | 90 nm | ![]() |
![]() |
No | S5FC1550S-A2 S5FC1550P-A2 |
SLD1550P-A2 | 1550 nmc | Butterfly, PM Pigtail | 2.5 mW | 90 nm | ![]() |
![]() |
No | S5FC1550S-A2 S5FC1550P-A2 |
SLD1005S | 1550 nmc | Butterfly, SM Pigtail | 22 mW | 50 nm | ![]() |
![]() |
No | S5FC1005S |
SLD1550S-A40 | 1550 nmc | Butterfly, SM Pigtail | 40 mW | 33 nm | ![]() |
![]() |
No | No |
SLD1550P-A40 | 1550 nmc | Butterfly, PM Pigtail | 40 mW | 33 nm | ![]() |
![]() |
No | No |
SLD1610 | 1610 nmc | Butterfly, SM Pigtail | 27 mW | 57 nm | ![]() |
![]() |
No | No |
SLD1610P | 1610 nmc | Butterfly, PM Pigtail | 27 mW | 57 nm | ![]() |
![]() |
No | No |