UV Fused Silica Textured Broadband Antireflective Windows
![](https://www.thorlabs.us/Images/GuideImages/14936_Textured_Windows_6.jpg)
- Antireflective Performance Provided by Subwavelength
Surface Structures - <0.25% Average Reflectance from UV to NIR Wavelengths
- Ideal for Applications Requiring Long-Term Beam Stability
Lower Reflectance Over a Broad Wavelength Range*
Higher Laser Damage Threshold*
Lower Angular Sensitivity*
*When Compared to Thorlabs' -UV, -A, -AB, and -B
Broadband Antireflective (BBAR) Coatings
W4101TU
Ø1", 1.0 mm Thick, 2 AR Textured Sides,
230 - 450 nm
For a detailed comparison between the TU and T1 surfaces and Thorlabs' AR coatings, see the Comparison tab.
W40530T1
Ø1/2", 3.0 mm Thick,
2 AR Textured Sides, 400 - 1100 nm
W4105FT1
Ø1", 5.0 mm Thick,
1 AR Textured Side,
400 - 1100 nm
![](../../images/loading-red.gif)
Please Wait
Key Specificationsa | ||
---|---|---|
Item # Suffix | TU | T1 |
Wavelength Range | 230 - 450 nm | 400 - 1100 nm |
Damage Thresholdb | >30 J/cm2 at 355 nm, 10 ns, 10 Hz, Ø0.22 mm |
>30 J/cm2 at 532 nm, 10 ns, 10 Hz, Ø0.4 mm |
Reflectance Over Wavelength Rangec |
Ravg < 0.25% | |
Transmission Over Wavelength Ranged |
Tabs ≥ 98% | |
Reflectance Data (Click for Graph) |
![]() Raw Data |
![]() Raw Data |
![Top View SEM of the Textured Window Surface](https://www.thorlabs.us/images/TabImages/Textured_Windows_Top_SEM_A1-250.jpg)
Click to Enlarge
SEM image showing a top-view of one of our UVFS nanostructured window surfaces.
Features
- Ø1/2" and Ø1" Versions Available
- Antireflective Textured Surface on One or Both Sides
- AR Surfaces Designed for Wavelengths from 230 to 450 nm and 400 to 1100 nm
- <0.25% Average Reflectance per Antireflective Surface
- ≥98% Absolute Transmission for Windows with Two Textured Surfaces
- Ideal for UV through NIR Applications Requiring Long-Term Beam Stability
- High Resistance to Laser-Induced Damage
Thorlabs' Textured Antireflective Windows are high-performance UV-fused-silica (UVFS) windows with nanostructured surfaces, resulting in ≥98% transmission for windows with two nanostructured surfaces in the UV regime (230 - 450 nm) and in a more broad VIS to NIR range (400 - 1100 nm). By including structured surfaces instead of traditional thin-film coatings, these textured windows offer lower reflectance (<0.25% per surface) and higher laser damage resistance (>30 J/cm2), as well as long-term stability. Please see the Comparison tab for a detailed comparison of our TU and T1 textured surfaces to our broadband antireflection (BBAR) coatings. Windows designed for 230 - 450 nm are available with 1.0 mm thickness and either Ø1/2" or Ø1" diameter. For the 400 - 1100 nm range, we offer 1.0 mm or 3.0 mm thick Ø1/2" windows and 1.0 mm or 5.0 mm thick Ø1" windows. T1 textured windows with the 400 - 1100 nm textured surface on one side, with the other surface uncoated, are also available. Please click the "Contact Me" button below to discuss custom requests.
In contrast to AR coatings where thin layers are deposited on the substrate surface, these textured windows are created by removing material from the bulk substrate using our proprietary process, which has been optimized to fabricate subwavelength structures. Texturing the window surface results in an effective refractive index layer that suppresses reflected light over a broad wavelength range; SEM images of the structured window surfaces are shown to the right.
Flat Window Selection Guide | |
---|---|
Wavelength Range | Substrate Material |
180 nm - 8.0 μm | Calcium Fluoride (CaF2) |
185 nm - 2.1 μm | UV Fused Silica |
200 nm - 5.0 μm | Sapphire |
200 nm - 6.0 μm | Magnesium Fluoride (MgF2) |
220 nm to >50 µm | CVD Diamond Windows |
230 nm - 1.1 µm | UV Fused Silica, Textured Antireflective Surface |
250 nm - 1.6 µm | UV Fused Silica, for 45° AOI |
250 nm - 26 µm | Potassium Bromide (KBr) |
300 nm - 3.0 µm | Infrasil® |
350 nm - 2.0 μm | N-BK7 |
600 nm - 16 µm | Zinc Selenide (ZnSe) |
1.0 - 1.7 µm | Infrasil®, Textured Antireflective Surface |
1.2 - 8.0 μm | Silicon (Si) |
1.9 - 16 μm | Germanium (Ge) |
2.0 - 5.0 μm | Barium Fluoride (BaF2) |
V-Coated Laser Windows |
Thorlabs also offers Infrasil®† textured windows with similar performance over the 1000 to 1700 nm wavelength range. We have a selection of High Precision Windows fabricated from various substrate materials for use in a large variety of laser and industrial applications. We also offer laser windows and wedged laser windows, which have AR V-coatings centered around commonly used laser wavelengths, and Brewster windows, which are used to eliminate p-polarized reflections.
Mounting
The nanostructures, which are on both sides of the window, may be adversely affected by contact with mounting surfaces or retaining rings, causing localized performance degradation. To minimize the impacted areas, we recommend mounting these windows in an SM05- or SM1-threaded mount, such as the LMR05(/M) or LMR1(/M) Fixed Lens Mount, with an SM05LTRR or SM1LTRR Stress-Free Retaining Ring, respectively.
Got Questions?
Our engineers and expertise are here for you!
![](https://www.thorlabs.us/images/tabImages/TSW_Jason_Williamson_Headshot_A2-150.jpg)
Jason Williamson
General Manager
Thorlabs Spectral Works
If you are not sure whether our catalog textured windows meet your needs, we invite you to contact us to discuss your specific application, including custom or OEM requirements you may have.
Just press the button, and we'll get back to you within the next business day.
Handling Precautions and Cleaning
Thorlabs' Textured Windows could be contaminated or damaged by moisture, fingerprints, aerosols, or contact with any abrasive material. The windows should only be handled when necessary and always held by the sides using our TZ2 or TZ3 tweezers. Latex gloves or a similar protective covering should be worn to prevent oil from fingers from reaching the structured surface.
If the surface is comtaminated, the windows may be cleaned by:
- Blowing off dust with clean air or nitrogen.
- Rinsing with solvents, such as isopropyl alcohol, followed by clean air or nitrogen blow-drying.
- Immersing in a basic solution (a mix of ammonium hydroxide and hydrogen peroxide) and/or an acid solution (a mix of hydrogen chloride and hydrogen peroxide) followed by rinsing with isopropyl alcohol, and clean air or nitrogen blow-drying.
Standard cleaning methods will result in further contamination and thus should be avoided.
†Infrasil is a registered trademark of Heraeus Quarzglas.
UV-Fused-Silica Textured Broadband Antireflective Windows
Item # | W4051TU | W4101TU | W40510T1 | W40530T1 | W41010T1 | W41050T1 |
---|---|---|---|---|---|---|
Wavelength Range | 230 nm - 450 nm | 400 nm - 1100 nm | ||||
Diameter | Ø1/2" (Ø12.7 mm) |
Ø1" (Ø25.4 mm) |
Ø1/2" (Ø12.7 mm) |
Ø1" (Ø25.4 mm) |
||
Diameter Tolerance | +0.0 / -0.2 mm | |||||
Thickness | 1.0 mm | 3.0 mm | 1.0 mm | 5.0 mm | ||
Thickness Tolerance | ±0.1 mm | ±0.3 mm | ±0.1 mm | ±0.3 mm | ||
Clear Aperture | ≥Ø10.16 mm | ≥Ø21.59 mm | ≥Ø10.16 mm | ≥Ø21.59 mm | ||
Parallelism | <3 arcmin | |||||
Surface Quality | 10-5 Scratch-Dig | |||||
Transmitted Wavefront Errora | λ/10 | |||||
Substrate | UV Fused Silicab | |||||
Damage Threshold | >30 J/cm2 at 355 nm, 10 ns, 10 Hz, Ø0.22 mm | >30 J/cm2 at 532 nm, 10 ns, 10 Hz, Ø0.4 mm | ||||
Reflectance Over Wavelength Rangec (Click for Plot) |
Ravg < 0.25% | Ravg < 0.25% | ||||
Transmissiond | Tabs ≥ 98% over Wavelength Range | |||||
Transmission Data (Click for Plot) |
![]() Raw Data |
![]() Raw Data |
![]() Raw Data |
![]() Raw Data |
![]() Raw Data |
Single-Sided UV-Fused-Silica Textured Broadband Antireflective Windows
Item # | W4051FT1 | W4053FT1 | W4101FT1 | W4105FT1 |
---|---|---|---|---|
Wavelength Range | 400 - 1100 nm | |||
Diameter | Ø1/2" (12.7 mm) | Ø1" (25.4 mm) | ||
Diameter Tolerance | +0.0 / -0.2 mm | |||
Thickness | 1.0 mm | 3.0 mm | 1.0 mm | 5.0 mm |
Thickness Tolerance | ±0.1 mm | ±0.3 mm | ±0.1 mm | ±0.3 mm |
Clear Aperture | ≥Ø10.16 mm | ≥Ø21.59 mm | ||
Parallelism | <3 arcmin | |||
Surface Quality | 10-5 Scratch-Dig | |||
Transmitted Wavefont Error | <λ/10 at 633 nm | |||
Material | UV Fused Silicaa | |||
Damage Threshold | >30 J/cm2 at 532 nm, 10 ns, 10 Hz, Ø0.4 mm | |||
Reflectance Over Wavelength Rangeb (Click for Plot) |
Ravg < 0.25% | |||
Transmission Data (Click for Plot) |
![]() Raw Data |
![]() Raw Data |
![]() Raw Data |
![]() Raw Data |
![Visual Comparison of T1 Surface, Uncoated, -A, and -B Coatings](https://www.thorlabs.us/images/TabImages/Textured_Surface_Comparison_A3-300.gif)
Click to Enlarge
The TU and T1 surfaces' superior antireflective performance can be observed by eye. In this image, four 1.0 mm thick, UVFS windows were exposed to fluorescent ceiling lights, and reflections from the surfaces of the uncoated and A-coated windows can be seen in this photo of the four optics. A B-coated window was not included here since this coating is not intended to be used at visible wavelengths below 650 nm.
Coating or Surface Designation (Item # Suffix) |
Wavelength Range |
Reflectance (Average)a |
---|---|---|
TU | 230 - 450 nm | <0.25% |
-UV | 245 - 400 nm | <0.5% |
-A | 350 - 700 nm | <0.5% |
T1 | 400 - 1100 nm | <0.25% |
-AB | 400 - 1100 nm | <1.0% |
-B | 650 - 1050 nm | <0.5% |
Thorlabs' UV Fused Silica Windows with TU and T1 Textured Surfaces offer antireflective performance over a broad wavelength range, from 230 nm to 450 nm and 400 nm to 1100 nm, respectively. The graphs below compare the performance of the TU and T1 textured surfaces to each of the following broadband antireflective (BBAR) coatings: 245 - 400 nm (designated as -UV), 350 - 700 nm (designated as -A), 400 - 1100 nm (designated as -AB), or 650 - 1050 nm (designated as -B).
The average reflectance of the TU and T1 surfaces and BBAR coatings are listed in the table below. Each provides good performance for angles of incidence (AOI) between 0° and 30° and a numerical aperture (NA) of 0.5.
Reflectance
Each performance plot shows the reflectance of the TU or T1 textured surface and one Thorlabs BBAR coating.
![T1 and -A BBAR Coating Reflectance Ranges](https://www.thorlabs.us/images/TabImages/T1_A_Ref_Comparison_G1-450.gif)
Comparison of Thorlabs' -A BBAR coating and the T1 textured surface reflectances. The blue arrow indicates the specified 350 - 700 nm wavelength range for the -A BBAR coating. The T1 surface wavelength range is indicated by the red arrow.
![TU and -UV BBAR Coating Reflectance Ranges](https://www.thorlabs.us/images/TabImages/TU-UV_Reflectance_G1-450.gif)
Comparison of Thorlabs' -UV BBAR coating and the TU textured surface reflectances. The blue arrow indicates the specified 245 - 400 nm wavelength range for the -UV BBAR coating. The TU surface wavelength range is indicated by the red arrow.
![T1 and B BBAR Coating Reflectance Ranges](https://www.thorlabs.us/images/TabImages/T1_B_Ref_Comparison_G1-450.gif)
Comparison of Thorlabs' -B BBAR coating and the T1 textured surface reflectances. The blue arrow indicates the specified 650 - 1050 nm wavelength range for the -B BBAR coating. The T1 surface wavelength range is indicated by the red arrow.
![T1 and AB BBAR Coating Reflectance Ranges](https://www.thorlabs.us/images/TabImages/T1_AB_Ref_Comparison_G1-450.gif)
Comparison of Thorlabs' -AB broadband BBAR coating and the T1 textured surface reflectances. The -AB coating and T1 surface both have a 400 - 1100 nm wavelength range, which is indicated by the black arrow.
Angle of Incidence (AOI) and Polarization
Each performance plot shows the s- and p-polarized reflectance at several AOI for the TU textured surface, -UV coating, T1 textured surface, -A coating, or -B coating when applied to a 1.0 mm-thick UVFS window (Item #'s W4101TU, WG41010-UV, W41010T1, WG41010-A, and WG41010-B, respectively). With their low angular sensitivities, the TU and T1 surface reflectances are expected to stay relatively low over a large range of angles for both s- and p-polarized light. In contrast, the s-polarized reflectance values for the -UV, -A, and -B coatings are expected to rapidly rise with increasing AOI, while the p-polarized reflectance should show a slight decrease before increasing. The blue-shaded region indicates the specified wavelength range of each surface or coating.
Damage Threshold Specifications | |
---|---|
Item # Suffix | Damage Threshold |
TU | >30 J/cm2 at 355 nm, 10 ns, 10 Hz, Ø0.22 mm |
T1 | >30 J/cm2 at 532 nm, 10 ns, 10 Hz, Ø0.4 mm |
Damage Threshold Data for Thorlabs' Textured Antireflective Window
The specifications to the right are measured data for Thorlabs' UV Fused Silica Windows with TU and T1 Textured Surfaces.
To demonstrate improved resistance to laser-induced damage, LIDT testing was performed on the W4101TU and W41010T1 textured windows at 355 nm and 532 nm, respectively, and for fluences up to 54 J/cm2 and 50 J/cm2, respectively. Damage sites, which appear red in the exposure histogram below, are not observed on the TU textured window until exposure to a fluence of 38 J/cm2, and on the T1 textured window, 48 J/cm2. For a detailed description of the LIDT testing method, please see the Testing Method section of the Laser Induced Damage Threshold Tutorial below.
![W4101TU Exposure Histogram](images/TabImages/W4101TU_LIDT_Histogram-350.gif)
Click to Enlarge
Exposure Histogram for LIDT Testing on the W4101TU Textured Window
Measurement Beam Parameters: 355 nm, 10 ns, 10 Hz, Ø0.22 mm
![W41010T1 Exposure Histogram](images/TabImages/W41010T1_LIDT_Histogram-350.gif)
Click to Enlarge
Exposure Histogram for LIDT Testing on the W41010T1 Textured Window Measurement Beam Parameters: 532 nm, 10 ns, 10 Hz, Ø0.4 mm
Laser Induced Damage Threshold Data | |||||||
---|---|---|---|---|---|---|---|
W4101TU LIDT Testing Dataa | W41010T1 LIDT Testing Datab | ||||||
Fluence | # of Tested Locations |
Locations with Damage |
Locations Without Damage |
Fluence | # of Tested Locations |
Locations with Damage |
Locations Without Damage |
1 J/cm2 | 10 | 0 | 10 | 10 J/cm2 | 10 | 0 | 10 |
11 J/cm2 | 10 | 0 | 10 | 20 J/cm2 | 10 | 0 | 10 |
22 J/cm2 | 10 | 0 | 10 | 30 J/cm2 | 10 | 0 | 10 |
30 J/cm2 | 10 | 0 | 10 | 40 J/cm2 | 10 | 0 | 10 |
38 J/cm2 | 10 | 1 | 9 | 44 J/cm2 | 10 | 0 | 10 |
44 J/cm2 | 10 | 3 | 7 | 46 J/cm2 | 10 | 0 | 10 |
49 J/cm2 | 10 | 5 | 5 | 48 J/cm2 | 10 | 1 | 9 |
54 J/cm2 | 10 | 10 | 0 | 50 J/cm2 | 10 | 3 | 7 |
Laser Induced Damage Threshold Tutorial
The following is a general overview of how laser induced damage thresholds are measured and how the values may be utilized in determining the appropriateness of an optic for a given application. When choosing optics, it is important to understand the Laser Induced Damage Threshold (LIDT) of the optics being used. The LIDT for an optic greatly depends on the type of laser you are using. Continuous wave (CW) lasers typically cause damage from thermal effects (absorption either in the coating or in the substrate). Pulsed lasers, on the other hand, often strip electrons from the lattice structure of an optic before causing thermal damage. Note that the guideline presented here assumes room temperature operation and optics in new condition (i.e., within scratch-dig spec, surface free of contamination, etc.). Because dust or other particles on the surface of an optic can cause damage at lower thresholds, we recommend keeping surfaces clean and free of debris. For more information on cleaning optics, please see our Optics Cleaning tutorial.
Testing Method
Thorlabs' LIDT testing is done in compliance with ISO/DIS 11254 and ISO 21254 specifications.
First, a low-power/energy beam is directed to the optic under test. The optic is exposed in 10 locations to this laser beam for 30 seconds (CW) or for a number of pulses (pulse repetition frequency specified). After exposure, the optic is examined by a microscope (~100X magnification) for any visible damage. The number of locations that are damaged at a particular power/energy level is recorded. Next, the power/energy is either increased or decreased and the optic is exposed at 10 new locations. This process is repeated until damage is observed. The damage threshold is then assigned to be the highest power/energy that the optic can withstand without causing damage. A histogram such as that below represents the testing of one BB1-E02 mirror.
![LIDT metallic mirror](https://www.thorlabs.us/images/TabImages/Dielectric_Mirror_Damage_Threshold-300.jpg)
The photograph above is a protected aluminum-coated mirror after LIDT testing. In this particular test, it handled 0.43 J/cm2 (1064 nm, 10 ns pulse, 10 Hz, Ø1.000 mm) before damage.
![LIDT BB1-E02](https://www.thorlabs.us/images/TabImages/Dielectric_Mirror_Exposure_Histogram-390.gif)
Example Test Data | |||
---|---|---|---|
Fluence | # of Tested Locations | Locations with Damage | Locations Without Damage |
1.50 J/cm2 | 10 | 0 | 10 |
1.75 J/cm2 | 10 | 0 | 10 |
2.00 J/cm2 | 10 | 0 | 10 |
2.25 J/cm2 | 10 | 1 | 9 |
3.00 J/cm2 | 10 | 1 | 9 |
5.00 J/cm2 | 10 | 9 | 1 |
According to the test, the damage threshold of the mirror was 2.00 J/cm2 (532 nm, 10 ns pulse, 10 Hz, Ø0.803 mm). Please keep in mind that these tests are performed on clean optics, as dirt and contamination can significantly lower the damage threshold of a component. While the test results are only representative of one coating run, Thorlabs specifies damage threshold values that account for coating variances.
Continuous Wave and Long-Pulse Lasers
When an optic is damaged by a continuous wave (CW) laser, it is usually due to the melting of the surface as a result of absorbing the laser's energy or damage to the optical coating (antireflection) [1]. Pulsed lasers with pulse lengths longer than 1 µs can be treated as CW lasers for LIDT discussions.
When pulse lengths are between 1 ns and 1 µs, laser-induced damage can occur either because of absorption or a dielectric breakdown (therefore, a user must check both CW and pulsed LIDT). Absorption is either due to an intrinsic property of the optic or due to surface irregularities; thus LIDT values are only valid for optics meeting or exceeding the surface quality specifications given by a manufacturer. While many optics can handle high power CW lasers, cemented (e.g., achromatic doublets) or highly absorptive (e.g., ND filters) optics tend to have lower CW damage thresholds. These lower thresholds are due to absorption or scattering in the cement or metal coating.
LIDT in linear power density vs. pulse length and spot size. For long pulses to CW, linear power density becomes a constant with spot size. This graph was obtained from [1].
![Intensity Distribution](https://www.thorlabs.us/images/TabImages/Pulsed_Laser_Intensity_Distribution-390.gif)
Pulsed lasers with high pulse repetition frequencies (PRF) may behave similarly to CW beams. Unfortunately, this is highly dependent on factors such as absorption and thermal diffusivity, so there is no reliable method for determining when a high PRF laser will damage an optic due to thermal effects. For beams with a high PRF both the average and peak powers must be compared to the equivalent CW power. Additionally, for highly transparent materials, there is little to no drop in the LIDT with increasing PRF.
In order to use the specified CW damage threshold of an optic, it is necessary to know the following:
- Wavelength of your laser
- Beam diameter of your beam (1/e2)
- Approximate intensity profile of your beam (e.g., Gaussian)
- Linear power density of your beam (total power divided by 1/e2 beam diameter)
Thorlabs expresses LIDT for CW lasers as a linear power density measured in W/cm. In this regime, the LIDT given as a linear power density can be applied to any beam diameter; one does not need to compute an adjusted LIDT to adjust for changes in spot size, as demonstrated by the graph to the right. Average linear power density can be calculated using the equation below.
The calculation above assumes a uniform beam intensity profile. You must now consider hotspots in the beam or other non-uniform intensity profiles and roughly calculate a maximum power density. For reference, a Gaussian beam typically has a maximum power density that is twice that of the uniform beam (see lower right).
Now compare the maximum power density to that which is specified as the LIDT for the optic. If the optic was tested at a wavelength other than your operating wavelength, the damage threshold must be scaled appropriately. A good rule of thumb is that the damage threshold has a linear relationship with wavelength such that as you move to shorter wavelengths, the damage threshold decreases (i.e., a LIDT of 10 W/cm at 1310 nm scales to 5 W/cm at 655 nm):
While this rule of thumb provides a general trend, it is not a quantitative analysis of LIDT vs wavelength. In CW applications, for instance, damage scales more strongly with absorption in the coating and substrate, which does not necessarily scale well with wavelength. While the above procedure provides a good rule of thumb for LIDT values, please contact Tech Support if your wavelength is different from the specified LIDT wavelength. If your power density is less than the adjusted LIDT of the optic, then the optic should work for your application.
Please note that we have a buffer built in between the specified damage thresholds online and the tests which we have done, which accommodates variation between batches. Upon request, we can provide individual test information and a testing certificate. The damage analysis will be carried out on a similar optic (customer's optic will not be damaged). Testing may result in additional costs or lead times. Contact Tech Support for more information.
Pulsed Lasers
As previously stated, pulsed lasers typically induce a different type of damage to the optic than CW lasers. Pulsed lasers often do not heat the optic enough to damage it; instead, pulsed lasers produce strong electric fields capable of inducing dielectric breakdown in the material. Unfortunately, it can be very difficult to compare the LIDT specification of an optic to your laser. There are multiple regimes in which a pulsed laser can damage an optic and this is based on the laser's pulse length. The highlighted columns in the table below outline the relevant pulse lengths for our specified LIDT values.
Pulses shorter than 10-9 s cannot be compared to our specified LIDT values with much reliability. In this ultra-short-pulse regime various mechanics, such as multiphoton-avalanche ionization, take over as the predominate damage mechanism [2]. In contrast, pulses between 10-7 s and 10-4 s may cause damage to an optic either because of dielectric breakdown or thermal effects. This means that both CW and pulsed damage thresholds must be compared to the laser beam to determine whether the optic is suitable for your application.
Pulse Duration | t < 10-9 s | 10-9 < t < 10-7 s | 10-7 < t < 10-4 s | t > 10-4 s |
---|---|---|---|---|
Damage Mechanism | Avalanche Ionization | Dielectric Breakdown | Dielectric Breakdown or Thermal | Thermal |
Relevant Damage Specification | No Comparison (See Above) | Pulsed | Pulsed and CW | CW |
When comparing an LIDT specified for a pulsed laser to your laser, it is essential to know the following:
LIDT in energy density vs. pulse length and spot size. For short pulses, energy density becomes a constant with spot size. This graph was obtained from [1].
- Wavelength of your laser
- Energy density of your beam (total energy divided by 1/e2 area)
- Pulse length of your laser
- Pulse repetition frequency (prf) of your laser
- Beam diameter of your laser (1/e2 )
- Approximate intensity profile of your beam (e.g., Gaussian)
The energy density of your beam should be calculated in terms of J/cm2. The graph to the right shows why expressing the LIDT as an energy density provides the best metric for short pulse sources. In this regime, the LIDT given as an energy density can be applied to any beam diameter; one does not need to compute an adjusted LIDT to adjust for changes in spot size. This calculation assumes a uniform beam intensity profile. You must now adjust this energy density to account for hotspots or other nonuniform intensity profiles and roughly calculate a maximum energy density. For reference a Gaussian beam typically has a maximum energy density that is twice that of the 1/e2 beam.
Now compare the maximum energy density to that which is specified as the LIDT for the optic. If the optic was tested at a wavelength other than your operating wavelength, the damage threshold must be scaled appropriately [3]. A good rule of thumb is that the damage threshold has an inverse square root relationship with wavelength such that as you move to shorter wavelengths, the damage threshold decreases (i.e., a LIDT of 1 J/cm2 at 1064 nm scales to 0.7 J/cm2 at 532 nm):
You now have a wavelength-adjusted energy density, which you will use in the following step.
Beam diameter is also important to know when comparing damage thresholds. While the LIDT, when expressed in units of J/cm², scales independently of spot size; large beam sizes are more likely to illuminate a larger number of defects which can lead to greater variances in the LIDT [4]. For data presented here, a <1 mm beam size was used to measure the LIDT. For beams sizes greater than 5 mm, the LIDT (J/cm2) will not scale independently of beam diameter due to the larger size beam exposing more defects.
The pulse length must now be compensated for. The longer the pulse duration, the more energy the optic can handle. For pulse widths between 1 - 100 ns, an approximation is as follows:
Use this formula to calculate the Adjusted LIDT for an optic based on your pulse length. If your maximum energy density is less than this adjusted LIDT maximum energy density, then the optic should be suitable for your application. Keep in mind that this calculation is only used for pulses between 10-9 s and 10-7 s. For pulses between 10-7 s and 10-4 s, the CW LIDT must also be checked before deeming the optic appropriate for your application.
Please note that we have a buffer built in between the specified damage thresholds online and the tests which we have done, which accommodates variation between batches. Upon request, we can provide individual test information and a testing certificate. Contact Tech Support for more information.
[1] R. M. Wood, Optics and Laser Tech. 29, 517 (1998).
[2] Roger M. Wood, Laser-Induced Damage of Optical Materials (Institute of Physics Publishing, Philadelphia, PA, 2003).
[3] C. W. Carr et al., Phys. Rev. Lett. 91, 127402 (2003).
[4] N. Bloembergen, Appl. Opt. 12, 661 (1973).
Posted Comments: | |
No Comments Posted |
![Back to Top Back to Top](https://www.thorlabs.us/images/arrow_Vert.gif)
- UV-Fused-Silica (UVFS) Windows with Textured UV Antireflective Surface on Both Sides
- Ø1/2" and Ø1" Windows Available with 230 - 450 nm Antireflective Textured Surfaces
- <0.25% Average Reflectance per Antireflective Surface
- ≥98% Absolute Transmission over Wavelength Range
Thorlabs' Textured Antireflective (AR) Windows are high-performance windows with nanostructured surfaces on both sides, offering low reflectance (<0.25% per AR surface) in the operating wavelength range and high laser damage resistance. The absolute transmission for these windows is ≥98% over the entire design wavelength range from 230 nm to 450 nm.
Item # | W4051TU | W4101TU |
---|---|---|
Wavelength Range | 230 nm - 450 nm | |
Diameter | Ø1/2" (Ø12.7 mm) |
Ø1" (Ø25.4 mm) |
Diameter Tolerance | +0.0 / -0.2 mm | |
Thickness | 1.0 mm | |
Thickness Tolerance | ±0.1 mm | |
Clear Aperture | ≥Ø10.16 mm | ≥Ø21.59 mm |
Parallelism | <3 arcmin | |
Surface Quality | 10-5 Scratch-Dig | |
Transmitted Wavefront Errora | λ/10 | |
Substrate | UV Fused Silicab | |
Reflectance Over Wavelength Rangec (Click for Plot) | Ravg < 0.25% | |
Transmissiond | Tabs ≥ 98% over Wavelength Range | |
Transmission Data (Click for Plot) |
![]() Raw Data |
![Back to Top Back to Top](https://www.thorlabs.us/images/arrow_Vert.gif)
- UV-Fused-Silica (UVFS) Windows with Textured Broadband Antireflective Surface on Both Sides
- Ø1/2" and Ø1" Windows Available with 400 - 1100 nm Antireflective Textured Surfaces
- <0.25% Average Reflectance per Antireflective Surface
- ≥98% Absolute Transmission over Wavelength Range
Thorlabs' Textured Antireflective (AR) Windows are high-performance windows with nanostructured surfaces on both sides, offering low reflectance (<0.25% per AR surface) in the operating wavelength range and high laser damage resistance. The absolute transmission for these windows is ≥98% over the entire design wavelength range from 400 nm to 1100 nm.
Item # | W40510T1 | W40530T1 | W41010T1 | W41050T1 |
---|---|---|---|---|
Wavelength Range | 400 nm - 1100 nm | |||
Diameter | Ø1/2" (Ø12.7 mm) |
Ø1" (Ø25.4 mm) |
||
Diameter Tolerance | +0.0 / -0.2 mm | |||
Thickness | 1.0 mm | 3.0 mm | 1.0 mm | 5.0 mm |
Thickness Tolerance | ±0.1 mm | ±0.3 mm | ±0.1 mm | ±0.3 mm |
Clear Aperture | ≥Ø10.16 mm | ≥Ø21.59 mm | ||
Parallelism | <3 arcmin | |||
Surface Quality | 10-5 Scratch-Dig | |||
Transmitted Wavefront Errora | λ/10 | |||
Substrate | UV Fused Silicab | |||
Reflectance Over Wavelength Rangec (Click for Plot) | Ravg < 0.25% | |||
Transmissiond | Tabs ≥ 98% over Wavelength Range | |||
Transmission Data (Click for Plot) |
![]() Raw Data |
![]() Raw Data |
![]() Raw Data |
![]() Raw Data |
![Back to Top Back to Top](https://www.thorlabs.us/images/arrow_Vert.gif)
- UV-Fused-Silica (UVFS) Windows with Textured Broadband Antireflective Surface on One Side
- Second Side of Window is Untextured and Uncoated
- Ø1/2" and Ø1" Versions Available
- Designed for Use from 400 to 1100 nm
- Antireflective Surface: <0.25% Average Reflectance
Thorlabs' Single-Sided Textured Antireflective (AR) Windows are high-performance windows with a nanostructured surface on a single side, offering low reflectance (<0.25% for the AR surface) and high laser damage resistance. Only one side of the windows is textured for applications where the windows may be exposed to non-ideal environmental conditions or conditions that may require frequent traditional cleaning. An arrow on the edge of the window points toward the textured AR surface.
Item # | W4051FT1 | W4053FT1 | W4101FT1 | W4105FT1 |
---|---|---|---|---|
Wavelength Range | 400 - 1100 nm | |||
Diameter | Ø1/2" (12.7 mm) | Ø1" (25.4 mm) | ||
Diameter Tolerance | +0.0 / -0.2 mm | |||
Thickness | 1.0 mm | 3.0 mm | 1.0 mm | 5.0 mm |
Thickness Tolerance | ±0.1 mm | ±0.3 mm | ±0.1 mm | ±0.3 mm |
Clear Aperture | ≥Ø10.16 mm | ≥Ø21.59 mm | ||
Parallelism | <3 arcmin | |||
Surface Quality | 10-5 Scratch-Dig | |||
Transmitted Wavefont Error | <λ/10 at 633 nm | |||
Material | UV Fused Silicaa | |||
Damage Threshold | >30 J/cm2 at 532 nm, 10 ns, 10 Hz, Ø0.4 mm | |||
Reflectance Over Wavelength Rangeb (Click for Plot) |
Ravg < 0.25% | |||
Transmission Data (Click for Plot) |
![]() Raw Data |
![]() Raw Data |
![]() Raw Data |
![]() Raw Data |