Lithium Niobate Electro-Optic Modulators, Fiber-Coupled (765 nm - 1090 nm)
![](https://www.thorlabs.us/Images/GuideImages/15190_LiNbOMod_APE_4.jpg)
- Up to 40 GHz Lithium Niobate (LiNbO3) Modulators
- 785 nm, 850 nm, or 1060 nm Wavelength Operation
- Annealed Proton-Exchange Waveguides
- Fiber-Coupled, High-Speed Modulation
LNY1010F
1060 nm 10 GHz Phase Modulator, FC/PC Connectors
LNX8540A
850 nm 40 GHz Intensity Modulator, FC/APC Connectors
LNY7810A
785 nm 10 GHz Phase Modulator, FC/APC Connectors
![](../../images/loading-red.gif)
Please Wait
![Lithium Niobate Intensity Modulator Diagram](https://www.thorlabs.us/images/tabimages/LiNbO3_APE_Intensity_Modulator_D1-250.gif)
Click to Enlarge
This operational diagram of an intensity modulator shows the waveguide (blue lines) splitting into two paths embedded in the surface of the LiNbO3 (green). The input light is first affected by the modulating RF drive voltage and then the DC bias voltage, as shown by the boxed yellow regions.
![X-Cut Lithium Niobate Cross Section](https://www.thorlabs.us/images/tabimages/LiNbO3_Modulator_APE_CrossSectionX_D1-250.gif)
Click to Enlarge
The cross-section of an X-Cut LiNbO3 intensity modulator with annealed proton-exchange waveguide technology. The transverse electric (TE)-polarized mode is shown in the upper right.
![Lithium Niobate Phase Modulator Diagram](https://www.thorlabs.us/images/tabimages/LiNbO3_APE_Phase_Modulator_D1-250.gif)
Click to Enlarge
This operational diagram of a phase modulator shows the waveguide (blue line) as one through optical path embedded in the surface of the LiNbO3 (green). The input light is affected only by the modulating RF drive voltage, as shown by the boxed yellow region.
APE Waveguide Technology
APE waveguides are formed by exchanging lithium ions with a proton source such as H+. This is accomplished by submerging LiNbO3 in an acid melt rich in H+ ions, resulting in a change in the material's refractive index. Following this, the waveguides are annealed at high temperature to remove excess hydrogen from the exchanged region, leading to a stable waveguide. This annealing stage also transforms the step-index waveguides to gradient-index waveguides with greatly reduced single-mode propagation loss.
The APE process causes an increase in the extraordinary refractive index, but a decrease in the ordinary refractive index, meaning only the transverse electric (TE)-polarized mode is allowed to propagate. APE waveguides have significantly reduced photorefractive sensitivity compared to titanium-indiffused waveguides, enabling high-speed modulation at shorter wavelengths.
Features
- Intensity (LNX Series) or Phase (LNY Series) Modulators Available
- 785 nm, 850 nm, or 1060 nm Wavelength Operation
- Annealed Proton-Exchange Waveguides
- X-Cut Lithium Niobate (LiNbO3)
- Low Optical Insertion Loss: ≤5 dB (LNX Series) or ≤4 dB (LNY Series)
- Long-Term Bias Stability
- Reduced Photorefractive Sensitivity Compared to Titanium-Indiffused Waveguides
- Polarization-Maintaining (PM) Input and Output Fiber Pigtails
- FC/PC or FC/APC Fiber Connectors
Common Applications
- Quantum Optics
- High-Speed Telecommunications
- Test and Measurement
Thorlabs offers lithium niobate (LiNbO3) modulators for 785 nm, 850 nm, or 1060 nm wavelength applications. These high-performance devices are based on annealed proton-exchange (APE) waveguide technology, offer low optical insertion loss of ≤5 dB for intensity modulators or ≤4 dB for phase modulators, and are ideal for developing high-speed modulation systems.
The modulators on this page are fabricated from X-cut LiNbO3 (see the example diagram to the top right). For intensity modulators, which are denoted with the LNX prefix, a symmetrical design is employed to minimize frequency-chirp in the modulated signal. A Mach-Zehnder interferometer structure is used to allow modulation of the optical output power of the LiNbO3 optical intensity modulators, as shown by the operational diagram to the top far right. These devices include electrical connections for the modulation driving signal and for biasing the modulator. For phase modulators, items that are denoted with the LNY prefix, the X-cut waveguide structure allows for phase modulation of light while retaining a high polarization extinction ratio. An operational diagram of a phase modulator is shown to the right. Since the phase modulators do not require biasing, these devices only include an electrical connection for the modulation driving signal. Please see the Pin Diagrams tab for more details.
The input and output fiber pigtails of the modulators are made from polarization-maintaining (PM) fiber and are terminated with FC/PC or FC/APC connectors. The narrow key of the fiber connector is aligned to the slow axis of the modulator. Please note that mixed FC/PC and FC/APC connectors can be provided upon request. For more information on custom configurations (e.g., connectors, wavelengths) and quotes, please contact Tech Support.
The performance of each modulator is factory tested, and a test result summary is included with each device. The test results and tabular data can be downloaded by clicking on the red Docs icon () next to the Item # and entering your modulator's serial number under "Download Serial Item Data".
Our MX40G-850 fiber-optic, calibrated electrical-to-optical converter incorporates the LNX8540x modulators. For more information on custom integrated solutions and quotes for configurations that combine modulators with lasers, bias controllers, and amplifiers, please contact us.
785 nm Modulator Pin Diagram
![785 nm 40 GHz Intensity Modulator Pin Diagram](https://www.thorlabs.us/images/tabimages/LNX1040x_pinDiagram_D1-500.gif)
Click to Enlarge
LNX7840F and LNX7840A 40 GHz Intensity Modulators Pin Diagram
![785 nm 10 GHz Phase Modulator Pin Diagram](https://www.thorlabs.us/images/tabimages/LNY8510x_pinDiagram_D1-500.gif)
Click to Enlarge
LNY7810F and LNY7810A 10 GHz Phase Modulators Pin Diagram
850 nm Modulator Pin Diagrams
![850 nm 40 GHz Intensity Modulator Pin Diagram](https://www.thorlabs.us/images/tabimages/LNX1040x_pinDiagram_D1-500.gif)
Click to Enlarge
LNX8540F and LNX8540A 40 GHz Intensity Modulators Pin Diagram
![1060 nm 20 GHz Intensity Modulator Pin Diagram](https://www.thorlabs.us/images/tabimages/LNY8510x_pinDiagram_D1-500.gif)
Click to Enlarge
LNY8510F and LNY8510A 10 GHz Phase Modulators Pin Diagram
1060 nm Modulator Pin Diagrams
![1060 nm 20 GHz Intensity Modulator Pin Diagram](https://www.thorlabs.us/images/tabimages/LNX1020x_pinDiagram_D1-500.gif)
Click to Enlarge
LNX1020F and LNX1020A 20 GHz Intensity Modulators Pin Diagram
![1060 nm 40 GHz Intensity Modulator Pin Diagram](https://www.thorlabs.us/images/tabimages/LNX1040x_pinDiagram_D1-500.gif)
Click to Enlarge
LNX1040F and LNX1040A 40 GHz Intensity Modulators Pin Diagram
![1060 nm 200 MHz Intensity Modulator Pin Diagram](https://www.thorlabs.us/images/tabimages/LNY10D2x_pinDiagram_D1-500.gif)
Click to Enlarge
LNY10D2F and LNY10D2A 200 MHz Phase Modulators Pin Diagram
![1060 nm 20 GHz Intensity Modulator Pin Diagram](https://www.thorlabs.us/images/tabimages/LNY1010x_pinDiagram_D2-500.gif)
LNY1010F and LNY1010A 10 GHz Phase Modulators Pin Diagram
Posted Comments: | |
user
 (posted 2024-05-21 19:13:14.483) Can you suggest suitable instrument/s for spectral characterization (observation of side bands & power in each side band; half wave voltage from drop in carrier amplitude etc.,) of phase modulator LNY1010A ? Is SA210-8B suitable for modulation frequencies of 2-3GHz? Please contact me by email srikanth@rrcat.gov.in. jpolaris
 (posted 2024-06-03 07:44:44.0) Thank you for contacting Thorlabs. If the sideband spacing is greater than 67 MHz and less than 10 GHz, which are the resolution and free spectral range of SA210-8B, respectively, then the sidebands should be observable with that particular Fabry-Pérot interferometer. This assumes that the power transferred into these sidebands is appreciable enough to be detected by the photodiode in the interferometer. I have reached out to you directly to discuss further. Also, we have a page that goes into some detail about sideband measurement with a Fabry-Pérot interferometer located here: https://www.thorlabs.com/newgrouppage9.cfm?objectgroup_ID=3918&tabname=lab%20facts Paul Hamilton
 (posted 2023-12-14 09:44:02.023) I'd like to use the LNY8510 at 894 nm. I know the spec says a max wavelength of 870 nm. Do you have any data for operation at 894 nm? Thanks! ksosnowski
 (posted 2023-12-29 08:48:21.0) Hello Paul, thanks for reaching out to Thorlabs. We have successfully operated the LNX8540 at 940 nm. Based on this, we expect the LNY8510A should work at 894 nm. The caveat is that we cannot guarantee all of the specs (e.g., Vpi will be higher). 艾 传韡
 (posted 2023-10-19 16:26:54.75) 您好,想咨询一下目前铌酸锂强度调制器为何在可见光波段无法实现呢 jpolaris
 (posted 2023-10-23 12:29:47.0) Thank you for contacting Thorlabs. English translation: "Why does Thorlabs not offer any Lithium Niobate Intensity Modulators that work in the visible wavelength band?" We have plans to release a Lithium Niobate Intensity Modulator that will operate down to 775 nm in the near future. 775 nm is at the edge of what the current process used to make these particular Lithium Niobate Intensity Modulators is capable of producing. Below 775 nm, the Lithium Niobate begins to act strange, partially due to photorefractive damage, and partially due to nonlinear effects which begin to occur quickly as the wavelength gets shorter. |
![Back to Top Back to Top](https://www.thorlabs.us/images/arrow_Vert.gif)
Applications
- Analog Modulation Up to 40 GHz
- Quantum Optics
- Pulse Generation
- Test and Measurement
The LNX7840F and LNX7840A high-speed intensity modulators have FC/PC or FC/APC connectors, respectively, and provide up to 40 GHz of modulation over the 775 nm to 830 nm operating range. The RF port input connector is an Anritsu (V) female spark plug (1.85 mm compatible) connector.
![Back to Top Back to Top](https://www.thorlabs.us/images/arrow_Vert.gif)
Applications
- Quantum Optics
- Frequency Modulation
- Spectrum Broadening
- Laser Stabilization
- Coherent Communications
- Test and Measurement
The LNY7810F and LNY7810A high-speed phase modulators have FC/PC or FC/APC connectors, respectively, and provide up to 10 GHz of modulation over the 765 nm to 805 nm operating range. The RF port input connector is a field-replaceable 2.92 mm female connector.
![Back to Top Back to Top](https://www.thorlabs.us/images/arrow_Vert.gif)
Applications
- Analog Modulation Up to 40 GHz
- WDM Transmission
- Quantum Optics
- High-Speed Telecommunications
- Test and Measurement
The LNX8540F and LNX8540A high-speed intensity modulators have FC/PC or FC/APC connectors, respectively, and provide up to 40 GHz of modulation over the 830 nm to 870 nm operating range. The RF port input connector is a 1.85 mm female connector.
![Back to Top Back to Top](https://www.thorlabs.us/images/arrow_Vert.gif)
Applications
- Quantum Optics
- Frequency Modulation
- Spectrum Broadening
- Laser Stabilization
- Coherent Communications
- Test and Measurement
The LNY8510F and LNY8510A high-speed phase modulators have FC/PC or FC/APC connectors, respectively, and provide up to 10 GHz of modulation over the 830 nm to 870 nm operating range. The RF port input connector is a field-replaceable 2.92 mm female connector.
![Back to Top Back to Top](https://www.thorlabs.us/images/arrow_Vert.gif)
Applications
- Analog Modulation Up to 40 GHz
- RF-Over-Fiber (RFOF) and Microwave Photonics
- Pulse Generation for Ytterbium-Doped Fiber Amplifiers (YDFA)
- Quantum Optics
- High-Speed Telecommunications
- Test and Measurement
The LNX1020x and LNX1040x high-speed intensity modulators provide up to 20 GHz or 40 GHz, respectively, of modulation over the 1030 nm to 1090 nm operating range. Both the 20 GHz and 40 GHz modulators are available with either FC/PC or FC/APC connectors. The RF port input connector is a field-replaceable 2.92 mm female connector for the LNX1020x or an Anritsu (V) female spark plug (1.85 mm compatible) connector for the LNX1040x.
![Back to Top Back to Top](https://www.thorlabs.us/images/arrow_Vert.gif)
Applications
- Quantum Optics
- Frequency Modulation
- Spectrum Broadening
- Laser Stabilization
- Coherent Communications
- Test and Measurement
The LNY10D2x and LNY1010x Phase Modulators provide up to either 200 MHz or 10 GHz of modulation for wavelengths from 1030 nm to 1070 nm or 1030 nm to 1090 nm, respectively. Both the 200 MHz and 10 GHz modulators are available with either FC/PC or FC/APC connectors. The RF port input connector pins on the LNY10D2x modulators can be driven single-ended (unterminated) or differentially; a separate 20" BNC female to 2-pin receptacle cable is included with these modulators. For the LNY1010x modulators, the RF port input connector is a field-replaceable 2.92 mm female connector.