Digital Multimeter
![](https://www.thorlabs.us/Images/GuideImages/1754_DigitalMultiMeter_4.jpg)
- 10 Function Multimeter Including Readings
for Resistance, Capacitance, and Frequency - Large, High-Contrast 4,000 Count LCD Display with Backlight
- 1,000 V Input Protection on all Ranges
DVM1
Digital Multimeter
Accessories Included
with DVM1
![](../../images/loading-red.gif)
Please Wait
![DVM1 Function Descriptions](https://www.thorlabs.us/images/TabImages/digital_multimeter_buttons_A1-450.jpg)
Features
- Large, High-Contrast 4,000 Count LCD Display with Backlight
- 1,000 V Input Protection on all Ranges
- Waterproof (IP67), Rugged Housing
- CAT IV-600V Safety Rating for Industrial Applications
- Relative Mode, Data Hold, and Auto Power Off Features
Function Ranges
Item # | DVM1 |
---|---|
DC Voltage | 0.1 mV to 1,000 V |
AC Voltage | 0.1 mV to 1,000 V |
DC Current | 0.1 µA to 10.00 A |
AC Current | 0.1 µA to 10.00 A |
Resistance | 0.1Ω to 40.00 MΩ |
Capacitance | 0.01 nF to 100.0 µF |
Frequency | 0.001 Hz to 10.00 MHz |
Duty Cycle | 0.1 to 99.9% |
Diode/Continuity | Yes |
Thorlabs now offers the Extech 503 digital multimeter with 1000 V input protection on all functions. This 10-function multimeter includes two probes, a carrying case, 9 V battery, and a magnetic hanging strap. It also features a double molded housing for waterproof protection.
Posted Comments: | |
No Comments Posted |