Mounting Platforms for 34 mm Rails
![](https://www.thorlabs.us/Images/GuideImages/1825_XT3466MPlatforms_6.jpg)
- Dovetail Platforms with 1/4" (M6) Counterbored Holes
- Mounting Clamp for Direct Compatibility with Rails
- Mount Optomechanics to 34 mm Rail Systems
XT34D2-50
Mounting Platform
XT34D2-30
Mounting Platform
SH25LP38
Application Idea
Rail-Mounted Periscope
(All Parts Sold Separately)
XT34HP
Mounting Clamp
![](../../images/loading-red.gif)
Please Wait
Features
- Provide Compatibility with Common Optomechanics
- Mounting Platforms and Clamps with Counterbored Holes
- Conveniently Switch Mounts In and Out of an Optical Path
- Low-Profile Screws Help Minimize Footprint
Our Mounting Platforms for 34 mm Rails adapt standard optomechanics into a 34 mm rail system. Two options are available: dovetail mounting platforms and mounting clamps.
Mounting Platforms
These platforms fasten to a 34 mm rail by using an XT34 dovetail clamp, as shown in the image below. The XT34D2-30 is a 30 mm long dovetail mounting platform with a single, centered, 1/4" (M6) counterbored hole, appropriate for mounting posts, pedestal posts, or post holders. The XT34D2-50 is a 50 mm long dovetail mounting platform with three counterbored 1/4" (M6) holes, providing additional mounting options. The counterbored holes in these parts accept low-profile cap screws, available below.
Mounting Clamps
Our XT34HP Mounting Clamp has a built-in dovetail clamp for direct compatibility with 34 mm rails. It contains two 1/4" (M6) counterbored holes that can be used to mount posts, pedestal posts, or post holders to the top or side of a 34 mm rail, as shown in the image above. The counterbores in this part accept standard and low-profile cap screws.
Thorlabs offers a wide and growing complement of accessories for 34 mm rails, including clamps and angle brackets, breadboard mounts, rail carriers, mounting platforms, lens tube adapters, and rail joiners. Together with size adapters that incorporate 66 mm and 95 mm rails into an XT34 setup, these tools provide a complete family of rigid, versatile building blocks suited for virtually any optomechanical setup.
XT34 34 mm Optical Rail Accessories | ||||||||
---|---|---|---|---|---|---|---|---|
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
Rails | Rail Platform Positioners | Clamps and Angle Brackets |
Breadboard Mounting |
Size Adapters | Rail Joiners | Rail Carriers | Mounting Platforms |
Lens Tube Adapter |
Posted Comments: | |
No Comments Posted |
![Back to Top Back to Top](https://www.thorlabs.us/images/arrow_Vert.gif)
![XT34D2-50 Mechanical Drawing](https://www.thorlabs.us/images/TabImages/XT34D2-50_dwg_150.gif)
Click for Details
XT34D2-50 Mechanical Drawing
![XT34D2-30 Mechanical Drawing](https://www.thorlabs.us/images/TabImages/XT34D2-30_dwg_150.gif)
Click for Details
XT34D2-30 Mechanical Drawing
- Includes One or Three 1/4" (M6) Counterbored Holes
- Fastened to Rail with Dovetail Clamps
- Ideal for Attaching Posts, Post Holders, or Pedestal Posts
to a 34 mm Rail
XT34 Mounting Platforms come in either 30 mm or 50 mm lengths. The 30 mm version (XT34D2-30) holds a single mechanical component, and is perfectly sized to match our XT34C2 Double Dovetail Clamp. In contrast, the 50 mm version (XT34D2-50) can hold up to three mechanical components, and is ideal for situations where optomechanics must be placed in close proximity.
Because the platforms have minimal height, the caps of standard 1/4"-20 or M6 cap screws protrude from the dovetail if they are installed. Thorlabs therefore recommends that low-profile cap screws, which feature a reduced cap height, are used instead. These are offered in both 1/4"-20 and M6 varieties below.
![Back to Top Back to Top](https://www.thorlabs.us/images/arrow_Vert.gif)
![XT34 Rail Elevated on Posts](https://www.thorlabs.us/images/TabImages/34mm_Post_Mounting_Platform_Clamp_A1-150.jpg)
Click to Enlarge XT34HP Fastens to a Rail without Additional Clamps
![XT34 Rail Being Positioned](https://www.thorlabs.us/images/TabImages/Rail_Dovetail_Clamp_A2-150.jpg)
Click to Enlarge
The XT34HP Mounting Clamp can be used to secure a rail to a breadboard or optical table.
- Two Counterbored Holes for 1/4"-20 (M6) Cap Screws
- Ideal for Attaching Posts, Post Holders, or Pedestal Posts to a 34 mm Rail
- Slide Along Rail Prior to Lockdown
- Mount 34 mm Rails to Any Breadboard with 1/4"-20 or M6 Taps
- 1/4"-20 (M6) Tapped Hole Provides Side Mounting
Our XT34HP Mounting Clamp has a built-in dovetail clamp for direct compatibility with 34 mm rails. It contains two 1/4" (M6) counterbored holes that can be used to mount posts, pedestal posts, or post holders to the top or side of a 34 mm rail, as shown in the image to the right. The counterbores in this part accept standard and low-profile cap screws.
When flipped, the clamp can also be used to secure a 34 mm rail to a breadboard. The spacing between the counterbores, which is either 1" (25.4 mm) or 25 mm, is specifically designed for direct compatibility with either imperial or metric breadboards.
![Back to Top Back to Top](https://www.thorlabs.us/images/arrow_Vert.gif)
These 1/4"-20 (M6) screws are used to attach optomechanical components to our XT34 mounting platforms. The low-profile head provides the clearance needed to fasten the mounting platform to an XT34 rail clamp.
Item # | Threading | Thread Length | Hex | Head Height | Quantity | Material |
---|---|---|---|---|---|---|
SH25LP38 | 1/4"-20 | 0.38" (9.7 mm) | 1/8" | 0.13" (3.2 mm) | 100 | Steel, Black Oxide Finish |
SH25LP63 | 0.63" (15.9 mm) | 50 | ||||
SH6M8LP | M6 x 1.0 | 8 mm (0.31") | 4 mm | 4 mm (0.16") | 50 | |
SH6M10LP | 10 mm (0.39") | 100 | ||||
SH6M16LP | 16 mm (0.63") | 50 |