IR, 2-Wavelength, Single Mode WDMs (980 nm and Up)


  • Combine or Split Single Mode Signals by Wavelength
  • Designed for Common NIR or Telecom Wavelengths
  • 11 Wavelength Combinations Available
  • Unterminated, FC/PC, or FC/APC Outputs

WD9850BB

980 nm / 1550 nm WDM

Combine Two Wavelengths into a Single Fiber Output

WD1450A

1480 nm / 1550 nm WDM

Split Two Wavelengths from a Single Fiber Input

Related Items


Please Wait
Quick Links
980 nm / 1060 nm
980 nm / 1310 nm
980 nm / 1550 nm
1050 nm / 635 nma
1064 nm / 1310 nm
1300 nm / 650 nma
1310 nm / 1550 nm
1480 nm / 1550 nm
1550 nm / 1625 nm
1550 nm / 2000 nm
2000 nm / 600 - 800 nma
  • These WDMs are designed to be used with a visible alignment beam. As these WDMs are multimode at the lower wavelength, they should not be used to split input light. 
Webpage Features
info icon Clicking an info icon below will open a window that contains detailed specifications.

Features

  • Wavelength Division Multiplexers (WDMs) for Infrared Signals (≥980 nm)
  • Combine or Split Two Wavelengths (See Table to the Right for Wavelength Combinations)
  • 0.8 m Long Fiber Leads with a Tolerance of +0.075 m / -0.0 m
  • Ideal for Fiber Lasers, Fiber Amplifiers, or Other Telecom Applications
  • Combine 1050 nm, 1300 nm, or 2000 nm Signals with a Pump Source or Visible Alignment Beam
  • Available with Bare Fiber Ends, FC/PC, or FC/APC Connectors (Other Connectors Upon Request)

Wavelength Division Multiplexers (WDMs) are used to combine or split two different single mode signals with low insertion loss. Thorlabs' WDMs featured on this page are manufactured using Fused Biconic Taper (FBT) technology and are designed for common NIR and telecom wavelengths (see the table to the right for options). They are an ideal solution for combining pump and signal wavelengths in fiber lasers and amplifiers or for combining telecom signals. Our WDMs have undergone extensive testing to ensure they meet or surpass Telcordia requirements; please see the Reliability Testing tab for details.

Because most WDMs are bidirectional, they can also be used to split two wavelengths entering the common port into two separate output ports. Thorlabs also offers 1050 nm / 635 nm, 1300 nm / 650 nm, and 2000 nm / 600 - 800 nm WDMs that allow the IR signal to be combined with a pump source or visible alignment beam. However, since visible light is below the cut-off wavelength of the fiber in these WDMs, they are not bidirectional, and should not be used to split light. Thorlabs also offers single mode WDMs designed for 473 nm - 785 nm and polarization-maintaining WDMs.

Our WDMs are offered from stock with 2.0 mm narrow key FC/PC or FC/APC connectors or with unterminated leads. Other fiber types and select wavelength combinations are available upon request. Please contact Tech Support with inquiries. Thorlabs also offers a wide range of single mode fiber connectors and a fiber termination kit.

Other Wavelength Division Multiplexers (WDMs)
2-Wavelength WDMs 3-Wavelength WDMs Polarization Maintaining WDMs Fused Fiber
Couplers
 Visible/NIR (λ ≤ 785 nm)  Infrared (λ ≥ 980 nm) Visible/NIR Visible Infrared

Wavelength Division Multiplexer Design

Thorlabs' Wavelength Division Multiplexers (WDMs) are designed to combine or split light at two different wavelengths. Thorlabs offers a variety of multiplexers with wavelength combinations spanning the visible, near-IR, and IR regions of the spectrum. Our visible wavelength division multiplexers are also known as "wavelength combiners" as they are commonly used in microscopy applications to generate multi-color composite images. 

The animation to the right illustrates the basic operating principles of a 1x2 WDM. When combining light, the wavelength-specific ports will transmit light within a specified bandwidth region and combine them into a multi-wavelength signal output at the common port, with minimal loss in signal. 

Except where indicated, our WDMs are bidirectional; they can also split a two-wavelength signal that is inserted into the common port into the component wavelengths. For optimal combining/splitting performance, the input signal(s) should contain only the wavelengths specified for the WDM. An insertion loss graph can help determine the transmission and coupling performance within and outside the specified bandwidth. For our WDMs that have red, engraved housings, this data is included with the item-specific datasheet that ships with each coupler.


Click to Enlarge

The shaded regions in the plot indicate the bandwidth where each port meets the specified performance.

Insertion Loss and Isolation
WDM performance is typically quantified using insertion loss. As seen in the definition below, insertion loss (measured in dB) is the ratio of the input power to the output power from each leg of the WDM. For optical systems, the definition of insertion loss is given as:

Insertion Loss

where Pin and Pout are the input and output powers (in mW). 

Each port of the coupler is designed to have low insertion loss (i.e., high transmission) at the desired wavelength while suppressing the signal at the specified wavelength of the other port, which minimizes cross talk between the ports. Therefore, isolation is specified as the insertion loss of these undesired wavelengths. High dB values of isolation are ideal for signal separation applications using a WDM. For example, in the graph shown to the right, the long wavelength port (shown using a red dashed line) has a low insertion loss around 640 nm (indicated by the red shaded region), but exhibits high isolation (>25 dB) in the region specified for the short wavelength port (indicated by the light blue shaded region).

Wavelength Division Multiplexer Manufacturing Process

This section details the steps used in manufacturing and verifying the performance of our wavelength division multiplexers.


Click to Enlarge
In the diagram, the fibers are color-coded; blue for the short wavelength port and red for the long wavelength port.  

Step 1

At the first stage, two fibers are fused on a manufacturing station so that the two fiber cores are in close proximity. This allows light to propagate between the two fiber cores over the fused region in a process known as evanescent coupling. The fusing process is stopped once the desired insertion loss and isolation specifications are achieved.

The output from the short wavelength port is monitored during the fusing process using a broadband source on one side and an optical spectrum analyzer (OSA) on the other. The insertion loss as a function of wavelength is calculated from the spectrum obtained from the OSA. 




Click to Enlarge
In the diagram, the fibers are color-coded; blue for the short wavelength port and red for the long wavelength port.

Step 2

To verify the WDM performance, the output is measured in the long wavelength port using a broadband source and OSA. By combining the plots obtained in steps 1 and 2, the insertion loss and isolation in each channel can be calculated. 

Requirement Limits
Parameter Limit
Change in Insertion Loss (ΔIL) ≤0.2 dB
Isolation ≥30 dB

GR-1221-CORE Testing

Our Single Mode Wavelength Division Multiplexers (WDMs) have undergone extensive testing to ensure they meet or surpass Telcordia requirements outlined in the regulation titled Generic Reliability Assurance Requirements for Passive Optical Components, Issue 2 (GR-1221-CORE). The results of this testing program qualify the WDMs and their manufacturing process for volume production. The selected test conditions are for uncontrolled environments and are considered to be some of the most stringent test conditions for passive components. To download a PDF of this test report, please click here.

WDM Mechanical Shock Testing EquipmentClick To Enlarge
Close-Up of Mechanical Shock Test Setup
WDM Mechanical Shock Testing EquipmentClick To Enlarge
SM-105 Mechanical Shock
 Test Machine
WDM Vibration Setup
Click To Enlarge
Vibration Test Setup
WDM Temperature Testing EquipmentClick To Enlarge
Damp Heat Testing Setup

Testing Conditions

This test program consisted of five test groups with a sample size of 11 per group. Testing was conducted with a 1310 nm laser source input into 980/1310 WDMs using a 1x16 waveguide coupler. The two outputs of every WDM were measured by a PM100USB power meter with an S154C sensor head.

Testing Conditions
Mechanical Testing (Group 1)
These WDMs underwent three mechanical tests; the mechanical shock and vibration tests were conducted by the NTS Environmental and Mechanical Testing Laboratory while the fiber side pull tests were performed in-house. In one test, the WDMs were induced with mechanical shock using an Avex SM-105 mechanical shock test machine with a 3200B4 accelerometer. In another, they were induced with vibration using a Dynamic Solutions DS-2200VH/8-19 vibration system with a VT1436 vibration controller and a 356A01 accelerometer. The WDMs also underwent a fiber side pull in two directions with a weight of 0.23 kg at 90° for 5 seconds.
Test Parameter Conditions Reference
Mechanical Shock Acceleration: 500 g
Pulse Width: 1 ms
Pulse Shape: Half-Sine
# of Directions: 6
# of Shocks/Direction: 5
MIL-STD-993
Method 2002
Vibration Acceleration: 20 g
Frequency Range: 20 Hz to 2000 Hz
Duration: 4 min/cycle
Number of Cycles/Axis: 4
Axes: X, Y, Z
MIL-STD-883
Method 2007
Condition A
Fiber Side Pull 0.23 kg, 90°, 5 sec, 2 directions GR-1209-CORE
Click for Graphs:
Damp Heat Storage (Group 2)
The performance of these WDMs was tested in damp heat at a Thorlabs facility. A Test Equity Model 115A Temperature Chamber was used to maintain an 85 °C ± 2 °C temperature with 85% ± 5% relative humidity for 2000 hours.
Test Parameter Conditions Reference
Damp Heat 85 °C (±2 °C)
85% (±5%) Relative Humidity
2000 Hours
MIL-STD-883 Method 103
Click for Graphs:
High Temperature Storage (Group 3)
The performance of these WDMs was tested in dry high temperatures in a Thorlabs facility. A Test Equity Model 115A Temperature Chamber was used to maintain an 85 °C ± 2 °C temperature with <40% Relative Humidity for 2000 hours.
Test Parameter Conditions Reference
High Temperature Storage (Dry Heat) 85 °C (±2 °C)
<40% Relative Humidity
2000 Hours
EIA/TIA-455-4A
Click for Graphs:
Low Temperature Storage (Group 4)
The performance of these WDMs was tested in damp heat at a Thorlabs facility. A Test Equity Model 115A Temperature Chamber was used to maintain a -40 °C ± 5 °C temperature with uncontrolled relative humidity for 2000 hours.
Test Parameter Conditions Reference
Low Temperature Storage -40 °C (±5 °C)
Uncontrolled Relative Humidity
2000 Hours
EIA/TIA-455-4A
Click for Graphs:
Temperature Cycling (Group 5)
At a Thorlabs facility, the performance of these WDMs was tested during temperature cycling of their environment. The temperature varied from -40 °C to 85 °C (±2 °C) through 500 cycles with a 10 minutes pause at room temperature at each cycle.
Test Parameter Conditions Reference
Temperature Cycling -40 °C to 85 °C (±2 °C)
500 Cycles with 10 Minute Pause at Room Temperature
MIL-STD-883
Method 1010
Click for Graphs:

Laser-Induced Damage in Silica Optical Fibers

The following tutorial details damage mechanisms relevant to unterminated (bare) fiber, terminated optical fiber, and other fiber components from laser light sources. These mechanisms include damage that occurs at the air / glass interface (when free-space coupling or when using connectors) and in the optical fiber itself. A fiber component, such as a bare fiber, patch cable, or fused coupler, may have multiple potential avenues for damage (e.g., connectors, fiber end faces, and the device itself). The maximum power that a fiber can handle will always be limited by the lowest limit of any of these damage mechanisms.

While the damage threshold can be estimated using scaling relations and general rules, absolute damage thresholds in optical fibers are very application dependent and user specific. Users can use this guide to estimate a safe power level that minimizes the risk of damage. Following all appropriate preparation and handling guidelines, users should be able to operate a fiber component up to the specified maximum power level; if no maximum is specified for a component, users should abide by the "practical safe level" described below for safe operation of the component. Factors that can reduce power handling and cause damage to a fiber component include, but are not limited to, misalignment during fiber coupling, contamination of the fiber end face, or imperfections in the fiber itself. For further discussion about an optical fiber’s power handling abilities for a specific application, please contact Thorlabs’ Tech Support.

Power Handling Limitations Imposed by Optical Fiber
Click to Enlarge

Undamaged Fiber End
Power Handling Limitations Imposed by Optical Fiber
Click to Enlarge

Damaged Fiber End

Damage at the Air / Glass Interface

There are several potential damage mechanisms that can occur at the air / glass interface. Light is incident on this interface when free-space coupling or when two fibers are mated using optical connectors. High-intensity light can damage the end face leading to reduced power handling and permanent damage to the fiber. For fibers terminated with optical connectors where the connectors are fixed to the fiber ends using epoxy, the heat generated by high-intensity light can burn the epoxy and leave residues on the fiber facet directly in the beam path.

Estimated Optical Power Densities on Air / Glass Interfacea
Type Theoretical Damage Thresholdb Practical Safe Levelc
CW
(Average Power)
~1 MW/cm2 ~250 kW/cm2
10 ns Pulsed
(Peak Power)
~5 GW/cm2 ~1 GW/cm2
  • All values are specified for unterminated (bare), undoped silica fiber and apply for free space coupling into a clean fiber end face.
  • This is an estimated maximum power density that can be incident on a fiber end face without risking damage. Verification of the performance and reliability of fiber components in the system before operating at high power must be done by the user, as it is highly system dependent.
  • This is the estimated safe optical power density that can be incident on a fiber end face without damaging the fiber under most operating conditions.

Damage Mechanisms on the Bare Fiber End Face

Damage mechanisms on a fiber end face can be modeled similarly to bulk optics, and industry-standard damage thresholds for UV Fused Silica substrates can be applied to silica-based fiber. However, unlike bulk optics, the relevant surface areas and beam diameters involved at the air / glass interface of an optical fiber are very small, particularly for coupling into single mode (SM) fiber. therefore, for a given power density, the power incident on the fiber needs to be lower for a smaller beam diameter.

The table to the right lists two thresholds for optical power densities: a theoretical damage threshold and a "practical safe level". In general, the theoretical damage threshold represents the estimated maximum power density that can be incident on the fiber end face without risking damage with very good fiber end face and coupling conditions. The "practical safe level" power density represents minimal risk of fiber damage. Operating a fiber or component beyond the practical safe level is possible, but users must follow the appropriate handling instructions and verify performance at low powers prior to use.

Calculating the Effective Area for Single Mode Fibers
The effective area for single mode (SM) fiber is defined by the mode field diameter (MFD), which is the cross-sectional area through which light propagates in the fiber; this area includes the fiber core and also a portion of the cladding. To achieve good efficiency when coupling into a single mode fiber, the diameter of the input beam must match the MFD of the fiber.

As an example, SM400 single mode fiber has a mode field diameter (MFD) of ~Ø3 µm operating at 400 nm, while the MFD for SMF-28 Ultra single mode fiber operating at 1550 nm is Ø10.5 µm. The effective area for these fibers can be calculated as follows:

SM400 Fiber: Area = Pi x (MFD/2)2 = Pi x (1.5 µm)2 = 7.07 µm= 7.07 x 10-8 cm2

 SMF-28 Ultra Fiber: Area = Pi x (MFD/2)2 = Pi x (5.25 µm)2 = 86.6 µm= 8.66 x 10-7 cm2

To estimate the power level that a fiber facet can handle, the power density is multiplied by the effective area. Please note that this calculation assumes a uniform intensity profile, but most laser beams exhibit a Gaussian-like shape within single mode fiber, resulting in a higher power density at the center of the beam compared to the edges. Therefore, these calculations will slightly overestimate the power corresponding to the damage threshold or the practical safe level. Using the estimated power densities assuming a CW light source, we can determine the corresponding power levels as:

SM400 Fiber: 7.07 x 10-8 cm2 x 1 MW/cm2 = 7.1 x 10-8 MW = 71 mW (Theoretical Damage Threshold)
     7.07 x 10-8 cm2 x 250 kW/cm2 = 1.8 x 10-5 kW = 18 mW (Practical Safe Level)

SMF-28 Ultra Fiber: 8.66 x 10-7 cm2 x 1 MW/cm2 = 8.7 x 10-7 MW = 870 mW (Theoretical Damage Threshold)
           8.66 x 10-7 cm2 x 250 kW/cm2 = 2.1 x 10-4 kW = 210 mW (Practical Safe Level)

Effective Area of Multimode Fibers
The effective area of a multimode (MM) fiber is defined by the core diameter, which is typically far larger than the MFD of an SM fiber. For optimal coupling, Thorlabs recommends focusing a beam to a spot roughly 70 - 80% of the core diameter. The larger effective area of MM fibers lowers the power density on the fiber end face, allowing higher optical powers (typically on the order of kilowatts) to be coupled into multimode fiber without damage.

Damage Mechanisms Related to Ferrule / Connector Termination

Click to Enlarge
Plot showing approximate input power that can be incident on a single mode silica optical fiber with a termination. Each line shows the estimated power level due to a specific damage mechanism. The maximum power handling is limited by the lowest power level from all relevant damage mechanisms (indicated by a solid line).

Fibers terminated with optical connectors have additional power handling considerations. Fiber is typically terminated using epoxy to bond the fiber to a ceramic or steel ferrule. When light is coupled into the fiber through a connector, light that does not enter the core and propagate down the fiber is scattered into the outer layers of the fiber, into the ferrule, and the epoxy used to hold the fiber in the ferrule. If the light is intense enough, it can burn the epoxy, causing it to vaporize and deposit a residue on the face of the connector. This results in localized absorption sites on the fiber end face that reduce coupling efficiency and increase scattering, causing further damage.

For several reasons, epoxy-related damage is dependent on the wavelength. In general, light scatters more strongly at short wavelengths than at longer wavelengths. Misalignment when coupling is also more likely due to the small MFD of short-wavelength SM fiber that also produces more scattered light.

To minimize the risk of burning the epoxy, fiber connectors can be constructed to have an epoxy-free air gap between the optical fiber and ferrule near the fiber end face. Our high-power multimode fiber patch cables use connectors with this design feature.

Determining Power Handling with Multiple Damage Mechanisms

When fiber cables or components have multiple avenues for damage (e.g., fiber patch cables), the maximum power handling is always limited by the lowest damage threshold that is relevant to the fiber component. In general, this represents the highest input power that can be incident on the patch cable end face and not the coupled output power.

As an illustrative example, the graph to the right shows an estimate of the power handling limitations of a single mode fiber patch cable due to damage to the fiber end face and damage via an optical connector. The total input power handling of a terminated fiber at a given wavelength is limited by the lower of the two limitations at any given wavelength (indicated by the solid lines). A single mode fiber operating at around 488 nm is primarily limited by damage to the fiber end face (blue solid line), but fibers operating at 1550 nm are limited by damage to the optical connector (red solid line).

In the case of a multimode fiber, the effective mode area is defined by the core diameter, which is larger than the effective mode area for SM fiber. This results in a lower power density on the fiber end face and allows higher optical powers (on the order of kilowatts) to be coupled into the fiber without damage (not shown in graph). However, the damage limit of the ferrule / connector termination remains unchanged and as a result, the maximum power handling for a multimode fiber is limited by the ferrule and connector termination. 

Please note that these are rough estimates of power levels where damage is very unlikely with proper handling and alignment procedures. It is worth noting that optical fibers are frequently used at power levels above those described here. However, these applications typically require expert users and testing at lower powers first to minimize risk of damage. Even still, optical fiber components should be considered a consumable lab supply if used at high power levels.

Intrinsic Damage Threshold

In addition to damage mechanisms at the air / glass interface, optical fibers also display power handling limitations due to damage mechanisms within the optical fiber itself. These limitations will affect all fiber components as they are intrinsic to the fiber itself. Two categories of damage within the fiber are damage from bend losses and damage from photodarkening. 

Bend Losses
Bend losses occur when a fiber is bent to a point where light traveling in the core is incident on the core/cladding interface at an angle higher than the critical angle, making total internal reflection impossible. Under these circumstances, light escapes the fiber, often in a localized area. The light escaping the fiber typically has a high power density, which burns the fiber coating as well as any surrounding furcation tubing.

A special category of optical fiber, called double-clad fiber, can reduce the risk of bend-loss damage by allowing the fiber’s cladding (2nd layer) to also function as a waveguide in addition to the core. By making the critical angle of the cladding/coating interface higher than the critical angle of the core/clad interface, light that escapes the core is loosely confined within the cladding. It will then leak out over a distance of centimeters or meters instead of at one localized spot within the fiber, minimizing the risk of damage. Thorlabs manufactures and sells 0.22 NA double-clad multimode fiber, which boasts very high, megawatt range power handling.

Photodarkening
A second damage mechanism, called photodarkening or solarization, can occur in fibers used with ultraviolet or short-wavelength visible light, particularly those with germanium-doped cores. Fibers used at these wavelengths will experience increased attenuation over time. The mechanism that causes photodarkening is largely unknown, but several fiber designs have been developed to mitigate it. For example, fibers with a very low hydroxyl ion (OH) content have been found to resist photodarkening and using other dopants, such as fluorine, can also reduce photodarkening.

Even with the above strategies in place, all fibers eventually experience photodarkening when used with UV or short-wavelength light, and thus, fibers used at these wavelengths should be considered consumables.

Preparation and Handling of Optical Fibers

General Cleaning and Operation Guidelines
These general cleaning and operation guidelines are recommended for all fiber optic products. Users should still follow specific guidelines for an individual product as outlined in the support documentation or manual. Damage threshold calculations only apply when all appropriate cleaning and handling procedures are followed.

  1. All light sources should be turned off prior to installing or integrating optical fibers (terminated or bare). This ensures that focused beams of light are not incident on fragile parts of the connector or fiber, which can possibly cause damage.

  2. The power-handling capability of an optical fiber is directly linked to the quality of the fiber/connector end face. Always inspect the fiber end prior to connecting the fiber to an optical system. The fiber end face should be clean and clear of dirt and other contaminants that can cause scattering of coupled light. Bare fiber should be cleaved prior to use and users should inspect the fiber end to ensure a good quality cleave is achieved.

  3. If an optical fiber is to be spliced into the optical system, users should first verify that the splice is of good quality at a low optical power prior to high-power use. Poor splice quality may increase light scattering at the splice interface, which can be a source of fiber damage.

  4. Users should use low power when aligning the system and optimizing coupling; this minimizes exposure of other parts of the fiber (other than the core) to light. Damage from scattered light can occur if a high power beam is focused on the cladding, coating, or connector.

Tips for Using Fiber at Higher Optical Power
Optical fibers and fiber components should generally be operated within safe power level limits, but under ideal conditions (very good optical alignment and very clean optical end faces), the power handling of a fiber component may be increased. Users must verify the performance and stability of a fiber component within their system prior to increasing input or output power and follow all necessary safety and operation instructions. The tips below are useful suggestions when considering increasing optical power in an optical fiber or component.

  1. Splicing a fiber component into a system using a fiber splicer can increase power handling as it minimizes possibility of air/fiber interface damage. Users should follow all appropriate guidelines to prepare and make a high-quality fiber splice. Poor splices can lead to scattering or regions of highly localized heat at the splice interface that can damage the fiber.

  2. After connecting the fiber or component, the system should be tested and aligned using a light source at low power. The system power can be ramped up slowly to the desired output power while periodically verifying all components are properly aligned and that coupling efficiency is not changing with respect to optical launch power.

  3. Bend losses that result from sharply bending a fiber can cause light to leak from the fiber in the stressed area. When operating at high power, the localized heating that can occur when a large amount of light escapes a small localized area (the stressed region) can damage the fiber. Avoid disturbing or accidently bending fibers during operation to minimize bend losses.

  4. Users should always choose the appropriate optical fiber for a given application. For example, large-mode-area fibers are a good alternative to standard single mode fibers in high-power applications as they provide good beam quality with a larger MFD, decreasing the power density on the air/fiber interface.

  5. Step-index silica single mode fibers are normally not used for ultraviolet light or high-peak-power pulsed applications due to the high spatial power densities associated with these applications.


Posted Comments:
Cristina Amaya Mendez  (posted 2023-11-20 14:12:37.003)
Dear Thorlabs team, I am interested on a fiber WDM that could combine 1550 nm and 1950 nm beams. The product WD1520AB is very close to what I need, but it is specified for 2000 nm with a bandwidth of 40 nm, which doesnt reach the 1950 nm that I need. Then my question is if it is possible to use this product for my wavelength and if not, do you offer a customized WDM that can work with the 1950 nm as the central wavelength? Kind regards, Cristina Amaya
jpolaris  (posted 2023-11-30 03:52:42.0)
Thank you for contacting Thorlabs. While 1950 nm is slightly outside the specified 40 nm bandwidth of WD1520AB, the insertion loss will still be quite small at 1950 nm. To answer the first question, yes, WD1520AB should work at your wavelength. Regarding customizations such as shifting the center-wavelength of a channel, these types of requests can be made by contacting our technical support team that is local to your region. Contacts for our support teams can be found here: https://www.thorlabs.com/supportcontact.cfm
Yutong Feng  (posted 2021-04-30 10:17:28.103)
Hi, I am looking for such a WDM to combine 1090 nm and 1270 nm. 10/125 fiber is the best but SMF-28 is also acceptable. Bare fiber connector is fine. Do you have such product?
YLohia  (posted 2021-04-30 11:15:25.0)
Hello, custom WDM's can be requested by contacting your local Thorlabs Tech Support group (in your case, techsupport.uk@thorlabs.com). We will discuss the possibility of offering this customization directly.
kanders  (posted 2016-09-29 08:45:52.49)
Can you provide me with the information about maximum handled power of WD202E?
jlow  (posted 2016-09-29 11:53:26.0)
Response from Jeremy at Thorlabs: We recommend <300mW for these WDM.
bdada  (posted 2012-01-10 11:28:00.0)
Response from Buki at Thorlabs: Thank you for your feedback. We have plans to expand our WDM selecttion. For now, we will contact you to find out more about your requirements in order to quote you a custom WDM coupler.
user  (posted 2012-01-10 07:31:06.0)
Dear Thorlab I see that in your list of WDMs there is no S/L band splitters. Is it possible to obtain from you a S/L (1480/1600) WDM, and if not do you know if your provider is able to take a custom order to make it.
hara  (posted 2011-10-14 19:04:06.0)
Please show the transmit efficiency about wavelength, or effective bandwidth.
Thorlabs  (posted 2010-08-02 17:10:33.0)
Response from Javier at Thorlabs to Juergen: Thank you for your feedback. Although we do not have data regarding the coupling efficiency that you can expect from using a 635 or 660 nm laser at one of the inputs and cannot guarantee the performance, we believe that you should be able to couple either one of these wavelengths with enough efficiency for alignment of your setup. I will contact you directly with information regarding an FC/APC version of these WDMs.
juergen.bosse  (posted 2010-08-01 14:52:01.0)
Hi there, I need to couple a visible red laser into my 1550nm optical path for alignment purposes. If I use a WD202A-FC, will I see any output from, say, a 660nm oder 635nm laser? And if so, can I have APC connectors on the 1550 input and output fibers? Thanks in advance!
Tyler  (posted 2009-03-11 14:09:58.0)
A response from Tyler at Thorlabs to armani: Since 1020 nm is well outside of the specified operating range of the multiplexer we do not have data that we can provide on its performance for your application. However, a member of our technical support department will contact you so that we can arrange for you to test the component in your application.
armani  (posted 2009-03-06 16:42:32.0)
I need to separate out two pump/laser signals which are at 980/1020nm. Will the above part be capable of doing this? If not, does Thor sell a part which can?
Back to Top

Wavelength Division Multiplexers: 980 nm / 1060 nm

RGB Combiner
Click for Details

The housings of these WDMs are engraved with the Item # and port wavelengths. The common port is located on the single fiber side and has a white jacket.
  • Combine or Split 980 nm and 1060 nm Signals
  • ±5 nm Bandwidth
  • Includes a Product-Specific Data Sheet (Click Here for a Sample)
  • HI1060 or HI1060 FLEX Fiber Options
  • Available with Unterminated Fiber Leads or with 2.0 mm Narrow Key FC/PC or FC/APC Connectors

These WDMs are designed for combining or splitting two signals at 980 nm and 1060 nm and feature a ±5 nm bandwidth around the center wavelength of each channel. They can handle a maximum power of 1 W with connectors or bare fiber and a maximum power of 5 W when spliced (see the Damage Threshold tab for more details). As seen in the image to the right, the red housing of these multiplexers is engraved with the Item # and the port wavelengths. A detailed test report is included with each WDM; click here for a sample data sheet. They are available with no connectors or with 2.0 mm narrow key FC/PC or FC/APC connectors. 

These WDMs are available with HI1060 or HI1060 FLEX fiber. HI1060 fiber offers a Ø5.3 µm core size and a 0.14 NA, while HI1060 FLEX fiber offers a Ø3.4 µm core size, a 0.22 NA, and reduced bending loss relative to HI1060.

Item # Infoa Operating
Wavelengths
Bandwidth Insertion
Lossb
Isolationb Polarization-
Dependent Lossb
Directivityb Fiber Type Termination
WD9860BA info 980 nm / 1060 nm ±5 nm ≤0.3 dB
(Click for Plot)
≥15 dB ≤0.2 dB ≥60 dB HI1060
(0.14 NA)
No Connectors,
Scissor Cut
WD9860FA info FC/PC
WD9860AA info FC/APC
WD9860BB info 980 nm / 1060 nm ±5 nm ≤0.3 dB
(Click for Plot)
≥15 dB ≤0.2 dB ≥60 dB HI1060
FLEX
(0.22 NA)
No Connectors,
Scissor Cut
WD9860FB info FC/PC
WD9860AB info FC/APC
  • Please click on the blue icon for complete specifications.
  • These specifications are typical values and are specified over the bandwidth without connectors.
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
WD9860BA Support Documentation
WD9860BA980 nm / 1060 nm Wavelength Division Multiplexer, HI1060 Fiber, No Connectors
$249.47
Today
WD9860FA Support Documentation
WD9860FA980 nm / 1060 nm Wavelength Division Multiplexer, HI1060 Fiber, FC/PC Connectors
$285.09
Today
WD9860AA Support Documentation
WD9860AA980 nm / 1060 nm Wavelength Division Multiplexer, HI1060 Fiber, FC/APC Connectors
$320.73
Lead Time
WD9860BB Support Documentation
WD9860BB980 nm / 1060 nm Wavelength Division Multiplexer, HI1060 FLEX Fiber, No Connectors
$249.47
Today
WD9860FB Support Documentation
WD9860FB980 nm / 1060 nm Wavelength Division Multiplexer, HI1060 FLEX Fiber, FC/PC Connectors
$285.09
Today
WD9860AB Support Documentation
WD9860AB980 nm / 1060 nm Wavelength Division Multiplexer, HI1060 FLEX Fiber, FC/APC Connectors
$320.73
Today
Back to Top

Wavelength Division Multiplexers: 980 nm / 1310 nm

RGB Combiner
Click for Details

The housings of these WDMs are engraved with the Item # and port wavelengths. The common port is located on the single fiber side and has a white jacket.
  • Combine or Split 980 nm and 1310 nm Signals
  • ±15.0 nm Bandwidth
  • Includes a Product-Specific Data Sheet (Click Here for a Sample)
  • HI1060 or HI1060 FLEX Fiber Options
  • Available with Unterminated Fiber Leads or with 2.0 mm Narrow Key FC/PC or FC/APC Connectors

The W980S330 WDMs are designed for combining or splitting two signals at 980 nm and 1310 nm and feature a ±15.0 nm bandwidth around the center wavelength of each channel. They can handle a maximum power of 1 W with connectors or bare fiber and a maximum power of 5 W when spliced (see Damage Threshold tab for more details). As seen in the image to the right, the red housing of these multiplexers is engraved with the Item # and the port wavelengths. A detailed test report is included with each WDM; click here for a sample data sheet. They are available with no connectors or with 2.0 mm narrow key FC/PC or FC/APC connectors. 

These WDMs are available with HI1060 or HI1060 FLEX fiber. HI1060 fiber offers a Ø5.3 µm core size and a 0.14 NA, while HI1060 FLEX fiber offers a Ø3.4 µm core size, a 0.22 NA, and reduced bending loss relative to HI1060.

Item # Infoa Operating
Wavelengths
Bandwidth Insertion
Lossb
Isolationb Polarization-
Dependent Lossb
Directivityb Fiber Type Termination
W980S330B1A info 980 nm / 1310 nm ±15.0 nm ≤0.4 dB
(Click for Plot)
≥15 dB ≤0.2 dB ≥60 dB HI1060
(0.14 NA)
No Connectors,
Scissor Cut
W980S330F1A info FC/PC
W980S330A1A info FC/APC
W980S330B1B info 980 nm / 1310 nm ±15.0 nm ≤0.3 dB
(Click for Plot)
≥15 dB ≤0.2 dB ≥60 dB HI1060
FLEX
(0.22 NA)
No Connectors,
Scissor Cut
W980S330F1B info FC/PC
W980S330A1B info FC/APC
  • Please click on the blue icon for complete specifications.
  • These specifications are typical values and are specified over the bandwidth without connectors.
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
W980S330B1A Support Documentation
W980S330B1A980 nm / 1310 nm Wavelength Division Multiplexer, HI1060 Fiber, No Connectors
$267.29
Today
W980S330F1A Support Documentation
W980S330F1A980 nm / 1310 nm Wavelength Division Multiplexer, HI1060 Fiber, FC/PC Connectors
$315.99
Today
W980S330A1A Support Documentation
W980S330A1A980 nm / 1310 nm Wavelength Division Multiplexer, HI1060 Fiber, FC/APC Connectors
$315.99
Today
W980S330B1B Support Documentation
W980S330B1B980 nm / 1310 nm Wavelength Division Multiplexer, HI1060 FLEX Fiber, No Connectors
$267.29
Today
W980S330F1B Support Documentation
W980S330F1B980 nm / 1310 nm Wavelength Division Multiplexer, HI1060 FLEX Fiber, FC/PC Connectors
$315.99
Today
W980S330A1B Support Documentation
W980S330A1B980 nm / 1310 nm Wavelength Division Multiplexer, HI1060 FLEX Fiber, FC/APC Connectors
$315.99
Today
Back to Top

Wavelength Division Multiplexers: 980 nm / 1550 nm

Combiner/Splitter Housing
Click for Details

The housings of these WDMs are engraved with the Item # and port wavelengths. The common port is located on the single fiber side and has a white jacket.
  • Combine or Split 980 nm and 1550 nm Signals
  • ±10.0 nm Bandwidth
  • Includes a Product-Specific Data Sheet (Click Here for a Sample)
  • HI1060 or HI1060 FLEX Fiber Options
  • Available with Unterminated Fiber Leads or with 2.0 mm Narrow Key FC/PC or FC/APC Connectors

These WDMs are designed for combining or splitting two signals at 980 nm and 1550 nm and feature a ±10.0 nm bandwidth around the center wavelength of each channel. Each WDM can handle a maximum power of 1 W with connectors or unterminated (bare) fiber and a maximum power of 5 W when spliced (see the Damage Threshold tab for details). They are available without connectors or with 2.0 mm narrow key FC/PC or FC/APC connectors. A detailed test report is included with each WDM; click here for a sample data sheet.

These WDMs are available with HI1060 or HI1060 FLEX fiber. HI1060 fiber offers a Ø5.3 µm core size and a 0.14 NA, while HI1060 FLEX fiber offers a Ø3.4 µm core size, a 0.22 NA, and reduced bending loss relative to HI1060.

Item # Infoa Operating
Wavelengths
Bandwidth Insertion
Lossb
Isolationb Polarization-
Dependent Lossb
Directivityb Fiber Type Termination
WD9850BA info 980 nm / 1550 nm ±10.0 nm ≤0.3 dB
(Click for Plot)
≥16 dB ≤0.2 dB ≥60.0 dB HI1060 (0.14 NA) No Connectors,
Scissor Cut
WD9850FA info FC/PC
WD9850AA info FC/APC
WD9850BB info 980 nm / 1550 nm ±10.0 nm ≤0.3 dB
(Click for Plot)
≥16 dB ≤0.2 dB ≥60.0 dB HI1060 FLEX
(0.22 NA)
No Connectors,
Scissor Cut
WD9850FB info FC/PC
WD9850AB info FC/APC
  • Please click on the blue icon for complete specifications.
  • These specifications are typical values and are specified over the bandwidth without connectors.
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
WD9850BA Support Documentation
WD9850BA980 nm / 1550 nm Wavelength Division Multiplexer, HI1060 Fiber, No Connectors
$238.78
Today
WD9850FA Support Documentation
WD9850FA980 nm / 1550 nm Wavelength Division Multiplexer, HI1060 Fiber, FC/PC Connectors
$275.60
Today
WD9850AA Support Documentation
WD9850AA980 nm / 1550 nm Wavelength Division Multiplexer, HI1060 Fiber, FC/APC Connectors
$311.24
Today
WD9850BB Support Documentation
WD9850BB980 nm / 1550 nm Wavelength Division Multiplexer, HI1060 FLEX Fiber, No Connectors
$238.78
Today
WD9850FB Support Documentation
WD9850FB980 nm / 1550 nm Wavelength Division Multiplexer, HI1060 FLEX Fiber, FC/PC Connectors
$275.60
Today
WD9850AB Support Documentation
WD9850AB980 nm / 1550 nm Wavelength Division Multiplexer, HI1060 FLEX Fiber, FC/APC Connectors
$311.24
Today
Back to Top

Wavelength Division Multiplexers: 1050 nm / 635 nm

RGB Combiner
Click for Details

The housings of these WDMs are engraved with the Item # and port wavelengths. The common port is located on the single fiber side and has a white jacket.
  • Combine a 1050 nm Signal with a 635 nm Alignment Beam 
  • ±50 nm Bandwidth at 1550 nm
  • Includes a Product-Specific Data Sheet (Click Here for a Sample)
  • HI1060 or HI1060 FLEX Fiber Options
  • Available with Unterminated Fiber Leads or with 2.0 mm Narrow Key FC/PC or FC/APC Connectors

The W635S415 WDMs are designed for combining an alignment beam at around 635 nm with a 1050 nm signal. They can handle a maximum power of 300 mW with connectors or bare fiber and a maximum power of 500 mW when spliced (see the Damage Threshold tab for more details). Because of the large ±50 nm bandwidth at 1050 nm, this multiplexer is ideal for applications in life science imaging. Unlike other WDMs on this page, these WDMs are unidirectional because light at 635 nm will be multimode. They should not be used to split light. They are available with no connectors or with 2.0 mm narrow key FC/PC or FC/APC connectors.

These WDMs are available with HI1060 or HI1060 FLEX fiber. HI1060 fiber offers a Ø5.3 µm core size and a 0.14 NA, while HI1060 FLEX fiber offers a Ø3.4 µm core size, a 0.22 NA, and reduced bending loss relative to HI1060.

Item # Infoa Operating
Wavelengthsb
Bandwidth Insertion
Lossc
Isolationc Polarization-
Dependent Lossc
Directivityc Fiber Type Termination
W635S415B1A info 1050 nm / 635 nm ±50 nm @ 1050 nm
+45 / -5 nm @ 635 nm
≤0.3 dB @ 1050 nm
(Click for Plot)
≥13 dB @ 1050 nm ≤0.2 dB ≥60 dB HI1060
(0.14 NA)
No Connectors,
Scissor Cut
W635S415F1A info FC/PC
W635S415A1A info FC/APC
W635S415B1B info ≤0.3 dB @ 1050 nm
(Click for Plot)
HI1060 FLEX
(0.22 NA)
No Connectors,
Scissor Cut
W635S415F1B info FC/PC
W635S415A1B info FC/APC
  • Please click on the blue icon for complete specifications.
  • These couplers are designed for single mode operation at 1050 nm and multimode operation at 635 nm, and are intended for alignment applications. They should not be used to split light.
  • These specifications are typical values and are specified over the bandwidth without connectors. 
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
W635S415B1A Support Documentation
W635S415B1A1050 nm / 635 nm Wavelength Division Multiplexer, HI1060 Fiber, No Connectors
$370.63
Today
W635S415F1A Support Documentation
W635S415F1A1050 nm / 635 nm Wavelength Division Multiplexer, HI1060 Fiber, FC/PC Connectors
$418.14
Today
W635S415A1A Support Documentation
W635S415A1A1050 nm / 635 nm Wavelength Division Multiplexer, HI1060 Fiber, FC/APC Connectors
$418.14
Today
W635S415B1B Support Documentation
W635S415B1B1050 nm / 635 nm Wavelength Division Multiplexer, HI1060 FLEX Fiber, No Connectors
$418.14
Today
W635S415F1B Support Documentation
W635S415F1B1050 nm / 635 nm Wavelength Division Multiplexer, HI1060 FLEX Fiber, FC/PC Connectors
$418.14
Today
W635S415A1B Support Documentation
W635S415A1B1050 nm / 635 nm Wavelength Division Multiplexer, HI1060 FLEX Fiber, FC/APC Connectors
$418.14
Today
Back to Top

Wavelength Division Multiplexers: 1064 nm / 1310 nm

RGB Combiner
Click for Details

The housings of these WDMs are engraved with the Item # and port wavelengths. The common port is located on the single fiber side and has a white jacket. 
  • Combine or Split 1064 nm and 1310 nm Signals
  • ±15.0 nm Bandwidth
  • Includes a Product-Specific Data Sheet (Click Here for a Sample)
  • HI1060 or HI1060 FLEX Fiber Options
  • Available with Unterminated Fiber Leads or with 2.0 mm Narrow Key FC/PC or FC/APC Connectors

The W1064S246 WDMs are designed for combining or splitting two signals at 1064 nm and 1310 nm and feature a ±15.0 nm bandwidth around the center wavelength of each channel. They can handle a maximum power of 1 W with connectors or bare fiber and a maximum power of 5 W when spliced (see the Damage Threshold tab for more details). As seen in the image to the right, the red housing of these multiplexers is engraved with the Item # and the port wavelengths. A detailed test report is included with each WDM; click here for a sample data sheet. They are available with no connectors or with 2.0 mm narrow key FC/PC or FC/APC connectors. 

These WDMs are available with HI1060 or HI1060 FLEX fiber. HI1060 fiber offers a Ø5.3 µm core size and a 0.14 NA, while HI1060 FLEX fiber offers a Ø3.4 µm core size, a 0.22 NA, and reduced bending loss relative to HI1060.

Item # Infoa Operating
Wavelengths
Bandwidth Insertion
Lossb
Isolationb Polarization-
Dependent Lossb
Directivityb Fiber Type Termination
W1064S246B1A info 1064 nm / 1310 nm ±15 nm ≤0.4 dB
(Click for Plot)
≥15 dB ≤0.2 dB ≥60 dB HI1060
(0.14 NA)
No Connectors,
Scissor Cut
W1064S246F1A info FC/PC
W1064S246A1A info FC/APC
W1064S246B1B info 1064 nm / 1310 nm ±15 nm ≤0.3 dB
(Click for Plot)
≥15 dB ≤0.2 dB ≥60 dB HI1060
FLEX
(0.22 NA)
No Connectors,
Scissor Cut
W1064S246F1B info FC/PC
W1064S246A1B info FC/APC
  • Please click on the blue icon for complete specifications.
  • These specifications are typical values and are specified over the bandwidth without connectors.
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
W1064S246B1A Support Documentation
W1064S246B1A1064 nm / 1310 nm Wavelength Division Multiplexer, HI1060 Fiber, No Connectors
$267.29
Today
W1064S246F1A Support Documentation
W1064S246F1A1064 nm / 1310 nm Wavelength Division Multiplexer, HI1060 Fiber, FC/PC Connectors
$315.99
Today
W1064S246A1A Support Documentation
W1064S246A1A1064 nm / 1310 nm Wavelength Division Multiplexer, HI1060 Fiber, FC/APC Connectors
$315.99
Today
W1064S246B1B Support Documentation
W1064S246B1B1064 nm / 1310 nm Wavelength Division Multiplexer, HI1060 FLEX Fiber, No Connectors
$267.29
Today
W1064S246F1B Support Documentation
W1064S246F1B1064 nm / 1310 nm Wavelength Division Multiplexer, HI1060 FLEX Fiber, FC/PC Connectors
$315.99
Today
W1064S246A1B Support Documentation
W1064S246A1B1064 nm / 1310 nm Wavelength Division Multiplexer, HI1060 FLEX Fiber, FC/APC Connectors
$315.99
Today
Back to Top

Wavelength Division Multiplexers: 1300 nm / 650 nm

RGB Combiner
Click for Details

The housings of these WDMs are engraved with the Item # and port wavelengths. The common port is located on the single fiber side and has a white jacket.
  • Combine a 1300 nm Signal with a 650 nm Alignment Beam 
  • ±80 nm Bandwidth at 1300 nm
  • Includes a Product-Specific Data Sheet (Click Here for a Sample)
  • Available with Unterminated Fiber Leads or with 2.0 mm Narrow Key FC/PC or FC/APC Connectors

The WD6513 WDMs are designed for combining an alignment beam at around 650 nm with a 1300 nm signal. They can handle a maximum power of 300 mW with connectors or bare fiber and a maximum power of 500 mW when spliced (see the Damage Threshold tab for more details). Because of the large ±80 nm bandwidth at 1300 nm, this multiplexer is ideal for applications in life science imaging. Unlike other WDMs on this page, these WDMs are unidirectional because light at 635 nm will be multimode. They should not be used to split light. They are available with no connectors or with 2.0 mm narrow key FC/PC or FC/APC connectors.

Item # Infoa Operating
Wavelengthsb
Bandwidth Insertion
Lossc
Isolationc Polarization-
Dependent Lossc
Directivityc Fiber Typed Termination
WD6513B info 1300 nm / 650 nm ±80 nm @ 1300 nm
+30 / -20 nm @ 650 nm
≤0.5 dB @ 1300 nm
(Click for Plot)
≥13 dB @ 1300 nm ≤0.2 dB ≥60 dB SMF-28 No Connectors,
Scissor Cut
WD6513F info FC/PC
WD6513A info FC/APC
  • Please click on the blue icon for complete specifications.
  • These couplers are designed for single mode operation at 1300 nm and multimode operation at 650 nm, and are intended for alignment applications. They should not be used to split light.
  • These specifications are typical values and are specified over the bandwidth without connectors. 
  • Corning SMF-28 fiber type will be specified on the documentation that ships with the coupler. Other fiber types may be available upon request. Please contact Tech Support with inquiries.
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
WD6513B Support Documentation
WD6513B1300 nm / 650 nm Wavelength Division Multiplexer, No Connectors
$335.00
Today
WD6513F Support Documentation
WD6513F1300 nm / 650 nm Wavelength Division Multiplexer, FC/PC Connectors
$370.63
Today
WD6513A Support Documentation
WD6513A1300 nm / 650 nm Wavelength Division Multiplexer, FC/APC Connectors
$418.14
Today
Back to Top

Wavelength Division Multiplexers: 1310 nm / 1550 nm

RGB Combiner
Click for Details

The housings of these WDMs are engraved with the Item # and port wavelengths. The common port is located on the single fiber side and has a white jacket. 
  • Combine or Split 1310 nm and 1550 nm Signals
  • ±15.0 nm Bandwidth
  • Includes a Product-Specific Data Sheet (Click Here for a Sample)
  • Available with Unterminated Fiber Leads or with 2.0 mm Narrow Key FC/PC or FC/APC Connectors

These WDMs are designed for combining or splitting two signals at 1310 nm and 1550 nm and feature a ±15.0 nm bandwidth around the center wavelength of each channel. Each WDM can handle a maximum power of 1 W with connectors or unterminated (bare) fiber and a maximum power of 5 W when spliced (see the Damage Threshold tab for details). They are available without connectors or with 2.0 mm narrow key FC/PC or FC/APC connectors. A detailed test report is included with each WDM; click here for a sample data sheet.

Item # Infoa Operating
Wavelengths
Bandwidth Insertion
Lossb
Isolationb Polarization-
Dependent Lossb
Directivityb Fiber Typec Termination
WD1350B info 1310 nm / 1550 nm ±15.0 nm ≤0.3 dB
(Click for Plot)
≥16 dB ≤0.2 dB ≥60 dB SMF-28 No Connectors,
Scissor Cut
WD1350F info FC/PC
WD1350A info FC/APC
  • Please click on the blue icon for complete specifications.
  • These specifications are typical values and are specified over the bandwidth without connectors.
  • Corning SMF-28 fiber type will be specified on the documentation that ships with the coupler. Other fiber types may be available upon request. Please contact Tech Support with inquiries.
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
WD1350B Support Documentation
WD1350B1310 nm / 1550 nm Wavelength Division Multiplexer, No Connectors
$237.58
Today
WD1350F Support Documentation
WD1350F1310 nm / 1550 nm Wavelength Division Multiplexer, FC/PC Connectors
$273.23
Today
WD1350A Support Documentation
WD1350A1310 nm / 1550 nm Wavelength Division Multiplexer, FC/APC Connectors
$308.86
Lead Time
Back to Top

Wavelength Division Multiplexers: 1480 nm / 1550 nm

RGB Combiner
Click for Details

The housings of these WDMs are engraved with the Item # and port wavelengths. The common port is located on the single fiber side and has a white jacket. 
  • Combine or Split 1480 nm and 1550 nm Signals
  • ±5.0 nm Bandwidth
  • Includes a Product-Specific Data Sheet (Click Here for a Sample)
  • Available with Unterminated Fiber Leads or with 2.0 mm Narrow Key FC/PC or FC/APC Connectors

These WDMs are designed for combining or splitting two signals at 1480 nm and 1550 nm and feature a ±5.0 nm bandwidth around the center wavelength of each channel. Each WDM can handle a maximum power of 1 W with connectors or unterminated (bare) fiber and a maximum power of 5 W when spliced (see the Damage Threshold tab for details). They are available without connectors or with 2.0 mm narrow key FC/PC or FC/APC connectors. A detailed test report is included with each WDM; click here for a sample data sheet.

Item # Infoa Operating
Wavelengths
Bandwidth Insertion
Lossb
Isolationb Polarization-
Dependent Lossb
Directivityb Fiber Typec Termination
WD1450B info 1480 nm / 1550 nm ±5.0 nm ≤0.3 dB
(Click for Plot)
≥15 dB ≤0.2 dB ≥60 dB SMF-28 No Connectors,
Scissor Cut
WD1450F info FC/PC
WD1450A info FC/APC
  • Please click on the blue icon for complete specifications.
  • These specifications are typical values and are specified over the bandwidth without connectors.
  • Corning SMF-28 fiber type will be specified on the documentation that ships with the coupler. Other fiber types may be available upon request. Please contact Tech Support with inquiries.
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
WD1450B Support Documentation
WD1450B1480 nm / 1550 nm Wavelength Division Multiplexer, No Connectors
$255.41
Today
WD1450F Support Documentation
WD1450F1480 nm / 1550 nm Wavelength Division Multiplexer, FC/PC Connectors
$292.23
Today
WD1450A Support Documentation
WD1450A1480 nm / 1550 nm Wavelength Division Multiplexer, FC/APC Connectors
$327.88
Today
Back to Top

Wavelength Division Multiplexer: 1550 nm / 1625 nm

RGB Combiner
Click for Details

The housings of these WDMs are engraved with the Item # and port wavelengths. The common port is located on the single fiber side and has a white jacket. 
  • Combine or Split 1550 nm and 1625 nm Signals
  • ±5.0 nm Bandwidth
  • Includes a Product-Specific Data Sheet (Click Here for a Sample)
  • Available with Unterminated Fiber Leads or 2.0 mm Narrow Key FC/PC or FC/APC Connectors

These WDMs are designed for combining or splitting two signals at 1550 nm and 1625 nm and feature a ±5.0 nm bandwidth around the center wavelength of each channel. Each WDM can handle a maximum power level of 1 W with connectors or bare fiber and a maximum power of 5 W when spliced (see the Damage Threshold tab for details). They are available without connectors or with 2.0 mm narrow key FC/PC or FC/APC connectors. A detailed test report is included with each WDM; click here for a sample data sheet.

Item # Infoa Operating
Wavelengths
Bandwidth Insertion
Lossb
Isolationb Polarization-
Dependent Lossb
Directivityb Fiber Typec Termination
WD1525B info 1550 nm / 1625 nm ±5.0 nm ≤0.35 dB
(Click for Plot)
≥14.5 dB ≤0.15 dB ≥60 dB SMF-28 No Connectors,
Scissor Cut
WD1525F info FC/PC
WD1525A info FC/APC
  • Please click on the blue icon for complete specifications.
  • These specifications are typical values and are specified over the bandwidth without connectors.
  • Corning SMF-28 fiber type will be specified on the documentation that ships with the coupler. Other fiber types may be available upon request. Please contact Tech Support with inquiries.
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
WD1525B Support Documentation
WD1525B1550 nm / 1625 nm Wavelength Division Multiplexer, No Connectors
$255.41
Today
WD1525F Support Documentation
WD1525F1550 nm / 1625 nm Wavelength Division Multiplexer, FC/PC Connectors
$292.23
Today
WD1525A Support Documentation
WD1525A1550 nm / 1625 nm Wavelength Division Multiplexer, FC/APC Connectors
$327.88
Today
Back to Top

Wavelength Division Multiplexer: 1550 nm / 2000 nm

RGB Combiner
Click for Details

The housings of these WDMs are engraved with the Item # and port wavelengths. The common port is located on the single fiber side and has a white jacket. 
  • Combine or Split 1550 nm and 2000 nm Signals
  • ±40.0 nm Bandwidth
  • Includes a Product-Specific Data Sheet (Click Here for a Sample)
  • Available with Unterminated Fiber Leads or 2.0 mm Narrow Key FC/PC or FC/APC Connectors

These WDMs are designed for combining or splitting two signals at 1550 nm and 2000 nm and feature a ±40.0 nm bandwidth around the center wavelength of each channel. Each WDM can handle a maximum power level of 1 W with connectors or bare fiber and a maximum power of 5 W when spliced (see the Damage Threshold tab for details). They are available without connectors or with 2.0 mm narrow key FC/PC or FC/APC connectors. A detailed test report is included with each WDM; click here for a sample data sheet.

Item # Infoa Operating
Wavelengths
Bandwidth Insertion
Lossb
Isolationb Polarization-
Dependent Lossb
Directivityb Fiber Typec Termination
WD1520BB info 1550 nm / 2000 nm ±40.0 nm ≤0.4 dB
(Click for Plot)
≥15 dB ≤0.15 dB ≥60 dB SMF-28 No Connectors,
Scissor Cut
WD1520FB info FC/PC
WD1520AB info FC/APC
  • Please click on the blue icon for complete specifications.
  • These specifications are typical values and are specified over the bandwidth without connectors.
  • Corning SMF-28 fiber type will be specified on the documentation that ships with the coupler. Other fiber types may be available upon request. Please contact Tech Support with inquiries.
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
WD1520BB Support Documentation
WD1520BB1550 nm / 2000 nm Wavelength Division Multiplexer, No Connectors
$255.41
Today
WD1520FB Support Documentation
WD1520FB1550 nm / 2000 nm Wavelength Division Multiplexer, FC/PC Connectors
$292.23
Today
WD1520AB Support Documentation
WD1520AB1550 nm / 2000 nm Wavelength Division Multiplexer, FC/APC Connectors
$327.88
Today
Back to Top

Wavelength Division Multiplexer: 2000 nm / 600 - 800 nm

RGB Combiner
Click for Details

The housings of these WDMs are engraved with the Item # and port wavelengths. The common port is located on the single fiber side and has a white jacket. 
  • Combine a 2000 nm Signal with a 600 - 800 nm Beam
  • ±50 nm Bandwidth @ 2000 nm
  • Includes a Product-Specific Data Sheet (Click Here for a Sample)
  • Available with Unterminated Fiber Leads or 2.0 mm Narrow Key FC/PC or FC/APC Connectors

These WDMs are designed to combine light from a beam in the 600 - 800 nm range with a signal at 2000 nm into a single fiber. For example, a red alignment beam at 635 nm, or a pump source at 790 nm could be combined with the 2000 nm signal. They have a ±50 nm bandwidth at 2000 nm, and exhibit high transmission throughout the 600 - 800 nm range in the red port. A detailed test report is included with each WDM; click here for a sample data sheet.

Item # Infoa Operating
Wavelengthsb
Bandwidth Insertion
Lossc
Isolationc Polarization-
Dependent Lossc
Directivityc Fiber Typed Termination
WDN20BB info 2000 nm / 600 - 800 nm ±50 nm @ 2000 nm ≤0.5 dB @ 2000 nm
(Click for Plot)
≥15 dB @ 2000 nm ≤0.2 dB ≥60 dB SMF-28 No Connectors,
Scissor Cut
WDN20FB info FC/PC
WDN20AB info FC/APC
  • Please click on the blue icon for complete specifications.
  • These couplers are designed for single mode operation at 2000 nm and multimode operation from 600 - 800 nm. They should not be used to split light.
  • These specifications are typical values and are specified over the bandwidth without connectors.
  • Corning SMF-28 fiber type will be specified on the documentation that ships with the coupler. Other fiber types may be available upon request. Please contact Tech Support with inquiries.
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
WDN20BB Support Documentation
WDN20BB2000 nm / 600 - 800 nm Wavelength Division Multiplexer, No Connectors
$255.41
Today
WDN20FB Support Documentation
WDN20FB2000 nm / 600 - 800 nm Wavelength Division Multiplexer, FC/PC Connectors
$292.23
Today
WDN20AB Support Documentation
WDN20AB2000 nm / 600 - 800 nm Wavelength Division Multiplexer, FC/APC Connectors
$327.88
Today