SM30-Compatible Mounts
- SM30-Threaded Mount Accepts Lens Tubes and Ø30 mm Optics
LMR30
Fixed Mount with SM30 Threads
Application Idea
Ø30 mm Lens Mounted in an
LMR30 Mount
Please Wait
Features
- Fixed Mount for SM30 Lens Tubes Also Accepts Ø30 mm Optics up to 0.28" (7.1 mm) Thick
- Internal SM30 Threads Mate Directly with Lens Tubes
- Includes SM30RR Retaining Ring
The LMR30 Fixed Optic Mount is a convenient way to mount SM30 Lens Tubes or Ø30 mm optics on a Ø1/2" post via the #8-32 (M4) tapped hole on the base of the mount. The SM30RR Retaining Ring included with each mount secures Ø30 mm optics in place and can be installed using the SPW801 Adjustable Spanner Wrench. Additional SM30RR retaining rings can be purchased separately.
Posted Comments: | |
No Comments Posted |