HeNe FiberPort and Threading Adapters
![](https://www.thorlabs.us/Images/GuideImages/6605_HeNeThread_FPAdapters_5.jpg)
- SM05 (0.535"-40) and SM1 (1.035"-40) Thread Adapters
- Adapters to Connect FiberPorts Directly to HeNe Lasers
Application Idea
A FiberPort
Connected to a Self-Contained
HeNe Laser with the HCL2 Adapter
HCL
HCL2
SM05AHN
SM1A32
![](../../images/loading-red.gif)
Please Wait
Thorlabs manufactures a line of FiberPort and threading adapters for both our standard (cylindrical) and Self-Contained HeNe Lasers. We also offer a Laser V-Mount for Ø1.5" Posts and a 60 mm Cage Mount for Cylindrical Lasers.
Compatibility Guide | ||
---|---|---|
Laser Body | Thorlabs' HeNe Lasers | Compatible Adapters |
Self-Contained | HNLS008a | SM1A32, HCL2 |
Standard (Cylindrical) | HNL020a, HNL050a, HNL100a, HNL150a, HNL210a, HRS015B | SM05AHN, HCL |
Posted Comments: | |
No Comments Posted |
![Back to Top Back to Top](https://www.thorlabs.us/images/arrow_Vert.gif)
- Effectively Adds External SM05 (0.535"-40) Threading to HeNe Output Port
- Attaches to Lasers That Have Industry-Standard, 1" square, 4-40 or M3 Four-Bolt Patterns
- Includes Four 4-40 Cap Screws
The SM05AHN Adapter allows SM05-threaded components to be attached directly to the front of a standard cylindrical HeNe laser (mechanical drawing shown below). It contains four counterbored slots that fit industry-standard, 4-40 and M3 four-bolt patterns. This adapter is ideal for enclosing a HeNe beam path using SM05 Lens Tubes.
![Back to Top Back to Top](https://www.thorlabs.us/images/arrow_Vert.gif)
- Attaches to Lasers That Have Industry-Standard, 4-40 or M3 Four-Bolt Patterns
- Central Bore with C-Mount Threading
- Mounting Cap Screws with 4-40 and M3 Threading Included
- Four 2-56 Screws Included for Attaching a FiberPort
The HCL Adapter allows a FiberPort to be directly attached to the front of a standard cylindrical HeNe laser (mechanical drawing shown below). Equipped with a four-bolt pattern on 1" centers, the adapter comes with the necessary 4-40 and M3 cap screws for attaching it to the HeNe laser body, as well as the additional four cap screws needed to attach a FiberPort. The four-bolt pattern on the HCL accommodates both the M3-threaded Ø1.38" (Ø34.9 mm) and 4-40-threaded Ø1.47" (Ø36 mm) standards. For added mounting options, the HCL also has internal C-Mount (1.000"-32) threading, which is utilized on some lasers.
For cylindrical lasers, the 2.0 mm focal length PAF2-2A and 4.6 mm focal length PAF2-5A FiberPorts, which are compatible with the HCL, are recommended. For more information, please see the Selection Guide tab on our FiberPorts page.
![Back to Top Back to Top](https://www.thorlabs.us/images/arrow_Vert.gif)
- External 5/8"-32 Threading is Compatible with Thorlabs' Self-Contained HeNe Lasers
- Front Counterbore has Internal SM05 (0.535"-40) Threading
- Outer Ring has External SM1 (1.035"-40) Threading
The SM1A32 Adapter allows externally SM05-threaded or internally SM1-threaded optomechanics to be attached to the output aperture of the HNLS008R(-EC) or HNLS008L(-EC) Self-Contained HeNe Lasers.
![Back to Top Back to Top](https://www.thorlabs.us/images/arrow_Vert.gif)
- External 5/8"-32 Threading is Compatible with Thorlabs' Self-Contained HeNe Lasers
- 5/8"-32 External Threading
- Slip Plate Design for Coarse FiberPort Alignment
The HCL2 Adapter, which features external 5/8"-32 threading, allows a FiberPort coupler to be attached directly to the threaded aperture of our self-contained HeNe lasers or any other 5/8"-32 tapped hole. A slip-plate design allows the position of the FiberPort to be shifted and locked to maximize coupling efficiency. FiberPort mounting screws are included.