AR-Coated Polarization-Maintaining Fiber Optic Patch Cables
![](https://www.thorlabs.us/Images/GuideImages/7188_AR-Coated-Fiber_5.jpg)
- One AR-Coated FC/PC Connector for Fiber to Free Space Applications
- One Uncoated FC/PC or FC/APC Connector for Fiber to Fiber Connections
- Improves System Transmission and Reduces Back Reflections
P5-780PMAR-2
AR-Coated FC/PC Connector
![](../../images/loading-red.gif)
Please Wait
Item # Prefix |
AR-Coated Connector |
Uncoated Connector |
---|---|---|
P1 | FC/PC | FC/PC |
P5 | FC/PC | FC/APC |
PM Fiber Patch Cable Selection Guide |
---|
FC/PC to FC/PC |
FC/APC to FC/APC |
FC/PC to FC/APC Hybrid |
High-ER Cables FC/PC, FC/APC, and Hybrid |
AR-Coated FC/PC and Hybrid |
Dispersion-Compensating FC/APC |
HR-Coated FC/PC and FC/APC |
Coated Patch Cables Selection Guide |
---|
Single Mode AR-Coated Patch Cables |
TEC Single Mode AR-Coated Patch Cables |
Polarization-Maintaining AR-Coated Patch Cables |
Multimode AR-Coated Patch Cables |
HR-Coated Patch Cables |
Beamsplitter-Coated Patch Cables |
Panda PM Fiber Cross Section
Features
- AR-Coated FC/PC Connector for Fiber-to-Free Space Use*
- Ideal for Use with Our Fiber Collimation Packages and FiberPorts to Minimize Fresnel Losses
- AR Coating Improves Return Loss
- One Uncoated FC/PC or FC/APC Connector for Fiber-to-Fiber Connections
- 2.00 mm Narrow Key Aligned to Slow Axis on All Connectors
Thorlabs offers PM patch cables with a single, antireflection-coated FC/PC connector on one side and an uncoated FC/PC or FC/APC connector on the other. The AR coating is designed to minimize reflections when either launching a free-space beam out of a fiber or coupling a free-space beam into a fiber. The coated connector provides an average reflectivity of <0.5% over the designated AR coating range without affecting the extinction ratio of the fiber (see the AR Coatings tab for plots of reflectivity vs. wavelength).
Fiber-to-Free Space Coupling
When coupling light from an uncoated fiber into free space, such as when using one of our fiber collimators, the return loss (signals reflected back to the source instead of exiting the fiber) at the glass-air interface at the fiber end will be worse than experienced during fiber-to-fiber coupling. This is due to Fresnel reflections at the interface, which are typically ~4%.
By AR coating the connector face, the return loss of an FC/PC connector can be improved by ~10 - 14 dB. In our testing†, a cable with an uncoated connector displayed a typical return loss of ~15 dB (3.16%), while an AR-coated connector had an average improved return loss of ~27.6 dB (0.17%) (see the Lab Facts tab for complete test data). AR-coated connectors also increase transmission when coupling a free-space beam into a fiber.
These cables feature FT030-BLUE Ø3 mm Kevlar reinforced furcation tubing and are well suited for use with our selection of fiber collimators and FiberPort collimators/couplers. AR-coated connectors are designated by a black connector boot and are labeled as the "AR Coated End" on the tubing near the connector. Each patch cable includes two protective caps that shield the ferrule ends from dust and other hazards. Additional CAPF Plastic Fiber Caps and CAPFM Metal Threaded Fiber Caps for FC/PC- and FC/APC-terminated ends are also sold separately.
Custom-coated patch cables are also available. Contact Tech Support for more details.
*The AR-coated end is meant for free-space applications (e.g., collimation) and will be damaged if it comes into contact with another connector tip. Mating two AR-coated connectors can increase back reflections, causing a greater loss of transmission than when just using two uncoated connectors.
There are several methods for cleaning an AR-coated connector end without damaging the coating. Gently spraying compressed air over the connector tip is ideal. Other methods include gently wiping using a lint-free optical cloth or FCC-7020 Fiber Connector Cleaner soaked with isopropanol or methanol. Dry wipes should not be used as this can damage the AR coating.
†Please note that the port "A" mentioned in the inspection report refers to the end of the patch cable with the black boot.
AR Coatings Reflectivity
The shaded region of the plots indicates the specified wavelength range of the AR coating, which may not be equal to the operating wavelength range of the fiber, which is indicated in the graph title. The dashed line indicates the alignment wavelength. AR coating performance may vary slightly between individual tables. The graphs presented below are typical values.
![Return Loss Measurement Step 1](https://www.thorlabs.us/images/TabImages/RL_50-50_Coupler_Diagram_D1-400.gif)
Figure 1: Measuring the Incident Optical Power
![Return Loss Measurement Step 2](https://www.thorlabs.us/images/TabImages/RL_50-50_Coupler_Diagram_D2-400.gif)
Figure 2: Measuring the Reflected Optical Power
Thorlabs Lab Fact: Fiber to Free Space Return Loss Comparison Test Data
In fiber-to-free-space and free-space-to-fiber applications, Fresnel reflections typically occur at the glass to air interface because of the index of refraction discontinuity. These reflections are specified as the return loss, or signals reflected back to the light source instead of exiting the fiber. For a standard, uncoated fiber, the reflectivity (or return loss expressed as a decimal) can be calculated using the following formula, assuming normal incedence:
where R is the reflectivity, n0 is the index of refraction of air (~1), and ns is the index of refraction of the fiber's silica core (~1.5). Using these typical values, an uncoated fiber will experience a typical reflectivity of approximately 4%. AR-coated cables use a dielectric stack antireflective coating on the fiber tip to minimize back reflections, thus lowering return loss and increasing transmission.
Experimental Setup
AR-coated and standard PM patch cables were tested for return loss in a fiber-to-free space application. First, the light source was connected to a 2x2 50:50 SM coupler, while the opposite legs of the coupler were connected to a power meter and terminator as shown in Figure 1. In this configuration the power meter measures the optical power in that leg of the coupler. Next, the cable's uncoated connector was connected to the coupler, and the coated connector was left unconnected and open to the air. The power meter was moved to the open leg on the light source side and used to measure the reflected power, as shown in Figure 2. Using this data and taking into account the insertion loss of the coupler, return loss in dB can be calculated:
Fiber-to-Free Space Return Loss Test Data | |||||
---|---|---|---|---|---|
Coated Cable Item # |
Coated Return Loss |
Coated Reflectivity (RL in %) |
Uncoated Cable Item # |
Uncoated Return Loss |
Uncoated Reflectivity (RL in %) |
P1-630PMAR-2 | 29.0 dB | 0.126% | P1-630PM-FC-2 | 17.6 dB | 1.74% |
P5-630PMAR-2 | 30.2 dB | 0.104% | P5-630PM-FC-2 | 19.1 dB | 1.23% |
P1-780PMAR-2 | 30.7 dB | 0.085% | P1-780PM-FC-2 | 16.5 dB | 2.24% |
P5-780PMAR-2 | 31.1 dB | 0.078% | P5-780PM-FC-2 | 16.5 dB | 2.24% |
P1-1064PMAR-2 | 29.9 dB | 0.102% | P1-1064PM-FC-2 | 17.4 dB | 1.82% |
P5-1064PMAR-2 | 27.8 dB | 0.168% | P5-1064PM-FC-2 | 17.4 dB | 1.82% |
P1-1550PMAR-2 | 24.1 dB | 0.407% | P5-1550PM-FC-2 | 13.8 dB | 4.17% |
P5-1550PMAR-2 | 25.3 dB | 0.304% | P5-1550PM-FC-2 | 14.7 dB | 3.39% |
Where RL is the return loss in dB or percent, Pi is the incident optical power measured in Figure 1, Pr is the reflected optical power measured in Figure 1, and ILc is the insertion loss of the coupler. Return loss in percent (reflectivity) can also be calculated:
Results
Both the AR-coated cables and the equivalent uncoated cables were tested in the same fashion, and the results are shown in the table to the right. The improvement in return loss when using AR-coated cables is apparent.
Quick Links |
---|
Damage at the Air / Glass Interface |
Intrinsic Damage Threshold |
Preparation and Handling of Optical Fibers |
Laser-Induced Damage in Silica Optical Fibers
The following tutorial details damage mechanisms relevant to unterminated (bare) fiber, terminated optical fiber, and other fiber components from laser light sources. These mechanisms include damage that occurs at the air / glass interface (when free-space coupling or when using connectors) and in the optical fiber itself. A fiber component, such as a bare fiber, patch cable, or fused coupler, may have multiple potential avenues for damage (e.g., connectors, fiber end faces, and the device itself). The maximum power that a fiber can handle will always be limited by the lowest limit of any of these damage mechanisms.
While the damage threshold can be estimated using scaling relations and general rules, absolute damage thresholds in optical fibers are very application dependent and user specific. Users can use this guide to estimate a safe power level that minimizes the risk of damage. Following all appropriate preparation and handling guidelines, users should be able to operate a fiber component up to the specified maximum power level; if no maximum is specified for a component, users should abide by the "practical safe level" described below for safe operation of the component. Factors that can reduce power handling and cause damage to a fiber component include, but are not limited to, misalignment during fiber coupling, contamination of the fiber end face, or imperfections in the fiber itself. For further discussion about an optical fiber’s power handling abilities for a specific application, please contact Thorlabs’ Tech Support.
![Power Handling Limitations Imposed by Optical Fiber](https://www.thorlabs.us/images/TabImages/Undamaged_Fiber_End-A1_150.jpg)
Click to Enlarge
Undamaged Fiber End
![Power Handling Limitations Imposed by Optical Fiber](https://www.thorlabs.us/images/TabImages/Damaged_Fiber_End-A1_150.jpg)
Click to Enlarge
Damaged Fiber End
Damage at the Air / Glass Interface
There are several potential damage mechanisms that can occur at the air / glass interface. Light is incident on this interface when free-space coupling or when two fibers are mated using optical connectors. High-intensity light can damage the end face leading to reduced power handling and permanent damage to the fiber. For fibers terminated with optical connectors where the connectors are fixed to the fiber ends using epoxy, the heat generated by high-intensity light can burn the epoxy and leave residues on the fiber facet directly in the beam path.
Estimated Optical Power Densities on Air / Glass Interfacea | ||
---|---|---|
Type | Theoretical Damage Thresholdb | Practical Safe Levelc |
CW (Average Power) |
~1 MW/cm2 | ~250 kW/cm2 |
10 ns Pulsed (Peak Power) |
~5 GW/cm2 | ~1 GW/cm2 |
Damage Mechanisms on the Bare Fiber End Face
Damage mechanisms on a fiber end face can be modeled similarly to bulk optics, and industry-standard damage thresholds for UV Fused Silica substrates can be applied to silica-based fiber. However, unlike bulk optics, the relevant surface areas and beam diameters involved at the air / glass interface of an optical fiber are very small, particularly for coupling into single mode (SM) fiber. therefore, for a given power density, the power incident on the fiber needs to be lower for a smaller beam diameter.
The table to the right lists two thresholds for optical power densities: a theoretical damage threshold and a "practical safe level". In general, the theoretical damage threshold represents the estimated maximum power density that can be incident on the fiber end face without risking damage with very good fiber end face and coupling conditions. The "practical safe level" power density represents minimal risk of fiber damage. Operating a fiber or component beyond the practical safe level is possible, but users must follow the appropriate handling instructions and verify performance at low powers prior to use.
Calculating the Effective Area for Single Mode Fibers
The effective area for single mode (SM) fiber is defined by the mode field diameter (MFD), which is the cross-sectional area through which light propagates in the fiber; this area includes the fiber core and also a portion of the cladding. To achieve good efficiency when coupling into a single mode fiber, the diameter of the input beam must match the MFD of the fiber.
As an example, SM400 single mode fiber has a mode field diameter (MFD) of ~Ø3 µm operating at 400 nm, while the MFD for SMF-28 Ultra single mode fiber operating at 1550 nm is Ø10.5 µm. The effective area for these fibers can be calculated as follows:
SM400 Fiber: Area = Pi x (MFD/2)2 = Pi x (1.5 µm)2 = 7.07 µm2 = 7.07 x 10-8 cm2
SMF-28 Ultra Fiber: Area = Pi x (MFD/2)2 = Pi x (5.25 µm)2 = 86.6 µm2 = 8.66 x 10-7 cm2
To estimate the power level that a fiber facet can handle, the power density is multiplied by the effective area. Please note that this calculation assumes a uniform intensity profile, but most laser beams exhibit a Gaussian-like shape within single mode fiber, resulting in a higher power density at the center of the beam compared to the edges. Therefore, these calculations will slightly overestimate the power corresponding to the damage threshold or the practical safe level. Using the estimated power densities assuming a CW light source, we can determine the corresponding power levels as:
SM400 Fiber: 7.07 x 10-8 cm2 x 1 MW/cm2 = 7.1 x 10-8 MW = 71 mW (Theoretical Damage Threshold)
7.07 x 10-8 cm2 x 250 kW/cm2 = 1.8 x 10-5 kW = 18 mW (Practical Safe Level)
SMF-28 Ultra Fiber: 8.66 x 10-7 cm2 x 1 MW/cm2 = 8.7 x 10-7 MW = 870 mW (Theoretical Damage Threshold)
8.66 x 10-7 cm2 x 250 kW/cm2 = 2.1 x 10-4 kW = 210 mW (Practical Safe Level)
Effective Area of Multimode Fibers
The effective area of a multimode (MM) fiber is defined by the core diameter, which is typically far larger than the MFD of an SM fiber. For optimal coupling, Thorlabs recommends focusing a beam to a spot roughly 70 - 80% of the core diameter. The larger effective area of MM fibers lowers the power density on the fiber end face, allowing higher optical powers (typically on the order of kilowatts) to be coupled into multimode fiber without damage.
Damage Mechanisms Related to Ferrule / Connector Termination
![](https://www.thorlabs.us/images/TabImages/Terminated_Fiber_Damage_Mechanisms_G3-400.gif)
Plot showing approximate input power that can be incident on a single mode silica optical fiber with a termination. Each line shows the estimated power level due to a specific damage mechanism. The maximum power handling is limited by the lowest power level from all relevant damage mechanisms (indicated by a solid line).
Fibers terminated with optical connectors have additional power handling considerations. Fiber is typically terminated using epoxy to bond the fiber to a ceramic or steel ferrule. When light is coupled into the fiber through a connector, light that does not enter the core and propagate down the fiber is scattered into the outer layers of the fiber, into the ferrule, and the epoxy used to hold the fiber in the ferrule. If the light is intense enough, it can burn the epoxy, causing it to vaporize and deposit a residue on the face of the connector. This results in localized absorption sites on the fiber end face that reduce coupling efficiency and increase scattering, causing further damage.
For several reasons, epoxy-related damage is dependent on the wavelength. In general, light scatters more strongly at short wavelengths than at longer wavelengths. Misalignment when coupling is also more likely due to the small MFD of short-wavelength SM fiber that also produces more scattered light.
To minimize the risk of burning the epoxy, fiber connectors can be constructed to have an epoxy-free air gap between the optical fiber and ferrule near the fiber end face. Our high-power multimode fiber patch cables use connectors with this design feature.
Determining Power Handling with Multiple Damage Mechanisms
When fiber cables or components have multiple avenues for damage (e.g., fiber patch cables), the maximum power handling is always limited by the lowest damage threshold that is relevant to the fiber component. In general, this represents the highest input power that can be incident on the patch cable end face and not the coupled output power.
As an illustrative example, the graph to the right shows an estimate of the power handling limitations of a single mode fiber patch cable due to damage to the fiber end face and damage via an optical connector. The total input power handling of a terminated fiber at a given wavelength is limited by the lower of the two limitations at any given wavelength (indicated by the solid lines). A single mode fiber operating at around 488 nm is primarily limited by damage to the fiber end face (blue solid line), but fibers operating at 1550 nm are limited by damage to the optical connector (red solid line).
In the case of a multimode fiber, the effective mode area is defined by the core diameter, which is larger than the effective mode area for SM fiber. This results in a lower power density on the fiber end face and allows higher optical powers (on the order of kilowatts) to be coupled into the fiber without damage (not shown in graph). However, the damage limit of the ferrule / connector termination remains unchanged and as a result, the maximum power handling for a multimode fiber is limited by the ferrule and connector termination.
Please note that these are rough estimates of power levels where damage is very unlikely with proper handling and alignment procedures. It is worth noting that optical fibers are frequently used at power levels above those described here. However, these applications typically require expert users and testing at lower powers first to minimize risk of damage. Even still, optical fiber components should be considered a consumable lab supply if used at high power levels.
Intrinsic Damage Threshold
In addition to damage mechanisms at the air / glass interface, optical fibers also display power handling limitations due to damage mechanisms within the optical fiber itself. These limitations will affect all fiber components as they are intrinsic to the fiber itself. Two categories of damage within the fiber are damage from bend losses and damage from photodarkening.
Bend Losses
Bend losses occur when a fiber is bent to a point where light traveling in the core is incident on the core/cladding interface at an angle higher than the critical angle, making total internal reflection impossible. Under these circumstances, light escapes the fiber, often in a localized area. The light escaping the fiber typically has a high power density, which burns the fiber coating as well as any surrounding furcation tubing.
A special category of optical fiber, called double-clad fiber, can reduce the risk of bend-loss damage by allowing the fiber’s cladding (2nd layer) to also function as a waveguide in addition to the core. By making the critical angle of the cladding/coating interface higher than the critical angle of the core/clad interface, light that escapes the core is loosely confined within the cladding. It will then leak out over a distance of centimeters or meters instead of at one localized spot within the fiber, minimizing the risk of damage. Thorlabs manufactures and sells 0.22 NA double-clad multimode fiber, which boasts very high, megawatt range power handling.
Photodarkening
A second damage mechanism, called photodarkening or solarization, can occur in fibers used with ultraviolet or short-wavelength visible light, particularly those with germanium-doped cores. Fibers used at these wavelengths will experience increased attenuation over time. The mechanism that causes photodarkening is largely unknown, but several fiber designs have been developed to mitigate it. For example, fibers with a very low hydroxyl ion (OH) content have been found to resist photodarkening and using other dopants, such as fluorine, can also reduce photodarkening.
Even with the above strategies in place, all fibers eventually experience photodarkening when used with UV or short-wavelength light, and thus, fibers used at these wavelengths should be considered consumables.
Preparation and Handling of Optical Fibers
General Cleaning and Operation Guidelines
These general cleaning and operation guidelines are recommended for all fiber optic products. Users should still follow specific guidelines for an individual product as outlined in the support documentation or manual. Damage threshold calculations only apply when all appropriate cleaning and handling procedures are followed.
-
All light sources should be turned off prior to installing or integrating optical fibers (terminated or bare). This ensures that focused beams of light are not incident on fragile parts of the connector or fiber, which can possibly cause damage.
-
The power-handling capability of an optical fiber is directly linked to the quality of the fiber/connector end face. Always inspect the fiber end prior to connecting the fiber to an optical system. The fiber end face should be clean and clear of dirt and other contaminants that can cause scattering of coupled light. Bare fiber should be cleaved prior to use and users should inspect the fiber end to ensure a good quality cleave is achieved.
-
If an optical fiber is to be spliced into the optical system, users should first verify that the splice is of good quality at a low optical power prior to high-power use. Poor splice quality may increase light scattering at the splice interface, which can be a source of fiber damage.
-
Users should use low power when aligning the system and optimizing coupling; this minimizes exposure of other parts of the fiber (other than the core) to light. Damage from scattered light can occur if a high power beam is focused on the cladding, coating, or connector.
Tips for Using Fiber at Higher Optical Power
Optical fibers and fiber components should generally be operated within safe power level limits, but under ideal conditions (very good optical alignment and very clean optical end faces), the power handling of a fiber component may be increased. Users must verify the performance and stability of a fiber component within their system prior to increasing input or output power and follow all necessary safety and operation instructions. The tips below are useful suggestions when considering increasing optical power in an optical fiber or component.
-
Splicing a fiber component into a system using a fiber splicer can increase power handling as it minimizes possibility of air/fiber interface damage. Users should follow all appropriate guidelines to prepare and make a high-quality fiber splice. Poor splices can lead to scattering or regions of highly localized heat at the splice interface that can damage the fiber.
-
After connecting the fiber or component, the system should be tested and aligned using a light source at low power. The system power can be ramped up slowly to the desired output power while periodically verifying all components are properly aligned and that coupling efficiency is not changing with respect to optical launch power.
-
Bend losses that result from sharply bending a fiber can cause light to leak from the fiber in the stressed area. When operating at high power, the localized heating that can occur when a large amount of light escapes a small localized area (the stressed region) can damage the fiber. Avoid disturbing or accidently bending fibers during operation to minimize bend losses.
-
Users should always choose the appropriate optical fiber for a given application. For example, large-mode-area fibers are a good alternative to standard single mode fibers in high-power applications as they provide good beam quality with a larger MFD, decreasing the power density on the air/fiber interface.
-
Step-index silica single mode fibers are normally not used for ultraviolet light or high-peak-power pulsed applications due to the high spatial power densities associated with these applications.
Posted Comments: | |
Ben Garber
 (posted 2022-05-05 17:26:18.88) What is the reflectance for uncoated fibers / the uncoated end of this fiber? jgreschler
 (posted 2022-05-12 03:31:39.0) Thank you for reaching out to Thorlabs. Reflectance off the uncoated glass surface will be the standard 4% frensel reflectance from an air-silica interface. xianfan wang
 (posted 2021-09-09 10:33:17.563) 您好,请问这个保偏光纤跳线有没有现货?价格多少? YLohia
 (posted 2021-09-09 03:38:08.0) Hello, an applications engineer from our team in China (techsupport-cn@thorlabs.com) will discuss this directly with you. Lee Johnny
 (posted 2019-10-28 23:13:45.45) Hi Sir :
I would like to this fiber (P5-780PMAR-2-PM ,FC / APC)can endured how many Laser power for coupling Laser ?
Best wishes,
Johnny Lee YLohia
 (posted 2019-10-29 10:42:23.0) Hello Johnny, thank you for contacting Thorlabs. Our typical recommendation for power levels to use with our connectorized fiber patch cables is around 300mW. The actual power level achievable can be lower or higher and greatly depends on your launch conditions into the fiber and wavelength range. This is why we unfortunately cannot specify a concrete power level limit. Physical limitations of fibers themselves can be described on our Damage Threshold tab and are applicable in situations where you are splicing a fiber coupled source to a new fiber. markus.s.wahl
 (posted 2016-08-25 09:22:00.067) Hi, I am curious about the the AR properties outside the specified range. We are interested in duplexing both Vis and IR through FiberPort-Polarizing Beamsplitter setup. Thx. user
 (posted 2014-11-25 08:39:29.103) Hi! Can you also supply fiber cables with both connectors AR-coated? jlow
 (posted 2014-11-25 11:45:15.0) Response from Jeremy at Thorlabs: We can supply fiber patch cables with both connectors AR coated as a custom. Please note that the transmission will actually be lower when the AR coated end is mated to another FC connector. This is because the AR coating is designed for fiber/air interface and not fiber/fiber interface. Since you did not leave your contact info, you can contact us at techsupport@thorlabs.com to request a quote? nykolak
 (posted 2013-11-26 12:12:42.073) Can you make HR Coated PM Fiber Jumpers at 1550 nm? pbui
 (posted 2013-12-06 05:16:48.0) Response from Phong @ Thorlabs: Yes, we can offer a custom high-reflectivity coating for our patch cables. We will contact you directly to discuss this further. |
![Back to Top Back to Top](https://www.thorlabs.us/images/arrow_Vert.gif)
Item # | AR-Coated Connector | Uncoated Connector | AR Coating | AR Coating Reflectivitya |
---|---|---|---|---|
P1-630PMAR-2 | FC/PC | FC/PC | Ravg<0.5% for 500 - 800 nm | ![]() |
P5-630PMAR-2 | FC/PC | FC/APC |
Fiber Type |
Bare Fiber Wavelength Range |
Cutoff Wavelength |
MFDb | Min Extinction Ratioc,d |
Max Insertion Lossc,d |
Max Attenuatione |
NA | Length | Jacket |
---|---|---|---|---|---|---|---|---|---|
PM630-HP | 620-850 nm | 570 ± 50 nm | 4.5 ± 0.5 µm @ 630 nm |
20 dB | 1.2 dB | <15 dB/km @ 630 nm |
0.12 | 2 m | FT030-BLUE (Ø3 mm) |
![Back to Top Back to Top](https://www.thorlabs.us/images/arrow_Vert.gif)
Item # | AR-Coated Connector | Uncoated Connector | AR Coating | AR Coating Reflectivitya |
---|---|---|---|---|
P1-780PMAR-2 | FC/PC | FC/PC | Ravg<0.5% for 650 - 1050 nm | ![]() |
P5-780PMAR-2 | FC/PC | FC/APC |
Fiber Type |
Bare Fiber Wavelength Range |
Cutoff Wavelength |
MFDb | Min Extinction Ratioc,d |
Max Insertion Lossc,d |
Max Attenuatione |
NA | Length | Jacket |
---|---|---|---|---|---|---|---|---|---|
PM780-HP | 770-1100 nm | 710 ± 60 nm | 4.9 ± 0.5 µm @ 780 nm 5.3 ± 1.0 µm @ 850 nm |
20 dB | 1.0 dB | <4 dB/km @ 850 nm |
0.12 | 2 m | FT030-BLUE (Ø3 mm) |
![Back to Top Back to Top](https://www.thorlabs.us/images/arrow_Vert.gif)
Item # | AR-Coated Connector | Uncoated Connector | AR Coating | AR Coating Reflectivitya |
---|---|---|---|---|
P1-1064PMAR-2 | FC/PC | FC/PC | Ravg<0.5% for 850 - 1250 nm | ![]() |
P5-1064PMAR-2 | FC/PC | FC/APC |
Fiber Type | Bare Fiber Wavelength Range |
Cutoff Wavelength |
MFDb | Min Extinction Ratioc,d |
Max Insertion Lossc,d |
Max Attenuatione |
NA | Length | Jacket |
---|---|---|---|---|---|---|---|---|---|
PM980-XP | 970-1550 nm | 920 ± 50 nm | 7.2 ± 0.7 µm @ 1064 nm |
22 dB | 0.7 dB | ≤2.5 dB/km @ 980 nm |
0.12 | 2 m | FT030-BLUE (Ø3 mm) |
![Back to Top Back to Top](https://www.thorlabs.us/images/arrow_Vert.gif)
Item # | AR-Coated Connector | Uncoated Connector | AR Coating | AR Coating Reflectivitya |
---|---|---|---|---|
P1-1550PMAR-2 | FC/PC | FC/PC | Ravg<0.5% for 1050 - 1620 nm | ![]() |
P5-1550PMAR-2 | FC/PC | FC/APC |
Fiber Type |
Bare Fiber Wavelength Range |
Cutoff Wavelength |
MFDb | Min Extinction Ratioc,d |
Max Insertion Lossc,d |
Max Attenatione |
NA | Length | Jacket |
---|---|---|---|---|---|---|---|---|---|
PM1550-XP | 1440-1625 nm | 1380 ± 60 nm | 10.1 ± 0.4 µm @ 1550 nm |
23 dB | 0.5 dB | <1.0 dB/km @ 1550 nm |
0.125 | 2 m | FT030-BLUE (Ø3 mm) |