Low GDD Ultrafast Mirrors for 355 - 445 nm
![](https://www.thorlabs.us/Images/GuideImages/9115_Ultrafast_Ti_Sapphire_Mirror.jpg)
- Ideal for Second Harmonic of Femtosecond Ti:Sapphire Lasers
- Designed for 355 - 445 nm
- Group Delay Dispersion < 30 fs2
UM05-45U
(Ø1/2")
UM10-45U
(Ø1")
Application Idea
UM05-45U Low GDD Mirror in a
POLARIS-K05 Mirror Mount
![](../../images/loading-red.gif)
Please Wait
Item # | UM05-45U | UM10-45U |
---|---|---|
Design Wavelength Range | 355 - 445 nm | |
Diameter | 1/2" (12.7 mm) | 1" (25.4 mm) |
Diameter Tolerance | +0.00 mm / -0.10 mm | |
Thickness | 6.4 mm (0.25") | 9.5 mm (0.37") |
Thickness Tolerance | ±0.20 mm | |
Clear Aperture | >80% of Diameter | |
Reflectance | Rs > 99% (355 - 445 nm) Rp > 99% (370 - 425 nm) |
|
Angle of Incidence | 45° | |
Group Delay Dispersion | |GDDs| < 30 fs² (355 - 445 nm) |GDDp| < 30 fs² (370 - 425 nm) |
|
Laser Induced Damage Thresholda |
0.081 J/cm2 (400 nm, 55 fs FWHM, S-Pol, 1 Pulse) 0.062 J/cm2 (400 nm, 55 fs FWHM, S-Pol, 10000 Pulses) |
|
Substrate | Fused Silica | |
Front Surface Flatness | λ/10 at 632.8 nm Over Clear Aperture | |
Front Surface Quality | 15-5 Scratch-Dig | |
Parallelism | ≤3 arcmin | |
Back Surface | Polished |
Features
- Designed for Frequency-Doubled Ultrafast Ti:Sapphire Laser Pulses
- Ideal for Laser Pulses Shorter than 250 fs
- Reflectance Greater than 99%
- Low Group Delay Dispersion: |GDD| < 30 fs2
- Available in Ø1/2" and Ø1" Sizes
- For Use at a 45° Incident Angle
These Low Group Delay Dispersion (GDD) Mirrors provide high reflectance and low group delay dispersion in the 355 - 455 nm range (see the table to the right and the Graphs tab for details). This wavelength range is centered about 400 nm, making the mirrors ideal for the second harmonic of femtosecond Ti:Sapphire lasers. Designed for use at a 45° angle of incidence, their low GDD of <|30 fs2| helps prevent broadening of the incident pulse.
The ultrafast mirrors are available in 1/2" and 1" diameters. The edge of each optic is engraved with the item number and an arrowhead pointing to the coated surface, as shown in the photos above. Please note that the fundamental of the Ti:Sapphire laser will leak through the mirror substrate; the back surface of these mirrors is polished so that an appropriate beam trap, such as the BT610 (BT610/M) Beam Trap, can be used to absorb this through beam. If you wish to keep the fundamental in the beam path, please consider our dual-band ultrafast mirror.
In addition to these mirrors for 355 - 445 nm, Thorlabs offers low GDD mirrors for various other wavelength ranges. For our full selection of optics for ultrafast applications, please see the Ultrafast Optics tab.
The plots below give the theoretically calculated reflectance and group delay dispersion (GDD) of these mirrors at a 45° AOI and represent the designed performance. The actual performance will vary from lot to lot within the specifications given in the Overview tab.
![Reflectance Plot](https://www.thorlabs.us/images/TabImages/Second_Harmonic_Mirror_Reflectance_400.gif)
Click to Enlarge
Click for Raw Data for 300 - 1000 nm
The shaded region in this plot denotes the wavelength range over which we guarantee Rs > 99%.
![GDD Plot](https://www.thorlabs.us/images/TabImages/Second_Harmonic_Mirror_GDD_400.gif)
Click to Enlarge
Click for Raw Data for 300 - 1000 nm
The shaded region in this plot denotes the wavelength range over which we guarantee <|30 fs2| GDD for s-polarized light. The GDD fluctuates rapidly outside of this wavelength range.
![LIDT Plot](https://www.thorlabs.us/images/TabImages/Second_Harmonic_Mirror_LIDT2_400.gif)
Click to Enlarge
The laser induced damage threshold (LIDT) value of an ultrafast optic is defined as the fluence (per pulse) that produces visible damage after a given number of pulses. These LIDT values were measured with 55 fs FWHM pulses at 400 nm that were s-polarized and incident at 45°.
Posted Comments: | |
No Comments Posted |
Thorlabs offers a wide selection of optics optimized for use with femtosecond and picosecond laser pulses. Please see below for more information.
Low-GDD Mirrors | |||||
---|---|---|---|---|---|
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
355 - 445 nm | 460 - 590 nm | 700 - 930 nm | 970 - 1150 nm | 1400 - 1700 nm | 1760 - 2250 nm |
Dielectric Mirror | High-Power Mirrors for Picosecond Lasers |
Metallic Mirrors | Low-GDD Pump-Through Mirrors |
||
---|---|---|---|---|---|
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
Dual-Band Dielectric Mirror, 400 nm and 800 nm |
Ytterbium Laser Line Mirrors, 250 nm - 1080 nm |
Ultrafast-Enhanced Silver Mirrors, 750 - 1000 nm |
Protected Silver Mirrors, 450 nm - 20 µm |
Unprotected Gold Mirrors, 800 nm - 20 µm |
Pump-Through Mirrors, 1030 - 1080 nm and 940 - 980 nm |
Deterministic GDD Beamsplitters |
Low-GDD Harmonic Beamsplitters |
Low-GDD Polarizing Beamsplitters |
β-BBO Crystals | Dispersion-Compensating Optics | |
---|---|---|---|---|---|
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
Beamsplitters & Windows, 600 - 1500 nm or 1000 - 2000 nm |
Harmonic Beamsplitters, 400 nm and 800 nm or 500 nm and 1000 nm |
High-Power, Broadband, High Extinction Ratio Polarizers, 700 - 1300 nm | β-BBO Crystals for Second Harmonic Generation |
Dispersion-Compensating Mirrors, 650 - 1050 nm |
Dispersion-Compensating Prisms, 700 - 900 nm |