Manual Micrometer Heads, 1/4" (6.5 mm) Travel
![](https://www.thorlabs.us/Images/GuideImages/1226_MicroDriversQrt_9.jpg)
- 1/4" (6.5 mm) Travel Range
- 0.001" (10 µm) of Travel per Division
- Spherical and Flat Tips
- Avaliable With or Without a 5/64" (2 mm) Hex on the End
148-202FT-H
Flat Tip
Spherical Tip
148-206ST
148-206ST-H
5/64" Hex (2 mm)
![](../../images/loading-red.gif)
Please Wait
Item Number | 148-206ST(-H) | 148-202FT-H | 148-205ST(-H) | 148-201FT-H |
---|---|---|---|---|
Travel Range | 0.250" | 6.50 mm | ||
Graduation | 0.001" per Division | 10 µm per Division | ||
Distance per Rev | 0.025" | 0.5 mm | ||
Tip Geometry | Spherical R = 0.12" (3.0 mm) |
Flat | Spherical R = 0.12" (3.0 mm) |
Flat |
Barrel Diameter | 1/4" | 6.0 mm | ||
Hexa | 5/64" | 2 mm | ||
Load Capacity | 2 kg (Max) | |||
Scale Surface | Hard-Chrome Plating |
Features
- Chrome-Plated Polished Spindle
- Knurled Adjustment Knob for Grip
- Small Ø1/4" (Ø6 mm) Mounting Barrel
- Durable Engraved Graduations for Easy Viewing
- Versions with 5/64" (2 mm) Hex Available
The 148-206ST(-H) and 148-202FT-H micrometers provide a travel range of 0.250" and feature engraved graduations every 0.001", while the 148-205ST(-H) and 148-201FT-H micrometers provide a travel range of 6.50 mm with 10 µm spacing between graduations. Item numbers ending in -H incorporate a 5/64" (2 mm) hex, allowing them to be actuated in space-constrained environments.
These micrometers are available with two different tip geometries. The 148-202FT-H and
148-201FT-H micrometers feature a flat tip. The spherical spindle tip, available with the
148-206ST(-H) and 148-205ST(-H) micrometers, provides a single point of contact, which minimizes positioning alignment errors. Dimensions for the 148-206ST-H and 148-202FT-H are provided below and complete dimensions for each micrometer can be found by clicking the Docs icon ( ). Thorlabs can integrate these micrometers into many of our standard products; please contact Tech Support for details.
![Quarter Inch Micrometer with Spherical Tip Drawing](https://www.thorlabs.us/images/tabimages/Quarter_Spherical_Micrometer_358px.gif)
Click to Enlarge
148-206ST-H
![Quarter Inch Micrometer with Flat Tip Drawing](https://www.thorlabs.us/images/tabimages/Quarter_Flat_Micrometer_358px.gif)
Click to Enlarge
148-202FT-H
![Hex on the End of the -H Micrometers](https://www.thorlabs.us/images/tabimages/Small_Micrometer_hex_zoom_106px.gif)
Click to Enlarge
Hex on Micrometers with Item Numbers Ending in -H
Posted Comments: | |
Alizee Malavart
 (posted 2020-02-17 11:22:24.693) Can you confirm on the drawing the dimensions at the two ends of travel please? I don't understand weather "nominal" means fully extended or fully retracted?
Many thanks! llamb
 (posted 2020-02-17 04:11:28.0) Thank you for your feedback. The nominal dimension for the 148-201FT-H is given in the drawing at its fully extended position. bdada
 (posted 2011-09-21 14:43:00.0) Response from Buki at Thorlabs:
WE do not have a barrell for an 8mm hole. The 148-801ST is meant for 10mm mounting hole, while the 148-205ST is meant for 6mm mounting hole. Unfortunately, we do not have an in-between size. bogdan.voisiat
 (posted 2011-09-06 12:40:30.0) Hello,
I need a micrometer that I could put into 8 mm hole.
I am interested in Micrometer Drives, 1/4" (6.5 mm). But the mounting barrel of this product is 6 mm. As I understand it can be mounted into 6 mm hole.
Is it possible to mount such micrometer into 8 mm hole?
Sincerely,
Bogdan Voisiat |