Manual Drives, Adapters
![](https://www.thorlabs.us/Images/GuideImages/1228_Micromadapters_4.jpg)
- Adapt Standard Micrometer to Ø0.5" Mounting Barrels
- Adapt Modular Drives to Standard Ø3/8", Ø9.5 mm, and Ø10 mm Mounting Barrels
- Installs in Seconds
Assembly of DRV3
with MCA1
MCA1
RBA1
![](../../images/loading-red.gif)
Please Wait
Modular Quick Connect Adapters allow modular actuators to be fitted to stages with standard mounting clamps as shown above. See the Solutions tab for an overview of how the modular connections system works.
Barrel adapters allow actuators with Ø3/8", Ø9.5 mm, and Ø10 mm mounting barrels to be fitted to stages designed to accept Ø1/2" barrels. These are ideal when fitting actuators such as the DC servo motor actuators to the LNR Series Stages. They may also be used to adapt micrometer heads for use with Ø1/2" optical post accessories, as shown in the photo to the right.
Actuators Compatible with Modular Quick-Connect Adapter | |
---|---|
Item # | Description |
DRV004 | Thumbscrew |
DRV3 | Differential Micrometer |
DRV208 | Stepper Motor Actuator |
How the Modular Connections System Works:
- Connect Multiple Actuators Together for Additive Effects
- Quick Connect/ Disconnect Makes Assembly Fast and Accurate; No Special Alignment Required
- Connect Piezo to Piezo Actuator, Differential to Piezo Actuator and Many Other Combinations
- Ø10 mm Mounting Barrel Compatible with Conventional Fastening Techniques
How the Modular Quick Connect Adapters are Used:
![Modular Micrometer Adapter](https://www.thorlabs.us/images/TabImages/Modular_Micrometer_Adapter_A1-217.jpg)
How the Mounting Barrel Adapters are Used:
![Micrometer Barrel Adapter](https://www.thorlabs.us/images/TabImages/Micrometer_Barrel_Adapter_A1-379.jpg)
![Micrometer Barrel Adapter](https://www.thorlabs.us/images/TabImages/Micrometer_Barrel_Adapter_A2-276.jpg)
Posted Comments: | |
No Comments Posted |
![Back to Top Back to Top](https://www.thorlabs.us/images/arrow_Vert.gif)
- Ideal Solution for Securing Ø3/8" (Ø9.525 mm) and Ø10 mm Mounting Barrels in Ø1/2" Bores
- Brass Barrel Adapters
- Slotted Sleeve Design
These slotted brass sleeves are an ideal solution for securing Ø3/8" (Ø9.525 mm) and Ø10 mm mounting barrels into components designed for Ø1/2" barrels. The slotted sleeve allows externally applied clamping force to be transferred to the mounting barrel.
![Back to Top Back to Top](https://www.thorlabs.us/images/arrow_Vert.gif)
- Adapts Modular Actuators to Standard Mounting Holes
- Ø10 mm Mounting Barrel Compatible with Conventional Fastening Techniques
Modular quick connect adapters allow modular actuators to be fitted to stages with standard mounting clamps as shown above. See the Solutions tab for an overview on how the modular connections system works.