Mechanical Essentials Kit: Ø1" Optic Mounts


  • Ø1" Optic Mounts Kit
  • Heavy-Duty, Welded Steel Cabinet Frame
  • Cabinet Frame Can Be Wall Mounted or Stacked
  • Equipped with Easy-to-Read Labels

KM100

x8

KM100CP

x4

KMSS

x4

MH25

x4

KM1CE

x4

KM100D

x4

KS1

x4

KS1T

x4

ST1XY-S

x1

LM1XY

x2

K5X1

x2

K6XS

x1

KB1P

x3

H45

x2

SS8N013

x1 (10 Pack)

NX1N

x3

RSP1

x2

PRM1

x2

LM1-A

x3

LM1-B

x3

FMP1

x5

TRF90

x3

LMR1

x5

DMM1

x5

ESK18

9 Drawers, 79 Pieces

Related Items


Please Wait
Back Side of ESK Kit
Click to Enlarge

Slots on the rear of the case allow for wall mounting.
ESK Kit in Rack System
Click to Enlarge
ESK18 kit is shown on an RK4102 rack shelf, which is installed in an RK3884 19" rack.

Features

  • Ø1" Optic Mounts Kit
  • Imperial and Metric Options
  • Drawer Dimensions (L x W x H): 10.89" x 5.50" x 3.15" (276.5 mm x 139.7 mm x 79.9 mm)
  • Cabinet Dimensions (L x W x H): 17.13" x 11.11" x 11.08" (435.0 mm x 282.3 mm x 281.3 mm)
  • Easy-to-Read Labels List Contents for Each Drawer
  • Savings Over Individual Component Products

This kit contains our most popular kinematic, fixed, translational, and rotational mounting components for Ø1" optics. Refer to the Contents tab above for detailed information about the components included with the imperial and metric versions of each kit. We also offer the ESK17(/M) Ø1/2" Optic Mounts Kit, ESK19(/M) Ø2" Optic Mounts Kit, and ESK23(/M) Specialty Optic Mounts Kit. Complement these kits with our ESK01(/M) Bases and Post Holders and ESK16(/M) Posts and Accessories Essentials Kits.

Mounting Options
The kit can be stored on a tabletop for easy, convenient access or placed on an RK4101 or RK4102 rack shelf, both of which can be installed in our RK3884 standard 19" rack. The image to the right shows an ESK18 kit as well as another custom-labeled 16-drawer cabinet installed in a 19" rack. The cabinet used in each Essential Series Kit features slots in the rear of the case (see image to far right) for wall mounting and features indentations on the top and four feet on the bottom for stable stacking.

Please Note: This kit weighs approximately 26 lbs (12 kg); ensure that the wall and wall mounts can support this weight prior to mounting.

Kit Components

The ESK18 includes the listed components and an ST9 9-Drawer Cabinet.

Kinematic Mounts
Item # and Description Photo
(Click to
Enlarge)
Quantity
KM100
Kinematic Mirror Mount for Ø1" Optics
1" Stainless Steel Post
8
MH25
Mirror Holder for Ø1" Optics 2.5 - 6.1 mm Thick
2" Stainless Steel Post
4
KMSS (KMSS/M)
Compact Kinematic Mirror Mount, Hex Adjuster, 8-32 (M4) Taps for Post Mounting
2" Stainless Steel Post
4
KM1CE
Ø1" Clear-Edge Kinematic Mirror Mount, 2 Adjusters
2" Stainless Steel Post
4
KM100CP (KM100CP/M)
Kinematic Mirror Mount for Ø1" Optics with Post-Centered Front Plate, 8-32 (M4) Taps
2" Stainless Steel Post
4
KM100D
Right-Handed Kinematic Mount for Ø1" D-Shaped Mirrors
3" Stainless Steel Post
4
KS1
Ø1" Precision Kinematic Mirror Mount, 3 Adjusters
4" Stainless Steel Post
4
KS1T
SM1-Threaded Precision Kinematic Mirror Mount for Ø1" Optics, 3 Adjusters
6" Stainless Steel Post
4
K5X1
5-Axis Locking Kinematic Mount for Ø1" Optics
8" Stainless Steel Post
2
K6XS
6-Axis Locking Kinematic Optic Mount
1" Stainless Steel Post
1
Fixed Mounts
Item # and Description Photo
(Click to
Enlarge)
Quantity
FMP1 (FMP1/M)
Fixed Ø1" Mirror Mount, 8-32 (M4) Tap
1" Stainless Steel Post
5
LMR1 (LMR1/M)
Lens Mount with Retaining Ring for Ø1" Optics, 8-32 (M4) Tap
1" Stainless Steel Post
5
NX1N (NX1N/M)
16-Position Indexing Mount for Ø1" Optics, 8-32 Taps
1" Stainless Steel Post
3
H45
45° Mirror Mount for Ø1" Optics
1" Stainless Steel Post
2
TRF90 (TRF90/M)
90° Flip Mount for Ø1" Filters and Optics, 8-32 (M4) Tap
1" Stainless Steel Post
3
DMM1 (DMM1/M)
Fixed Mount for Ø1" D-Shaped Mirrors
1" Stainless Steel Post
5
Rotation and Translation Mounts
Item # and Description Photo
(Click to
Enlarge)
Quantity
RSP1 (RSP1/M)
Rotation Mount for Ø1" (25.4 mm) Optics, 8-32 (M4) Tap
1" Stainless Steel Post
2
PRM1 (PRM1/M)
High-Precision Rotation Mount for Ø1" (25.4 mm) Optics
2" Stainless Steel Post
2
LM1-A
Rotating Inner Carriage for Ø1" Optics, One SM1RR Retaining Ring
1" Stainless Steel Post
3
LM1-B (LM1-B/M)
Rotation Mounting Ring for LM1-A Ø1" Optic Carriage, 8-32 (M4) Tap
1" Stainless Steel Post
3
ST1XY-S (ST1XY-S/M)
XY Translator with Micrometer Drives
1" Stainless Steel Post
1
LM1XY (LM1XY/M)
Translating Lens Mount for Ø1" Optics, 1 Retaining Ring Included
R2
2
Accessories
Item # and Description Photo
(Click to
Enlarge)
Quantity
KB1P (KB1P/M)
Magnetic Quick-Release Carriage Set, 8-32 (M4) Tap
R2
3
SS8N013
8-32 Stainless Steel Nylon-Tipped Setscrew, 1/8" Long, Pack of 10
1" Stainless Steel Post
1

Posted Comments:
feng huihua  (posted 2022-07-07 18:32:52.043)
麻烦提供产品价格(含税)、供货周期及保修条款
jdelia  (posted 2022-07-07 02:56:35.0)
Thank you for contacting Thorlabs. Please reach out to your local sales team at chinasales@thorlabs.com for quote requests.
Back to Top

Ø1" Optic Mounts Kit

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
ESK18 Support Documentation
ESK18Ø1" Optic Mounts Essentials Kit, Imperial and Universal Components, 79 Pieces
$5,800.54
Lead Time
+1 Qty Docs Part Number - Metric Price Available
ESK18/M Support Documentation
ESK18/MØ1" Optic Mounts Essentials Kit, Metric and Universal Components, 79 Pieces
$5,800.54
Today