MMCX Cables
![](https://www.thorlabs.us/Images/GuideImages/13681_MMCX_Cables.jpg)
- MMCX Male to BNC Male Cables
- MMCX Male to SMA Male Cable
- Compatible with Trigger Ports on KVS30 and M30 Series Stages
CA3339
MMCX Male to BNC Male
CA3439
MMCX Male to SMA Male
![](../../images/loading-red.gif)
Please Wait
Cables that have an MMCX connector on one end are sold here. The links in the table below will take you to web pages containing our other varieties of electrical cables.
Electrical Cables Selection Guide | ||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
BNC | SMA | Premium Microwave Cables | SMB | SMC | SHV | MMCX | 6-Pin HIROSE | USB | Banana Patch Cords | Piezo | Stepper & DC Servo | Detector Power Cable |
Posted Comments: | |
No Comments Posted |
![Back to Top Back to Top](https://www.thorlabs.us/images/arrow_Vert.gif)
- MMCX Male Connector to BNC Male Connector
- Available in 1 m and 1.8 m Lengths
- DC - 6 GHz Frequency Range
- 50 Ω Normal Impedance
- 170 V Max Operating Voltage
Each of these RG-174 coaxial cables features a male MMCX connector on one and a male BNC connector on the other. They can be connected to I/O ports on the Kinesis® Vertical Translation Stage and Kinesis® 30 mm XY Stage for external triggering applications.
![Back to Top Back to Top](https://www.thorlabs.us/images/arrow_Vert.gif)
- MMCX Male Connector to SMA Male Connector
- 1 m Cable Length
- DC - 6 GHz Frequency Range
- 50 Ω Normal Impedance
- 170 V Max Operating Voltage
The CA3439 RG-174 coaxial cable features a male MMCX connector on one end and a male SMA connector on the other. It can be connected to I/O ports on the Kinesis® Vertical Translation Stage and Kinesis® 30 mm XY Stage for external triggering applications.