High-Temperature, Vacuum-Compatible SMA905 Stainless Steel Connectors
![](https://www.thorlabs.us/Images/GuideImages/13946_VacuumFerruleConnectors_1.jpg)
- High-Temperature Connectors for Environments up to 250 °C
- Bore Sizes for Claddings Between Ø128 µm and Ø720 µm
- Ideally Suited for Large Core Fibers
FTSB1
Stainless Steel Sleeve
10720V
720 µm Bore Diameter
10490V
490 µm Bore Diameter
10245V
245 µm Bore Diameter
10385V
385 µm Bore Diameter
10145V
145 µm Bore Diameter
10128V
128 µm Bore Diameter
![](../../images/loading-red.gif)
Please Wait
Features
- 304 Stainless Steel SMA905 Connectors for Continuous Use in Extreme Environments
- Vacuum Compatible Down to 10-10 Torr
- Operating Temperatures up to 250 °C
- Ideally Suited for Large Core Fibers
- Stainless Steel Sleeves Available Separately
SMA905 connectors, which are most commonly used with multimode fibers, have a stainless steel ferrule design that is ideally suited for large core fibers. The connectors offered here have bore sizes ranging from Ø128 µm to Ø720 µm. For our complete selection of SMA905 connectors, which have bore sizes up to 1580 µm, visit the full web presentation.
These high-temperature connectors, manufactured using 304 stainless steel, are designed for continuous operation in high-temperature environments up to 250 °C or vacuum down to 10-10 Torr when used with the FTSB1 Stainless Steel Sleeve and 353NDPK Epoxy. They are ideal for use with polyimide-coated fiber.
Posted Comments: | |
No Comments Posted |
![Back to Top Back to Top](https://www.thorlabs.us/images/arrow_Vert.gif)
High-temperature connectors manufactured using 304 stainless steel are designed for continuous operation in high-temperature environments up to 250 °C or vacuum down to 10-10 Torr when used with the FTSB1 Stainless Steel Sleeve and 353NDPK Epoxy. These high-temperature connectors are ideal for use with polyimide-coated fiber.
Item # | Bore Diameter | Bore Diameter Tolerance | Style | Ferrule | Recommended Boot |
Recommended Epoxy | Operating Temperature Range | Vacuum Compatibility |
---|---|---|---|---|---|---|---|---|
10128V | 128 µm | +5/-0 µm | SMA905 | Ø3.2 mm 304 Stainless Steel |
FTSB1 Stainless Steel Boot (Sold Separately Below) |
353NDPK | -40 to 250 °Ca | 10-10 Torr |
10145V | 145 µm | +5/-0 µm | ||||||
10245V | 245 µm | +10/-0 µm | ||||||
10380V | 380 µm | +15/-0 µm | ||||||
10490V | 490 µm | +15/-0 µm | ||||||
10720V | 720 µm | +15/-0 µm |
![Back to Top Back to Top](https://www.thorlabs.us/images/arrow_Vert.gif)
- Stainless Steel Sleeve for Temperatures up to 250 °C or Vacuum down to 10-10 Torr
The FTSB1 Stainless Steel Sleeve fits fibers with outer diameters up to 720 µm, such as polyimide-coated fiber. It is intended to be used with our high-temperature SMA905 multimode connectors and can withstand environments with temperatures up to 250 °C or vacuum down to 10-10 Torr.