Empty Glass Cells with Angled Windows
![](https://www.thorlabs.us/Images/GuideImages/14680_Cells_Angled_Windows_1.jpg)
- Empty UV Fused Silica Glass Cells for Spectroscopy
- Ø1/2" or Ø1" Wedged Windows Angled at 11°
- High Transmission in the UV Spectral Range
- Custom Solutions Available
GC20
Empty UV Fused Silica Cell with
Ø1/2" Wedged Windows Angled at 11°
GC50
Empty UV Fused Silica Cell with
Ø1" Wedged Windows Angled at 11°
Sealed Windows Angled at 11°
![](../../images/loading-red.gif)
Please Wait
Specifications | ||
---|---|---|
Item # | GC20 | GC50 |
Cell Lengtha | 20.0 ± 3.0 mm | 50.0 ± 3.0 mm |
Path Lengthb | 14.3 ± 3.0 mm | 39.9 ± 3.0 mm |
Cell Outer Diameter | 12.0 ± 0.2 mm | 24.0 ± 0.2 mm |
Cell Clear Aperture | >Ø8.0 mm | >Ø20.0 mm |
Pressure | <10-7 Torr to 5 psi at 25 °C | |
Fill Tube Length | 90.0 mm | |
Fill Tube Outer Diameter | 6.35 mm (0.25") | |
Window Angle | 11.0° ± 1.0° | |
Window Item # | WW40530 | WW41050 |
Window Flatness | λ | |
Window Wedge Angle | 30 ± 10 arcmin | |
Window & Cell Substrate | UV Fused Silicac | |
UVFS Transmission (Click for Plot) |
![]() |
|
Diagram (Click to View) | ![]() |
![]() |
![Glass Cell Mounted in V-Clamp](https://www.thorlabs.us/images/TabImages/GC50_Window-150.jpg)
Click to Enlarge
Wedged Windows Seal Off the Empty Cell
![Glass Cell Mounted in V-Clamp](https://www.thorlabs.us/images/TabImages/GC20_Cell_Zoom-150.jpg)
Click to Enlarge
Angled Windows Eliminate Etalon Effects
Features
- Glass Cells for Spectroscopy Applications
- Pair of Windows Angled at 11°
- Keeps Stray Reflections out of Beam Path
- Compensates for Beam Offset
- Wedged Windows Eliminate Etalon Effects
- Both Ends Include Ø1/2" or Ø1" Windows
- UV Fused Silica Substrate for Cell and Windows
- High Transmission in the UV Spectral Range (See Table to the Lower Right)
- Available with One Tube for Filling
- Custom Design and Manufacturing Services Available (Contact Tech Sales)
- Cells Compatible with our HT10K and TLK-H Resistive Foil Heaters
Thorlabs' Empty UV Fused Silica (UVFS) Cells with Angled Windows provide high transmission from 185 nm to 2.1 µm (see the table to the lower right for a graph of UVFS transmission). The windows are angled (as seen in the family image above) to ensure that stray reflections do not interfere with the beam path. Since the two windows are angled opposite to each other, any beam translation from the first window is compensated by the second window. To eliminate etalon effects, the windows have a 30 arcmin wedge. We also offer other empty cells for a variety of spectroscopic applications as shown in the selection guide below.
Cells are available with one fill tube which is useful when introducing a sample into the cell and sealing it off for measurements. These fill tubes have a 1/4" outer diameter and are compatible with Ø1/4" compression fittings; for more information see the Vacuum Seal tab. As shown in the video to the upper right, custom reference cells can be manufactured upon request, including different cell lengths, cell diameters, or fill tube configurations. Please contact Tech Sales with inquiries.
Each cell is made from UVFS, a rugged material known to resist chipping and cracking, and has high transmission from 185 nm to 2.1 μm. The ends of each cell include either Ø1/2" or Ø1" UVFS wedged windows. All glass cells on this page can hold a vacuum below 10-7 Torr and withstand pressure up to 5 psi. The post-production cleaning process for these cells consists of an ultrasonic cleaning followed by a methanol rinse. The cell is then connected to a vacuum system and leak tested. The cells are not vacuum sealed when shipped; before using the cell in a vacuum setup, we advise users to follow a similar cleaning process for each cell.
These cells are commonly used in absorption spectroscopy; refer to the Application tab for a general overview of how the cells can be used in this applicaton. We also offer compact and Herriott multipass cells for gas absorption spectroscopy applications, as well as filled and sealed vapor and acetylene reference cells.
Mounting & Heating Options
The glass cells can be mounted in our V-Clamp Mounts, which are available in standard, kinematic, or Ø1.5" post-compatible versions. Please check that the cell diameter is supported by the mount. The VBC2(/M) Post-Mountable Band Clamp can be used to mount the GC50 glass cell without marring. Our HT10K and TLK-H Resistive Foil Heaters can attach to the outside of the glass cells via adhesive backing.
Single-Pass Cells Selection Guide | |||||||||
---|---|---|---|---|---|---|---|---|---|
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
Empty Glass Cells with Borosilicate Windows | Empty Glass Cells with Textured Antireflective Windows | Empty Glass Cells with Angled Windows | Empty Glass Cells with Brewster Windows | Empty Alumina Cells with Sapphire Windows | Threaded Empty Glass Cells | Threaded Empty Stainless Steel Cells | Vapor Reference Cells | Acetylene Reference Cells | Glass Cell Heaters |
Absorption Spectroscopy
The reference substance pumped into the glass cell is associated with a unique absorption spectrum that serves as its fingerprint. The contents of a reference cell can be determined via a linear absorption measurement (as depicted by the simplified schematic below). By scanning a tunable diode laser over a wavelength range and detecting light absorption with a photodetector, a series of peaks will be recorded, which is characteristic of the vapor inside the cell. Please note that we also offer pre-filled and sealed acetylene reference cells, as well as vapor reference cells with quartz or borosilicate substrates.
![Reference Cell Setup](https://www.thorlabs.us/images/TabImages/ReferenceCellSetup.gif)
Creating a Vacuum Seal with a KF Flange
Thorlabs' empty quartz cells can be used with our KF16 and KF25 Flanged Components and Accessories in order to manage gas flow in and out of the cell. The glass cells that are terminated with one Ø0.25" (Ø6.35 mm) fill tube can be inserted into the KF16C025 or KF25C025 Flange-to-Compression-Fitting Adapter.
To input the glass cell into a KF16 or KF25 vacuum system, follow the instructions below.
- Select a KF16 or KF25 flange-to-compression-fitting adapter that is compatible with the fill tube diameter of the glass cell.
- Coat a cleaned and inspected KF16CR-F or KF25CR-F Centering O-Ring in vacuum grease and place it on a base post or pipe.
- Place the flange-to-compression-fitting adapter on top of the KF16CR-F or KF25CR-F Centering O-Ring and secure them with the KF16WNC or KF25WNC Wing Nut Clamp.
- Loosen and remove the knurled locking knob, O-ring, and seal ring of the flange-to-compression-fitting adapter so its mating surface can be inspected and the included O-ring can be coated in vacuum grease. This will create a vacuum seal when the cell is inserted into the system.
- Slide the open end of the glass cell tube through the top (side with the Thorlabs engraving) of the knurled locking knob, seal ring (with the counterbore seat for the O-ring facing the adapter body), and O-ring (in that order) of the flange-to-compression-fitting adapter.
- Slide the glass tube into the flange adapter body and then slide the O-ring, seal ring, and knurled locking knob down the tube onto the flange adapter body. Tighten the knurled locking knob by hand.
It is not recommended to insert the glass tube into a fully assembled KF Flange-to-compression-fitting adapter. The sharp edges of the glass tube may damage the O-ring, thus causing the seal to fail.
Posted Comments: | |
No Comments Posted |