Kinematic 25 mm x 36 mm x 1 mm Filter Mount
![](https://www.thorlabs.us/Images/GuideImages/15585_KM2536_2.jpg)
- Mount 1 mm Thick, 25 mm x 36 mm Filters and
25 mm x 50 mm Optics ≥3 mm Thick - Large Clear Aperture: 1.85" x 1.00" Ellipse
KM2536
25 mm Tall Rectangular Optic Mount
Mount 1 mm Thick,
25 mm x 36 mm Dichroic Filters
Back
Front
![](../../images/loading-red.gif)
Please Wait
![KM2536 Holding a Grating](https://www.thorlabs.us/images/TabImages/KM2536_Grating_front_A2-200.jpg)
Click to Enlarge
25 mm x 50 mm optics at least 3 mm thick can also be mounted, such as the GE2550-0363 Diffraction Grating.
An MD453 1 mm Thick, 25 mm x 36 mm Dichroic Filter Secured in the
KM2536 Mount with Spring Clamps
Features
- Secure 1 mm Thick, 25 mm x 36 mm Optic with Spring Clips on the Back of the Front Plate
- Mount ≥3 mm Thick, 25 mm x 50 mm Optic on the Front of the Front Plate using Nylon-Tipped Setscrew
- 1.85" x 1.00" Elliptical Clear Aperture
- ±3° Tip/Tilt Adjustment Range
- 8 mrad per Adjuster Revolution
- Fabricated from Black Anodized Aluminum
- Compatible with our Ø1/2" Posts
The KM2536 Kinematic Mount features a front plate that can hold both a 25 mm x 36 mm optic that is 1 mm thick and a 25 mm x 50 mm rectangular optic that is ≥3 mm thick. To secure the 25 mm x 36 mm optic without introducing excessive stress, the back of the front plate has a mounting frame with spring-loaded clamps that can be adjusted using a 0.050" (1.3 mm) ball driver or hex key. This is ideal for mounting 25 mm x 36 mm dichroic, non-polarizing, and polarizing beamsplitters. Optics 3 mm or thicker, such as 25 mm x 50 mm diffraction gratings, can be secured on the front side of the front plate using a nylon-tipped, 5/64" (2.0 mm) hex setscrew.
The mount features two removable 1/4"-80 adjuster knobs for ±3° of tip/tilt. Tip/tilt can also be adjusted with a 5/64" (2.0 mm) hex key or ball driver. Two #8 (M4) clearance holes enable horizontal or vertical mounting. An optional accessory, the LN2580 Bronze Locking Nut, is available to lock the 1/4"-80 adjusters once the desired position is reached. We also offer the F25SSK1L Large-Diameter Knob for finer actuator control and the PIAK10 Piezo Inertia Actuator for high-resolution motorized control.
Posted Comments: | |
靖家 顏
 (posted 2024-03-18 11:14:54.6) 請問寬度以及長度在20mm 厚度在2mm左右的薄板時否也可以裝在這個治具內,以利後續作調整? cdolbashian
 (posted 2024-03-29 12:14:23.0) Thank you for reaching out to us with this inquiry. You are specifically asking about mounting a square optic with 20mm sides and a thickness of 2mm. Unfortunately this product is designed for the following dimensions: 25x36x1mm and 25x50x≥3mm. Perhaps you would be more interested in something from this page: https://www.thorlabs.com/newgrouppage9.cfm?objectgroup_ID=3971, such as the KM100C. |