Universal Active Butterfly Laser Diode Mount
![](https://www.thorlabs.us/Images/GuideImages/16124_ActiveButterflyMount_2.jpg)
- Integrated TEC and Controller for Active Case Temperature Control
- Fan-Less Cooling System Provides Exceptionally Low Electrical Noise Platform
- Supports Thorlabs' Ultra-Low-Noise (ULN) Laser and Most Standard 14-Pin Butterfly Laser Diodes
LM14TS
Universal Active 14-Pin Butterfly Laser Diode Mount
Application Idea
The LM14TS Mount Shown with the ULN15PC Ultra-Low-Noise (ULN) Laser
![](../../images/loading-red.gif)
Please Wait
Feature Comparison of Butterfly Laser Mounts | |||
---|---|---|---|
Item # | LM14TSa | LM14S2b | CLD1015c |
Supports Type 1 (Anode GND) | ![]() |
![]() |
![]() |
Supports Type 2 (Anode GND) | ![]() |
![]() |
![]() |
Supports Bias-T Connection | - | ![]() |
- |
Supports Thorlabs ULN Laser | ![]() |
- | - |
Integrated Laser-Case-Temperature Stabilization | ![]() |
- | - |
DB9 Input for Thorlabs' Laser Driver | ![]() |
![]() |
-c |
DB9 Input for Thorlabs' Laser-Chip TEC Controller | ![]() |
![]() |
-c |
Dedicated ULN FBG TEC Controller Input | ![]() |
- | - |
Features
- Universal Active Laser Diode Mount for 14-Pin Butterfly Packages
- Integrated TEC and Controller for Laser Case Temperature Control
- Type 1, Type 2, and Thorlabs' ULN (Ultra-Low-Noise) Hybrid Pinout Configurations Supported with Exchangeable Configuration Cards
- Includes Removable Laser Cover and Fiber Management Reels
The LM14TS Universal Active 14-Pin Butterfly Laser Diode Mount is designed for use with lasers, optical amplifiers, and other electro-optic devices in a 14-pin type 1, 2, or ULN (ultra-low-noise) extended butterfly package. This active mount is equipped with an integrated thermoelectric cooler (TEC) and TEC control electronics to stabilize the laser case temperature. The integrated case temperature stabilization featured in the LM14TS mount addresses demanding applications, where high stability of the laser package temperature is required to achieve a stable laser output frequency (e.g. in ultra-low-noise and single-frequency lasers) or power (in most diode lasers). The integrated TEC is powered using an included DS12 power supply and has three preset temperature settings at 15 °C, 20 °C, and 25 °C, which can be adjusted via a selection knob on top of the mount. A fan-less cooling system offers an exceptionally low electrical noise platform allowing for the operation of Thorlabs' ULN extended butterfly package.
The LM14TS mount supports maximum laser, chip TEC, and FBG TEC currents of 3 A each. In order to utilize an external TEC controller, the laser must have an integrated TEC and thermistor sensors. This mount also features a zero insertion force (ZIF) socket, a remote safety interlock connection, and LEDs to indicate the power, temperature status, and whether the laser diode is enabled.
This butterfly mount eliminates the restriction of fixed-pin configuration mounts by using exchangeable configuration cards that plug into a slot on the side of the mount. Included with the LM14TS mount are cards that provide compatibility with type 1 pump laser diodes, type 2 telecom laser diodes, and Thorlabs' ULN extended butterfly package. For the pin diagrams that correspond to these types, please refer to the Pin Diagrams tab. For pin layouts not covered by these configuration cards, please contact Tech Support.
The LM14TS is pin-for-pin compatible with all of Thorlabs' benchtop laser diode and TEC controllers, as well as most of our PRO8 platform controllers and dual current and temperature controllers, eliminating the need for custom-made interface cables.
The LM14TS mount also includes a laser diode TEC lockout feature that, when used with the appropriate LD and TEC controllers, disables the laser when an external TEC is not enabled.
Specifications | ||
---|---|---|
Laser Specifications | ||
Lasers Supported | 14 Pin Type 1 and 2, ULN Butterfly | |
Maximum Optical Power | 1 W | |
Maximum Laser Current | 3 A | |
Laser Polarity | Anode Ground | |
TEC Specifications | ||
Maximum Heat Dissipation Capacitya |
at 15 °C Setpoint | 5 W |
at 20 °C Setpoint | 7.5 W | |
at 25 °C Setpoint | 10 W | |
Maximum Chip TEC Current | 3 A | |
Maximum FBG TEC Current | 3 A | |
General Specifications | ||
Dimensionsb (L x W x H) | 155.0 mm x 122.0 mm x 61.1 mm (6.10" x 4.80" x 2.40") |
|
Input Power | ≤48 W | |
Input Voltage | 12 VDC | |
Weight | 1.3 kg | |
Operating Room Temperature | 15 °C to 30 °C | |
Storage Temperature | -10 °C to 40 °C |
Top Panel
![LM14TS Top Panel](https://www.thorlabs.us/images/TabImages/LM14TS_Top_A2-400.jpg)
Click to Enlarge
LM14TS Mount Top Panel
Back Panel
![LM14TS Back](https://www.thorlabs.us/images/TabImages/LM14TS_Back_A2-400.jpg)
Click to Enlarge
LM14TS Mount Back Panel
Callout | Description |
---|---|
1 | Laser Chip TEC Controller Input |
2 | FBG TEC Controller Input (ULN Use Only) |
3 | Laser Diode Driver Input |
4 | 12 V DC Input |
Side Panel
![LM14TS Side](https://www.thorlabs.us/images/TabImages/LM14TS_side_A1-500.jpg)
Click to Enlarge
LM14TS Mount Side Panel
Callout | Description |
---|---|
1 | Power, Laser, and Temperature Stable Indicators |
2 | Butterfly Block Clamp |
3 | Temperature Controlled Platform |
4 | Case Temperature Selection Knob |
5 | Laser Chip TEC Interlock Bypass |
6 | ZIF Sockets |
7 | Configuration Card Storage Slot (2 Places) |
Callout | Description |
---|---|
1 | Configuration Card Slot |
Laser Diode Connector
D-Type Female
Pin # | Signal |
---|---|
1 | Interlock and Status Pin (LDC Specific) |
2 | Photodiode Cathode |
3 | Laser Diode Anode |
4 | Photodiode Anode |
5 | Interlock and Status Return |
6 | Laser Diode Voltage (-) |
7 | Laser Diode Cathode |
8 | Not Used |
9 | Laser Diode Voltage (+) |
TEC Connector
D-Type Male
Pin # | Signal |
---|---|
1 | TEC Lockout (+) |
2 | +Thermistor |
3 | -Thermistor |
4 | TEC (+) |
5 | TEC (-) and TEC Lockout (-) |
6 | Not Used |
7 | Not Used |
8 | Not Used |
9 | Not Used |
Pin Assignment of the 14-Pin Sockets
The LM14TS active butterfly mount includes configuration cards for 14-pin Type 1, Type 2, and extended ULN butterfly packages.
Pin to Connector Configuration for Type 1 | Pin to Connector Configuration for Type 2 | Pin to Connector Configuration for ULN Extended Butterfly Package |
|||
---|---|---|---|---|---|
![]() Click to Enlarge |
![]() Click to Enlarge |
![]() Click to Enlarge |
|||
1 | TEC Anode | 1 | Thermistor Ground | 1 | FBG TEC Cathode |
2 | Thermistor | 2 | Thermistor | 2 | FBG TEC Anode |
3 | PD Anodea | 3 | LD Cathode | 3 | Case Thermistor |
4 | PD Cathodea | 4 | PD Anode | 4 | Case Thermistor |
5 | Thermistor Ground | 5 | PD Cathode | 5 | PD Cathode |
6 | NC | 6 | TEC Anode | 6 | Chip TEC Cathode |
7 | PD Cathodea | 7 | TEC Cathode | 7 | Chip TEC Anode |
8 | PD Anodea | 8 | Case | 8 | PD Anode |
9 | LD Cathodeb | 9 | Case | 9 | LD Anode |
10 | LD Anode, Ground | 10 | NC | 10 | LD Cathode |
11 | LD Cathodeb | 11 | LD Anode | 11 | Chip Thermistor |
12 | NC | 12 | NC | 12 | Chip Thermistor |
13 | LD Anode, Ground | 13 | LD Anode | 13 | FBG Thermistor |
14 | TEC Cathode | 14 | NC | 14 | FBG Thermistor |
![MCM301 Controller and Cables](https://www.thorlabs.us/images/tabimages/LM14TS_Shipping_A1-400.jpg)
Click to Enlarge
LM14TS Contents
Each LM14TS includes the following:
- Universal Active Butterfly Mount
- Attachable Mounting Bracket with 2 Fiber Storage Reels
- Translucent Cover for Laser Diodes
- Configuration Cards for Type 1, Type 2, and ULN Butterfly Diodes
- 2 M6 x 0.5 (5 mm Hex) Cap Screws and 2 1/4"-20 (3/16" Hex) Cap Screws for Clamping the Mount to an Optical Table
- A DS12 Power Supply and Region Specific Power Cord
Posted Comments: | |
No Comments Posted |