UV Fused Silica Engineered Diffusers®


  • Circular Scatter Shape
  • Transmission Spectrum: 193 nm - 2.0 µm
  • Transmission: 90%
  • Ideal for High-Power Applications

EDG5C20

Ø1/2" Unmounted UV Fused Silica Engineered Diffuser®, 20° Circle Pattern

EDG5C20M

Ø1/2" Mounted UV Fused Silica Engineered Diffuser, 20° Circle Pattern

Application Idea

An EDG5C20 Engineered Diffuser is mounted in the light path of a S1FC635 Laser. The circular scatter pattern is visible on a post-mounted EDU-VS1 Viewing Screen.

Related Items


Please Wait
Diffuser Selection Guide
Ground Glass Diffusers
Standard Diffusers N-BK7 Substrate Unmounted, Uncoated 350 nm - 2.0 μm
Unmounted, AR Coated 350 nm - 700 nm
650 nm - 1050 nm
Mounted, Uncoated 350 nm - 2.0 µm
UVFS Substrate Unmounted, Uncoated 185 nm - 2.0 µm
Diffuse Reflectors N-BK7 Substrate Unmounted, UV-Enhanced Aluminum Coated 250 nm - 450 nm
Unmounted, Protected Silver Coated 450 nm - 20 µm
Unmounted, Protected Gold Coated 800 nm - 20 µm
Alignment Disks
Engineered Diffusers
Glass Diffusers UVFS Substrate Unmounted and Mounted, Uncoated 193 nm to 2.0 µm
Polymer Diffusers ZEONOR Substrate Unmounted and Mounted, Uncoated 380 nm to 1.1 µm
Diffuser Kits

Features

  • Ø1/2" Diffusers with Circle Scatter Pattern
  • Input Illumination Homogenized to a Top-Hat Intensity Profile
  • UV Fused Silica Substrate
  • 90% Transmission Efficiency from 193 nm - 2.0 µm
  • Available Unmounted or Mounted
  • Ideal for High-Power Applications

Applications

  • Hot Spot and Modal Anomaly Removal in Solid State Lasers
  • Asymmetric Divergence Removal in Semiconductor Lasers
  • Flat Field Generation for Dermatological and Aesthetic Lasers

Thorlabs offers UV Fused Silica Engineered Diffusers®*, which homogenize input beams and provide non-Gaussian intensity distributions with a top-hat profile. These diffusers have a circular distribution pattern with a 20° divergence angle; typical diffusers do not offer this advanced level of control over the divergence angle, spatial distribution of the illumination, and intensity profile.

These diffusers are made from UV fused silica and have 90% transmission efficiency from 193 nm - 2.0 μm. UV fused silica has a high damage threshold, making these diffusers ideal for high-power applications and laser sources including pulsed, fiber, solid state, and semiconductor lasers. These diffusers are designed for use with laser beams larger than Ø0.5 mm; smaller beams should be expanded prior to the diffuser. For low-power applications, Thorlabs offers cost-effective Polymer Engineered Diffusers.

Our UV Fused Silica Engineered Diffusers are available unmounted or mounted. The mounted Ø1/2" diffuser comes in an engraved SM05-threaded (0.535"-40) mount, as shown at the top of the webpage. The mount provides quick identification and helps protect the diffuser from fingerprints and other contamination. SM05 threading is particularly useful when building Ø1/2" lens tube and 16 mm cage systems

Please see the Technology tab for more information on the technology and fabrication of our Engineered Diffusers.

*Engineered Diffusers® is a registered trademark of VIAVI Solutions, Inc.

Engineered Diffuser Surface 2
Click to Enlarge

SEM Picture of Engineered Diffuser for Display Brightness Enhancement
Engineered Diffuser Surface 1
Click to Enlarge

SEM Picture of Engineered Diffuser for Projection Screens

Engineered Diffuser® Technology
Thorlabs' Engineered Diffusers provide advanced beam shaping that leads to significant performance enhancements for applications as diverse as lithographic systems, outdoor lighting, displays, backlighting, display brightness enhancement, and projection screens.

Homogeneous diffusers made of, for example, ground glass, opal glass, or holographic elements, consist of repeating, uniform surface patterns across the entire clear aperture that provide only limited control over the shape and intensity profile of the illuminated area, causing the incident light to be used inefficiently. In addition, holographic diffusers are usually limited to monochromatic applications using coherent light. On the other hand, Engineered Diffusers consist of differing, individually manipulated microlens units that provide broadband compatibility and excellent control over the light distribution and beam profile.

Each microlens unit that forms the diffuser is individually specified with respect to its surface profile and location in the array. At the same time, to ensure that the diffuser is stable against variations in the input beam's intensity profile and usable in the visible and IR, the distribution of microlenses is randomized according to probability distribution functions chosen to implement the desired beam shaping functions. The microlens distribution also removes zero-order bright spots and diffraction artifacts from the output. In this manner, Engineered Diffusers retain the best properties of both random and deterministic diffusers.

Engineered Diffuser Fabrication
Click to Enlarge

Diagram of Mastering Process

Fabrication
The master microlens array is produced by a laser writing system developed by VIAVI Solutions, Inc. This system exposes a thick layer of photoresist point-by-point in a raster scan mode, as shown to the left. By modulating the intensity of the laser beam as it is scanned, the degree to which the photoresist is exposed can be varied. A deeply textured, engineered surface is the result, as shown above in the two SEM images of the surface topography.

Comparison to Other Diffuser Technologies
Other common diffuser types include prismatic glass integrating bars, ground glass, opal glass, holographic diffusers, and diffractive diffusers. Prismatic glass integrating bars, though sometimes used in high-end systems, are expensive and occupy a great deal of precious space. Ground and opal glass scatter light equally in all directions but with a low degree of control. In addition, efficiency is generally poor with these simple diffusers. Holographic diffusers are an improvement on these technologies and enable limited production of light distribution patterns, but only offer Gaussian-like intensity profiles and circular or elliptical patterns. In terms of general beam shaping capability, diffractive elements can shape an input beam arbitrarily. However, they are confined to narrow diffusion angles, highly sensitive to wavelength, and cannot eliminate zero-order bright spots collinear with the incident beam. In contrast, Engineered Diffusers provide high transmission efficiencies and the ability to control the divergence angle, spatial distribution, and intensity profile of the diffused light.

For more information on Engineered Diffuser technology and performance, please read our Optical Diffusers Catalog Presentation.

General Specifications
Material UV Fused Silicaa
Design Wavelengthb 400 - 700 nm (Achromatic)
Transmission Spectrumb 193 - 2000 nm
Transmission Efficiency 90%
Diffuser Diameter Ø12.7 mm (Ø1/2")
Diffuser Thickness 1.0 mm (0.04")
Incident Beam Size >0.5 mm
Index of Refraction 1.457 @ 633 nm
Divergence Anglec 20.0° ± 10% FWHM
  • Corning 7980 High Purity Fused Silica, Standard Grade
  • The UV fused silica substrate has a broad transmission spectrum, but the UV Fused Silica Engineered Diffusers® are only guaranteed to meet the divergence angle specifications within the design wavelength range. 
  • The divergence angle of the UV Fused Silica Engineered Diffusers is defined as the FWHM normalized to the 0° value (see Graphs tab).

The graph below shows the theoretical and experimental beam profile for our EDG5C20 UV Fused Silica Engineered Diffuser®. The theoretical data is an approximation of the intensity through the center of the diverging beam profile when illuminating the diffuser with a 633 nm collimated beam, and is normalized to the relative intensity at 0°. The experimental intensity data was collected using the scatterometer set-up described below with a 635 nm collimated beam, and is an average over measurements on 20 independent diffusers with each individual measurement normalized to its 0° value. The highlighted region denotes the specified divergence angle of the diffuser, which is defined by the FWHM of the relative intensity at 0°.

Transmitted Intensity of the EDG5C20 Engineered Diffuser
Click to Enlarge

Click Here for Raw Data
The theoretical and experimental beam profile for our EDG5C20 UV Fused Silica Engineered Diffuser. The highlighted region denotes the specified divergence angle.


Click to Enlarge
View Imperial Product List
Item #QtyDescription
Laser Input and Collimation
S1FC6351Fabry-Perot Benchtop Laser Source, 635 nm, 2.5 mW, FC/PC
FG105LCA1Multimode Fiber, 0.22 NA, Low OH, Ø105 µm Core, 400 - 2400 nm
RC12FC-P011Protected Silver Reflective Collimator, 450 nm - 20 µm, RFL = 50.8 mm, FC/PC
KM100T1SM1-Threaded Kinematic Mount for Thin Ø1" Optics
TR43Ø1/2" Optical Post, SS, 8-32 Setscrew, 1/4"-20 Tap, L = 4"
PH43Ø1/2" Post Holder, Spring-Loaded Hex-Locking Thumbscrew, L = 4"
BA11Mounting Base, 1" x 3" x 3/8"
PF20-03-P012Ø2" Protected Silver Mirror
KM2002Kinematic Mirror Mount for Ø2" Optics
BE12Ø1.25" Studded Pedestal Base Adapter, 1/4"-20 Thread
CF1252Clamping Fork, 1.24" Counterbored Slot, Universal
Spatial Filter Assembly and Associated Optics
KT3111Spatial Filter System (Optics & Pinhole Sold Separately)
N10X-PF110X Nikon Plan Fluorite Imaging Objective, 0.3 NA, 16 mm WD
P100K1Ø1" Mounted Pinhole, 100 ± 4 μm Pinhole Diameter, Stainless Steel
Al2550G-A1Ø25.0 mm Diffraction-Limited N-BK7 Aspheric Lens, f = 50.0 mm, NA = 0.20, AR Coated: 350 - 700 nm
CXY1A130 mm Cage System, XY Translating Lens Mount for Ø1" Optics
ER6-P41Cage Assembly Rod, 6" Long, Ø6 mm, 4 Pack
BLP011Variable Height P-Post
PF175B1Clamping Fork for Ø1.5" Pedestal Post or Post Pedestal Base Adapter, 2.12" Counterbored Slot, Universal
Sample Mounting
HDR501Heavy-Duty Rotation Stage with SM2-Threaded Center Hole, Imperial
NR360SP81Adapter Plate for HDR50 Stage, SM1 Threaded, 30 mm Cage Compatible, 1/4"-20 and 8-32 Taps
XRN25DR312" Dovetail Rail, 500 mm Long
MBR61Aluminum Breadboard, Ø6.00" x 0.50", 1/4"-20 Double-Density Taps
EDG5C201Ø1/2" Unmounted UV Fused Silica Engineered Diffuser, 20° Circle Pattern
LMR051Lens Mount with Retaining Ring for Ø1/2" Optics, 8-32 Tap
TR21Ø1/2" Optical Post, SS, 8-32 Setscrew, 1/4"-20 Tap, L = 2"
PH21Ø1/2" Post Holder, Spring-Loaded Hex-Locking Thumbscrew, L = 2"
QRP021360° Manual Rotation Platform with Two Hard Stops
BSC2011One-Channel Benchtop Stepper Motor Controller
Signal Detection
MC2000B1Optical Chopper System with MC1F10HP 10/100 Slot (36°) Chopper Blade, 120 VAC Power Cord
TR62Ø1/2" Optical Post, SS, 8-32 Setscrew, 1/4"-20 Tap, L = 6"
PH22Ø1/2" Post Holder, Spring-Loaded Hex-Locking Thumbscrew, L = 2"
BE1R2Ø1.25" Magnetic Studded Pedestal Base Adapter, 1/4"-20 Thread
P1000K1Ø1" Mounted Pinhole, 1000 ± 10 μm Pinhole Diameter, Stainless Steel
CXY1A130 mm Cage System, XY Translating Lens Mount for Ø1" Optics
SM05PD3A1Mounted Silicon Photodiode, 320-1100 nm, Cathode Grounded
SM1A6FW1Adapter with External SM1 Threads and Internal SM05 Threads, Knurled Edge
CP331SM1-Threaded 30 mm Cage Plate, 0.35" Thick, 2 Retaining Rings, 8-32 Tap
ER2-P41Cage Assembly Rod, 2" Long, Ø6 mm, 4 Pack
LA1951-A-ML1Ø1" N-BK7 Plano-Convex Lens, SM1-Threaded Mount, f = 25.4 mm, ARC: 350-700 nm
TR31Ø1/2" Optical Post, SS, 8-32 Setscrew, 1/4"-20 Tap, L = 3"
PH31Ø1/2" Post Holder, Spring-Loaded Hex-Locking Thumbscrew, L = 3"
XRN25-RC21Rail Carrier for Stages with 2" Dovetails, 8-32 Taps and 1/4" Counterbores
AMP1021Transimpedance Amplifier, 100 kHz Bandwidth, Switchable Gain: 1, 10, or 100 kV/A
View Metric Product List
Item #QtyDescription
Laser Input and Collimation
S1FC6351Fabry-Perot Benchtop Laser Source, 635 nm, 2.5 mW, FC/PC
FG105LCA1Multimode Fiber, 0.22 NA, Low OH, Ø105 µm Core, 400 - 2400 nm
RC12FC-P011Protected Silver Reflective Collimator, 450 nm - 20 µm, RFL = 50.8 mm, FC/PC
KM100T1SM1-Threaded Kinematic Mount for Thin Ø1" Optics
TR100/M3Ø12.7 mm Optical Post, SS, M4 Setscrew, M6 Tap, L = 100 mm
PH100/M3Ø12.7 mm Post Holder, Spring-Loaded Hex-Locking Thumbscrew, L=100 mm
BA1/M1Mounting Base, 25 mm x 75 mm x 10 mm
PF20-03-P012Ø2" Protected Silver Mirror
KM2002Kinematic Mirror Mount for Ø2" Optics
BE1/M2Ø31.8 mm Studded Pedestal Base Adapter, M6 Thread
CF1252Clamping Fork, 1.24" Counterbored Slot, Universal
Spatial Filter Assembly and Associated Optics
KT311/M1Spatial Filter System, Metric (Optics & Pinhole Sold Separately)
N10X-PF110X Nikon Plan Fluorite Imaging Objective, 0.3 NA, 16 mm WD
P100K1Ø1" Mounted Pinhole, 100 ± 4 μm Pinhole Diameter, Stainless Steel
Al2550G-A1Ø25.0 mm Diffraction-Limited N-BK7 Aspheric Lens, f = 50.0 mm, NA = 0.20, AR Coated: 350 - 700 nm
CXY1A130 mm Cage System, XY Translating Lens Mount for Ø1" Optics
ER6-P41Cage Assembly Rod, 6" Long, Ø6 mm, 4 Pack
BLP01/M1Variable Height P-Post
PF175B1Clamping Fork for Ø1.5" Pedestal Post or Post Pedestal Base Adapter, 2.12" Counterbored Slot, Universal
Sample Mounting
HDR50/M1Heavy-Duty Rotation Stage with SM2-Threaded Center Hole, Metric
NR360SP81Adapter Plate for HDR50 Stage, SM1 Threaded, 30 mm Cage Compatible, 1/4"-20 and 8-32 Taps
XRN25DR312" Dovetail Rail, 500 mm Long
MBR150/M1Aluminum Breadboard, Ø150.0 mm x 12.7 mm, M6 Double-Density Taps
EDG5C201Ø1/2" Unmounted UV Fused Silica Engineered Diffuser, 20° Circle Pattern
LMR05/M1Lens Mount with Retaining Ring for Ø1/2" Optics, M4 Tap
TR50/M1Ø12.7 mm Optical Post, SS, M4 Setscrew, M6 Tap, L = 50 mm
PH50/M1Ø12.7 mm Post Holder, Spring-Loaded Hex-Locking Thumbscrew, L=50 mm
QRP02/M1360° Manual Rotation Platform with Two Hard Stops, Metric
BSC2011One-Channel Benchtop Stepper Motor Controller
Signal Detection
MC2000B1Optical Chopper System with MC1F10HP 10/100 Slot (36°) Chopper Blade, 120 VAC Power Cord
TR150/M2Ø12.7 mm Optical Post, SS, M4 Setscrew, M6 Tap, L = 150 mm
PH50/M2Ø12.7 mm Post Holder, Spring-Loaded Hex-Locking Thumbscrew, L=50 mm
BE1R/M2Ø31.8 mm Magnetic Studded Pedestal Base Adapter, M6 Thread
P1000K1Ø1" Mounted Pinhole, 1000 ± 10 μm Pinhole Diameter, Stainless Steel
CXY1A130 mm Cage System, XY Translating Lens Mount for Ø1" Optics
SM05PD3A1Mounted Silicon Photodiode, 320-1100 nm, Cathode Grounded
SM1A6FW1Adapter with External SM1 Threads and Internal SM05 Threads, Knurled Edge
CP33/M1SM1-Threaded 30 mm Cage Plate, 0.35" Thick, 2 Retaining Rings, M4 Tap
ER2-P41Cage Assembly Rod, 2" Long, Ø6 mm, 4 Pack
LA1951-A-ML1Ø1" N-BK7 Plano-Convex Lens, SM1-Threaded Mount, f = 25.4 mm, ARC: 350-700 nm
TR75/M1Ø12.7 mm Optical Post, SS, M4 Setscrew, M6 Tap, L = 75 mm
PH75/M1Ø12.7 mm Post Holder, Spring-Loaded Hex-Locking Thumbscrew, L=75 mm
XRN25-RC2/M1Rail Carrier for Stages with 2" Dovetails, M4 x 0.7 Taps and M6 Counterbores
AMP1021Transimpedance Amplifier, 100 kHz Bandwidth, Switchable Gain: 1, 10, or 100 kV/A
A scatterometer was built to measure the scattered light from a UV Fused Silica Engineered Diffuser to characterize the beam profile.

Click to Enlarge
Illustration of the Detector Path through the Beam Profile

Experimental Procedure
A scatterometer was built to measure the scatter pattern of 635 nm laser light from a UV Fused Silica Engineered Diffuser. The experimental set-up is displayed in the photo to the right, and a list of parts can be found below the photo. Please note that a lock-in amplifier was used in the experimental set-up but is not included in the list. The output of an S1FC635 fiber laser was collimated using an RC12FC-P01 collimator, and then a KT311 spatial filter system was used to produce a clean and spatially uniform Gaussian beam. The collimated beam was modulated using an MC2000B optical chopper synced with a lock-in amplifier and was incident upon the diffuser under test. The diffuser was mounted to a QRP02 rotation platform, which was connected to an MBR6 aluminum breadboard and attached directly to the optical table through the central aperture of an HDR50 rotation mount. An XRN25DR3 rail with an attached SM05PD3A photodiode was connected to the rotation mount, allowing the detector to sweep through the center of the diffuser's exiting divergent beam profile, as depicted in the image to the right. The detector was mounted approximately 13.5 cm from the diffuser, and the output angle was defined with respect to the original optical axis when the diffuser was not within the path. The detector was synced with the lock-in amplifier and signal was collected every 0.1° using a LabVIEW program for instrument control and data acquisition. The normalized intensity was plotted as a function of output angle.

Key to this experiment was the use of a spatial filter and lock-in amplifier synced with an optical chopper and photodiode detector. This configuration enabled the detection of low intensity scatter from the diffuser, providing a precise measurement of the beam profile.


Posted Comments:
No Comments Posted
Back to Top

Ø1/2" Unmounted UV Fused Silica Engineered Diffuser®

  • Ø1/2" Engineered Diffuser®
  • Top-Hat Intensity Profile
  • UV Fused Silica Substrate
  • Circle Pattern with 20° Divergence Angle

Unmounted optics are ideal for applications that are tight on space or that need added mounting flexibility. Our Ø1/2" unmounted UV Fused Silica Engineered Diffuser can be used in SM05-threaded (0.535"-40) lens tubes and SM05-compatible mounts. The optic should be oriented so that incident light hits the engineered surface first.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
EDG5C20 Support Documentation
EDG5C20Ø1/2" Unmounted UV Fused Silica Engineered Diffuser, 20° Circle Pattern
$280.00
Today
Back to Top

Ø1/2" Mounted UV Fused Silica Engineered Diffuser®

  • Ø1/2" Engineered Diffuser® in SM05-Threaded Mount
  • Top-Hat Intensity Profile
  • UV Fused Silica Substrate
  • Circle Pattern with 20° Divergence Angle

Our mounted UV Fused Silica Engineered Diffuser is the same as its unmounted counterpart, but is set in an engraved mount with internal and external SM05-threading (0.535"-40). Mounted optics have the advantage that they are easy to identify and the optics are recessed in the mount so that they are better protected from contamination than unmounted optics. The optic should be oriented so that incident light hits the engineered surface first; when the optic is placed in its mount, this surface will face the retaining ring.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
EDG5C20M Support Documentation
EDG5C20MØ1/2" SM05-Mounted UV Fused Silica Engineered Diffuser, 20° Circle Pattern
$320.00
Today