E-2000®/PC Fiber Connector: Single Mode
- Snap-In Connector
- Ø125 µm Central Bore
- Spring-Loaded, Ceramic Ferrule
- Maximum Concentricity of 1 µm
Connector Housing with Spring-Loaded Shutter
Exploded View of
E2000C3 Connector
Spring-Loaded
Ceramic Ferrule
Boot for
Ø3.0 mm Tubing
Crimp
Sleeve
E2000C3
E-2000®/PC Connector Assembled with Ø3.0 mm Tubing (Not Included)
Please Wait
Fiber Connector Selection Guide | |
---|---|
Single Mode | Multimode |
FC/PC FC/APC ST/PC LC/PC E-2000/PC |
FC/PC (SS Ferrule) FC/PC (Ceramic Ferrule) FC/APC SMA905 ST/PC |
Bare Ferrules | |
Bare Fiber Terminator |
Features
- E-2000®*/PC Connector for Single Mode Fiber
- Built-In, Spring-Loaded Shutter Protects the Ferrule from Dust and End-Face Damage During Mating
- Ø2.5 mm Pre-Radiused, Spring-Loaded, Ceramic Ferrule
- Strain Relief Boot for Ø3.0 mm Tubing
This E-2000/PC connector offers a spring-loaded shutter mechanism that protects the ferrule end-face from scratches and dust while blocking out potentially eye-damaging laser radiation. The "PC" stands for "physical contact" because these connectors allow the surfaces of two connected fibers to be in direct contact with each other, which helps to properly align the cores of each terminated fiber end and minimize back reflections. The connector is for single mode fiber and is compatible with our ADAE1 E-2000/PC mating sleeve. Packaged with a strain relief boot for Ø3.0 mm tubing, this connector has a Ø2.5 mm spring-loaded, pre-radiused, ceramic ferrule and a typical insertion loss of 0.20 dB.
*E-2000® is a registered trademark of Diamond S.A.
Item # | Style | Bore | Concentricity | Insertion Lossa | Return Loss | Operating Temperature | Ferrule | Included Boot | Crimp Toolb |
---|---|---|---|---|---|---|---|---|---|
E2000C3 | E-2000/PC | Ø125 +1/-0 µm | 1 µm | 0.20 dB (Typical) |
≥50 dB (Typical) |
-25 to 75 °C | Ø2.5 mm, Ceramic, Spring Loaded |
Ø3.0 mm | CT042 |
Posted Comments: | |
No Comments Posted |