Articulated Ball and Socket Mounts


  • 50° Adjustment Cone with Three 90° Positions
  • Fully Lockable Steel Ball
  • Three Sizes Available

Removable
Double-Ended
Setscrew

90° Position

Locking Screw

Mounting Hole

TRB1

8-32 Threaded Taps

Application Idea

MTRB3 with MK05 Mirror Mount
Directly Mounted to a
Mini-Series Pedestal Post

TRB2

1/4"-20 Threaded Taps

Lockable, Adjustable Position

Related Items


Please Wait
Specifications
Item # MTRB3 MTRB3/M TRB1 TRB1/M TRB2 TRB2/M
Base Thread 8-32 M4 x 0.7 8-32 M4 x 0.7 1/4"-20 M6 x 1.0
Setscrew Thread 4-40 M3 x 0.5
Setscrew Hex 0.05" 1.3 mm 5/64" 2.0 mm 1/8" 3.0 mm
Max Torque on Setscrewa 4.7 lb-in (0.53 N•m) 5.0 lb-in (0.56 N•m) 8.6 lb-in (0.97 N•m)
Locking Screw Hex 5/64" (2.0 mm) 5/64" (2.0 mm)b 1/8" b
Mounting Surface Diameter 0.27" (6.7 mm) 0.35" (8.9 mm) 0.44" (11.2 mm)
Mounting Surface Heightc 0.96" (24.5 mm) 1.30" (33.0 mm) 1.60" (40.6 mm)
Base Diameter 0.64" (16.3 mm) 0.75" (19.1 mm) 1.00" (25.4 mm)
  • Max torque from mounted component when all three locking screws are hand tight.
  • Hex key included.
  • The height when the ball is vertical.

Features

  • Adjustable Throughout a 50° Cone
  • Three 90° Adjustment Positions
  • 4-40 (M3 x 0.5), 8-32 (M4 x 0.7), or 1/4"-20 (M6 x 1.0) Removable Double-Ended Setscrew
  • 8-32 (M4 x 0.7) or 1/4"-20 (M6 x 1.0) Mounting Hole in Base
  • Three Setscrews for Locking and Tension Adjustment

These mounts feature a ball and socket mechanism that allows the mounting surface to be positioned anywhere within a 50° cone. Three cutouts in the base allow the mounting surface to be positioned at a 90° angle with respect to the mount's base. The rotating ball features a mounting surface with a removable double-ended setscrew. The position of the mounting surface can be locked in place using any of the three locking screws, which also function as tension adjusters.

The bottom of each base features an 8-32 (M4 x 0.7) or 1/4"-20 (M6 x 1.0) threaded hole, making these mounts ideal for use with our optical posts and general optomechanics. The TRB1(/M) and TRB2(/M) mounts feature 8-32 (M4 x 0.7) and 1/4"-20 (M6 x 1.0) setscrews, respectively, making them compatible with general optomech. The MTRB3(/M) mount has a 4-40 (M3 x 0.5) setscrew for compatibility with our mini-series components.


Posted Comments:
tmorgus  (posted 2016-06-10 13:58:55.72)
The production of a 1/4-20 version is currently scheduled. I estimate that it will be available online in 4 weeks. If you need one sooner please let tech support know and I'll do what I can to expedite the availability. Sincerely, Tyler - Mechanics Business Unit Leader
user  (posted 2016-06-10 13:36:10.213)
A 1/4-20 version would fit most camera, and would be more useful for me.
tmorgus  (posted 2015-09-14 07:56:33.15)
Thank you for bringing Paul's comments back to the forefront. Having a 1/4-20 version would be useful. The Mechanics group has a small backlog of projects right now so it might take a little while to get this project to the top of the list. Sincerely Tyler, Thorlabs Mechanics Business Unit
user  (posted 2015-09-14 16:01:30.453)
I second Paul's comments (2013-10-07) suggesting a 1/4-20 version (end and top threads): it would allow also to mount end to end 1" posts without the need for extra adapters, and directly mount any 1/4-20 platform or optomechanical element.
paul  (posted 2013-10-07 15:48:17.177)
I thought the TRB1 would be useful to hold an IR viewer, with a BE1 to hold it to the table; alas the TRB1 is only available with male/female 8-32 threads at both ends and I'd need 1/4-20 at both ends.
cdaly  (posted 2013-10-10 16:06:00.0)
Response from Chris at Thorlabs: Thank you for your feedback. We do not have a 1/4-20 version at this time, but it should still be possible to sue the TRB1 with a few thread adapters. You could use an AE8E25E adapter on the top end to give you the external 1/4-20 thread and an AS25E8E adapter on the bottom to allow you to connect to the BE1. Both can be found here: http://www.thorlabs.com/newgrouppage9.cfm?objectgroup_id=1745
user  (posted 2011-11-27 18:54:59.0)
A response from Tyler at Thorlabs: The three locking screws are number 8-32 screws with a cone tip. The screw is three sixteenths of an inch long. We will contact you with a custom quote information.
dieter.reinhardt  (posted 2011-11-25 05:15:40.0)
Metric swivel base TRB1/M: is it possible to use 1 (or 3?) thumb screws in place of the 3 locking screws? If yes, please send part number.
jsteinbrook  (posted 2008-04-23 16:23:49.0)
Photos are fine, leave them alone
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
MTRB3 Support Documentation
MTRB3Locking Ball and Socket Mount, 8-32 Threaded Base, 4-40 Threaded Setscrew
$87.82
3 weeks
TRB1 Support Documentation
TRB1Locking Ball and Socket Mount, 8-32 Threaded Base and Setscrew
$67.43
3 weeks
TRB2 Support Documentation
TRB2Customer Inspired! Locking Ball and Socket Mount, 1/4"-20 Threaded Base and Setscrew
$79.00
3 weeks
+1 Qty Docs Part Number - Metric Price Available
MTRB3/M Support Documentation
MTRB3/MLocking Ball and Socket Mount, M4 Threaded Base, M3 Threaded Setscrew
$87.82
3 weeks
TRB1/M Support Documentation
TRB1/MLocking Ball and Socket Mount, M4 Threaded Base and Setscrew
$67.43
3 weeks
TRB2/M Support Documentation
TRB2/MCustomer Inspired! Locking Ball and Socket Mount, M6 Threaded Base and Setscrew
$79.00
3 weeks