Leveling Feet for 95 mm Rails
![](https://www.thorlabs.us/Images/GuideImages/2303_95mmRSupports_7.jpg)
- Horizontal and Vertical Leveling Feet Rest Rail Assemblies on Surfaces
- Bolted to Rail End
- 30 mm Vertical Adjustment Range
XT95P6
XT95P5
XT95P7
Rail Not
Included
Swivel Pads
Accommodate Sloped
Surfaces or Base Rails
![](../../images/loading-red.gif)
Please Wait
XT95 95 mm Optical Rail Accessories | |||
---|---|---|---|
![]() |
![]() |
![]() |
|
Rails | Angle Adapters | Leveling Feet | |
![]() |
![]() |
![]() |
![]() |
Breadboard Mounting | Mounting Platforms |
T-Nuts and Screws |
Size Adapters |
Features
- Height is Continuously Adjustable over a 30 mm (1.18") Range
- Each Foot Supports up to 500 lb (226 kg)
- Stainless Steel Swivel Pads Maximize Contact with Surface
- 3/4" Hex Nut Locks Foot at Desired Height
Our leveling feet for 95 mm rails are designed for the construction of rail assemblies located on hard surfaces. They attach to the inner M6 taps on the end of a standard XT95 rail using standard cap screws and consist of a durable anodized aluminum plate attached to a stainless steel swivel pad. The distance between the swivel pad and the plate is continuously adjustable through a 30 mm (1.18") range and can be fixed by tightening down a 3/4" hex locking nut once the desired height is set. Each foot is capable of supporting 500 lbs (226 kg).
Thorlabs' product family for 95 mm rails includes angle adapters, leveling feet, and breadboard mounting adapters. In addition, we manufacture mounting platforms and T-Nuts that provide compatibility with standard optomechanics. Together with size adapters that incorporate 66 mm rails into an XT95 setup, these tools provide a complete family of rigid, versatile building blocks suited for virtually any optomechanical setup.
Posted Comments: | |
No Comments Posted |
![Back to Top Back to Top](https://www.thorlabs.us/images/arrow_Vert.gif)
![Vertical Leveling Feet](https://www.thorlabs.us/images/TabImages/Rail_Leveling_Feet_95mm_A1-150.jpg)
Click to Enlarge Base Rail with Three Points of Contact to Surface
- 30 mm Vertical Adjustment Range, Lockable with a 3/4" Hex Nut
- Durable Stainless Steel Swivel Pads
- Each Foot Supports up to 500 lbs (226 kg)
- Attaches to Rail End with Four Included M6 Cap Screws
Our Single and Dual Vertical Leveling Feet contain four counterbored holes that are positioned to attach the foot to the inner M6 taps on the end of a standard 95 mm rail. They also contain a centered, Ø2.83" (Ø71.9 mm) clear aperture that leaves the entire interior of the rail unobstructed. By rotating the stainless steel swivel pad at the bottom, the height of the part is adjustable through a 30 mm (1.18") range. The durable swivel pad provides stable contact with the surface the foot is resting on, even if the surface is angled. Four M6 cap screws and a 5 mm hex key are included with each foot.
To prevent wobbling instabilities, we recommend that the rail assembly be designed with three points of contact against the mounting surface, as shown to the right. For example, to mount a single base rail parallel to the surface, choose one XT95P5 single foot and one XT95P6 dual foot.
![Back to Top Back to Top](https://www.thorlabs.us/images/arrow_Vert.gif)
![Horizontal Leveling Foot](https://www.thorlabs.us/images/TabImages/Rail_Leveling_Feet_95mm_A2-150.jpg)
Click to Enlarge
Vertically Oriented Rail on XT95P7 Foot
- 30 mm Vertical Adjustment Range, Lockable with a 3/4" Hex Nut
- Durable Stainless Steel Swivel Pad
- Each Foot Supports up to 500 lbs (226 kg)
- Attaches to Rail End with Four Included M6 Cap Screws
The XT95P7 Horizontal Leveling Foot contains four counterbored holes that are positioned to attach the foot to the inner M6 taps on the end of a standard 95 mm rail. By rotating the stainless steel swivel pad at the bottom, the height of the part is adjustable through a 30 mm (1.18") range. The durable swivel pad provides stable contact with the surface the foot is resting on, even if the surface is angled. Four M6 cap screws and a 5 mm hex key are included.