XY Translation Mounts for 16 mm Cage Systems
![](https://www.thorlabs.us/Images/GuideImages/2721_16XYTransMts_4.jpg)
- ±1 mm of Manual Adjustment
- Mount Ø1/2" Optics
- Compatible with Ø1/2" Lens Tubes
SCP05
XY Translation Mount
SSP05
Slip Plate Positioner
Application Idea
SCP05T with Ø1/2" Lens Tubes for Light-Tight Applications
![](../../images/loading-red.gif)
Please Wait
Alternative Size Options |
---|
16 mm Cage XY Translators |
30 mm Cage XY Translators |
60 mm Cage XY Translators |
Features
- ±1 mm (±0.04") of Travel from Center of Fixed Counterbore
- Compatible with 16 mm Cage System and Ø1/2" Lens Tubes
Thorlabs offers four XY mounts for the 16 mm cage system. The SCP05, SCP05T, and MCXY05(/M) XY Translation Mounts each hold a Ø1/2" (Ø12.7 mm) optic using the included SM05RR retaining ring and offer fine XY adjustment. The SSP05 Slip Plate Positioner offers coarse XY adjustment of a Ø1/2" optic.
Cage System Compatibility: Thorlabs offers 16 mm, 30 mm, and 60 mm cage systems designed for Ø1/2", Ø1", and Ø2" optical components, respectively. The parts on this page are compatible with our 16 mm cage system and use Ø4 mm SR cage rods.
Cage System Overview
The Cage Assembly System provides a convenient way to construct large optomechanical systems with an established line of precision-machined building blocks designed for high flexibility and accurate alignment.
16 mm, 30 mm, and 60 mm Cage System Standards
Thorlabs offers three standards defined by the center-to-center spacing of the cage assembly rods (see image below). The 16 mm cage, 30 mm cage, and 60 mm cage standards are designed to accommodate Ø1/2", Ø1", and Ø2" optics, respectively. Specialized cage plates that allow smaller optics to be directly inserted into our larger cage systems are also available.
Standard Threads
The flexibility of our Cage Assembly System stems from well-defined mounting and thread standards designed to directly interface with a wide range of specialized products. The three most prevalent thread standards are our SM05 Series (0.535"-40 thread), SM1 Series (1.035"-40 thread), and SM2 Series (2.035"-40 thread), all of which were defined to house the industry's most common optic sizes. Essential building blocks, such as our popular lens tubes, directly interface to these standards.
![](https://www.thorlabs.us/images/tabimages/Cage_Plate_Overview_D1-650.gif)
An example of the standard cage plate measurements determining cage system compatibility.
Standard Cage System Measurements | |||
---|---|---|---|
Cage System | 16 mm | 30 mm | 60 mm |
Thread Series | SM05 | SM1 | SM2 |
Rod to Rod Spacing | 16 mm (0.63") | 30 mm (1.18") | 60 mm (2.36") |
Total Length | 25 mm (0.98") | 41 mm (1.60") | 71.1 mm (2.80") |
Cage Components | ||
---|---|---|
Cage Rods | 16 mm | These rods are used to connect cage plates, optic mounts, and other components in the cage system. The SR Series Cage Rods are compatible with our 16 mm cage systems, while the 30 mm and 60 mm cage systems use ER Series Cage Rods. |
30 mm | ||
60 mm | ||
Cage Plates | 16 mm | These serve as the basic building blocks for a cage system. They may have SM-threaded central bores, smooth bores sized for industry standard optics or to accommodate the outer profile of our SM Series Lens Tubes, or specialized bores for other components such as our FiberPorts. |
30 mm | ||
60 mm | ||
Optic Mounts | 16 mm | Thorlabs offers fixed, kinematic, rotation, and translation mounts specifically designed for our Cage Systems. |
30 mm | ||
60 mm | ||
Cage Cubes | 16 mm | These cubes are useful for housing larger optical components, such as prisms or mirrors, or optics that need to sit at an angle to the beam path, such as beamsplitters. Our cage cubes are available empty or with pre-mounted optics. |
30 mm | ||
60 mm | ||
Replacement Setscrews | Replacement setscrews are offered for our 16 mm (SS4B013, SS4B025, and SS4B038) and 30 mm (SS4MS5 and SS4MS4) cage systems products. | |
Post and Breadboard Mounts and Adapters | Mounting options for cage systems can be found on our Cage System Construction pages. Cage Systems can be mounted either parallel or perpendicular to the table surface. | |
Size Adapters | Cage System Size Adapters can be used to integrate components from different cage system and threading standards. | |
Specialized Components | Thorlabs also produces specialized cage components, such as Filter Wheels, a HeNe Laser Mount, and a FiberPort Cage Plate Adapter, allowing a wide range of our products to be integrated into cage-mounted optical systems. Explore our Cage Systems Visual Navigation Guide to see the full range of Thorlabs' cage components. |
Posted Comments: | |
Sid Brod
 (posted 2023-02-14 19:24:50.02) The securing ring thread strips quite easily when tightening.
Or the whole bore simply spins around with no way to tighten. jdelia
 (posted 2023-02-22 03:28:03.0) Thank you for contacting Thorlabs. I have reached out to you directly to clarify the issue you are presenting. Michael Pierce
 (posted 2022-06-16 11:33:03.83) I was disappointed that the SCP05T allows only internal components to be translated. I needed to translate one fiber optic cable relative to another (for alignment) with projection optics to refocus the output of one cable onto the input of the second. This seemed to require two SM05L15 lens tubes mounted externally with the SCP05T in between but then nothing moves as the translation stage only allows movement of an internal component while the outer surfaces of the mount are fixed. I wish the Overview of the part in the product description had been more explicit in describing this limitation. cdolbashian
 (posted 2022-06-17 04:58:58.0) Thank you for your input on our stage. Indeed this component as 2 stationary ports with an x-y translating carriage internally. I have contacted our web team in an attempt to make the functionality of this component more clear. In the mean time I have contacted you to find an alternative solution. P. Kucirek
 (posted 2022-05-23 16:47:43.71) Hi,
is it possible to use lock nuts with the MCXY05/M?
Best regards jdelia
 (posted 2022-06-09 05:39:38.0) Thank you for contacting Thorlabs. Unfortunately lock nuts cannot be used with this mount. benalunda10
 (posted 2018-04-23 23:44:41.307) Dear Sir/Madam,
Good morning. I am interested in incorporating the part SSP05 to my system but I have a question. How do I achieve the translation in each axis? Is it through the Hexagonal head screw? Please let me know. And how coarse is the motion? Thank you.
Best Regards llamb
 (posted 2018-04-24 07:39:37.0) Hello, thank you for contacting Thorlabs. By loosening both of those button head cap screws with a 0.05" (1.3 mm) hex key, the SSP05 carriage can then be adjusted by hand. The motion will depend on the user's dexterity and can be locked back in place with those same two screws. kylejarnold
 (posted 2016-04-29 05:28:38.017) It used to be the case that the knob for xy mount could be removed. Now it appears they can not be removed from the threaded rod (for ones I have recently purchased).
Can you either make the knob on the SCP05 removable or sell a model without knobs? besembeson
 (posted 2016-05-04 08:47:12.0) Response from Bweh at Thorlabs USA: We can offer one to you without the knobs as a special item. During production, we apply some loctite to the adjuster knobs to prevent this from coming off. Thorlabs
 (posted 2010-11-29 19:53:10.0) Response from Javier at Thorlabs to d.rafferty: It is possible to remove the knobs from the adjustment screws. However, the screws do not have sockets for adjusting them with a hex key. d.rafferty
 (posted 2010-11-22 11:39:44.0) Hi,
Ive just bought one of these but is it possible to remove the xy-knobs, and to adjust using a hex key or screwdriver? In the picture titled application idea, there dont appear to be these knobs?
Dominic Thorlabs
 (posted 2010-08-25 18:32:37.0) Response from Javier at Thorlabs to thomson: Thank you for your feedback. We can offer a modified version of the SCP05 for you. I will contact you directly to discuss the details. thomson
 (posted 2010-08-18 16:47:04.0) Hello,
Can you provide a custom version of the SCP05 (16 mm cage xy positioner) where the somewhat bulky xy-knobs are replaced by compact hex socket head screws, extending only ca. 5 mm from the main body? |
![Back to Top Back to Top](https://www.thorlabs.us/images/arrow_Vert.gif)
Usage of the Light-Tight SCP05T Translation Mount
- ±1.0 mm (±0.04") of Travel with 250 μm/rev Adjusters
- Hold Ø1/2" Optics up to 0.23" (5.8 mm) Thick with Included SM05RR Retaining Ring
- Ø0.43" (Ø10.9 mm) Clear Aperture with Retaining Ring
- Rear of SCP05 Compatible with Ø1/2" Lens Tubes
- Front and Rear of SCP05T Compatible with Ø1/2" Lens Tubes for Light-Sensitive Applications
Thorlabs' SCP05 and SCP05T XY translating lens mounts provide ±1.0 mm (±0.04") of travel perpendicular to the optical axis of a 16 mm cage system. The front and back plate of the mount are stationary, while the inner carriage can move in the X and Y directions. The adjusters feature 100 threads per inch and provide 250 μm of translation per revolution. The adjusters may be actuated by hand or using a 5/64" (2.0 mm) hex key or balldriver and the setscrews for mounting cage rods offer a 0.05" (1.3 mm) hex. If replacement setscrews are needed, we offer SS4B013 brass setscrews, which use a 0.05" (1.3 mm) hex.
The SCP05 and SCP05T mounts both contain internal SM05 threads suitable for mounting Ø1/2" (12.7 mm) optics up to 0.23" (5.8 mm) thick using the included SM05RR retaining ring. The optic is held in place by the retaining ring and the retaining lip built into the SM05-threaded carriage. Additionally, the SCP05T mount contains internal SM05 threads on the stationary front and rear faces of the housing (as illustrated in the diagram to the right), allowing light-tight connections to our Ø1/2" lens tubes. (The SCP05 is only threaded on the rear face.)
To remove or install the SM05RR retaining ring or an optic, the adapter retaining ring on the front of the mount must first be removed using a spanner wrench such as the SPW801. For reference, please see the animation to the upper right.
Item # | Travel | Drive | Optics Mounting | SR Cage Rod Connection |
---|---|---|---|---|
SCP05 SCP05T |
±0.04" (±1.0 mm) | M3 x 0.25 Fine Adjusters | SM05 (0.535"-40) Thread | 4 Through Holes with Side-Located Locking Screws |
![Back to Top Back to Top](https://www.thorlabs.us/images/arrow_Vert.gif)
![](https://www.thorlabs.us/images/TabImages/MiniSeries_XY_A1-150.jpg)
Click for Details
An SM05L10 Lens Tube mounted in an MCXY05 Translation Mount. The mount is secured on an MSP1.5 Mini-Series Post.
- ±1.0 mm (±0.04") of Travel in X and Y
- M3 x 0.2 Adjusters Provide 200 µm/rev Resolution
- Hold Ø1/2" Optics up to 0.23" (5.8 mm) Thick with Included SM05RR Retaining Ring
- Ø0.43" (Ø10.9 mm) Clear Aperture with Retaining Ring
- SM05 (0.535"-40) Threads on Back Plate for Compatibility with Ø1/2" Lens Tubes
- 4-40 (M3 x 0.5) Mounting Hole for Mini-Series Post Mounting
Thorlabs' MCXY05(/M) Translation Mount provides ±1.0 mm (±0.04") of X and Y travel for Ø1/2" optics. The front and back plate of the mount are stationary, while the inner carriage can move in the X and Y directions in the plane perpendicular to the optical axis. The adjusters provide 200 µm translation per revolution and may be actuated by hand or using a 0.05" (1.3 mm) hex key or balldriver. A
4-40 (M3 x 0.5) mounting hole located on the bottom of the mount allows it to be mounted on our Mini-Series Posts. Additionally, four through holes with 0.05" (1.3 mm) hex setscrews accept Ø4 mm cage rods for compatibility with our 16 mm cage systems. If replacement setscrews are needed, we offer SS4B013 brass setscrews, which use a 0.05" (1.3 mm) hex.
The MCXY05(/M) mount contains internal SM05 (0.535"-40) threads suitable for mounting Ø1/2" (12.7 mm) optics up to 0.23" (5.8 mm) thick using the included SM05RR retaining ring. The optic is held in place by the retaining ring and a retaining lip built into the SM05-threaded carriage. The center of the optic carriage is 0.89" (22.7 mm) above the base of the mount when the carriage is centered. Thorlabs' SPW603, SPW603L, or SPW801 Spanner Wrenches can be used to tighten or remove the SM05RR retaining ring.
Item # | Travel | Drive | Optic Mounting | SR Cage Rod Connection | Post Mounting |
---|---|---|---|---|---|
MCXY05 | ±1.0 mm (±0.04") | M3 x 0.2 Fine Adjusters | SM05 (0.535"-40) Thread | 4 Through Holes with Side-Located Locking Screws | 4-40 Tapped Hole on Bottom |
MCXY05/M | M3 x 0.5 Tapped Hole on Bottom |
![Back to Top Back to Top](https://www.thorlabs.us/images/arrow_Vert.gif)
- ±1.0 mm (±0.04") of Manual Adjustment
- SM05 (0.535"-40) Internal Thread
- Holds Ø1/2" Optics Mounted in Ø1/2" Lens Tubes
- 0.635" (16 mm) Clearance Hole
- Two 2-56 Adjustment Screws for Lockable Design
Thorlabs' SSP05 16 mm Slip Plate Positioner is designed to provide coarse XY positioning of optical components within our cage assembly system. The component that provides position adjustment is the movable carriage, which moves along the surface of the other plate for small XY adjustment. The movable carriage provides manual adjustment only and is best utilized in conjunction with an alignment laser to monitor centricity.
Adjustment is achieved by first loosening the two 2-56 button-head adjustment screws with a 0.05" (1.3 mm) hex key or balldriver, manually adjusting the movable carriage in the desired position, and then tightening the screws to lock the carriage in place. The movable carriage is internally SM05 threaded and compatible with our Ø1/2" lens tubes, which can be used to hold Ø1/2" optics. Each cage rod through hole is accompanied by a side-located locking 4-40 setscrew, which can be secured using a 0.05" (1.3 mm) hex key or balldriver. If replacement setscrews are needed, we offer SS4B025 brass setscrews, which use a 0.05" (1.3 mm) hex.
For post mounting, the SSP05 features a 4-40 tapped hole on side and an M3 tapped hole on the other. Our Mini-Series posts and Mini-Series pedestal posts can be used to mount the SSP05.
Item # | Travel | Slip Plate Thickness |
Back Plate Thickness |
Maximum Optic Thickness |
Optics Mounting | Post Mountinga | SR Cage Rod Attachment |
---|---|---|---|---|---|---|---|
SSP05 | ±0.04" (±1 mm) |
0.20" (5.1 mm) | 0.25" (6.4 mm) | 0.15" (3.8 mm) | SM05 (0.535"-40) Threads | 4-40 and M3 Tapped Holes | 4 Through Holes with Side-Located Locking Screws |