Molded Glass Aspheric Lenses: Uncoated
- High NA (0.2 to 0.7)
- Diffraction-Limited Design
- Collimate or Focus Light with a Single Element
354171
C171TMD
A240
A240TM
A220
Application Idea
Aspheric Lens in a Fiber Launch Application
Please Wait
Aspheric Lens Selection Guide |
---|
Uncoated |
350 - 700 nm (-A Coating) |
600 - 1050 nm (-B Coating) |
1050 - 1700 nm (-C Coating) |
1.8 - 3 µm (-D Coating) |
3 - 5 µm (-E Coating) |
8 - 12 µm (-F Coating) |
405 nm V-Coating |
1064 nm V-Coating |
Webpage Features | |
---|---|
Click for complete specifications. | |
Performance Hyperlink | Click to view item-specific focal length shift data and spot diagrams at various wavelengths. |
Zemax Files |
---|
Click on the red Document icon next to the item numbers below to access the Zemax file download. Our entire Zemax Catalog is also available. |
Features
- Molded Glass Aspheric Lenses Designed for Infinite Magnification
- Focus or Collimate Light Without Introducing Spherical Aberration
- Available Unmounted or Pre-Mounted in Nonmagnetic 303 Stainless Steel Lens Cells
Engraved with the Item #
Aspheric lenses are designed to focus or collimate light without introducing spherical aberration into the transmitted wavefront. For monochromatic sources, spherical aberration is often what prevents a single spherical lens from achieving diffraction-limited performance when focusing or collimating light. Thus, an aspheric lens is often the best single element solution for many applications including collimating the output of a fiber or laser diode, coupling light into a fiber, spatial filtering, or imaging light onto a detector.
This page features our selection of uncoated molded glass aspheric lenses. Please note that Thorlabs offers a larger selection of aspheric lenses with one of our AR coatings deposited on both sides (see links in the Aspheric Lens Selection Guide table to the right).
These molded glass lenses are available premounted in nonmagnetic 303 stainless steel lens cells that are engraved with the part number for easy identification. These mounted versions have a metric thread that makes them easy to integrate into an optical setup or OEM application. Mounted aspheres are readily adapted to our SM1 series of lens tubes by using our Aspheric Lens Adapters. They can be used as a drop-in replacement for multi-element microscope objectives by combining the lens with our Microscope Objective Adapter Extension Tube.
If an unmounted aspheric lens is being used to collimate the light from a point source or laser diode, the side with the greater radius of curvature (i.e., the flatter surface) should face the point source or laser diode. To collimate light using one of our mounted aspheric lenses, orient the housing so that the externally threaded end of the mount faces the source.
Molded glass aspheres are manufactured from a variety of optical glasses to yield the indicated performance. The molding process will cause the properties of the glass (e.g., Abbe number) to deviate slightly from those given by glass manufacturers. Specific material properties for each lens can be found by clicking on the Info Icon () in the tables below and selecting the Glass tab.
Choosing a Lens
Aspheric lenses are commonly chosen to couple incident light with a diameter of 1 - 5 mm into a single mode fiber. A simple example will illustrate the key specifications to consider when trying to choose the correct lens.
Example:
Fiber: P1-630A-FC-2
Collimated Beam Diameter Prior to Lens: Ø3 mm
The specifications for the P1-630A-FC-2, 630 nm, FC/PC single mode patch cable indicate that the mode field diameter (MFD) is 4.3 μm. This specification should be matched to the diffraction-limited spot size given by the following equation:
Here, f is the focal length of the lens, λ is the wavelength of the input light, and D is the diameter of collimated beam incident on the lens. Solving for the desired focal length of the collimating lens yields
Thorlabs offers a large selection of mounted and unmounted aspheric lenses to choose from. The aspheric lens with a focal length that is closest to 16 mm has a focal length of 15.29 mm (Item# 354260-B or A260-B). This lens also has a clear aperture that is larger than the collimated beam diameter. Therefore, this aspheric lens is the best option given the initial parameters (i.e., a P1-630A-FC-2 single mode fiber and a collimated beam diameter of 3 mm). Remember, for optimum coupling the spot size of the focused beam must be less than the MFD of the single mode fiber. As a result, if an aspheric lens is not available that provides an exact match, then choose the aspheric lens with a focal length that is shorter than the calculation above yields. Alternatively, if the clear aperture of the aspheric lens is large enough, the beam can be expanded before the aspheric lens, which has the result of reducing the spot size of the focus beam.
Click to Enlarge
Reference Drawing
Aspheric Lens Design Formula
Definitions of Variables | |
---|---|
z | Sag (Surface Profile) as a Function of Y |
Y | Radial Distance from Optical Axis |
R | Radius of Curvature |
k | Conic Constant |
An | nth Order Aspheric Coefficient |
The aspheric surfaces of these lenses may be described using a polynomial expansion in Y, the radial distance from the optical axis. The surface profile or sagitta (often abbreviated as sag) is denoted by z, and is given by the following expression:
where R is the radius of curvature, k is the conic constant, and the An are the nth order aspheric coefficients. The sign of R is determined by whether the center of curvature for the lens surface is located to the right or left of the lens' vertex; a positive R indicates that the center of curvature is located to the right of the vertex, while a negative R indicates that the center of curvature is located to the left of the vertex. For example, the radius of curvature for the left surface of a biconvex lens would be specified as positive, while the radius of curvature for its right surface would be specified as negative.
Aspheric Lens Coefficients
Due to the rotational symmetry of the lens surface, only even powers of Y are contained in the polynomial expansion above. The target values of the aspheric coefficients for each product can be found by clicking either on the blue Info Icons in the tables below () or on the red documents icon () next to each lens sold below.
Choosing a Collimation Lens for Your Laser Diode
Since the output of a laser diode is highly divergent, collimating optics are necessary. Aspheric lenses do not introduce spherical aberration and therefore are commonly chosen when the collimated laser beam is to be between one and five millimeters. A simple example will illustrate the key specifications to consider when choosing the correct lens for a given application. The second example below is an extension of the procedure, which will show how to circularize an elliptical beam.
Example 1: Collimating a Diverging Beam
- Laser Diode to be Used: L780P010
- Desired Collimated Beam Diameter: Ø3 mm (Major Axis)
When choosing a collimation lens, it is essential to know the divergence angle of the source being used and the desired output diameter. The specifications for the L780P010 laser diode indicate that the typical parallel and perpendicular FWHM beam divergences are 8° and 30°, respectively. Therefore, as the light diverges, an elliptical beam will result. To collect as much light as possible during the collimation process, consider the larger of these two divergence angles in any calculations (i.e., in this case, use 30°). If you wish to convert your elliptical beam into a round one, we suggest using an anamorphic prism pair, which magnifies one axis of your beam; for details, see Example 2 below.
Assuming that the thickness of the lens is small compared to the radius of curvature, the thin lens approximation can be used to determine the appropriate focal length for the asphere. Assuming a divergence angle of 30° (FWHM) and desired beam diameter of 3 mm:
Θ = Divergence Angle | Ø = Beam Diameter | f = Focal Length | r = Collimated Beam Radius = Ø/2 |
Note that the focal length is generally not equal to the needed distance between the light source and the lens.
With this information known, it is now time to choose the appropriate collimating lens. Thorlabs offers a large selection of aspheric lenses. For this application, the ideal lens is a molded glass aspheric lens with focal length near 5.6 mm and our -B antireflection coating, which covers 780 nm. The C171TMD-B (mounted) or 354171-B (unmounted) aspheric lenses have a focal length of 6.20 mm, which will result in a collimated beam diameter (major axis) of 3.3 mm. Next, check to see if the numerical aperture (NA) of the diode is smaller than the NA of the lens:
0.30 = NALens > NADiode ≈ sin(15°) = 0.26
Up to this point, we have been using the full-width at half maximum (FWHM) beam diameter to characterize the beam. However, a better practice is to use the 1/e2 beam diameter. For a Gaussian beam profile, the 1/e2 diameter is almost equal to 1.7X the FWHM diameter. The 1/e2 beam diameter therefore captures more of the laser diode's output light (for greater power delivery) and minimizes far-field diffraction (by clipping less of the incident light).
A good rule of thumb is to pick a lens with an NA twice that of the laser diode NA. For example, either the A390-B or the A390TM-B could be used as these lenses each have an NA of 0.53, which is more than twice the approximate NA of our laser diode (0.26). These lenses each have a focal length of 4.6 mm, resulting in an approximate major beam diameter of 2.5 mm. In general, using a collimating lens with a short focal length will result in a small collimated beam diameter and a large beam divergence, while a lens with a large focal length will result in a large collimated beam diameter and a small divergence.
Example 2: Circularizing an Elliptical Beam
Using the laser diode and aspheric lens chosen above, we can use an anamorphic prism pair to convert our collimated, elliptical beam into a circular beam.
Whereas earlier we considered only the larger divergence angle, we now look at the smaller beam divergence of 8°. From this, and using the effective focal length of the A390-B aspheric lens chosen in Example 1, we can determine the length of the semi-minor axis of the elliptical beam after collimation:
r' = f * tan(Θ'/2) = 4.6 mm * tan(4°) = 0.32 mm
The minor beam diameter is double the semi-minor axis, or 0.64 mm. In order to magnify the minor diameter to be equal to the major diameter of 2.5 mm, we will need an anamorphic prism pair that yields a magnification of 3.9. Thorlabs offers both mounted and unmounted prism pairs. Mounted prism pairs provide the benefit of a stable housing to preserve alignment, while unmounted prism pairs can be positioned at any angle to achieve the exact desired magnification.
The PS883-B mounted prism pair provides a magnification of 4.0 for a 950 nm wavelength beam. Because shorter wavelengths undergo greater magnification when passing through the prism pair, we can expect our 780 nm beam to be magnified by slightly more than 4.0X. Thus, the beam will still maintain a small degree of ellipticity.
Alternatively, we can use the PS871-B unmounted prism pair to achieve the precise magnification of the minor diameter necessary to produce a circular beam. Using the data available here, we see that the PS871-B achieves a magnification of 4.0 when the prisms are positioned at the following angles for a 670 nm wavelength beam:
α1: +34.608° | α2: -1.2455° |
Refer to the diagram to the right for α1 and α2 definitions. Our 780 nm laser will experience slightly less magnification than a 670 nm beam passing through the prisms at these angles. Some trial and error may be required to achieve the exact desired magnification. In general:
- To increase magnification, rotate the first prism clockwise (increasing α1) and rotate the second prism counterclockwise (decreasing α2).
- To reduce magnification, rotate the first prism counterclockwise (decreasing α1) and rotate the second prism clockwise (increasing α2).
Posted Comments: | |
叶 先生
 (posted 2022-07-05 12:13:08.163) 请问:354105-C的激光(能量密度)损伤阈值,最好@1064nm,10ns? Lawrence Trask
 (posted 2021-08-31 10:22:48.2) Greetings, our group is interested in collimating supercontinuum light out of a fiber (1-2 um). I noticed that all of the aspheric lenses are designed for wavelengths shorter than 1 um. Would it be possible to get an aspheric lens that is designed for 1.55 um, this way the supercontinuum light is better collimated? azandani
 (posted 2021-09-09 04:18:09.0) Hello Lawrence, thank you for contacting Thorlabs. Custom items can be requested by emailing TechSales@thorlabs.com. That being said, for your application, due to the broadband nature of your light source, an aspheric lens will introduce significant chromatic aberrations. We offer silver coated reflective collimators (https://www.thorlabs.com/newgrouppage9.cfm?objectgroup_id=4093) that can collimate connectorized fiber-coupled broadband light sources without the effects of chromatic aberration. Another option is to use gold-coated Off-Axis Parabolic mirrors (https://www.thorlabs.com/newgrouppage9.cfm?objectgroup_id=5447) which would provide the same benefit. Paul Belden
 (posted 2021-08-26 08:54:28.223) How is the lens in the A240TM held in place? If epoxy is used, is outgassing a concern? Thanks. YLohia
 (posted 2021-08-27 03:10:45.0) Hello, thank you for contacting Thorlabs. The lens in the A240TM is epoxied to its housing using the Norland 68 epoxy, which is not rated specifically for vacuum-use. Therefore, outgassing would be a concern. Congli Wang
 (posted 2020-10-03 05:02:59.823) Same here, A6 coefficient is different on this page (-1.30539e-005) and in the Auto CAD PDF (1.3053900E-05). Which one to trust? YLohia
 (posted 2020-10-08 03:03:11.0) Hello, thank you for contacting Thorlabs and bringing this to our attention. The A6 coefficient should have the negative sign. We will correct this information. Congli Wang
 (posted 2020-10-03 04:50:48.55) The Aspheric coefficient A6 is not consistent in two different places:
(1) On this page, it is mentioned A6 = -0.0001090000.
(2) However in the AutoCAD PDF, A6 = 1.0900023E-04. (Notice the missing minus sign as well as the last digits)
(2*) If you click on "INFO" on https://www.thorlabs.com/newgrouppage9.cfm?objectgroup_id=3809, you found A6 = 1.0900023 x 10-4, which is consistent with (2).
Which version is correct? YLohia
 (posted 2020-10-08 03:03:09.0) Hello, thank you for contacting Thorlabs and bringing this to our attention. The A6 coefficient should have the negative sign. 1.0900023E-04 was rounded down to 0.0001090000. We will correct this information. Chris Manning
 (posted 2020-08-31 11:29:15.35) I'm not sure that all the ones I asked for are here, but this is an impressive document that will benefit someone, if only as an example of the densest spreadsheet ever made:
www.hoya-opticalworld.com/common/xls/HOYA20180717.xlsx Chris Manning
 (posted 2020-08-31 10:29:38.817) I was wondering about the melting points of these (moldable) glasses and their transmission ranges. I am interested in UV cure. It would be a nice touch if the glass names in the product column were hot links to the glass properties that included transmission ranges, melting points, CTE's, etc. zhuzhanda
 (posted 2018-05-28 15:37:35.433) 光纤耦合选透镜焦距时,计算出的衍射极限光斑大小:4*波长*f/(D*Pi),书中衍射公式光斑半径大小为1.22*波长*f/D,二者有和区别和联系 YLohia
 (posted 2018-05-29 09:12:36.0) Hello, thank you for contacting Thorlabs. Our Tech Support China team will reach out to you directly to discuss your request. |
AR Coating Abbreviations | |
---|---|
Abbreviation | Description |
U | Uncoated: Optics Do Not have an AR Coating |
A | Broadband AR Coating for the 350 - 700 nm Range |
B | Broadband AR Coating for the 600 - 1050 nm or 650 - 1050 nm Range |
C | Broadband AR Coating for the 1050 - 1620 nm or 1050 - 1700 nm Range |
V | Narrowband AR Coating Designed for the Wavelength Listed in the Table Below |
The table below contains all molded visible and near-IR aspheric lenses offered by Thorlabs. For our selection of IR molded aspheres, click here. The Item # listed is that of the unmounted, uncoated lens. An "X" in any of the five AR Coating Columns indicates the lens is available with that coating (note that the V coating availability is indicated with the AR coating wavelength). The table to the right defines each letter and lists the specified AR coating range. Clicking on the X takes you to the landing page where that lens (mounted or unmounted) can be purchased.
Base Item # | AR Coating Options | Effective Focal Length |
NA | Outer Diameter of Unmounted Lens |
Working Distance | Clear Aperture of Unmounted Lens |
|||||
---|---|---|---|---|---|---|---|---|---|---|---|
U | A | B | C | V | Unmounted | Mounted | |||||
355465 | X | 0.5 mm | S1: 0.50 S2: 0.10 |
1.845 mm | S1: 0.3 mma S2: 2.9 mma |
- | S1: Ø0.40 mm S2: Ø0.70 mm |
||||
355915 | X | 0.8 mm | S1: 0.50 S2: 0.12 |
1.300 mm | S1: 0.7 mma S2: 3.9 mma |
- | S1: Ø0.77 mm S2: Ø1.00 mm |
||||
355200 | X | 1.1 mm | S1: 0.43 S2: 0.12 |
2.400 mm | S1: 0.5 mmb S2: 4.8 mma |
- | S1: Ø1.24 mm S2: Ø1.24 mm |
||||
355201 | X | 1.1 mm | S1: 0.12 S2: 0.43 |
4.929 mm | S1: 0.5 mmb S2: 4.8 mma |
- | S1: Ø1.24 mm S2: Ø1.24 mm |
||||
354450 | X | 1.2 mm | S1: 0.30 S2: 0.30 |
1.800 mm | S1: 1.7 mma S2: 1.7 mma |
- | S1: Ø1.14 mm S2: Ø1.14 mm |
||||
354710 | X | X | X | X | 1.5 mm | 0.5 | 2.650 mm | 0.5 mmb | 0.4 mmb,c | S1: Ø1.15 mm S2: Ø1.50 mm |
|
354140 | X | X | X | X | 1.5 mm | 0.6 | 2.400 mm | 0.8 mma | 0.8 mma | S1: Ø1.14 mm S2: Ø1.60 mm |
|
355755 | X | 1.9 mm | S1: 0.15 S2: 0.15 |
1.700 mm | S1: 3.6 mma S2: 3.6 mma |
- | S1: Ø1.10 mm S2: Ø1.10 mm |
||||
355151 | X | X | X | X | 2.0 mm | 0.5 | 3.000 mm | 0.5 mmb | 0.3 mmb,c | S1: Ø1.09 mm S2: Ø2.00 mm |
|
355440 | X | X | X | X | 2.8 mm | S1: 0.3 S2: 0.5 |
4.700 mm | S2: 7.1 mma |
S1: 1.8 mmb,c S2: 7.09 mma |
S1: Ø3.76 mm S2: Ø4.12 mm |
|
355392 | X | X | X | X | 2.8 mm | 0.6 | 4.000 mm | 1.5 mma | 1.0 mma,c | S1: Ø2.50 mm S2: Ø3.60 mm |
|
355390 | X | X | X | X | 2.8 mm | 0.6 | 4.500 mm | 2.2 mma | 2.0 mma,c | S1: Ø3.60 mm S2: Ø3.60 mm |
|
355660 | X | X | X | X | 3.0 mm | 0.5 | 4.000 mm | 1.6 mma | 1.3 mma,c | S1: Ø2.35 mm S2: Ø3.60 mm |
|
354330 | X | X | X | X | 3.1 mm | 0.7 | 6.325 mm | 1.8 mma | 1.8 mma,c | S1: Ø3.84 mm S2: Ø5.00 mm |
|
N414 | X | X | X | 3.30 mm | 0.47 | 4.50 mm | 1.94 mma | 1.83 mma,c | Ø3.52 mm | ||
354340 | X | X | X | 4.0 mm | 0.6 | 6.325 mm | 1.48 mmb | 1.2 mmb,c | S1: Ø3.77 mm S2: Ø5.10 mm |
||
357610 | X | X | X | 4.0 mm | 0.6 | 6.325 mm | 1.5 mmb | 1.1 mmb,c | S1: Ø3.39 mm S2: Ø4.80 mm |
||
357775 | X | X | X | 405 | 4.0 mm | 0.6 | 6.325 mm | 1.9 mmb | 1.5 mmb,c | S1: Ø3.45 mm S2: Ø4.80 mm |
|
354350 | X | X | X | 4.5 mm | 0.4 | 4.700 mm | 2.2 mma | 1.6 mma,c | S1: Ø2.05 mm S2: Ø3.70 mm |
||
355230 | X | X | X | X | 1064 | 4.5 mm | 0.6 | 6.325 mm | 2.8 mmb | 2.4 mmb,c | S1: Ø3.93 mm S2: Ø5.07 mm |
A230 | X | X | X | X | 4.51 mm | 0.55 | 6.34 mm | 2.91 mma | 2.53 mma,c | Ø4.95 mm | |
354453 | X | X | X | X | 4.6 mm | 0.5 | 6.000 mm | 2.0 mmb | 0.9 mmb,c | S1: Ø3.38 mm S2: Ø4.80 mm |
|
A390 | X | X | 4.60 mm | 0.53 | 6.00 mm | 2.70 mma | 1.64 mma,c | Ø4.89 mm | |||
354430 | X | X | X | 5.0 mm | 0.2 | 2.000 mm | 4.4 mma | 4.0 mma,c | S1: Ø1.40 mm S2: Ø1.60 mm |
||
354105 | X | X | X | X | 5.5 mm | 0.6 | 7.200 mm | 3.1 mmb | 2.0 mmb,c | S1: Ø4.96 mm S2: Ø6.00 mm |
|
354171 | X | X | X | X | 6.2 mm | 0.3 | 4.700 mm | 3.4 mmb | 2.8 mmb,c | S1: Ø2.72 mm S2: Ø3.70 mm |
|
355110 | X | X | X | X | 1064 | 6.2 mm | 0.4 | 7.200 mm | 2.7 mmb | 1.6 mmb,c | S1: Ø2.93 mm S2: Ø5.00 mm |
A110 | X | X | X | X | 6.24 mm | 0.40 | 7.20 mm | 3.39 mma | 2.39 mma,c | Ø5.00 mm | |
A375 | X | X | X | 7.50 mm | 0.30 | 6.51 mm | 5.90 mma | 5.59 mma,c | Ø4.50 mm | ||
354240 | X | X | X | X | 1064 | 8.0 mm | 0.5 | 9.950 mm | 4.9 mmb | 3.8 mmb,c | S1: Ø6.94 mm S2: Ø8.00 mm |
A240 | X | X | X | X | 8.00 mm | 0.50 | 9.94 mm | 5.92 mma | 4.79 mma,c | Ø8.00 mm | |
354060 | X | X | X | X | 9.6 mm | 0.3 | 6.325 mm | 7.5 mmb | 7.1 mmb,c | S1: Ø5.13 mm S2: Ø5.20 mm |
|
354061 | X | X | X | X | 11.0 mm | 0.2 | 6.325 mm | 8.9 mmb | 8.5 mmb,c | S1: Ø4.63 mm S2: Ø5.20 mm |
|
A220 | X | X | X | 11.00 mm | 0.26 | 7.20 mm | 7.97 mma | 6.91 mma,c | Ø5.50 mm | ||
354220 | X | X | X | X | 1064 | 11.0 mm | 0.3 | 7.200 mm | 6.9 mmb | 5.8 mmb,c | S1: Ø4.07 mm S2: Ø5.50 mm |
355397 | X | X | X | X | 11.0 mm | 0.3 | 7.200 mm | 9.3 mmb | 8.2 mmb,c | S1: Ø6.24 mm S2: Ø6.68 mm |
|
A397 | X | X | X | 11.00 mm | 0.30 | 7.20 mm | 9.64 mma | 8.44 mma,c | Ø6.59 mm | ||
354560 | X | X | X | X | 13.86 mm | 0.2 | 6.325 mm | 12.1 mma | 11.7 mma,c | S1: Ø4.54 mm S2: Ø5.10 mm |
|
A260 | X | X | X | 15.29 mm | 0.16 | 6.50 mm | 14.09 mma | 13.84 mma,c | Ø5.00 mm | ||
354260 | X | X | X | X | 15.3 mm | 0.2 | 6.500 mm | 12.7 mmb | 12.4 mmb,c | S1: Ø4.61 mm S2: Ø5.00 mm |
|
A280 | X | X | X | 18.40 mm | 0.15 | 6.50 mm | 17.13 mma | 16.88 mma,c | Ø5.50 mm | ||
354280 | X | X | X | X | 1064 | 18.4 mm | 0.15 | 6.500 mm | 15.9 mmb | 15.6 mmb,c | S1: Ø5.15 mm S2: Ø5.50 mm |
Item # (Unmounted/ Mounted) |
Info | EFLa | NA | OD | WDb | CA | TC | DW | LWTc | Glass | Performance | Thread | Suggested Spanner Wrench |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
354710 | 1.5 mm | 0.53 | 2.650 mm | 0.5 mmd | S1: Ø1.15 mm S2: Ø1.50 mm |
0.863 mm | 1550 nm | 0.250 mm | D-ZK3 | Focal Shift / Spot Size Cross Section |
- | - | |
C710TMD | 6.2 mm | 0.4 mmd,e | M6 x 0.5 | SPW306 | |||||||||
354140 | 1.5 mm | 0.58 | 2.400 mm | 0.8 mmf | S1: Ø1.14 mm S2: Ø1.60 mm |
1.020 mm | 780 nm | - | D-ZK3 | Focal Shift / Spot Size Cross Section |
- | - | |
C140TMD | 6.2 mm | M6 x 0.5 | SPW306 |
Item # (Unmounted/ Mounted) |
Info | EFLa | NA | OD | WDb | CA | TC | DW | LWTc | Glass | Performance | Thread | Suggested Spanner Wrench |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
355151 | 2.0 mm | 0.50 | 3.000 mm | 0.5 mmd | S1: Ø1.09 mm S2: Ø2.00 mm |
1.892 mm | 780 nm | 0.250 mm | D-ZLaF52LA | Focal Shift / Spot Size Cross Section |
- | - | |
C151TMD | 6.2 mm | 0.3 mmd,e | M6 x 0.5 | SPW306 | |||||||||
355440 | 2.8 mm | S1: 0.26 S2: 0.52 |
4.700 mm | S1: 2.0 mmd S2: 7.1 mmd |
S1: Ø3.76 mm S2: Ø4.12 mm |
3.827 mm | 980 nm | 0.250 mm | D-ZLaF52LA | Focal Shift / Spot Size Cross Section |
- | - | |
C440TMD | 8.2 mm | S1: 1.9 mmd,e |
M8 x 0.5 | SPW308 | |||||||||
355392 | 2.8 mm | 0.60 | 4.000 mm | 1.5 mmf | S1: Ø2.50 mm S2: Ø3.60 mm |
2.240 mm | 830 nm | - | D-ZLaF52LA | 392_Asph.pdf | - | - | |
C392TMD | 6.2 mm | 1.0 mme,f | M6 x 0.5 | SPW306 | |||||||||
355390 | 2.8 mm | 0.55 | 4.500 mm | 2.2 mmf | S1: Ø3.60 mm S2: Ø3.60 mm |
1.900 mm | 830 nm | - | D-ZLaF52LA | 390_Asph.pdf | - | - | |
C390TMD | 8.2 mm | 2.0 mme,f | M8 x 0.5 | SPW308 |
Item # (Unmounted/ Mounted) |
Info | EFLa | NA | OD | WDb | CA | TC | DW | LWTc | Glass | Performance | Thread | Suggested Spanner Wrench |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
355660 | 3.0 mm | 0.52 | 4.000 mm | 1.6 mmd | S1: Ø2.35 mm S2: Ø3.60 mm |
2.500 mm | 1550 nm | - | D-ZLaF52LA | 660_Asph.pdf | - | - | |
C660TMD | 8.2 mm | 1.3 mmd,e | M8 x 0.5 | SPW308 | |||||||||
354330 | 3.1 mm | 0.70 | 6.325 mm | 1.8 mmd | S1: Ø3.84 mm S2: Ø5.00 mm |
3.214 mm | 830 nm | - | D-ZK3 | Focal Shift / Spot Size Cross Section |
- | - | |
C330TMD | 9.2 mm | 1.8 mmd,e | M9 x 0.5 | SPW301 |
Item # (Unmounted/ Mounted) |
Info | EFLa | NA | OD | WDb | CA | TC | DW | LWTc | Glass | Performance | Thread | Suggested Spanner Wrench |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
354340 | 4.0 mm | 0.64 | 6.325 mm | 1.5 mmd | S1: Ø3.77 mm S2: Ø5.10 mm |
3.097 mm | 685 nm | 1.200 mm | D-ZK3 | Focal Shift / Spot Size Cross Section |
- | - | |
C340TMD | 9.2 mm | 1.2 mmd,e | M9 x 0.5 | SPW301 | |||||||||
357610 | 4.0 mm | 0.62 | 6.325 mm | 1.5 mmd | S1: Ø3.39 mm S2: Ø4.80 mm |
2.953 mm | 410 nm | 1.200 mm | D-LAK6 | Focal Shift / Spot Size Cross Section |
- | - | |
C610TMD | 9.2 mm | 1.1 mmd,e | M9 x 0.5 | SPW301 | |||||||||
357775 | 4.0 mm | 0.60 | 6.325 mm | 1.9 mmd | S1: Ø3.45 mm S2: Ø4.80 mm |
2.898 mm | 408 nm | 0.250 mm | D-LAK6 | Focal Shift / Spot Size Cross Section |
- | - | |
C775TMD | 9.2 mm | 1.5 mmd,e | M9 x 0.5 | SPW301 | |||||||||
354350 | 4.5 mm | 0.40 | 4.700 mm | 2.2 mmf | S1: Ø2.05 mm S2: Ø3.70 mm |
3.649 mm | 980 nm | - | D-ZK3 | Focal Shift / Spot Size Cross Section |
- | - | |
C350TMD | 8.2 mm | 1.6 mme,f | M8 x 0.5 | SPW308 | |||||||||
355230 | 4.5 mm | 0.55 | 6.325 mm | 2.8 mmd | S1: Ø3.93 mm S2: Ø5.07 mm |
2.708 mm | 780 nm | 0.250 mm | D-ZLaF52LA | Focal Shift / Spot Size Cross Section |
- | - | |
C230TMD | 9.2 mm | 2.4 mmd,e | M9 x 0.5 | SPW301 | |||||||||
A230 | 4.51 mm | 0.55 | 6.34 mm | 2.91 mmf | Ø4.95 mm | 2.94 mm | 780 nm | 0.25 mm | S-NPH1 | A230_Asph.pdf | - | - | |
354453 | 4.6 mm | 0.50 | 6.000 mm | 2.0 mmd | S1: Ø3.38 mm S2: Ø4.80 mm |
3.135 mm | 655 nm | 0.275 mm | D-ZK3 | Focal Shift / Spot Size Cross Section |
- | - | |
C453TMD | 9.2 mm | 0.9 mmd,e | M9 x 0.5 | SPW301 |
Item # (Unmounted/ Mounted) |
Info | EFLa | NA | OD | WDb | CA | TC | DW | LWTc | Glass | Performance | Thread | Suggested Spanner Wrench |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
354430 | 5.0 mm | 0.15 | 2.000 mm | 4.4 mmd | S1: Ø1.40 mm S2: Ø1.60 mm |
0.991 mm | 1550 nm | - | D-ZK3 | 430_Asph.pdf | - | - | |
C430TMD | 6.2 mm | 4.0 mmd,e | M6 x 0.5 | SPW306 | |||||||||
354105 | 5.5 mm | 0.60 | 7.200 mm | 3.1 mmf | S1: Ø4.96 mm S2: Ø6.00 mm |
2.937 mm | 633 nm | 0.250 mm | D-ZK3 | Focal Shift / Spot Size Cross Section |
- | - | |
C105TMD | 9.2 mm | 2.0 mme,f | M9 x 0.5 | SPW301 |
Item # (Unmounted/ Mounted) |
Info | EFLa | NA | OD | WDb | CA | TC | DW | LWTc | Glass | Performance | Thread | Suggested Spanner Wrench |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
354171 | 6.2 mm | 0.30 | 4.700 mm | 3.4 mmd | S1: Ø2.72 mm S2: Ø3.70 mm |
3.484 mm | 633 nm | 0.275 mm | D-ZK3 | Focal Shift / Spot Size Cross Section |
- | - | |
C171TMD | 8.2 mm | 2.8 mmd,e | M8 x 0.5 | SPW308 | |||||||||
355110 | 6.2 mm | 0.40 | 7.200 mm | 2.7 mmd | S1: Ø2.93 mm S2: Ø5.00 mm |
5.158 mm | 780 nm | 0.275 mm | D-ZLaF52LA | Focal Shift / Spot Size Cross Section |
- | - | |
C110TMD | 9.2 mm | 1.6 mmd,e | M9 x 0.5 | SPW301 | |||||||||
A110 | 6.24 mm | 0.40 | 7.20 mm | 3.39 mmf | Ø5.00 mm | 5.36 mm | 780 nm | 0.275 mm | H-LAK54 | A110_Asph.pdf | - | - | |
A110TM | 9.24 mm | 2.39 mme,f | M9 x 0.5 | SPW301 |
Item # (Unmounted/ Mounted) |
Info | EFLa | NA | OD | WDb | CA | TC | DW | LWTc | Glass | Performance | Thread | Suggested Spanner Wrench |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
354240 | 8.0 mm | 0.50 | 9.936 mm | 4.9 mmd | S1: Ø6.94 mm S2: Ø8.00 mm |
3.434 mm | 780 nm | 0.250 mm | D-ZK3 | Focal Shift / Spot Size Cross Section |
- | - | |
C240TMD | 12.2 mm | 3.8 mmd,e | M12 x 0.5 | SPW302 | |||||||||
A240 | 8.00 mm | 0.50 | 9.94 mm | 5.92 mmf | Ø8.00 mm | 3.69 mm | 780 nm | 0.25 mm | D-LAK6 | A240_Asph.pdf | - | - | |
A240TM | 12.24 mm | 4.79 mme,f | M12 x 0.5 | SPW302 |
Item # (Unmounted/ Mounted) |
Info | EFLa | NA | OD | WDb | CA | TC | DW | LWTc | Glass | Performance | Thread | Suggested Spanner Wrench |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
354060 | 9.6 mm | 0.27 | 6.325 mm | 7.5 mmd | S1: Ø5.13 mm S2: Ø5.20 mm |
2.493 mm | 633 nm | 0.250 | D-ZK3 | Focal Shift / Spot Size Cross Section |
- | - | |
C060TMD | 9.2 mm | 7.1 mmd,e | M9 x 0.5 | SPW301 |
Item # (Unmounted/ Mounted) |
Info | EFLa | NA | OD | WDb | CA | TC | DW | LWTc | Glass | Performance | Thread | Suggested Spanner Wrench |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
354061 | 11.0 mm | 0.24 | 6.330 mm | 8.9 mmd | S1: Ø4.63 mm S2: Ø5.20 mm |
2.434 mm | 633 nm | 0.250 mm | D-ZK3 | Focal Shift / Spot Size Cross Section |
- | - | |
C061TMD | 9.2 mm | 8.5 mmd,e | M9 x 0.5 | SPW301 | |||||||||
A220 | 11.00 mm | 0.26 | 7.20 mm | 7.97 mmf | Ø5.50 mm | 5.00 mm | 633 nm | 0.25 mm | D-K59 | A220_Asph.pdf | - | - | |
A220TM | 9.24 mm | 6.91 mme,f | 0.275 mm | M9 x 0.5 | SPW301 | ||||||||
354220 | 11.0 mm | 0.25 | 7.200 mm | 6.9 mmd | S1: Ø4.07 mm S2: Ø5.50 mm |
5.032 mm | 633 nm | 0.250 mm | D-ZK3 | Focal Shift / Spot Size Cross Section |
- | - | |
C220TMD | 9.2 mm | 5.8 mmd,e | M9 x 0.5 | SPW301 | |||||||||
355397 | 11.0 mm | 0.30 | 7.200 mm | 9.3 mmd | S1: Ø6.24 mm S2: Ø6.68 mm |
1.947 mm | 670 nm | 0.275 mm | D-ZLaF52LA | Focal Shift / Spot Size Cross Section |
- | - | |
C397TMD | 9.2 mm | 8.2 mmd,e | M9 x 0.5 | SPW301 |
Item # (Unmounted/ Mounted) |
Info | EFLa | NA | OD | WDb | CA | TC | DW | LWTc | Glass | Performance | Thread | Suggested Spanner Wrench |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
354560 | 13.9 mm | 0.18 | 6.325 mm | 12.1 mmd | S1: Ø4.54 mm S2: Ø5.10 mm |
2.773 mm | 650 nm | - | D-ZK3 | 560_Asph.pdf | - | - | |
C560TMD | 9.2 mm | 11.7 mmd,e | M9 x 0.5 | SPW301 |
Item # (Unmounted/ Mounted) |
Info | EFLa | NA | OD | WDb | CA | TC | DW | LWTc | Glass | Performance | Thread | Suggested Spanner Wrench |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
354260 | 15.3 mm | 0.16 | 6.500 mm | 12.7 mmd | S1: Ø4.61 mm S2: Ø5.00 mm |
2.209 mm | 780 nm | 0.250 | D-ZK3 | Focal Shift / Spot Size Cross Section |
- | - | |
C260TMD | 9.2 mm | 12.4 mmd,e | M9 x 0.5 | SPW301 |
Item # (Unmounted/ Mounted) |
Info | EFLa | NA | OD | WDb | CA | TC | DW | LWTc | Glass | Performance | Thread | Suggested Spanner Wrench |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
354280 | 18.4 mm | 0.15 | 6.500 mm | 15.9 mmd | S1: Ø5.15 mm S2: Ø5.50 mm |
2.178 mm | 780 nm | 0.250 | D-ZK3 | Focal Shift / Spot Size Cross Section |
- | - | |
C280TMD | 9.2 mm | 15.6 mmd,e | M9 x 0.5 | SPW301 |