Kinematic Microscope Objective Mount
![](https://www.thorlabs.us/Images/GuideImages/3964_KinMicrosObjMts_3.jpg)
- Designed to Mount RMS-Threaded Microscope Objectives
- Removable Knobs Expose Hex Sockets in Lead Screws
- Post Mountable Hardened Steel Inserts Remove Wear
KM100R
KM100R Mount Shown with an RMS10X Objective
(RMS10X Not Included)
Application Idea
![](../../images/loading-red.gif)
Please Wait
Features
- 0.800"-36 RMS Microscope Objective Thread
- Angular Range: ±4°
- Resolution: 8 mrad (0.5°) per rev
- 1/4"-80 Stainless Steel Lead Screws with Brass Bushings
- Fabricated from Black Anodized Aluminum
- Post Mountable via 8 (M4) Counterbored Clearance Hole
The KM100R Kinematic Microscope Objective Mount is specifically designed to allow easy integration of standard RMS-threaded microscope objectives (sold separately) into free-space setups. The mount features 1/4"-80 adjusters for tip and tilt adjustments. An optional accessory, the LN2580 bronze locking nut, is available to lock the adjusters once the desired position is reached.
Posted Comments: | |
No Comments Posted |