Electrical Adapters Kit
- Versatile Selection of Common Adapters
- Welded Steel Cabinet
- Labeled Drawers
ESK09
ESK11
19" Equipment Rack with Kits
Please Wait
Features
- Heavy-Duty Welded Steel Frame Cabinet 17.13" x 11.11" x 11.08" (435.0 mm x 282.3 mm x 281.3 mm)
- Labeled Drawers
- ESK09: 16 Drawers, Each 10.90" x 4.14" x 2.27" (276.9 mm x 105.3mm x 57.5 mm)
- ESK11: 9 Drawers, Each 10.89" x 5.50" x 3.15" (276.5 mm x 139.7 mm x 79.9 mm)
- Cabinets Can Be Wall Mounted or Stacked
The ESK09 and ESK11 kits each contain a selection of popular adapters (see below for type and quantity). The welded steel frame of the cabinet makes it sturdy enough to mount directly onto the wall or to stack on a benchtop or equipment rack. Both kits sell at a 10% discount to the individual component prices.
Posted Comments: | |
No Comments Posted |
BNC/SMA Adapter Kit Contents | ||||||||
---|---|---|---|---|---|---|---|---|
Item # | T4001 | T4289 | T4290 | T4291 | T4282 | T4283 | T4285 | T3533 |
Photo (Click to Enlarge) |
||||||||
Description | SMA to BNC (M - M) |
SMA to BNC (F - M) |
SMA to BNC (M - F) |
SMA to BNC (F - F) |
SMA Elbow (M - F) |
SMA Straight (M - M) |
SMA Straight (F - F) |
BNC Straight (M - M) |
Qty. | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 10 |
Item # | T3283 | T3534 | T3285 | T4003 | T4002 | T3788 | T1452 | T4119 |
Photo (Click to Enlarge) |
||||||||
Description | BNC Straight (F - F) |
BNC Elbow (M - F) |
BNC T (F - M - F) |
BNC Female to Banana |
BNC Male to Banana |
BNC to Test Clips |
BNC Female to Binding Post |
BNC In-Line Terminator |
Qty. | 10 | 10 | 10 | 5 | 5 | 5 | 5 | 2 |
BNC/SMA Adapter Kit Contents | ||||||||
---|---|---|---|---|---|---|---|---|
Item # | T3283 | T3533 | T3534 | T3285 | T4003 | |||
Photo (Click to Enlarge) |
||||||||
Description | BNC Straight (F - F) |
BNC Straight (M - M) |
BNC Elbow (M - F) |
BNC T (F - M - F) |
BNC Female to Banana |
|||
Qty. | 10 | 10 | 10 | 10 | 5 | |||
Item # | T4002 | T3788 | T1452 | T4119 | ||||
Photo (Click to Enlarge) |
||||||||
Description | BNC Male to Banana |
BNC to Test Clips |
BNC Female to Binding Post |
50 Ω BNC In-Line Terminator | ||||
Qty. | 5 | 5 | 5 | 2 |