Right-Angle Kinematic Mounts for Elliptical Mirrors


  • Kinematic Mounts for 1/2", 1", and 2" Elliptical Mirrors
  • Cage System, Lens Tube, and Post Mount Compatible
  • ±3° or ±4° of Kinematic Pitch/Yaw Adjustment

KCB2EC

Holds 2" Elliptical Optics

KCB1E

Holds 1" Elliptical Optics

KCB05E

Holds 1/2"
Elliptical Optics

Elliptical Mirror Mounts are Cage
System and Lens Tube Compatible

Application Idea

Related Items


Please Wait
KCB1E Beam Path
The KCBxE(/M) and KCBxEC(/M) elliptical mirror mounts divert a beam 90°, while the elliptical optic maintains a circular aperture.
Item # KCB05E(/M) KCB1E(/M) KCB1EC(/M) KCB2EC(/M)
Elliptical Mirror Size 1/2" 1" 2"
Lens Tube Compatibility SM05 SM1 SM2
Cage System Compatibility 16 mm 30 mm 60 mm
Cage Rod Mounting Tapped Holes Smooth Bores

Features

  • Mount Elliptical Optics at 45° with Pitch/Yaw Adjustment
  • Z-Translation Possible Using Third Hex Adjuster
  • Versions Available to Mount a 1/2", 1", or 2" Elliptical Optic
  • Taps for Post Mounting
  • Fabricated from Black Anodized Aluminum

Right-Angle Kinematic Mounts for Elliptical Mirrors allow elliptical optics to be mounted at a 45° angle within a cage system or lens tube system. Elliptical optics have the advantage of a circular aperture when mounted at 45°. The KCB05E(/M) and KCB1E(/M) feature tapped holes for cage rods on both the entrance and exit ports, while KCB1EC(/M) and KCB2EC(/M) feature smooth bores for cage rods. All of these mounts have SM-threaded entrance and exit holes for lens tube integration.

The eight right-angle mounts listed below are sized to incorporate 1/2", 1", or 2" elliptical optics within a 16 mm, 30 mm, or 60 mm cage system, respectively. These mounts are compatible with our dielectric and metallic elliptical mirrors. We also offer Fixed 45° Mounts for our 1" and 2" elliptical mirrors.


Posted Comments:
Jakin Z  (posted 2023-12-15 06:41:37.88)
Does the KCB1EC/M have an appropriate piezoelectric actuators?
andi.am  (posted 2017-12-21 12:21:59.633)
I am not able to open the step file for the KCB2EC/M with 2 different software (IDA-step and Inventor). Is the file corrupted? Can you fix it? Thank you for your promt answer in advance Andreas
nbayconich  (posted 2018-01-04 01:42:05.0)
Thank you for contacting Thorlabs. There are several types of step files that may be compatible with ida-step & Inventor. I will reach out to you directly to provide these step files to try for IDA-step and Inventor and help troubleshoot this issue.
syim  (posted 2013-09-24 11:55:01.567)
Can you provide the elliptical mirror mount part separately? I don't need the cage. Thanks.
cdaly  (posted 2013-09-26 13:27:00.0)
Response from Chris at Thorlabs: Thank you for using our feedback tool. We do sell fixed elliptical mirror mounts, which do not involve the cage ssytems. The 2" elliptical mirror mount is the H45E2, which can be post mounted, turned vertically with a fixed optic mount like FMP2, or mounted kinematically using the KM200.
walter.mueller  (posted 2013-05-22 17:30:44.36)
Gibt es von diesem Halter KCB1E tatsächlich nur die universelle zöllische Version? Es müsste doch eine mit Metrischem Gewinde für den Post geben?
jlow  (posted 2013-05-22 16:07:00.0)
Response from Jeremy at Thorlabs: There's no special metric version of the KCB1E. It has both #8-32 and M4x0.7mm mounting holes.
tcohen  (posted 2013-01-22 09:23:00.0)
Response from Tim at Thorlabs: Thank you for your feedback! Right now we are releasing many new products, but expanding our elliptical selection for both dichroics and beamsplitter plates are being discussed. We are grateful for your feedback to help aid us in continuing to offer new products that would be the most useful for our customers.
cafortin  (posted 2013-01-16 17:57:23.893)
It would be nice to have a selection of elleptical dichroic filters to fit those kinematic mount.
Back to Top

16 mm Cage Right-Angle Kinematic Elliptical Mirror Mount with Tapped Cage Rod Holes

Elliptical Mirror Mount
Click to Enlarge
KCB05E Elliptical Mount with SR Cage Rods and an SM05 Lens Tube
  • Eight 4-40 Tapped Holes to Mate with 16 mm Cage Systems
  • Mounts 1/2" (12.7 mm) Elliptical Optics at a 45° Angle to the Optical Axis
  • Provides ±3º Kinematic Pitch and Yaw Adjustment
  • Z-Axis Translation Using All Three Adjusters: ±0.04" (±1.0 mm)
  • Compatible with SM05-Threaded (0.535"-40) Lens Tubes
  • Post Mountable:

The KCB05E(/M) Elliptical Mirror Mount provides ±4° of kinematic pitch and yaw adjustment for a 1/2" elliptical optic positioned at a mean angle of 45° to the optical axis. The ports are equipped with SM05-threaded (0.535"-40) bores and four 4-40 tapped holes center-to-center spaced for compatibility with our 16 mm cage systems. The kinematic pitch and yaw adjustment plate is actuated with M3 x 0.25 threaded adjustment screws that provide angular resolution of 12.94 mrad/rev. Two of these adjusters include removable knobs, while the third must be tuned with a 5/64" (2 mm) hex key or balldriver. While the optic face is nominally centered within the mount, the third adjuster can be used for fine tuning the position along the optical axis.

A nylon-tipped adjustment screw and a nylon-coated spring clip are used to secure 1/2" (12.7 mm) elliptical optics using a 0.05" (1.3 mm) hex key or balldriver via the mount's rear-loading, double-bored hole. The rear loading design does not limit the thickness of the mounted optic and the mounted optic remains accessible even after the mount is fitted with cage rods or lens tubes. We offer dielectric and metallic elliptical mirrors, which are compatible with this mount. The minimum thickness for optics that can be secured by these mounts is 0.12" (3 mm).

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
KCB05E Support Documentation
KCB05ERight-Angle Kinematic Elliptical Mirror Mount, 16 mm Cage System and SM05 Lens Tube Compatible, 4-40 and 8-32 Mounting Holes
$262.04
Today
+1 Qty Docs Part Number - Metric Price Available
KCB05E/M Support Documentation
KCB05E/MRight-Angle Kinematic Elliptical Mirror Mount, 16 mm Cage System and SM05 Lens Tube Compatible, M3 and M4 Mounting Holes
$262.04
Today
Back to Top

30 mm Cage Right-Angle Kinematic Elliptical Mirror Mount with Tapped Cage Rod Holes

Elliptical Mirror Mount
Click to Enlarge

KCB1E Elliptical Mount on a Post with ER Cage Rods and an SM1 Lens Tube
  • Mounts 1" (25.4 mm) Elliptical Optics at a 45° Angle to the Optical Axis
  • Eight 4-40 Tapped Holes for ER Cage Rods
  • Provides ±4° Kinematic Pitch and Yaw Adjustment
  • Z-Axis Translation Using All Three Adjusters: ±0.12" (±3.0 mm)
  • 30 mm Cage System and SM1 (1.035"-40) Compatible
  • Post Mountable:
    • KCB1E: One 8-32 Tap and One 1/4"-20 Tap (for Ø1/2" and Ø1" Posts)
    • KCB1E/M: One M4 Tap and One M6 Tap (for Ø1/2" and Ø25.0 mm Posts)

The KCB1E(/M) right-angle mount provides pitch and yaw adjustment for a 1" (25.4 mm) elliptical optic held in a mounting plate whose nominal horizontal position is at a 45° angle. The ports are equipped with SM1-threaded (1.035"-40) bores and four 4-40 tapped holes center-to-center spaced to mate with our 30 mm Cage System standard. The kinematic pitch and yaw adjustment plate is actuated with 100 TPI (Threads per Inch) adjustment screws that provide angular resolution of 7.6 mrad/rev. Two of these adjusters include removable knobs, while the third must be tuned with a 5/64" (2 mm) hex key or balldriver. While the optic face is nominally centered within the mount, the third adjuster can be used for fine tuning the position along the optical axis.

A nylon-tipped adjustment screw and a nylon-coated spring clip are used to secure 1" (25.4 mm) elliptical optics using a 0.05" (1.3 mm) hex key or balldriver via the mount's rear-loading, double-bored hole. The rear loading design ensures that the optic remains accessible even after the mount is fitted with cage rods or lens tubes. These mounts were designed for a 6 mm thick optic. We offer dielectric and metallic elliptical mirrors, which are compatible with these mounts.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
KCB1E Support Documentation
KCB1ERight-Angle Kinematic Elliptical Mirror Mount with Tapped Cage Rod Holes, 30 mm Cage System and SM1 Compatible, 8-32 and 1/4"-20 Mounting Holes
$222.83
Today
+1 Qty Docs Part Number - Metric Price Available
KCB1E/M Support Documentation
KCB1E/MRight-Angle Kinematic Elliptical Mirror Mount with Tapped Cage Rod Holes, 30 mm Cage System and SM1 Compatible, M4 and M6 Mounting Holes
$222.83
Today
Back to Top

30 mm Cage Right-Angle Kinematic Elliptical Mirror Mount with Smooth Cage Rod Bores

Back View
Click to Enlarge

KCB1EC(/M) Mounts have Smooth Bores for Cage Rods
  • Mounts 1" (25.4 mm) Elliptical Optics at a 45° Angle to the Optical Axis
  • Eight 0.25" (6.35 mm) Deep Smooth Bore Holes for ER Cage Rods
  • Provides ±4° Kinematic Pitch and Yaw Adjustment
  • Z-Axis Translation Using All Three Adjusters: ±0.12" (±3.0 mm)
  • 30 mm Cage System and SM1 (1.035"-40) Compatible
  • Post Mountable:
    • KCB1EC: One 8-32 Tap and One 1/4"-20 Tap (for Ø1/2" and Ø1" Posts)
    • KCB1EC/M: One M4 Tap and One M6 Tap (for Ø1/2" and Ø25.0 mm Posts)

The KCB1EC(/M) right-angle mount provides pitch and yaw adjustment for a 1" (25.4 mm) elliptical optic held in a mounting plate whose nominal horizontal position is at a 45° angle. The ports are equipped with SM1-threaded (1.035"-40) bores and four 0.25" (6.35 mm) deep smooth bore holes spaced to mate with our 30 mm cage system standard. The cage rods are secured by eight setscrews using a 5/64" (2 mm) hex key or balldriver. This design allows multiple 30 mm cage components to be directly interfaced without the need for ERSCB ER Rod Adapters. The kinematic pitch and yaw adjustment plate is actuated with 100 TPI (Threads Per Inch) adjustment screws that provide angular resolution of 7.6 mrad/rev. Two of these adjusters include removable knobs, while the third must be tuned with a 5/64" (2 mm) hex key or balldriver. While the optic face is nominally centered within the mount, the third adjuster can be used for fine tuning the position along the optical axis.

A nylon-coated spring clip is used to secure 1" (25.4 mm) elliptical optics using a 0.05" (1.3 mm) hex key or balldriver via the mount's rear-loading, double-bored hole. The rear loading design ensures that the optic remains accessible even after the mount is fitted with cage rods or lens tubes. These mounts were designed to hold a 6 mm thick elliptical optic. We offer dielectric and metallic elliptical mirrors, which are compatible with these mounts.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
KCB1EC Support Documentation
KCB1ECCustomer Inspired! Right-Angle Kinematic Elliptical Mirror Mount with Smooth Cage Rod Bores, 30 mm Cage System and SM1 Compatible, 8-32 and 1/4"-20 Mounting Holes
$222.83
Today
+1 Qty Docs Part Number - Metric Price Available
KCB1EC/M Support Documentation
KCB1EC/MCustomer Inspired! Right-Angle Kinematic Elliptical Mirror Mount with Smooth Cage Rod Bores, 30 mm Cage System and SM1 Compatible, M4 and M6 Mounting Holes
$222.83
Today
Back to Top

60 mm Cage Right-Angle Kinematic Elliptical Mirror Mount with Smooth Cage Rod Bores

Elliptical Mirror Mount
Click to Enlarge

The mirror is locked in place by a swing arm and nylon-tipped setscrew. The adjuster knobs feature side holes for fine adjustments.
  • Mounts 2" (50.8 mm) Elliptical Optics at a 45° Angle to the Optical Axis
  • Eight 0.195" (5.0 mm) Deep Smooth Bore Holes for ER Cage Rods
  • Provides ±3º Kinematic Pitch and Yaw Adjustment
  • Z-Axis Translation Using All Three Adjusters: ±0.12" (±3.0 mm)
  • 60 mm Cage System and SM2 (2.035"-40) Compatible
  • Post Mountable:
    • KCB2EC: One 8-32 Tap and One 1/4"-20 Tap (for Ø1/2" and Ø1" Posts)
    • KCB2EC/M: One M4 Tap and One M6 Tap (for Ø1/2" and Ø25.0 mm Posts)

The KCB2EC(/M) Right-Angle Kinematic Cage Mount provides kinematic pitch and yaw adjustment of a 2" (50.8 mm) elliptical optic held in a mounting plate with a nominal horizontal position at a 45° angle. The ports are equipped with SM2-threaded (2.035"-40) bores and four 0.195" (5.0 mm) deep smooth bore holes spaced to mate with our 60 mm cage system standard.

The ±3° kinematic pitch and yaw adjustment plate is actuated with three 100 TPI (threads per inch) adjustment screws that provide angular resolution of 4.5 mrad/rev. The pitch and yaw adjusters include removable knobs with Ø5/64" (Ø2 mm) side holes for fine adjustments, while the third adjuster must be tuned with a 5/64" (2 mm) hex key or balldriver. While the optic face is nominally centered within the mount, the third adjuster can be used for fine tuning the position along the optical axis.

A nylon-tipped setscrew mounted on a swing arm is used to secure 2" (50.8 mm) elliptical optics using a 5/64" (2 mm) hex key or balldriver via the mount's rear-loading, double-bored hole. Note that the setscrew should only be finger tight to avoid distorting the optic. Please note that this mount is compatible only with 2" elliptical optics that are 0.47" (12 mm) thick. Our selection of dielectric and metallic elliptical mirrors are compatible with this mount.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
KCB2EC Support Documentation
KCB2ECRight-Angle Kinematic Elliptical Mirror Mount with Smooth Cage Rod Bores, 60 mm Cage System and SM2 Compatible, 8-32 and 1/4"-20 Mounting Holes
$267.87
Today
+1 Qty Docs Part Number - Metric Price Available
KCB2EC/M Support Documentation
KCB2EC/MRight-Angle Kinematic Elliptical Mirror Mount with Smooth Cage Rod Bores, 60 mm Cage System and SM2 Compatible, M4 and M6 Mounting Holes
$267.87
Today