Mechanical Component Bases
![](https://www.thorlabs.us/Images/GuideImages/6152_MechComponentBases_6.jpg)
- Direct Mounting of Mechanical Components on Base
- Studded or Tapped Versions Available
- Articulated Base Levels Mounted Components
SWB
Articulated
Mounting Base
BE2
Ø1.25", 8-32 Studded Base
BE1T
Ø1.25", 1/4"-20 Tapped Base
PB4
Ø1.85", 1/4"-20 Studded Base
±6°
BE1R
Ø1.25", 1/4"-20 Studded Magnetic Base
![](../../images/loading-red.gif)
Please Wait
![TRB1 Locking Ball and Socket Mount Mounted with BE2 Base](https://www.thorlabs.us/images/TabImages/Mechanical_Component_Base_A2-150.jpg)
Click to Enlarge
A Machined Ring on Metric Parts Allows for Easy Identification
Features
- Ø1.25" Bases
- Studded for 1/4"-20 (M6) or 8-32 (M4) Tapped Components
- 8-32 (M4) or 1/4"-20 (M6) Tapped Hole for Counterbored Components
- Articulated Base for 1/4"-20 (M6) Tapped Components
- Ø1.85" Studded Bases for 1/4"-20 (M6) Tapped Components
- Fixed Bases Raise Components Only 0.19" (4.7 mm) or 0.24" (6.1 mm) above Optical Table
- Enables Close or Arbitrary Mounting of Mechanical Components on an Optical Table or Breadboard
Thorlabs offers a selection of bases on which mechanical components can be directly mounted. Each fixed Ø1.25" (Ø31.8 mm) or Ø1.85" (Ø47.0 mm) base is machined from a single piece of stainless steel for enhanced stability and provides either a threaded tap or stud. We also offer a Ø1.25" (Ø31.8 mm) mounting base with an articulated 1/4"-20 (M6) threaded mounting stud that is ideal for leveling components on an optical table or breadboard. These bases can be secured to the optical table or breadboard using a clamping fork or a CL8 table clamp.
Posted Comments: | |
No Comments Posted |
![Back to Top Back to Top](https://www.thorlabs.us/images/arrow_Vert.gif)
![TRB1 Locking Ball and Socket Mount Mounted with BE2 Base](https://www.thorlabs.us/images/TabImages/Mechanical_Component_Base_A1-150.jpg)
Click to Enlarge
A TRB1 Locking Ball and Socket Mount is threaded onto a BE2 Base, which is secured by a CF125 Clamping Fork.
![](https://www.thorlabs.us/images/TabImages/Magnetic_Pedestal_Base_A1-150.jpg)
Click to Enlarge
The BE1R has a magnet in the base for stability in temporary setups.
- Mount 1/4"-30 (M6) or 8-32 (M4) Tapped Components in an Arbitrary Position 0.19" (4.7 mm) Above the Breadboard
- Clamping Fork or CL8 Table Clamp Secures Base to a Breadboard or Table
- 1/8" (3 mm) Hex Socket on Bottom for Tightening (Click the Zoom Link to the Left for Photograph)
- Machined Bottom Relief Cut for Added Stability
The BE1(/M), BE1R(/M), and BE2(/M) Studded Bases allow 1/4"-20 (M6) or 8-32 (M4) tapped optomechanical components to be mounted in an arbitrary position 0.19" (4.7 mm) above the breadboard. The BE1R(/M) adapters additionally have a magnet in the base that is sufficiently strong to securely hold the base in place without clamping to an optical table. These bases are Ø1.25" (Ø31.8 mm) and feature a 1/8" (3 mm) hex socket on the bottom for tightening.
To secure the base, a clamping fork (shown in the photo to the right) or a CL8 table clamp can be used. The BE1(/M) base adapter is available in a pack of five for ease of ordering.
Item # | BE1(/M) | BE1R(/M) | BE2(/M) |
---|---|---|---|
Stud Thread | 1/4"-20 (M6) | 1/4"-20 (M6) | 8-32 (M4) |
Stud Length | 0.30" (7.6 mm) | 0.30" (7.6 mm) | 0.15" (3.8 mm) |
![Back to Top Back to Top](https://www.thorlabs.us/images/arrow_Vert.gif)
![Optomechanical Base, Polaris](https://www.thorlabs.us/images/TabImages/Mirror_Mount_Clamp_A1-150.jpg)
Click to Enlarge A POLARIS-K05F6 Ø1/2" Mirror Mount is shown on a BE2T Base secured to the breadboard by two CL8 Table Clamps. Please note that a 3/8" (10 mm) long 8-32 (M4) low-profile cap screw is recommended for mounting the Polaris onto this base.
- Mount Counterbored Components in an Arbitrary Position 0.19" (4.7 mm) Above the Breadboard
- 8-32 (M4) and 1/4"-20 (M6) Tapped Versions Available
- CF125 or CF175 Clamping Fork or CL8 Table Clamp Secures Base to a Breadboard
- Machined Bottom Relief Cuts for Added Stability
The BE2T(/M) and BE1T(/M) Tapped Bases allow counterbored optomechanical components to be mounted in an arbitrary position 0.19" (4.7 mm) above the breadboard. The BE2T(/M) offers an 8-32 (M4) tap, while the BE1T(/M) has a 1/4"-20 (M6) tap.
To secure these Ø1.25" (Ø31.8 mm) bases, a CF125 or CF175 clamping fork or a CL8 table clamp (shown in the photo to the right) can be used. However, using these items will restrict the width of the component being mounted to a maximum of 1".
![Back to Top Back to Top](https://www.thorlabs.us/images/arrow_Vert.gif)
![Articulated Mounting Base](https://www.thorlabs.us/images/TabImages/Breadboard_Leveling_Feet_A1-150.jpg)
Click for Details
Mounting Base Being Used to Level and Secure an Optical Breadboard
- 0.66" Long, 1/4"-20 (M6) Threaded Mounting Stud
- CF125 or CF175 Clamping Fork (Sold Separately) Secures Base and Locks Swivel Joint
- ±6° Swivel Compensates for Uneven Surfaces
- Locking Nut Included for Height Adjustments
- 1/8" (3 mm) Hex Socket on Bottom for Tightening
- Machined Bottom Relief Cut for Added Stability
Thorlabs' SWB(/M) Articulated Mounting Base can be used to stabilize and level a mounted component, such as a breadboard, or to correct for beam pointing errors. It features a 0.66" long, 1/4"-20 (M6) threaded mounting stud with ±6° of freedom in all directions to adjust for uneven work surfaces or compensate for angular misalignment. The base can be secured to an optical table or breadboard using a clamping fork, such as the CF125 or CF175, as shown in the photo to the right. Securing the base in place with a clamping fork will lock the articulated joint in position.
A Ø1" tapered locking nut is included for components requiring a larger support surface and provides 0.375" of vertical height adjustment. The tapered design prevents the locking nut from contacting a clamping fork when being secured in place. Additionally, torque holes that accept a 5/64" hex key are included in the lock nut and mounting stud to aid in securing a mounted component at a specific height. A 1/8" (3 mm) hex socket is also included on the bottom of the mounting base to actuate the threaded mounting stud.
![Back to Top Back to Top](https://www.thorlabs.us/images/arrow_Vert.gif)
![Motorized Filter Wheel, Mount](https://www.thorlabs.us/images/TabImages/Mechanical_Mount_Filter_Wheel_A2-150.jpg)
Click to Enlarge
An FW102C Motorized Filter Wheel is mounted on a PB4 Base, which is secured to the table with a CL8 Table Clamp.
![PB4R Magnetic Base](https://www.thorlabs.us/images/TabImages/PB4R_Bottom-150.jpg)
Click to Enlarge
The PB4R(/M) has a 3/16" (5 mm) hex socket and four magnets in the base.
- Mount 1/4"-20 (M6) Tapped Components in an Arbitrary Position 0.24" (6.1 mm) Above the Breadboard
- PF85B, PF125B, or PF175B Clamping Fork or CL8 Table Clamp Secures Base to a Breadboard or Table
- Hex Socket on Bottom for Tightening
- Machined Bottom Relief Cut for Added Stability
The PB4(/M) and PB4R(/M) Studded Bases allow 1/4"-20 (M6) tapped optomechanical components to be mounted in an arbitrary position 0.24" (6.1 mm) above the breadboard. These Ø1.85" (Ø47.0 mm) bases have 0.26" (6.6 mm) long, 1/4"-20 (M6) studs on the top. The PB4(/M) adapter has a 1/8" (3 mm) hex socket on the bottom for tightening while the PB4R(/M) adapter has a 3/16" (5 mm) hex socket as well as four high strength magnets in the base that are sufficiently strong to securely hold the base in place without clamping to an optical table.
To secure the bases, a PF85B, PF125B, or PF175B clamping fork or a CL8 table clamp (shown in the photo to the right) can be used. However, using these items will restrict the width of the component being mounted to a maximum of 1.5".