ND Filters: Mounted, AR Coated for 350 - 700 nm


  • Mounted Ø25 mm Round Filter
  • Optical Densities Ranging from 0.1 to 6.0
  • Ideal for Low-Power Applications (<1 W)

NE20A-A

NE50A-A

NE05A-A Mounted
in a DET36A2 Detector

Application Idea

Related Items


Please Wait
Neutral Density Filter Selection Guide
Absorptive
Uncoated
(400 - 650 nm)
Mounted
Unmounted
Uncoated
(1000 - 2600 nm)
Mounted
Unmounted
AR Coated
(350 - 700 nm)
Mounted
Unmounted
AR Coated
(650 - 1050 nm)
Mounted
Unmounted
AR Coated
(1050 - 1700 nm)
Mounted
Unmounted
Variable
Reflective
UV Fused Silica
(200 - 1200 nm)
Mounted
Unmounted
N-BK7
(350 - 1100 nm)
Mounted
Unmounted
ZnSe
(2 - 16 µm)
Mounted
Unmounted
Wedged UVFS
(200 - 1200 nm)
Wedged N-BK7
(350 - 1100 nm)
Wedged ZnSe
(2 - 16 µm)
Variable
Neutral Density Filter Kits
ND Filter Manufacturing
Click to Enlarge

ND Filters Being Ground at Our Optics Manufacturing Facility

Features

  • Attenuate Light in the Visible (350 - 700 nm AR Coating)
  • Optical Densities Ranging from 0.1 to 6.0
  • Mounted Ø25 mm Round Filters
  • AR Coated to Reduce Back Reflections in an Optical System
  • Ideal for Low-Power Applications (<1 Watt)
  • Engraved with Coating Range and Part Number

Thorlabs is pleased to offer its most popular mounted absorptive neutral density filters with a broadband antireflection coating for the 350 - 700 nm range deposited on both surfaces. The high-performance, multilayer broadband A coating deposited on each filter is designed to minimize surface reflections within the 350 - 700 nm range, thereby reducing the amount of stray light present. These coatings provide an average reflectance that is less than 0.5% over the specified wavelength range when light is normally incident on the filter surface. Typical filter transmission data is available by clicking on the blue info icons (info) in the tables below.

These filters are mounted in engraved SM1L03 Ø1" lens tubes, which are compatible with a wide range of rigid optomechanical parts such as our cage systems and lens tubes. If desired, a mounted filter can be removed from its housing by unscrewing the retaining ring that secures the filter to the mount. Thorlabs offers a range of spanner wrenches that are an ideal match to these retaining rings. These filters are also available unmounted. The equivalent unmounted filter is listed in the drawing for each mounted filter, accessible through the red docs icons () below. Please see the Selection Guide table to the right for all neutral density filter options.

Optic Cleaning Tutorial

Unlike metallic neutral density filters, each absorptive ND filter is fabricated from one member of a family of Schott glasses (see the Specs tab for more information). Each Schott glass has a spectrally flat absorption coefficient. By varying the type of glass used and the thickness of that glass, we are able to produce our entire line of absorptive ND filters from just four types of Schott glass. See below for detailed information about the average transmission obtained with each of our AR-coated absorptive neutral density filters.

Optical Density and Transmission
Optical density (OD) indicates the attenuation factor provided by an optical filter, i.e. how much it reduces the optical power of an incident beam. OD is related to the transmission, T, by the equation

Optical Density Equation

where T is a value between 0 and 1. Choosing an ND filter with a higher optical density will translate to lower transmission and greater absorption of the incident light. For higher transmission and less absorption, a lower optical density would be appropriate. As an example, if a filter with an OD of 2 results in a transmission value of 0.01, this means the filter attenuates the beam to 1% of the incident power. Please note that the transmission data for our neutral density filters is provided in percent (%).

Please note that these products are not designed for use as laser safety equipment. For lab safety, Thorlabs offers an extensive line of safety and blackout products, including beam blocks, that significantly reduce exposure to stray light.

Transmission and Optical Density of -A Coated ND Filters. The values in the legend are the typical optical densities at 633 nm for each optic prior to coating. The blue shaded region indicates the wavelength range for which the AR coating performance is specified.
Optical Density (OD)a OD Tolerancea Substrate Substrate Thicknessb
0.1 ±0.01 NG11 0.6 mm
0.2 ±0.01 NG11 1.4 mm
0.3 ±0.015 NG11 2.3 mm
0.4 ±0.02 NG4 0.7 mm
0.5 ±0.025 NG4 0.9 mm
0.6 ±0.03 NG4 1.1 mm
0.7 ±0.04 NG4 1.3 mm
0.8 ±0.05 NG4 1.5 mm
0.9 ±0.05 NG4 1.7 mm
1.0 ±0.05 NG4 1.9 mm
1.3 ±0.065 NG4 2.5 mm
1.5 ±0.08 NG4 2.9 mm
2.0 ±0.1 NG9 1.4 mm
3.0 ±0.15 NG9 2.1 mm
4.0 ±0.2 NG9 2.8 mm
5.0 ±0.25 NG9 3.6 mm
6.0 ±0.3 NG1 1.5 mm
  • Measured at 633 nm before the AR coating was applied.
  • Values given are typical. The actual thickness of each ND filter is dependent on the optical density of the lot of glass used to manufacture each lot of ND filters.
General Specifications
Diameter 25.0 mm
Diameter Tolerance +0.00 / -0.25 mm
Clear Aperture >Ø20.0 mm
AR Coating Range 350 - 700 nm
Reflectance (Average) <0.5% per Surfacea
Surface Quality 60-40 Scratch-Dig
Transmitted Wavefront Error (TWE) <λ/4 (@ 633 nm)
  • At 0° AOI
A AR Coating
Click to Enlarge

Click Here for Raw Data
The blue shaded region indicates the specified 350 - 700 nm wavelength range for optimum performance.

The shaded regions in the graphs below denote the wavelength range for which the AR coating performance is specified. Click here to download optical density and transmission data. For the transmission and optical density of a particular filter, please click More Info Icon in the row corresponding to the filter in the tables below.

A AR Coating
Click to Enlarge

Click Here for Raw Data
The blue shaded region indicates the specified 350 - 700 nm wavelength range for optimum performance.

Posted Comments:
Richard Anderson  (posted 2022-03-16 09:29:03.94)
I have a NE03A-A that I would like to use in a high-temperature environment. Could you please inform me of what is the maximum direct-contact temperature that model of filter can be subjected to without damage?
cdolbashian  (posted 2022-03-25 11:40:49.0)
Thank you for reaching out to us with this inquiry Richard. As it is listed on the "Specs" tab of the product page above, this is SCHOTT NG11 glass. We mount this filter within an anodized aluminum housing. In terms of critical temperatures, we have the following information to provide. The aluminum has a melting point >582°C, the glass transition temperature of the SCHOTT NG11 is 481°C, and we have observed our anodization will begin to strip from the aluminum between 100-135°C. I have contacted you directly to discuss your application further.
Ju Fe  (posted 2020-10-12 10:50:58.603)
Hello Thorlabs, In the excel files, a message says "Slight variations in performance data will occur from lot to lot". Could you estimate the uncertainty on the transmission curves ? Best Regards, Julien
asundararaj  (posted 2020-10-26 04:16:00.0)
Thank you for contacting Thorlabs. The variation in the performance is a result of the tolerance on the thickness of the ND filter as well as the the variation in the AR coating. The tolerance in the thickness is ±0.2 mm and the variation n the AR coating is less than 1% and is detailed in this link - ttps://www.thorlabs.com/newgrouppage9.cfm?objectgroup_id=5840&tabname=AR%20coating
Hailong He  (posted 2020-05-07 10:22:37.33)
Hi, I am interested in the ND filter at wavelenght of 532 nm. I would like to ask the damage threshold of them. I am using a pulse laser (2 ns) with maximum peak power of 200KW. Is this power in the safe range of the density filters? Thanks, Hailong
YLohia  (posted 2020-05-08 08:39:05.0)
Hello Hailong, thank you for contacting Thorlabs. These filters are designed for < 1 W CW applications. Unfortunately, we do not expect these filters to perform well for your 2 ns, 1 kHz, 200 kW peak power pulses at 532 nm. Instead, we recommend looking into our uncoated absorptive ND filters on this page : https://www.thorlabs.us/newgrouppage9.cfm?objectgroup_id=266.
Ali Ojaghloo  (posted 2020-04-28 00:39:38.007)
dear services, I have some of your company product such as ND filter, Photodiode, lenses and etc. unfortunately in user manual and your website information about these damage threshold not anything. please give me some inform about it to calculate max power that we can use? I have NEIR 40A-c, NE 40A-A, i have about ten models of photodiode of your products such DET10A/M which you don't mentioned about
asundararaj  (posted 2020-05-04 05:08:57.0)
Thank you for contacting Thorlabs. While we do not have an official spec for the damage threshold for the NE40A-A and the NEIR40A-C, I have contacted you directly to see if these would suit your application. As for the DET10A/M, while we typically do not spec a damage threshold for our detectors, the power is limited by the max reverse current on the photodiode - 5 mA. The Max optical power can be found from the responsivity at your wavelength using the following equation, Maximum Optical Power (in W) = Maximum PhotoCurrent (in A) * Responsivity (in A/W)
user  (posted 2020-04-26 21:05:31.333)
Is there an LIDT for the ND filters?
YLohia  (posted 2020-04-27 10:50:16.0)
Thank you for contacting Thorlabs. These filters are designed for applications with < 1 W power. I have reached out to you directly to offer suggestions based on your specific requirements.
Aeckford  (posted 2014-09-25 15:39:56.333)
Why dont these have a slight angle on them to improve performance in stacked usage?
besembeson  (posted 2014-10-09 02:13:21.0)
Response from Bweh at Thorlabs. I believe you are concerned about interference effects due to reflections from multiple parallel surfaces in your application? We are designing new wedged reflective ND filters to eliminate such effects. If your need is immediate, we can apply a reflective ND coating (with appropriate OD) on a wedged window as a special.
jlow  (posted 2012-12-11 16:32:00.0)
Response from Jeremy at Thorlabs: Thank you for pointing this error out to us. We will rescan this and put the correct version up on the website.
rschoeneck  (posted 2012-12-07 11:10:58.287)
The transmission graph and raw data listed for the NE05A-A OD 0.5 ND filter show values that match an OD 0.3 filter. Probably the wrong element was used to generate the OD 0.5 transmission curve.
Back to Top

Ø25 mm Mounted Absorptive ND Filters, AR-Coated: 350 - 700 nm

Item # Transmissiona ODb Thicknessc
NE01A-A info 0.1 ± 0.01 0.6 mm
NE02A-A info 0.2 ± 0.01 1.4 mm
NE03A-A info 0.3 ± 0.015 2.3 mm
NE04A-A info 0.4 ± 0.02 0.7 mm
NE05A-A info 0.5 ± 0.025 0.9 mm
NE06A-A info 0.6 ± 0.03 1.1 mm
NE07A-A info 0.7 ± 0.04 1.3 mm
NE08A-A info 0.8 ± 0.05 1.5 mm
NE09A-A info 0.9 ± 0.05 1.7 mm
  • Click the blue icon to view a plot of the transmission.
  • Measured at 633 nm before the AR coating was applied.
  • Values given are typical. The actual thickness of each ND filter is dependent on the optical density of the lot of glass used to manufacture each lot of ND filters.
Item # Transmissiona ODb Thicknessc
NE10A-A info 1.0 ± 0.05 1.9 mm
NE13A-A info 1.3 ± 0.065 2.5 mm
NE15A-A info 1.5 ± 0.08 2.9 mm
NE20A-A info 2.0 ± 0.1 1.4 mm
NE30A-A info 3.0 ± 0.15 2.1 mm
NE40A-A info 4.0 ± 0.2 2.8 mm
NE50A-A info 5.0 ± 0.25 3.6 mm
NE60A-A info 6.0 ± 0.3 1.5 mm
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
NE01A-A Support Documentation
NE01A-AØ25 mm Absorptive Neutral Density Filter, SM1-Threaded Mount, ARC: 350-700 nm, OD: 0.1
$86.75
Today
NE02A-A Support Documentation
NE02A-AØ25 mm Absorptive Neutral Density Filter, SM1-Threaded Mount, ARC: 350-700 nm, OD: 0.2
$86.75
Today
NE03A-A Support Documentation
NE03A-AØ25 mm Absorptive Neutral Density Filter, SM1-Threaded Mount, ARC: 350-700 nm, OD: 0.3
$89.96
Today
NE04A-A Support Documentation
NE04A-AØ25 mm Absorptive Neutral Density Filter, SM1-Threaded Mount, ARC: 350-700 nm, OD: 0.4
$86.75
Today
NE05A-A Support Documentation
NE05A-AØ25 mm Absorptive Neutral Density Filter, SM1-Threaded Mount, ARC: 350-700 nm, OD: 0.5
$86.75
Today
NE06A-A Support Documentation
NE06A-AØ25 mm Absorptive Neutral Density Filter, SM1-Threaded Mount, ARC: 350-700 nm, OD: 0.6
$86.75
Today
NE07A-A Support Documentation
NE07A-AØ25 mm Absorptive Neutral Density Filter, SM1-Threaded Mount, ARC: 350-700 nm, OD: 0.7
$86.75
Today
NE08A-A Support Documentation
NE08A-AØ25 mm Absorptive Neutral Density Filter, SM1-Threaded Mount, ARC: 350-700 nm, OD: 0.8
$86.75
Today
NE09A-A Support Documentation
NE09A-AØ25 mm Absorptive Neutral Density Filter, SM1-Threaded Mount, ARC: 350-700 nm, OD: 0.9
$86.75
Today
NE10A-A Support Documentation
NE10A-AØ25 mm Absorptive Neutral Density Filter, SM1-Threaded Mount, ARC: 350-700 nm, OD: 1.0
$89.96
Today
NE13A-A Support Documentation
NE13A-AØ25 mm Absorptive Neutral Density Filter, SM1-Threaded Mount, ARC: 350-700 nm, OD: 1.3
$86.75
Today
NE15A-A Support Documentation
NE15A-AØ25 mm Absorptive Neutral Density Filter, SM1-Threaded Mount, ARC: 350-700 nm, OD: 1.5
$86.75
Today
NE20A-A Support Documentation
NE20A-AØ25 mm Absorptive Neutral Density Filter, SM1-Threaded Mount, ARC: 350-700 nm, OD: 2.0
$89.96
Today
NE30A-A Support Documentation
NE30A-AØ25 mm Absorptive Neutral Density Filter, SM1-Threaded Mount, ARC: 350-700 nm, OD: 3.0
$86.75
Today
NE40A-A Support Documentation
NE40A-AØ25 mm Absorptive Neutral Density Filter, SM1-Threaded Mount, ARC: 350-700 nm, OD: 4.0
$86.75
Today
NE50A-A Support Documentation
NE50A-AØ25 mm Absorptive Neutral Density Filter, SM1-Threaded Mount, ARC: 350-700 nm, OD: 5.0
$86.75
7-10 Days
NE60A-A Support Documentation
NE60A-AØ25 mm Absorptive Neutral Density Filter, SM1-Threaded Mount, ARC: 350-700 nm, OD: 6.0
$86.75
Today