Grid Distortion Test Targets


  • Test Targets Help Identify Distortion in Imaging Systems
  • Grid Spacings Available from 10 µm to 2000 µm
  • Combined Resolution and Distortion Targets Available

R1L3S5P

Combined Resolution and
Distortion Test Target

R1L3S3PR

Positive Reflective Grid
Distortion Target

R2L2S3P4

Fixed Frequency Grid
Distortion Target

R1L1S1N

Combined Resolution and
Distortion Test Target

Related Items


Please Wait
General Specifications
Chrome Thickness 0.120 µm
Substrate Thickness 0.06" (1.5 mm)
Surface Flatness ≤15 µm
Substrate Sode Lime Glass
Test Target
Click to Enlarge

An R1L3S5P Combined Resolution and Distortion Test Target Mounted in an XYF1 Test Target Positioner

Features

  • Fixed and Multi-Frequency Grid Distortion Test Targets
  • High-Contrast Positive Reflective Target Available
  • Combined Resolution and Distortion Test Targets
  • Distortion in Grid Image Allows for Image Correction
  • Grids Available with Spacings of 10 µm to 2000 µm

Thorlabs offers a variety of options for measuring the distortion of an optical system including targets with a single-frequency grid, multi-frequency grids, or distortion grids alongside a wide variety of other patterns for resolution measurement, calibration, and more. Combined, these targets offer grid spacings ranging from 10 µm to 2000 µm.

We offer positive targets made made by plating vacuum-sputtered low-reflectivity chrome on a soda lime glass substrate in patterns of either horizontal and vertical lines or rows and columns of solid circles. We also offer a positive reflective version of the multi-frequency target and a negative version of the 18 mm x 18 mm combined resolution and distortion target. See the Graphs tab for spectral data of the materials used in these distortion targets.

Each pattern is manufactured using photolithography, allowing for edge features to be resolved down to approximately 1 µm. Since the targets have parallel lines or perpendicular rows and columns, they will be imaged as such by an ideal system. A distorted image will show the lines or rows and columns as bowed; this image allows the user to quantify the distortion and thus to correct for it using software built into programs such as LabVIEW or ImageJ.

Mounting
These distortion test targets can be mounted in one of four of our microscopy slide holders. Our MAX3SLH fixed slide holder provides two spring clips to mount the optic and can be mounted to any of our 3-axis translation stages; this slide holder is only compatible with test targets greater than or equal to 2" wide and provides a clear aperture of 1", which may cover the chrome pattern on some of the test targets. Thorlabs also offers our XYF1(/M) test target positioning mount (see photo to the right), which is capable of translating a 1" (25.4) to 3" (76.2 mm) wide rectangular target over a 50 mm (1.97") x 30 mm (1.18") area. The mount offers five 8-32 (M4) taps for six post-mountable orientations. The XYF1 uses nylon-tipped setscrews to secure the optic. Please note that the mount's support arms overlap the optic by 4.4 mm on each side. For users of the MLS203 microscopy stage, we offer the MLS203P2 slide holder for inverted microscopes, which can mount slides that measure 25 mm to 26.5 mm in width and petri dishes that measure 30 mm to 60 mm in diameter.

Targets Selection Guide
Resolution Test Targets Calibration Targets Distortion Test Targets Slant Edge MTF Target Stage Micrometers
Substrates Spectra
Click to Enlarge

Soda Lime Glass Transmission
Substrates Spectra
Click to Enlarge

Spectral Curves of Reflective Test Targets
The large difference between the chrome (blue line) and low-reflectivity chrome (red line) in the visible region means that the positive reflective targets have high contrast between the pattern and the background.

Jason Williamson
General Manager
Thorlabs Spectral Works
Questions?
Need a Quote?
Contact Me
Customization Parameters
Substrate Sizea Min 8 mm x 8 mm (5/16" x 5/16")
Max 85 mm x 85 mm (3.35" x 3.35")
Substrate Materials Soda Lime Glass
UV Fused Silica
Quartz
Coating Material Chromeb
Low-Reflectivity Chromec
Coating Optical Density ≥3d or ≥6e @ 430 nm
Minimum Pinhole/Spot Ø1 µm
Minimum Line Width 1 µm
Line Width Tolerance -0.25 / +0.50 µm
Maximum Line Density 500 lp/mm
  • Substrates can be diced to custom shapes and sizes.
  • Chrome Reflectance >40% at 430 nm
  • Low-Reflectivity Chrome Reflectance >10% at 430 nm
  • Optical densities of ≥3 at 430 nm for UV fused silica substrates and standard soda lime substrates.
  • Optical density of ≥6 at 430 nm for quartz substrates and select soda lime substrates. 

Custom OEM Test Targets and Reticles

Our in-house photolithographic design and production capabilities enable us to create a range of patterned optics. We manufacture test targets, distortion grids, and reticles at our Thorlabs Spectral Works facility in Columbia, South Carolina. These components have served a wide variety of applications, being implemented in microscopes, imaging systems, and optical alignment setups.

In addition to our catalog test targets and reticles offered from stock, we can provide custom chrome patterns on soda lime, UV fused silica, or quartz substrates from 8 mm by 8 mm up to 85 mm by 85 mm. Substrates can be cut to shape for your application. Our photolithographic coating process allows us to create chrome features down to 1 µm. A few sample patterns are shown below, which can be made positive or negative, as shown in the image directly below.

For a quote on custom test targets and reticles, please contact us at TSW@thorlabs.com.

Example Applications

  • Etched Reticles
  • Gray Scale Masks
  • Resolution Reticles
  • Diagnostic Reticles
  • Recreational Scopes
  • Notching Reticles
  • Eyepiece Scales
  • Illuminated Crosshairs
  • Obstruction Targets
  • Binocular Reticles

Click to Enlarge

Positive and Negative Crosshair Sample Pattern

This tab details an optimal cleaning technique developed by our engineers for cleaning reticles, test targets, distortion targets, and calibration targets.

Cleaning Procedure

  1. Use a clean wet sponge, preferably made of polyvinyl alcohol (PVA), and dish detergent to gently scrub the front and back surfaces of your reticle or target.
  2. Rinse with water.
  3. Blow dry with clean dry air, or allow the reticle or target to air dry on a clean surface.

We do not suggest using a towel, rag, or wipe to dry the surface. If contamination persists, soak the reticle or target in a detergent and water solution for 1 hour, repeating as necessary.


Posted Comments:
Preston Chang  (posted 2024-08-12 15:55:33.09)
Hi Sir, Could you provide a calibration report on R1L3S3P?
cdolbashian  (posted 2024-08-14 11:48:50.0)
Thank you for reaching out to us with this request. We can provide a certificate of conformance, ensuring that the target meets our dimensional specifications. I have contacted you directly to help you acquire such information.
Marc Van Zadel  (posted 2022-11-21 09:37:07.017)
Hello @ Thorlabs, it would be an improvement if there was an alignment line from one center grid to the center of the others. That, or have all the grids aligned on the top. Now it's hard at 64x or 100x to find the smaller grids without zooming out to 10x or 20x or so.
cdolbashian  (posted 2022-11-22 03:52:00.0)
Thank you for the suggestion! I have reached out to you to discuss this as a potential custom, as well as requesting such a product internally to be available for future customers.
Tsong Lai  (posted 2021-07-05 16:12:35.863)
Hi ThorLabs We want to purchase the R1L3S3P. If we place the order , how many days we can receive it if ship to Taiwan ? Regards Tsong
YLohia  (posted 2021-07-07 02:58:48.0)
Hello, thank you for contacting Thorlabs. Questions about shipping are answered by our Sales team (sales@thorlabs.com) / your local Thorlabs distributor. The amount of time depends on the shipping speed chosen at the time of your order.
Konstantin Novoselov  (posted 2019-11-26 14:17:27.287)
We need to produce optical calibration target to estimate/correct optical distortion in our instrument. This calibration target is similar your Grid Distortion Test Targets. In our case calibration pattern should be formed on the top of microscopic slide 25x50 mm 1.1 mm thickness. Calibration pattern consist of Ø150 µm dots arranged in a grid with spacing 200 µm. Desired spacing and dot size tolerance is about 2-3 µm. Expected order quantity is 1-10 during prototyping stage and 100-1000 in production stage. Can you please provide me with ballpark estimation of the manufacturing costs and lead times.
llamb  (posted 2019-12-03 10:59:48.0)
Thank you for contacting Thorlabs. For custom quotes, you may contact us at TechSupport@thorlabs.com by clicking the Request A Quote button above. I have reached out to you directly to discuss this particular case.
dave.stubblefield  (posted 2017-02-23 07:04:15.327)
Do you have any distortion targets that are designed for the IR spectrum? 3-5 micron and 8-12 micron. Maybe with a different substrate? Most transmission curves that I can find for soda lime glass do not extend into the IR region.
tfrisch  (posted 2017-03-13 03:44:30.0)
Hello, thank you for contacting Thorlabs. I will reach out to you directly about our custom capabilities for etching distortion targets.
Back to Top

Fixed Frequency Grid Distortion Targets, 1.5" x 1.5"

R2L2S3P3 Application
Click to Enlarge

An R2L2S3P3 Target Post Mounted via an FFM1 Filter Mount and a B3C Cube Base for Use in a Custom Imaging System
R2L2S3P4 Close Up
Click for Details

A Close Up of the Dot Pattern on the R2L2S3P4 Target
  • One Grid Array on a 1.5" x 1.5" (38.1 mm x 38.1 mm) Soda Lime Glass Substrate
  • 125 µm, 250 µm, 500 µm, or 1000 µm Grid Spacings
  • Ø62.5 µm, Ø125 µm, Ø250 µm, or Ø500 µm Dots
  • Ideal for Machine Vision Applications of Stage Calibration and Distortion Detection

These distortion grid arrays each feature a single grid of dots fabricated from the deposition of vacuum-sputtered, low-reflectivity chrome on a soda lime glass substrate. The available grid spacings, which are measured from the center of any dot to the center of any adjacent dot, range from 125 µm to 1000 µm, and the dot diameters range from 62.5 µm to 500 µm.

Grid arrays are used to determine the distortion of an imaging system. Ideally, the horizontal and vertical rows of dots should be perpendicular to each other. A distorted image will show the array as bowed; this image can then be used to correct for distortion.

Item # Spacinga Spacing
Tolerance
Dot Size Dot Size
Tolerance
Pattern Background Pattern Sizeb Pattern Size
Tolerance
Pattern
Optical Density
Substrate Size
R2L2S3P1 125 µm ±1 µm Ø62.5 µm ±2 µm Low-Reflectivity
Chrome
Clear 25.0 mm x 25.0 mm
(0.98" x 0.98")
±4 µm OD ≥3.0 at 430 nm 1.5" x 1.5" x 0.06"
(38.1 mm x 38.1 mm x 1.5 mm)
R2L2S3P2 250 µm Ø125 µm
R2L2S3P3 500 µm Ø250 µm 25.4 mm x 25.4 mm
(1" x 1")
R2L2S3P4 1000 µm Ø500 µm
  • Measured from the center of any dot to the center of any adjacent dot.
  • Measured from corner to corner on the grid array.
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
R2L2S3P1 Support Documentation
R2L2S3P1Customer Inspired! Grid Distortion Target, 1.5" x 1.5", 125 µm Grid Spacing
$454.97
Today
R2L2S3P2 Support Documentation
R2L2S3P2Customer Inspired! Grid Distortion Target, 1.5" x 1.5", 250 µm Grid Spacing
$388.47
Today
R2L2S3P3 Support Documentation
R2L2S3P3Customer Inspired! Grid Distortion Target, 1.5" x 1.5", 500 µm Grid Spacing
$333.81
Today
R2L2S3P4 Support Documentation
R2L2S3P4Customer Inspired! Grid Distortion Target, 1.5" x 1.5", 1000 µm Grid Spacing
$302.92
Today
Back to Top

Multi-Frequency Grid Distortion Target, 3" x 1"

Grid Array
Click to Enlarge

Close Up of the Four Grid Patterns on the R1L3S3P Target
Optical Specifications
Item # R1L3S3P R1L3S3PR
Pattern LRa Chrome LRa Chrome
Background Clear Chrome
Chrome Optical Densitya ≥3.0 -
Reflectanceb - LRa Chrome: <10%
Chrome: >40%
  • Low-Reflectivity
  • Specified at 430 nm.
  • Four Grid Arrays on a 3" x 1" (76.2 mm x 25.4 mm) Soda Lime Glass Slide
  • 10 µm, 50 µm, 100 µm, and 500 µm Grid Spacings
  • Ideal for Microscopy Applications of Stage Calibration and Distortion Detection
  • Same Outer Dimensions as a Standard Microscope Slide
  • High Contrast Positive Reflective Target Available

These grid distortion targets feature four arrays of horizontal and vertical lines spaced 10 µm, 50 µm, 100 µm, and 500 µm apart. This pattern is fabricated from the deposition of low-reflectivity, vacuum-sputtered chrome on a 3" x 1" x 0.06" (76.2 mm x 25.4 mm x 1.5 mm) soda lime glass substrate. The dimensions of the glass substrate are the same as a standard microscope slide.

Thorlabs offers two targets composed of a low-reflectivity chrome pattern etched on soda lime glass. The R1L3S3P positive target has the clear soda lime substrate background for for front-lit and general applications, while the R1L3S3PR positive reflective target has a chrome background for high contrast in reflective applications. See the Graphs tab for details.

Grid arrays are used to determine the distortion of an imaging system. Ideally, the horizontal and vertical lines of the grid should be perpendicular to each other. A distorted image will show the lines as bowed; this image can then be used to correct for distortion.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
R1L3S3P Support Documentation
R1L3S3PPositive Grid Distortion Target, 3" x 1", 10, 50, 100, and 500 µm Grid Spacings
$273.23
Today
R1L3S3PR Support Documentation
R1L3S3PRPositive Reflective Grid Distortion Target 3" x 1", 10, 50, 100, and 500 µm Grid Spacings
$273.23
Today
Back to Top

Single-Frequency Ronchi Ruling Targets, 3" x 1"

Ronchi Ruling
Click to Enlarge

Close Up of R1L3S14N Ronchi Ruling Pattern
Optical Specifications
Pattern LRa Chrome
Background Clear
Chrome Optical Densityb ≥3.0
  • Low-Reflectivity
  • Specified at 430 nm.
  • 3" x 1" (76.2 mm x 25.4 mm) Square Wave Ronchi Ruling Target
  • Patterns with 10 lp/mm Up to 350 lp/mm
  • Large 65 mm x 17 mm Clear Aperture
  • Determine Resolution, Field Distortion, and Parfocal Stability in an Optical System
  • Low-Reflectivity, Vacuum-Sputtered Chrome on Soda Lime Glass
  • Compatible with our MLS203 Microscope Stages via MLS203P2 Slide Holder

Thorlabs offers Ronchi ruling targets with resolutions ranging from 10 line pairs (one light line and one dark line) per millimeter (lp/mm) to 350 lp/mm. These square wave, constant-interval bar and space patterns are fabricated from the deposition of a dark low-reflectivity chrome pattern on a 3.00" x 1.00" x 0.06" (76.2 mm x 25.4 mm x 1.5 mm) soda lime glass substrate. This leaves a large 65 mm x 17 mm clear aperture, and works well in back-lit and highly illuminated applications. The dimensions of the glass substrate are the same as a standard microscope slide. These Ronchi rulings are excellent for evaluating resolution, field distortion, and parfocal stability in optical systems.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
R1L3S12N Support Documentation
R1L3S12NRonchi Ruling Test Target, 3" x 1", 10 lp/mm
$164.67
Today
R1L3S13N Support Documentation
R1L3S13NRonchi Ruling Test Target, 3" x 1", 20 lp/mm
$164.67
Today
R1L3S14N Support Documentation
R1L3S14NRonchi Ruling Test Target, 3" x 1", 40 lp/mm
$164.67
Today
R1L3S15N Support Documentation
R1L3S15NRonchi Ruling Test Target, 3" x 1", 80 lp/mm
$164.67
Today
R1L3S16N Support Documentation
R1L3S16NNEW!Ronchi Ruling Test Target, 3" x 1", 100 lp/mm
$165.00
Today
R1L3S17N Support Documentation
R1L3S17NNEW!Ronchi Ruling Test Target, 3" x 1", 150 lp/mm
$185.00
Today
R1L3S18N Support Documentation
R1L3S18NNEW!Ronchi Ruling Test Target, 3" x 1", 200 lp/mm
$185.00
Today
R1L3S19N Support Documentation
R1L3S19NNEW!Ronchi Ruling Test Target, 3" x 1", 250 lp/mm
$185.00
Today
R1L3S20N Support Documentation
R1L3S20NNEW!Ronchi Ruling Test Target, 3" x 1", 300 lp/mm
$185.00
Today
R1L3S21N Support Documentation
R1L3S21NNEW!Ronchi Ruling Test Target, 3" x 1", 350 lp/mm
$210.00
Today
Back to Top

Concentric Circle and Crosshair Grid Target, 3" x 3"

NBS 1952
Click to Enlarge

Close Up of the Smaller Grid on the R3L3S5P Target with Labels Added (See Tables Below)
NBS 1952
Click to Enlarge

Close Up of Entire Pattern on the R3L3S5P Target
Optical Specifications
Pattern LRa Chrome
Background Clear
Chrome Optical Densityb ≥3.0
  • Low-Reflectivity
  • Specified at 430 nm.
  • Concentric Circles and Crosshair Patterns Arranged in a Grid
  • Four Different Concentric Circle Sizes and Five Different Crosshair Sizes
  • Measure Resolution and Distortion of an Imaging System
  • 3" x 3" (76.2 mm x 76.2 mm) Soda Lime Glass Substrate

Thorlabs' 3" x 3" (76.2 mm x 76.2 mm) Concentric Circle and Crosshair Grid Target offers 289 individual grids, arranged in a larger, 2" x 2" grid of 17 rows and 17 columns. The smaller grids each have four concentric circle patterns and five crosshair patterns of varying sizes. The concentric circle and crosshair patterns on the smaller grids are labeled in the image to the right but not on the target itself. Each concentric circle pattern features seven different radii, while the crosshairs each have a single or a double cross. For details on the dimensions of these patterns, see the tables below.

The pattern on this target is made made by plating low-reflectivity, vacuum-sputtered chrome on a 0.6" (1.5 mm) thick soda lime glass substrate to achieve an optical density of ≥3.0 at 430 nm. The dark pattern and clear substrate are useful for front-lit and general applications.

Concentric Circles
Circle Patterna R1 R2 R3 R4 R5 R6 R7
A1 31.3 µm 62.5 µm 125 µm 140.6 µm 234.4 µm 242.2 µm 500 µm
A2 15.6 µm 31.3 µm 62.5 µm 70.3 µm 117.2 µm 121.1 µm 250 µm
A3 7.8 µm 15.6 µm 31.3 µm 35.2 µm 58.6 µm 60.5 µm 125 µm
A4 3.9 µm 7.8 µm 15.6 µm 17.6 µm 29.3 µm 30.3 µm 62.5 µm
  • As indicated by the photo above and to the right.
Crosshairs
Crosshair Patterna Single or Double Line Length/Width Line Widthb
B1 Double 500 µm 6.25 µm
B2 Double 500 µm 12.5 µm
B3 Single 500 µm 50 µm
B4 Double 500 µm 25 µm
B5 Double 500 µm 100 µm
  • As indicated by the photo above and to the right.
  • The line width is equal to the spacing between the lines.
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
R3L3S5P Support Documentation
R3L3S5PPositive Concentric Circles and Crosshairs Grid Target, 3" x 3"
$605.84
Today
Back to Top

Combined Resolution and Distortion Test Targets, 18 mm x 18 mm

Combined Resolution Test Target
Click to Enlarge

Microscope Image of the R1S1L1N Negative Test Target
Optical Specifications
Item # R1L1S1P R1L1S1N
Pattern LRa Chrome Clear
Background Clear LRa Chrome
Chrome Optical Densityb ≥3.0
  • Low-Reflectivity
  • Specified at 430 nm.
  • Determine Resolution of an Optical System
  • Measure Image Distortion, Astigmatism, and Other Aberrations
  • 18 mm (0.71") Square, 1.5 mm Thick Soda Lime Substrate
  • Includes 1951 USAF Pattern, Sector Star, Concentric Circles, Grids, and Ronchi Rulings
  • Positive and Negative Targets Available

Thorlabs offers positive and negative 18 mm x 18 mm x 1.5 mm combined resolution / distortion test targets that are made by plating low-reflectivity, vacuum-sputtered chrome with an optical density (OD) of ≥3.0 at 430 nm on a soda lime glass substrate. They are ideal for the calibration of imaging systems and microscope stages.

The test targets include a 1951 USAF pattern (Groups 2 - 7), a sector star, concentric circles, grids (100 µm, 50 µm, and 10 µm), and Ronchi rulings (30 - 150 lp/mm). These targets are useful for testing resolution, field distortion, focus errors, and astigmatism. The 1951 USAF targets are useful for measuring imaging resolution. The grids can be used to measure image distortion, while the concentric circles are ideal for identifying focus errors, astigmatism, and other aberrations existing in an imaging system. The Ronchi rulings are excellent for evaluating resolution, field distortion, and parfocal stability. For more information, please see our Resolution Targets page.

These resolution targets are offered in positive and negative versions. The R1L1S1P positive target consists of a low-reflectivity chrome pattern plated on to a clear substrate and is useful for front-lit and general applications. Alternatively, the R1L1S1N negative target uses the same low-reflectivity chrome coating to cover the substrate, leaving the pattern itself clear, and works well in back-lit and highly illuminated applications.

Target Feature Details Target Feature Details
1951 USAF Target Groups 2 - 7 Concentric Circles 10 Circles with Radii from 100 µm to 1000 µm in 100 µm Intervals, Labeled 1 to 10
Grids 20 x 20 Arrays with 100 µm, 50 µm, and 10 µm Pitch Ronchi Rulings 13 Rulings from 30 lp/mma to 150 lp/mm in 10 lp/mm Intervals
Sector Star 36 Bars through 360°, 10 µm Radius Center Circle, and Ten Concentric Circles with Radii from 50 µm to 500 µm in 50 µm Intervals
  • Line Pairs per Millimeter
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
R1L1S1P Support Documentation
R1L1S1PCustomer Inspired! Positive Combined Resolution and Distortion Test Target, 18 mm Square
$588.02
Today
R1L1S1N Support Documentation
R1L1S1NCustomer Inspired! Negative Combined Resolution and Distortion Test Target, 18 mm Square
$588.02
Today
Back to Top

Combined Resolution and Distortion Test Target, 3" x 1"

 

Frequencies of NBS 1963A (cycles/mm)
  • 4.5 • 10.0 • 23.0 • 57.0 • 128
  • 5.0 • 11.0 • 25.0 • 64.0 • 144
  • 5.6 • 12.5 • 29.0 • 72.0 • 161
  • 6.3 • 14.0 • 32.0 • 81.0 • 181
  • 7.1 • 16.0 • 36.0 • 91.0 • 203
  • 8.0 • 18.0 • 40.0 • 102 • 228
  • 9.0 • 20.0 • 51.0 • 114
Optical Specifications
Pattern LRa Chrome
Background Clear
Chrome Optical Densityb ≥3.0
  • Low-Reflectivity
  • Specified at 430 nm.
  • 3" x 1"  (76.2 mm x 25.4 mm) Soda Lime Substrate
  • Includes NBS 1963A Pattern, Sector Star, Concentric Circles, Grids, Ronchi Rulings, and More (See Table Below)
  • Determine Resolution of an Optical System
  • Measure Image Distortion, Astigmatism, and Other Aberrations
  • Compatible with our MLS203 Microscope Stages via MLS203P2 Slide Holder

Thorlabs offers positive 3" x 1" x 0.06" (76.2 mm x 25.4 mm x 1.5 mm) combined resolution / distortion test targets that are made by plating vacuum-sputtered low-reflectivity chrome with an optical density (OD) of ≥3.0 at 430 nm on a soda lime glass substrate. They are ideal for the calibration of imaging systems and microscope stages. They are sized to fit in our MLS203P2 stage slide holder for use with our MLS203 microscope stages.

The test targets include an NBS 1963A pattern, a sector (Siemens) star, concentric circles, grids, Ronchi rulings, and more (see table below). These targets are useful for testing resolution, field distortion, focus errors, and astigmatism. The NBS 1963A, sector star, and concentric circle targets are useful for measuring imaging resolution. The grids can be used to measure the distortion introduced by an imaging system. The Ronchi rulings are excellent for evaluating resolution, field distortion, and parfocal stability. For more information, please see our Resolution Targets page.

Target Feature Details Target Feature Details
NBS 1963A Frequencies from 4.5 cycles/mm to 228 cycles/mm (See List Above) Concentric Circles 10 Circles with Radii from 100 µm to 1000 µm in 100 µm Intervals
Distortion Grid (Squares) 3 Grids: 100 lp/mma, 150 lp/mm, 200 lp/mm Fixed Ronchi Rulings 3 Rulings:100 lp/mm, 150 lp/mm, and 200 lp/mm
Distortion Grid (Dots) 3 Grids: 400 µm Pitch of Ø80 µm Dots,
200 µm Pitch of Ø 40 µm Dots, 100 µm Pitch of Ø20 µm Dots
Variable Ronchi Rulings 20 Rulings (Each 1 mm x 1 mm): 10 lp/mm to 200 lp/mm in 10 lp/mm Intervals
Two-Point Resolution Dots Ø25 µm, Ø20 µm, Ø15 µm, Ø12.5 µm, Ø10 µm, Ø7.5 µm, and Ø5 µm Pinholes Ø25 µm, Ø20 µm, Ø15 µm, Ø12.5 µm, Ø10 µm, Ø7.5 µm, and Ø5 µm
Interdigitated Lines 6.25 lp/mm, 12.5 lp/mm, 25 lp/mm, 50 lp/mm, 100 lp/mm, and 200 lp/mm Micrometers 3 Rulers: 10 mm Scale with 50 µm Divs, 1 mm Scale with 10 µm Divs, and 1mm x 1 mm XY Scale with 50 µm Divs
Sector Star 36 Bars through 360°, 50 µm Radius Center Circle, and Ten Concentric Circles with Radii from 100 µm to 500 µm in 50 µm Intervals
  • The unit lp/mm is line pairs per millimeter.
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
R1L3S5P Support Documentation
R1L3S5PCustomer Inspired! Positive Combined Resolution and Distortion Test Target, 3" x 1"
$1,090.50
Today