XY Translation Stage with Ø1" Through Hole
- 1/2" (13 mm) Travel Along X and Y Axis
- Low Profile Minimizes Optical Path Through Stage
- Ideal for Imaging Applications
Application Idea
XYT1 with SLH1 Slide
Clamps in a Customized
Imaging System
(See Application Info
Tab for Details)
XYT1
XY Linear Translation Stage with
SM1-Threaded Through Hole
Please Wait
Item # | XYT1(/M) |
---|---|
Horizontal Load Capacity (Max) | 10 lbs (4.5 kg) |
Vertical Load Capacity (Max)a | 2 lbs (0.9 kg) |
Mounting Platform Dimensions | 4.25" × 4.20" (108.0 mm × 106.7 mm) |
Stage Height | 1.00" (25.4 mm) |
Stage Footprint Including Actuators | 6.33" x 6.1" (160.8 mm x 154.9 mm) |
XY Micrometers | |
Translation Range | 1/2" (13 mm) |
Travel per Revolution | 0.025" (0.5 mm) |
Graduation | 0.001" (10 µm) per Division |
Linear Translation Mechanism | Bearings in V-Groove |
Features
- XY Stage with Central SM1-Threaded Hole for Imaging Applications
- 4.25" × 4.20" (108.0 mm × 106.7 mm) Mounting Platform
- Array of Mounting Options
- 24 1/4"-20 (M6) Taps
- 12 8-32 (M4) Taps (Compatible with SLH1 Microscope Slide Spring Clips)
- 8 4-40 Taps for use with 30 mm or 60 mm Cage Components
Thorlabs' XYT1 Low-Profile Translation Stage provides 1/2" (13 mm) of travel along X and Y, incorporates micrometers that have graduations at 0.001"/div (10 µm/div), and features a central Ø1" hole that is SM1 threaded (1.035"-40), allowing the stage to be used in imaging applications that require illumination from underneath the sample. Translation of the stage in both X and Y will not obstruct the Ø1" through hole.
In addition to the SM1-threaded through hole, the platform also contains an array of 1/4"-20 (M6), 8-32 (M4), and 4-40 taps for mounting of samples and components. The eight 4-40 tapped holes are placed around the central through hole for use with our 30 mm or 60 mm cage systems, while the 8-32 (M4) tapped holes are ideal for mounting our SLH1 Microscope Slide Spring Clips (available below).
The SLH1 spring clips are designed to securely hold various sizes of microscope slides and test targets, and include two 8-32 (M4) threaded shoulder screws with a 3/32" (2.5 mm) hex socket for simple attachment to a variety of stages. Each clip is 2.51" (63.7 mm) long with a 0.20" (5.1 mm) wide tip and can be rotated 360° for easy access to, or positioning of, a slide. These clips come with 3 dowel pins, for use with the XYT1(/M) stage, that will center a 1" × 3" standard microscope slide over the Ø1" through hole.
The stage can also be mounted in a vertical orientation to enable XZ translation. Note that the vertical actuator should be pushing upward against gravity to support the vertical load and ensure proper translation. When mounting the stage vertically, please ensure there is a sufficient amount of clearance for the vertical actuator as well as any intended downward travel.
For applications that require rotation along with X and Y translation, Thorlabs also offers an XY translation and 360° rotation stage.
The XYT1 translation stage is an excellent choice for use as a sample stage in a custom imaging application. The base imaging system to the right is constructed using the components listed in the table below.
Item # | Qty. | Description |
---|---|---|
Sample Stage Platform | ||
XYT1 | 1 | XY Translation Stage with Static Platform |
SLH1 | 1 | Microscope Slide Spring Clips |
P8 | 4 | Ø1.5" Posts, 8" Long |
Microscope Objective Support | ||
RMS40X | 1 | Olympus Microscope Objective, 40X Magnification |
SM1A3 | 1 | Adapter with Internal RMS and External SM1 Threads |
XT66-500 | 1 | 66 mm Optical Dovetail Rail, 500 mm Long |
XT66P2 | 1 | Carriage Plate for 66 mm Optical Dovetail Rails |
XT66P1 | 1 | Vertical Mounting Plate for 66 mm Optical Dovetail Rails |
TR075 | 1 | Ø1/2" Post, 1/2" Long |
PH1 | 1 | 1/2" Post Holder for a Ø1/2" Post |
CP33 | 1 | 30 mm Cage Plate |
ER4 | 4 | Cage Rods |
Periscope Mirror Assembly for Sample Illumination | ||
KS2 | 1 | Kinematic Ø2" Mirror Mount |
PF20-03-G01 | 1 | Ø2" Aluminum Mirror |
XT66C2 | 2 | 66 mm Optical Dovetail Rail Clamp |
XT66CB | 1 | Cross Bracket for 66 mm Optical Dovetail Rail |
XT66C4 | 1 | Clamping Platform for 66 mm Optical Dovetail Rails |
XT66P1 | 1 | Vertical Mounting Plate for 34 mm & 66 mm Optical Rails |
XT66RA2 | 1 | 45° Adapter for 66 mm Optical Dovetail Rails |
XT66D2 | 1 | Slotted Dovetail with One Z-Axis Counterbored Slot, 50 mm Long |
XE25T3 | 1 | T-Nut for 66 mm Optical Dovetail Rail Components |
AE8E25E | 1 | Adapter Screw with External 1/4"-20 Threads and Internal 8-32 Threads |
CL5 | 2 | Table Clamp |
Microscope Base | ||
B1212F | 1 | Nexus Breadboard, 12" x 12" x 2.4", 1/4"-20 Mounting Holes |
AV2 | 1 | Sorbothane Feet, 1/4"-20 Thread, 4 Pieces |
General | ||
HW-KIT2 | 1 | 1/4"-20 Screw Kit |
Posted Comments: | |
Alan Palmer
 (posted 2023-12-12 09:57:06.77) can you tell me the max load (lbs) if my force or weight vector is pointing perpendicular to the attachment/screw surface of the manual stage. Or in other words, if I am applying force along the non-micrometer axis or along the axis which not capable of moving (the z axis load, assuming the stage can move in the x and y). What is the z axis load maximum? cdolbashian
 (posted 2023-12-15 03:06:06.0) Thank you for reaching out to us with this inquiry. The spec you are inquiring after is "Horizontal Load Capacity". For this product, we spec 10lbs on the overview tab. user
 (posted 2023-11-17 09:57:48.877) 배송 기간을 알고싶습니다. cdolbashian
 (posted 2023-12-13 04:43:37.0) Thank you for reaching out to us regarding this component. You are inquiring about the delivery time for this product. As it seems like you are contacting us from Korea, we use distributors to fulfill orders to your region. The list of distributors can be found here: https://www.thorlabs.co.jp/distributors.cfm
Delivery times will vary according to whom is chosen. emigdio Chavez
 (posted 2021-10-07 10:34:53.453) I need similar stage but with a bigger through hole at least Ø2". Do you have a similar product? YLohia
 (posted 2021-10-11 02:19:41.0) Thank you for contacting Thorlabs. Unfortunately, we don't offer a similar product with a Ø2" hole at the moment. We have noted your feedback and we hope to be able to offer something like this in the future. James Ogg
 (posted 2020-10-30 12:44:16.17) I have an application that would be well met by a LJ750/M mounted to an XYT1/M. However, I'm having trouble finding the set of mounting holes that line up. Is there a set that does?
Thanks for providing great CAD files. They've helped me answer a lot of questions. Just not this one. llamb
 (posted 2020-11-04 03:26:32.0) Thank you for your feedback. Unfortunately there's not an ideal set of mounting holes between the LJ750/M's baseplate and the XYT1/M. However, to keep the LJ750/M centered on the XYT1/M, you can use two M4 cap screws with our W8S038 washers to get two M4 mounting holes aligned with opposite corner slots on the LJ750/M's base. I have reached out to you directly with an image to better visualize this. Tim Mooney
 (posted 2019-12-09 13:23:27.81) I would like to see more specs for this stage. Specifically, I'd like to know by how much the stage rotates about the Z axis as it translates in X or Y. YLohia
 (posted 2019-12-18 09:11:49.0) Thank you for contacting Thorlabs. While we do not have a formal angular deviation spec for the Z-axis, since the bearing rails of this stage are constructed similarly to that of the PT1 stages, the deviation spec should be similar. I will reach out to you directly with more details. Alan Blair
 (posted 2019-04-25 18:49:29.163) What is the actuator size on this stage and can they be removed? YLohia
 (posted 2019-04-26 08:43:29.0) Hello, the XYT1 features our 148-811ST actuator (https://www.thorlabs.com/newgrouppage9.cfm?objectgroup_id=1223&pn=148-811ST), which has a Ø3/8" mounting barrel. Unfortunately, the actuators are not removable as they screws holding them in place are epoxied. user
 (posted 2016-05-31 15:54:25.333) It would be great if you had a similar model, but smaller xy profile, say between 50x50mm and 75x75mm. Often I have some optics assembly that I want to attached a vacuum system (such as with the VFA275 conflat mount adapter) but also want to be able to x-y displace the entire cage assembly. Would be perfect if I could mount to the cage a stage such as this one (with beam through-hole), and then mount the stage to the conflat. This one a bit bulky for this application. besembeson
 (posted 2016-06-02 01:41:35.0) Response from Bweh at Thorlabs USA: We do have a smaller version of this, but without the X-Y translation, the CPVM. We will review your suggestion. |
Click to Enlarge
XYT1 with SLH1 Spring Clips and Slide. Dowel Pins in the Stage Align the Center of the Slide to the Optical Center of the Ø1" Hole.
- Two-Axis Translation Stage with Static Platform
- 1/2" (13 mm) Linear Travel Along X and Y Axes
- Compatible with SLH1 Microscope Slide Spring Clips (Sold Below)
Thorlabs’ XYT1(/M) is a 1.00" (25.4 mm) tall, low-profile, two-axis linear translation stage that features a central SM1-threaded (1.035"-40) through hole. This feature is ideal for imaging applications that require illumination from the underneath of the sample. Both X and Y micrometers offer a 1/2" (13 mm) of travel with graduations every 0.001" (10 µm). These stages are held in position by a spring force on the actuator, and thus, a locking screw is not necessary.
As shown in the image to the right, this stage is also compatible with the SLH1 Microscope Slide Spring Clips sold below. The XYT1(/M) has 3 alignment holes for the Ø1/8" × 1/4" dowel pins (included with the SLH1). These dowel pins center the middle of a 1" × 3" microscope slide over the through hole, as well as allow the user to repeatedly and accurately position the slides on the stage. The spring clips include two 8-32 (M4) threaded shoulder screws with a 3/32" (2.5 mm) hex socket for simple attachment to the stage.
Click to Enlarge
XYR1 Translation Stage with SLH1 Spring Clips and Slide. Dowel Pins in the Stage Align the Center of the Slide to the Optical Center of the Ø1" Hole.
- Pair of Spring Clips Hold Sample Firmly in Place
- Accommodates Microscope Slides and Test Targets of Various Sizes
- Attaches Directly to Any Stage with 8-32 (M4) Tapped Holes
- Dowel Pins Included for Aligning Standard Slides Over the Through Hole in Our XYR1(/M) or XYT1(/M) Translation Stages (See Photo to the Right)
These steel spring clips, ideal for securely holding various sizes of microscope slides and test targets, include two 8-32 (M4) threaded shoulder screws with a 3/32" (2.5 mm) hex socket for simple attachment to a variety of stages. Each clip is 2.51" (63.7 mm) long with a 0.20" (5.1 mm) wide tip and can be rotated 360° for easy access to, or positioning of, a slide. The tip of the clip is curved upwards to help prevent damage and facilitate the mounting of slides, while providing enough holding force to secure them in place.
The inclusion of three Ø1/8" x 1/4" dowel pins make these spring clips an excellent choice for use with our XYT1(/M) (sold above) and XYR1(/M) Translation Stages (see image to the right). These stages have a central Ø1" hole that is SM1 threaded (1.035"-40), and the top plate contains three alignment holes that are used with the Ø1/8" dowel pins. The dowel pins are positioned on the stage so that standard 1" x 3" (25.4 mm x 76.2 mm) slides are centered over the aperture, allowing for repeatable and accurate positioning of the slides.
Please note that any XYR1(/M) stage purchased before June 4, 2014 does not have dowel pin holes in the top mounting plate.